The Build To Spec Hot Aisle Containment Solution features a field-fabricated duct used over contained hot aisle as part of a closed hot air return. It is ideal for retrofit applications over a mix of cabinets of varying height, width and depth.
The Corrugated Flute Cutter is the best cutting tool for trimming the width of the corrugated panels used with CPI’s Hot Aisle Containment (HAC) Solutions.
Primary structural component used to create the frame for the Build To Spec Kit Hot Aisle Containment (HAC) Solution duct.
Panel material used with the Build To Spec Kit Hot Aisle Containment (HAC) Solution duct and Full Height Cabinet Blanking Panel.
Primary structural component used to create the frame for Full Height Cabinet Blanking Panels used with the Build To Spec Kit Hot Aisle Containment (HAC) Solution duct.
Edge seal used with Full Height Cabinet Blanking Panel and as an accessory with the Build To Spec Kit Hot Aisle Containment (HAC) Solution duct.