33007-001
Panel Retention Clips
Panel Retention Clips; Build To Spec; 12 Pack; Clear
$33.14
Contact a sales rep
Helpful Downloads & Links
Design Tools
Description

Panel Retention Clips Overview

Clips used to secure Polycarbonate Panels to Frame Extrusion on the Build To Spec Kit Hot Aisle Containment (HAC) Solution and Full Height Cabinet Blanking Panel.

Key Features:
  • Attaches Polycarbonate Panel to the Frame Extrusion
  • Easy snap in installation and removal; no special tools required

Specifications:
  • Includes: (12) each, retention clips
  • Material: Plastic; bodyisrigid PVC (UL 94VO), barbs on body are flexible Alcryn (UL 94HB)
  • Flammability Standards: UL 94HB or UL 94VO, see Material
  • Finish: Clear
View Product Documentation