Consolidation Point Enclosures
CPI partnered with American Access Technologies, Inc., the leading developer of zone enclosures, to provide telecommunications spaces outside of the traditional telecommunications room. Standards-recognized zone cabling practices create consolidation points to reduce the overall cost of adding or moving network cabling. These products can attach to the wall or be installed above drop ceilings or under access floors.
Resources
Raised Floor or Drop Ceiling (3 Product Options)

BCE-24-P/N measures 14'W x 3"D x 20"L (360 mm x 150 mm x 510 mm). It includes rotating threaded interior mounting brackets for a one rack-mount space (1U) 19" patch panel. Order #12-24 equipment mounting screws separately.

2 options
Starting at $373.93 USD MSRP

BCE-48-P/N measures 14"W x 6"D x 20"L (360 mm x 150 mm x 510 mm). It includes rotating threaded interior mounting brackets for two rack-mount spaces (2U) of 19" patch panels. Order #12-24 equipment mounting screws separately.

2 options
Starting at $519.19 USD MSRP

BCE-6-P measures 14"W x 6"D x 20"L (360 mm x 150 mm x 510 mm) and includes brackets for attachment to building structure with 3/8" threaded rods. Equipment mounting brackets not included in enclosure.

1 option
Starting at $595.45 USD MSRP