Dome Wireless Enclosure Overview
The AAT-ACE-DOME replaces a single drop ceiling tile to hide wireless access points in open office spaces. The dome is mounted on a fully hinged locking door, providing easy access to equipment and cables for authorized technicians only.
Key Features and Benefits
- (1) 3/4"H x 3"W (19.1 mm x 80 mm) edge-protected cable access port with approved foam sealing kit
- Includes two sets of standoffs to adjust height of back plate within dome
- Enclosure: 23-3/4"W x 3"D x 23-3/4"L (603.3 mm x 80 mm x 603.3 mm)
- Dome: 6-1/2"H (165 mm), 14" Diameter (360 mm)
- Dome is large enough to accommodate most access points, including Cisco's large 1250 series AP
- Enclosure and dome are finished in white
View Product Documentation