Replacement Parts
Resources
Bottom Panel (2 Product Options)

All CPI panels are fully sealed with formed-in-place foam gaskets to maintain NEMA Type 12 and IP 55 protection ratings.

 

36 options
Starting at $195.44 USD MSRP
The RMR Solid Bottom Panel is fully sealed with formed-in-place foam gaskets to maintain NEMA Type 12 and IP 55 protection ratings.
 
36 options
Starting at $166.15 USD MSRP