RMR Swing Wall-Mount Enclosure
Helpful Downloads & Links
Product Information
Design Tools
Overview

Provides equipment with NEMA Type 12 and IP 55 rated protection against ingress of solid foreign objects and dripping noncorrosive liquids, using advanced formed-in-place foam gasket technology at each opening and cable entry point

Key Features and Benefits

  • Fully welded enclosure, sealed with formed-in-place foam gasket technology to guarantee NEMA Type 12 and IP 55 protection ratings
  • Accessible three-part design provides front and rear access to equipment
  • Available with solid metal or tempered glass door
  • Optional mounting plates provide support for instrumentation and systems control automation electronics
  • Optional 19"EIA Mounting Rail Kit provides support for rack-mount networking, compute and storage equipment
  • Optional cable management accessories available
  • Optional thermal management and sealing options available

Design an industrial enclosure with CPI Product Designer. Create unique product designs quickly and easily by selecting the size, features and accessories needed for a specific application.  

Once the design is finished you will receive a confirmation email with the product’s description, part number, bill of material with pricing and related documents. 

Design a product now