35503-701
Cable Divider Bar Kit for Evolution Vertical Cable Manager
Cable Divider Kit; Evolution Cable Manager; Four Dividers; Black
$231.57
Contact a sales rep
Helpful Downloads & Links
Design Tools
Description

Cable Divider Bar Kit for Evolution Vertical Cable Manager Overview

Cable Divider Bar Kit provides tie points for cables inside Evolution Vertical Cable Managers and divides the interior of the cable manager to create multiple pathways for cables.
• Attaches to the fixed accessory panels inside vertical cable managers
• Each Cable Divider Bar is 5.75”H x 1”W x 20”L (146 mm x 25 mm x 510 mm)
• Use side-by-side to create multiple pathways in 10”W (250 mm) or wider cable managers
• Each kit includes four Cable Divider Bars and mounting hardware

View Product Documentation