32651-001
Half Spool Kit for Motive® Vertical Cable Manager
Half Spool Kit for Motive Vertical Cable Manager; Pack of 4; Black
$44.34
Contact a sales rep
Helpful Downloads & Links
Product Information
Design Tools
Description

Half Spool Kit for Motive® Vertical Cable Manager Overview

Half Spool Kit for Motive® Vertical Cable Manager attaches to Accessory Rod Assembly. Half Spools can be used over and under to create a complete round spool or front/rear to create two half spools. Attaches to Accessory Rod Assembly. Half Spools can be used over and under to create a complete round spool or front/rear to create two half spools. (Not for use with 6”W (150 mm) and 8”W (200 mm) managers).

Key Features and Benefits

  • Tool-less installation – snaps onto Accessory Rod Assembly
  • Adjusts front-to-rear
  • Installs on top and bottom of Accessory Rod Assembly to create a full 2” diameter (50 mm) spool
  • Use up to four Half Spools per Accessory Rod Assembly
  • Sold in a pack of four
  • Finish: Black
View Product Documentation

Video

Half Spool Kit for Motive® Vertical Cable Manager