Two Post Racks
CPI's relay-style frames are industry-leading and support equipment and cabling with unrivaled strength, stability and durability.
Resources
Relay Racks (3 Product Options)

The Standard Rack is a high quality, cost-effective storage solution for patch panels and network switches that use less floor space than a cabinet or a four-post rack. Built-in attachment point for a ground (earthing) connection.

15 options
Starting at $262.67 USD MSRP

Features 6" deep upright mounting channels for MDF, IDF and other high capacity distribution frame applications. The additional rack depth provides extra room for high-density equipment and cable needs.

12 options
Starting at $545.48 USD MSRP

High-strength, lightweight 6061-T6 aluminum extrusion construction with two top angles and heavy-duty assembly hardware for a stronger rack to handle heavier loading. 

342 options
Starting at $472.89 USD MSRP