| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

GT-Series GlobalFrame® Gen 2 Cabinet Meets Market Demands for Storage Solutions for Deeper, Larger Equipment

Enhancements Include 48U Height Configuration and Glacier White Color


SHANGHAI, Dec. 3, 2018 — Chatsworth Products (CPI) is pleased to announce enhancements to the GT-Series GlobalFrame® Gen 2 Cabinet System, which now include a 48U height configuration and Glacier White color option.

GT-Series GlobalFrame Gen 2 Cabinet - GT-1C420-CA_LEFT_RGB72.jpgGT-Series GlobalFrame was specifically designed to help companies in the Asian-Pacific market reduce overall energy costs and meet green standards. The new 48U height meets growing demands for a solution that stores more advanced equipment that are larger and deeper, as well as reduces footprint.

The Glacier White color option gives cabinets a highly reflective finish, helping to brighten narrow equipment rows, as well as provide better visibility and reduce energy cost by requiring less lighting.

Advantages of the cabinet include: 

  • High Load Rating – Supports up to 1300 kg (2866 lb) of equipment.
  • Cable Openings – Brush-covered cable openings in the top panel provide easy access for overhead cabling.
  • Perforated Doors – The standard configuration has 78 percent perforated front and rear doors to support front-to-back airflow.
  • Lockable Side Panels – Allows easy installation and locks with a key.
  • Accessory Compatibility – Cable and thermal management accessories provide personalized solution.


The 42U and 45U cabinets are available with Vertical Exhaust Duct configuration. Vertical Exhaust Ducts, capture and remove hot exhaust air from the cabinet without the need for additional cooling, providing significant thermal efficiencies and cost reduction.

The GT-Series GlobalFrame Gen 2 Cabinet is compatible with several thermal and cable management accessories to create a personalized solution. For more information and a detailed list of features and benefits, visit the product page.

About Chatsworth Products 
At Chatsworth Products (CPI), it is our mission to address today’s critical IT infrastructure needs with products and services that protect your ever-growing investment in information and communication technology. We act as your business partner and are uniquely prepared to respond to your specific requirements with global availability and rapid product customization that will give you a competitive advantage. At CPI, our passion works for you. With over two decades of engineering innovative IT physical layer solutions for the Fortune 500 and multinational corporations, CPI can respond to your business requirements with unequaled application expertise, customer service and technical support, as well as a global network of industry-leading distributors. Headquartered in the United States, CPI operates from multiple sites worldwide, including offices in Mexico, Canada, China, the United Arab Emirates and the United Kingdom. CPI’s manufacturing facilities are located in the United States, Asia and Europe.

CPI is listed with the General Services Administration (GSA) under Federal Supply Schedule IT 70. Products are also available through GSA Advantage and through Government Wide Acquisition Contracts (GWACs), including GSA Connections and NITAAC-ECS III (www.chatsworth.com/gov).

More Information
www.chatsworth.com
info@chatsworth.com
800-834-4969

Media Contact
Raissa Carey
Public Relations 
rcarey@chatsworth.com
512-591-9525

©2019 Chatsworth Products, Inc. All rights reserved. Chatsworth Products, Clik-Nut, CPI, Motive, CPI Passive Cooling, Secure Array, eConnect, Evolution, GlobalFrame, MegaFrame, OnTrac, QuadraRack, RMR, Saf-T-Grip, SeismicFrame, SlimFrame, TeraFrame and Velocity are federally registered trademarks of Chatsworth Products. EuroFrame, CUBE-iT and Simply Efficient are trademarks of Chatsworth Products. All other trademarks belong to their respective companies. 
2/23/2019 7:59:19 AM