| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

Protect, Secure Large ICT Equipment in Limited Spaces with CUBE-iT™ Wall-Mount Floor-Supported Cabinet

New Design Features Improved Security, Equipment Support

CUBE-iT Wall-Mount Floor-Supported Cabinet - CUBE-IT_FLOORSPT_LEFTANGLE_RGB96.jpgAGOURA HILLS, Calif., Jan. 3, 2019 — The newly redesigned CUBE-iT Wall-Mount Floor-Supported Cabinet by Chatsworth Products (CPI) secures and protects large information and communications technology (ICT) and audiovisual equipment while saving valuable space. 

The three-part, swing-out design delivers exceptional strength and rigidity, and includes two heights and depths to support a variety of larger server-converged equipment, heavy-duty UPSs, batteries and Power over Ethernet deployments. 

CUBE-iT Wall-Mount Floor-Supported Cabinet can be attached to the wall to swing open from the right or left, and provides easy access to the front or the rear of equipment. A single lock and key on the front door provides access to the cabinet. The rear section is only accessible via an internal latch inside the front door, further safeguarding equipment. The cabinet body is supported on the floor by an attached wheeled base.

The new Glacier White color option gives cabinets a highly reflective finish, helping to provide better visibility.

Features of the cabinet include:

Space-Saving, Sturdy Design – Floor-supported design protects and stores larger amounts of equipment in busy areas with limited floor space.

Robust Equipment Support – High load rating supports up to 1000 lb (453.6 kg) of equipment. Includes two pairs of square-punched equipment mounting rails for front and rear support and the award-winning Clik-Nut® Hardware Kit.

Airflow Options – Multiple fan options match any heat load requirements.

Various Cable Management Options – Rear panel is pre-punched with knockouts for conduits and features cable tie points. A wide variety of optional cable management accessories help keep cables organized.

CUBE-It is also available in a smaller, wall-mounted version. Both options are ideal for offices, schools and other busy areas with limited spaces where equipment protection is needed.

For more information and a detailed list of features and benefits, visit the product page.

About Chatsworth Products 
At Chatsworth Products (CPI), it is our mission to address today’s critical IT infrastructure needs with products and services that protect your ever-growing investment in information and communication technology. We act as your business partner and are uniquely prepared to respond to your specific requirements with global availability and rapid product customization that will give you a competitive advantage. At CPI, our passion works for you. With over two decades of engineering innovative IT physical layer solutions for the Fortune 500 and multinational corporations, CPI can respond to your business requirements with unequaled application expertise, customer service and technical support, as well as a global network of industry-leading distributors. Headquartered in the United States, CPI operates from multiple sites worldwide, including offices in Mexico, Canada, China, the United Arab Emirates and the United Kingdom. CPI’s manufacturing facilities are located in the United States, Asia and Europe.

CPI is listed with the General Services Administration (GSA) under Federal Supply Schedule IT 70. Products are also available through GSA Advantage and through Government Wide Acquisition Contracts (GWACs), including GSA Connections and NITAAC-ECS III (www.chatsworth.com/gov).

More Information
www.chatsworth.com
info@chatsworth.com
800-834-4969

Media Contact
Raissa Carey
Public Relations 
rcarey@chatsworth.com
512-591-9525

©2019 Chatsworth Products, Inc. All rights reserved. Chatsworth Products, Clik-Nut, CPI, Motive, CPI Passive Cooling, Secure Array, eConnect, Evolution, GlobalFrame, MegaFrame, OnTrac, QuadraRack, RMR, Saf-T-Grip, SeismicFrame, SlimFrame, TeraFrame and Velocity are federally registered trademarks of Chatsworth Products. EuroFrame, CUBE-iT and Simply Efficient are trademarks of Chatsworth Products. All other trademarks belong to their respective companies. 
3/23/2019 5:33:42 PM