Chatsworth Products Launches Newly Redesigned CUBE-iT™ Wall-Mount Floor-Supported Cabinet | Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X
 

Need to Protect Large Equipment and Save Space? Check out the Redesigned CUBE-iT™ Wall-Mount Floor-Supported Cabinet

(Latest News, Data Center, Airflow Management, Data Center, CPI Blog) Permanent link

 

CUBE-iT™ Wall-Mount Floor-Supported CabinetChatsworth Products' (CPI) newly redesigned CUBE-iT Wall-Mount Floor-Supported Cabinet is now available for purchase. It secures and protects large information and communications technology (ICT) and audiovisual equipment, while enabling valuable space savings.

The three-part, swing-out design delivers exceptional strength and rigidity, and includes two heights and depths to support a variety of larger server-converged equipment, heavy-duty UPSs, batteries and Power over Ethernet (PoE) deployments.

CUBE-iT Wall-Mount Floor-Supported Cabinet can be attached to the wall to swing open from the right or left, and provides easy access to the front or the rear of equipment. A single lock and key on the front door provides access to the cabinet. The rear section is only accessible via an internal latch inside the front door, further safeguarding equipment. The cabinet body is supported on the floor by an attached wheeled base.

The new Glacier White color option gives cabinets a highly reflective finish, helping to provide better visibility.

Features of the cabinet include:

  • Space-saving, sturdy design - Floor-supported design protects and stores larger amounts of equipment in busy areas with limited floor space.
  • Robust equipment support - High load rating supports up to 1000 lb (453.6 kg) of equipment. Includes two pairs of square-punched equipment mounting rails for front and rear support and the award-winning Clik-Nut® Hardware Kit.
  • Airflow options - Multiple fan options match any heat load requirements.
  • Various cable management options - Rear panel is pre-punched with knockouts for conduits and features cable tie points. A wide variety of optional cable management accessories help keep cables organized.

CUBE-iT is also available in a smaller, wall-mounted version. Both options are idea for offices, schools and other busy areas with limited spaces where equipment protection is needed. Want to know more? Click here.

Brittany Mangan, Digital Content Specialist

 


Posted by Brittany Mangan, Digital Content Specialist at 01/10/2019 01:22:03 PM


Leave a comment
Name (required)
Email (optional, not published)
Your URL (optional)
Comment


Note: Conversation is encouraged and expected. However, moderation of comments is necessary to prevent spam, personal attacks, profanity, or off-topic commentary. Comments related to specific product support or customer service issues will be addressed separately rather than posted here. Please email techsupport@chatsworth.com for assistance with these matters.


3/24/2019 6:13:19 PM