{"items":[{"primaryId":"12291-101","Primary ID":"12291-101","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"10\"D (250 mm) Shelf","Marketing Description - Global English":"10\"Deep Shelf; 2U x 17.25\"W (438.2 mm) x 10\"D (250 mm); Gray","Shipping Weight":2.9,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":1.32,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":205.1,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Shelf;10\" Shelf","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"2.2\" (56 mm) 2U","Width":"19\" (483 mm)","Depth":"10\" (254 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2.2,"Product Height Uom":"\"","Product Length/Depth":10,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":56,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":254,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF,EQUIPMENT,10 IN DEEP,GY","Search Terms":"12291-101,10\"D (250 mm) Shelf,ZetaFrame 10\"D (250 mm) Shelf,Server cabinet 10\"D (250 mm) Shelf,Rack-mounted 10\"D (250 mm) Shelf,Data center 10\"D (250 mm) Shelf,Cabinet 10\"D (250 mm) Shelf solution,Network rack 10\"D (250 mm) Shelf,Structured cabling solution for 10\"D (250 mm) Shelf,Best 10\"D (250 mm) Shelf for server racks,How to organize cables with 10\"D (250 mm) Shelf,Efficient routing for 10\"D (250 mm) Shelf,Front-to-back cable routing for 10\"D (250 mm) Shelf,High-density cable organization for 10\"D (250 mm) Shelf,Professional cable management for 10\"D (250 mm) Shelf","Search Relevancy":3},{"primaryId":"12291-501","Primary ID":"12291-501","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"10\"D (250 mm) Shelf","Marketing Description - Global English":"10\"Deep Shelf; 2U x 17.25\"W (438.2 mm) x 10\"D (250 mm); Clear","Shipping Weight":2.9,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":17,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":1.32,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":43,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":195.24,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Shelf;10\" Shelf","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"2.2\" (56 mm) 2U","Width":"19\" (483 mm)","Depth":"10\" (254 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2.2,"Product Height Uom":"\"","Product Length/Depth":10,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":56,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":254,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF,EQUIPMENT,10 IN D,CL","Search Terms":"12291-501,10\"D (250 mm) Shelf,ZetaFrame 10\"D (250 mm) Shelf,Server cabinet 10\"D (250 mm) Shelf,Rack-mounted 10\"D (250 mm) Shelf,Data center 10\"D (250 mm) Shelf,Cabinet 10\"D (250 mm) Shelf solution,Network rack 10\"D (250 mm) Shelf,Structured cabling solution for 10\"D (250 mm) Shelf,Best 10\"D (250 mm) Shelf for server racks,How to organize cables with 10\"D (250 mm) Shelf,Efficient routing for 10\"D (250 mm) Shelf,Front-to-back cable routing for 10\"D (250 mm) Shelf,High-density cable organization for 10\"D (250 mm) Shelf,Professional cable management for 10\"D (250 mm) Shelf","Search Relevancy":3},{"primaryId":"12291-701","Primary ID":"12291-701","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"10\"D (250 mm) Shelf","Marketing Description - Global English":"10\"Deep Shelf; 2U x 17.25\"W (438.2 mm) x 10\"D (250 mm); Black","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":195.25,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Shelf;10\" Shelf","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"2.2\" (56 mm) 2U","Width":"19\" (483 mm)","Depth":"10\" (254 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2.2,"Product Height Uom":"\"","Product Length/Depth":10,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":56,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":254,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF,EQUIPMENT,10 IN DEEP,BK","Search Terms":"12291-701,10\"D (250 mm) Shelf,ZetaFrame 10\"D (250 mm) Shelf,Server cabinet 10\"D (250 mm) Shelf,Rack-mounted 10\"D (250 mm) Shelf,Data center 10\"D (250 mm) Shelf,Cabinet 10\"D (250 mm) Shelf solution,Network rack 10\"D (250 mm) Shelf,Structured cabling solution for 10\"D (250 mm) Shelf,Best 10\"D (250 mm) Shelf for server racks,How to organize cables with 10\"D (250 mm) Shelf,Efficient routing for 10\"D (250 mm) Shelf,Front-to-back cable routing for 10\"D (250 mm) Shelf,High-density cable organization for 10\"D (250 mm) Shelf,Professional cable management for 10\"D (250 mm) Shelf","Search Relevancy":3},{"primaryId":"12291-E01","Primary ID":"12291-E01","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"10\"D (250 mm) Shelf","Marketing Description - Global English":"10\"Deep Shelf; 2U x 17.25\"W (438.2 mm) x 10\"D (250 mm); Glacier White","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":214.79,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Shelf;10\" Shelf","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"2.2\" (56 mm) 2U","Width":"19\" (483 mm)","Depth":"10\" (254 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2.2,"Product Height Uom":"\"","Product Length/Depth":10,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":56,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":254,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF,EQUIPMENT,10 IN DEEP,GW","Search Terms":"12291-E01,10\"D (250 mm) Shelf,ZetaFrame 10\"D (250 mm) Shelf,Server cabinet 10\"D (250 mm) Shelf,Rack-mounted 10\"D (250 mm) Shelf,Data center 10\"D (250 mm) Shelf,Cabinet 10\"D (250 mm) Shelf solution,Network rack 10\"D (250 mm) Shelf,Structured cabling solution for 10\"D (250 mm) Shelf,Best 10\"D (250 mm) Shelf for server racks,How to organize cables with 10\"D (250 mm) Shelf,Efficient routing for 10\"D (250 mm) Shelf,Front-to-back cable routing for 10\"D (250 mm) Shelf,High-density cable organization for 10\"D (250 mm) Shelf,Professional cable management for 10\"D (250 mm) Shelf","Search Relevancy":3}],"options":{"Color":["Black","Clear","Glacier White","Gray"]},"total":4}