{"items":[{"primaryId":"11453-130","Primary ID":"11453-130","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Mounting Brackets","Marketing Product Series":"110D Block Mounting Panels","Marketing Description - Global English":"23\" 110D Block Mounting Panels; Up to 3000 Pair; Gray","Shipping Weight":30,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":226,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":13.61,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1065.36,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"3000 Pair Manager","Keyword":"110D Block Mounting Panels","Promote on Website":"1","Attached to Series":"1","Width":"23\" (584 mm)","Pack Of":"EA","BABA Compliant":"1","Product Width ":23,"Product Width Uom":"\"","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BLOCK PANEL,23 IN ,3000PR,GY","Search Terms":"11453-130,110D Block Mounting Panels,ZetaFrame 110D Block Mounting Panels,Server cabinet 110D Block Mounting Panels,Rack-mounted 110D Block Mounting Panels,Data center 110D Block Mounting Panels,Cabinet 110D Block Mounting Panels solution,Network rack 110D Block Mounting Panels,Structured cabling solution for 110D Block Mounting Panels,Best 110D Block Mounting Panels for server racks,How to organize cables with 110D Block Mounting Panels,Efficient routing for 110D Block Mounting Panels,Front-to-back cable routing for 110D Block Mounting Panels,High-density cable organization for 110D Block Mounting Panels,Professional cable management for 110D Block Mounting Panels","Search Relevancy":3},{"primaryId":"11453-160","Primary ID":"11453-160","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Mounting Brackets","Marketing Product Series":"110D Block Mounting Panels","Marketing Description - Global English":"23\" 110D Block Mounting Panels; Up to 6000 Pair; Gray","Shipping Weight":39,"Shipping Weight Uom":"LB","Ship Height":15,"Ship Height Uom":"in","Ship Length/Depth":224,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":17.69,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":38,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":2130.66,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"6000 Pair Manager","Keyword":"110D Block Mounting Panels","Promote on Website":"1","Attached to Series":"1","Width":"23\" (584 mm)","Pack Of":"EA","BABA Compliant":"1","Product Width ":23,"Product Width Uom":"\"","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BLOCK PANEL,23 IN ,6000PR,GY","Search Terms":"11453-160,110D Block Mounting Panels,ZetaFrame 110D Block Mounting Panels,Server cabinet 110D Block Mounting Panels,Rack-mounted 110D Block Mounting Panels,Data center 110D Block Mounting Panels,Cabinet 110D Block Mounting Panels solution,Network rack 110D Block Mounting Panels,Structured cabling solution for 110D Block Mounting Panels,Best 110D Block Mounting Panels for server racks,How to organize cables with 110D Block Mounting Panels,Efficient routing for 110D Block Mounting Panels,Front-to-back cable routing for 110D Block Mounting Panels,High-density cable organization for 110D Block Mounting Panels,Professional cable management for 110D Block Mounting Panels","Search Relevancy":3},{"primaryId":"11453-530","Primary ID":"11453-530","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Mounting Brackets","Marketing Product Series":"110D Block Mounting Panels","Marketing Description - Global English":"23\" 110D Block Mounting Panels; Up to 3000 Pair; Clear","Shipping Weight":30,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":226,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":13.61,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1015.57,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"3000 Pair Manager","Keyword":"110D Block Mounting Panels","Promote on Website":"1","Attached to Series":"1","Width":"23\" (584 mm)","Pack Of":"EA","BABA Compliant":"1","Product Width ":23,"Product Width Uom":"\"","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BLOCK PANEL,23 IN ,3000PR,CL","Search Terms":"11453-530,110D Block Mounting Panels,ZetaFrame 110D Block Mounting Panels,Server cabinet 110D Block Mounting Panels,Rack-mounted 110D Block Mounting Panels,Data center 110D Block Mounting Panels,Cabinet 110D Block Mounting Panels solution,Network rack 110D Block Mounting Panels,Structured cabling solution for 110D Block Mounting Panels,Best 110D Block Mounting Panels for server racks,How to organize cables with 110D Block Mounting Panels,Efficient routing for 110D Block Mounting Panels,Front-to-back cable routing for 110D Block Mounting Panels,High-density cable organization for 110D Block Mounting Panels,Professional cable management for 110D Block Mounting Panels","Search Relevancy":3},{"primaryId":"11453-560","Primary ID":"11453-560","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Mounting Brackets","Marketing Product Series":"110D Block Mounting Panels","Marketing Description - Global English":"23\" 110D Block Mounting Panels; Up to 6000 Pair; Clear","Shipping Weight":39,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":224,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":17.69,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":2031.06,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"6000 Pair Manager","Keyword":"110D Block Mounting Panels","Promote on Website":"1","Attached to Series":"1","Width":"23\" (584 mm)","Pack Of":"EA","BABA Compliant":"1","Product Width ":23,"Product Width Uom":"\"","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BLOCK PANEL,23 IN ,6000PR,CL","Search Terms":"11453-560,110D Block Mounting Panels,ZetaFrame 110D Block Mounting Panels,Server cabinet 110D Block Mounting Panels,Rack-mounted 110D Block Mounting Panels,Data center 110D Block Mounting Panels,Cabinet 110D Block Mounting Panels solution,Network rack 110D Block Mounting Panels,Structured cabling solution for 110D Block Mounting Panels,Best 110D Block Mounting Panels for server racks,How to organize cables with 110D Block Mounting Panels,Efficient routing for 110D Block Mounting Panels,Front-to-back cable routing for 110D Block Mounting Panels,High-density cable organization for 110D Block Mounting Panels,Professional cable management for 110D Block Mounting Panels","Search Relevancy":3},{"primaryId":"11453-730","Primary ID":"11453-730","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Mounting Brackets","Marketing Product Series":"110D Block Mounting Panels","Marketing Description - Global English":"23\" 110D Block Mounting Panels; Up to 3000 Pair; Black","Shipping Weight":30,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":226,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":13.61,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1015.57,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"3000 Pair Manager","Keyword":"110D Block Mounting Panels","Promote on Website":"1","Attached to Series":"1","Width":"23\" (584 mm)","Pack Of":"EA","BABA Compliant":"1","Product Width ":23,"Product Width Uom":"\"","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BLOCK PANEL,23 IN ,3000PR,BK","Search Terms":"11453-730,110D Block Mounting Panels,ZetaFrame 110D Block Mounting Panels,Server cabinet 110D Block Mounting Panels,Rack-mounted 110D Block Mounting Panels,Data center 110D Block Mounting Panels,Cabinet 110D Block Mounting Panels solution,Network rack 110D Block Mounting Panels,Structured cabling solution for 110D Block Mounting Panels,Best 110D Block Mounting Panels for server racks,How to organize cables with 110D Block Mounting Panels,Efficient routing for 110D Block Mounting Panels,Front-to-back cable routing for 110D Block Mounting Panels,High-density cable organization for 110D Block Mounting Panels,Professional cable management for 110D Block Mounting Panels","Search Relevancy":3},{"primaryId":"11453-760","Primary ID":"11453-760","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Mounting Brackets","Marketing Product Series":"110D Block Mounting Panels","Marketing Description - Global English":"23\" 110D Block Mounting Panels; Up to 6000 Pair; Black","Shipping Weight":39,"Shipping Weight Uom":"LB","Ship Height":15,"Ship Height Uom":"in","Ship Length/Depth":224,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":17.69,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":38,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":2031.06,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"6000 Pair Manager","Keyword":"110D Block Mounting Panels","Promote on Website":"1","Attached to Series":"1","Width":"23\" (584 mm)","Pack Of":"EA","BABA Compliant":"1","Product Width ":23,"Product Width Uom":"\"","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BLOCK PANEL,23 IN ,6000PR,BK","Search Terms":"11453-760,110D Block Mounting Panels,ZetaFrame 110D Block Mounting Panels,Server cabinet 110D Block Mounting Panels,Rack-mounted 110D Block Mounting Panels,Data center 110D Block Mounting Panels,Cabinet 110D Block Mounting Panels solution,Network rack 110D Block Mounting Panels,Structured cabling solution for 110D Block Mounting Panels,Best 110D Block Mounting Panels for server racks,How to organize cables with 110D Block Mounting Panels,Efficient routing for 110D Block Mounting Panels,Front-to-back cable routing for 110D Block Mounting Panels,High-density cable organization for 110D Block Mounting Panels,Professional cable management for 110D Block Mounting Panels","Search Relevancy":3},{"primaryId":"11483-115","Primary ID":"11483-115","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Mounting Brackets","Marketing Product Series":"110D Block Mounting Panels","Marketing Description - Global English":"19\" 110D Block Mounting Panels; Up to 1500 Pair; Gray","Shipping Weight":30,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":127,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":13.61,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":789.4,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"1500 Pair Manager","Keyword":"110D Block Mounting Panels","Promote on Website":"1","Attached to Series":"1","Width":"19\" (483 mm)","Pack Of":"EA","BABA Compliant":"1","Product Width ":19,"Product Width Uom":"\"","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BLOCK PANEL,19 IN ,1500PR,GY","Search Terms":"11483-115,110D Block Mounting Panels,ZetaFrame 110D Block Mounting Panels,Server cabinet 110D Block Mounting Panels,Rack-mounted 110D Block Mounting Panels,Data center 110D Block Mounting Panels,Cabinet 110D Block Mounting Panels solution,Network rack 110D Block Mounting Panels,Structured cabling solution for 110D Block Mounting Panels,Best 110D Block Mounting Panels for server racks,How to organize cables with 110D Block Mounting Panels,Efficient routing for 110D Block Mounting Panels,Front-to-back cable routing for 110D Block Mounting Panels,High-density cable organization for 110D Block Mounting Panels,Professional cable management for 110D Block Mounting Panels","Search Relevancy":3},{"primaryId":"11483-130","Primary ID":"11483-130","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Mounting Brackets","Marketing Product Series":"110D Block Mounting Panels","Marketing Description - Global English":"19\" 110D Block Mounting Panels; Up to 3000 Pair; Gray","Shipping Weight":32,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":226,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":14.52,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1578.68,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"3000 Pair Manager","Keyword":"110D Block Mounting Panels","Promote on Website":"1","Attached to Series":"1","Width":"19\" (483 mm)","Pack Of":"EA","BABA Compliant":"1","Product Width ":19,"Product Width Uom":"\"","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BLOCK PANEL,19 IN ,3000PR,GY","Search Terms":"11483-130,110D Block Mounting Panels,ZetaFrame 110D Block Mounting Panels,Server cabinet 110D Block Mounting Panels,Rack-mounted 110D Block Mounting Panels,Data center 110D Block Mounting Panels,Cabinet 110D Block Mounting Panels solution,Network rack 110D Block Mounting Panels,Structured cabling solution for 110D Block Mounting Panels,Best 110D Block Mounting Panels for server racks,How to organize cables with 110D Block Mounting Panels,Efficient routing for 110D Block Mounting Panels,Front-to-back cable routing for 110D Block Mounting Panels,High-density cable organization for 110D Block Mounting Panels,Professional cable management for 110D Block Mounting Panels","Search Relevancy":3},{"primaryId":"11483-515","Primary ID":"11483-515","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Mounting Brackets","Marketing Product Series":"110D Block Mounting Panels","Marketing Description - Global English":"19\" 110D Block Mounting Panels; Up to 1500 Pair; Clear","Shipping Weight":32,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":127,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":14.52,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":752.55,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"1500 Pair Manager","Keyword":"110D Block Mounting Panels","Promote on Website":"1","Attached to Series":"1","Width":"19\" (483 mm)","Pack Of":"EA","BABA Compliant":"1","Product Width ":19,"Product Width Uom":"\"","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BLOCK PANEL,19 IN ,1500PR,CL","Search Terms":"11483-515,110D Block Mounting Panels,ZetaFrame 110D Block Mounting Panels,Server cabinet 110D Block Mounting Panels,Rack-mounted 110D Block Mounting Panels,Data center 110D Block Mounting Panels,Cabinet 110D Block Mounting Panels solution,Network rack 110D Block Mounting Panels,Structured cabling solution for 110D Block Mounting Panels,Best 110D Block Mounting Panels for server racks,How to organize cables with 110D Block Mounting Panels,Efficient routing for 110D Block Mounting Panels,Front-to-back cable routing for 110D Block Mounting Panels,High-density cable organization for 110D Block Mounting Panels,Professional cable management for 110D Block Mounting Panels","Search Relevancy":3},{"primaryId":"11483-530","Primary ID":"11483-530","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Mounting Brackets","Marketing Product Series":"110D Block Mounting Panels","Marketing Description - Global English":"19\" 110D Block Mounting Panels; Up to 3000 Pair; Clear","Shipping Weight":32,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":226,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":14.52,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1505.07,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"3000 Pair Manager","Keyword":"110D Block Mounting Panels","Promote on Website":"1","Attached to Series":"1","Width":"19\" (483 mm)","Pack Of":"EA","BABA Compliant":"1","Product Width ":19,"Product Width Uom":"\"","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BLOCK PANEL,19 IN ,3000PR,CL","Search Terms":"11483-530,110D Block Mounting Panels,ZetaFrame 110D Block Mounting Panels,Server cabinet 110D Block Mounting Panels,Rack-mounted 110D Block Mounting Panels,Data center 110D Block Mounting Panels,Cabinet 110D Block Mounting Panels solution,Network rack 110D Block Mounting Panels,Structured cabling solution for 110D Block Mounting Panels,Best 110D Block Mounting Panels for server racks,How to organize cables with 110D Block Mounting Panels,Efficient routing for 110D Block Mounting Panels,Front-to-back cable routing for 110D Block Mounting Panels,High-density cable organization for 110D Block Mounting Panels,Professional cable management for 110D Block Mounting Panels","Search Relevancy":3},{"primaryId":"11483-715","Primary ID":"11483-715","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Mounting Brackets","Marketing Product Series":"110D Block Mounting Panels","Marketing Description - Global English":"19\" 110D Block Mounting Panels; Up to 1500 Pair; Black","Shipping Weight":30,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":127,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":13.61,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":752.55,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"1500 Pair Manager","Keyword":"110D Block Mounting Panels","Promote on Website":"1","Attached to Series":"1","Width":"19\" (483 mm)","Pack Of":"EA","BABA Compliant":"1","Product Width ":19,"Product Width Uom":"\"","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BLOCK PANEL,19 IN ,1500PR,BK","Search Terms":"11483-715,110D Block Mounting Panels,ZetaFrame 110D Block Mounting Panels,Server cabinet 110D Block Mounting Panels,Rack-mounted 110D Block Mounting Panels,Data center 110D Block Mounting Panels,Cabinet 110D Block Mounting Panels solution,Network rack 110D Block Mounting Panels,Structured cabling solution for 110D Block Mounting Panels,Best 110D Block Mounting Panels for server racks,How to organize cables with 110D Block Mounting Panels,Efficient routing for 110D Block Mounting Panels,Front-to-back cable routing for 110D Block Mounting Panels,High-density cable organization for 110D Block Mounting Panels,Professional cable management for 110D Block Mounting Panels","Search Relevancy":3},{"primaryId":"11483-730","Primary ID":"11483-730","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Mounting Brackets","Marketing Product Series":"110D Block Mounting Panels","Marketing Description - Global English":"19\" 110D Block Mounting Panels; Up to 3000 Pair; Black","Shipping Weight":32,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":226,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":14.52,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1505.07,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"3000 Pair Manager","Keyword":"110D Block Mounting Panels","Promote on Website":"1","Attached to Series":"1","Width":"19\" (483 mm)","Pack Of":"EA","BABA Compliant":"1","Product Width ":19,"Product Width Uom":"\"","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BLOCK PANEL,19 IN ,3000PR,BK","Search Terms":"11483-730,110D Block Mounting Panels,ZetaFrame 110D Block Mounting Panels,Server cabinet 110D Block Mounting Panels,Rack-mounted 110D Block Mounting Panels,Data center 110D Block Mounting Panels,Cabinet 110D Block Mounting Panels solution,Network rack 110D Block Mounting Panels,Structured cabling solution for 110D Block Mounting Panels,Best 110D Block Mounting Panels for server racks,How to organize cables with 110D Block Mounting Panels,Efficient routing for 110D Block Mounting Panels,Front-to-back cable routing for 110D Block Mounting Panels,High-density cable organization for 110D Block Mounting Panels,Professional cable management for 110D Block Mounting Panels","Search Relevancy":3}],"options":{"Width":["19\" (483 mm)","23\" (584 mm)"],"Type":["1500 Pair Manager","3000 Pair Manager","6000 Pair Manager"],"Color":["Black","Clear","Gray"]},"total":12}