{"items":[{"primaryId":"11293-119","Primary ID":"11293-119","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"16\"D (410 mm) Low-Profile Shelf","Marketing Description - Global English":"16\"D (410 mm) Low Profile Shelf; for 19\" Rack; Gray","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":3,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":184.28,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Low-Profile Shelf;Shelf;Tray","Promote on Website":"1","Attached to Series":"1","Height RMU":"3U","Height":"3.47\" (88.138 mm) 3U","Width":"19\" (482.6 mm)","Depth":"16\" (410 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.47,"Product Height Uom":"\"","Product Length/Depth":16,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":88.138,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":410,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":482.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF,LOW PROFILE,16 IN DX19 IN W,GY","Search Terms":"11293-119,16\"D (410 mm) Low-Profile Shelf,ZetaFrame 16\"D (410 mm) Low-Profile Shelf,Server cabinet 16\"D (410 mm) Low-Profile Shelf,Rack-mounted 16\"D (410 mm) Low-Profile Shelf,Data center 16\"D (410 mm) Low-Profile Shelf,Cabinet 16\"D (410 mm) Low-Profile Shelf solution,Network rack 16\"D (410 mm) Low-Profile Shelf,Structured cabling solution for 16\"D (410 mm) Low-Profile Shelf,Best 16\"D (410 mm) Low-Profile Shelf for server racks,How to organize cables with 16\"D (410 mm) Low-Profile Shelf,Efficient routing for 16\"D (410 mm) Low-Profile Shelf,Front-to-back cable routing for 16\"D (410 mm) Low-Profile Shelf,High-density cable organization for 16\"D (410 mm) Low-Profile Shelf,Professional cable management for 16\"D (410 mm) Low-Profile Shelf","Search Relevancy":3},{"primaryId":"11293-123","Primary ID":"11293-123","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"16\"D (410 mm) Low-Profile Shelf","Marketing Description - Global English":"16\"D (410 mm) Low Profile Shelf; for 23\" Rack Gray","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":209.19,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Low-Profile Shelf;Shelf;Tray","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.47\" (88.138 mm) 2U","Width":"23\" (584.2 mm)","Depth":"16\" (410 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.47,"Product Height Uom":"\"","Product Length/Depth":16,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":88.138,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":410,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584.2,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF,LOW PROFILE,16 IN DX23 IN W,GY","Search Terms":"11293-123,16\"D (410 mm) Low-Profile Shelf,ZetaFrame 16\"D (410 mm) Low-Profile Shelf,Server cabinet 16\"D (410 mm) Low-Profile Shelf,Rack-mounted 16\"D (410 mm) Low-Profile Shelf,Data center 16\"D (410 mm) Low-Profile Shelf,Cabinet 16\"D (410 mm) Low-Profile Shelf solution,Network rack 16\"D (410 mm) Low-Profile Shelf,Structured cabling solution for 16\"D (410 mm) Low-Profile Shelf,Best 16\"D (410 mm) Low-Profile Shelf for server racks,How to organize cables with 16\"D (410 mm) Low-Profile Shelf,Efficient routing for 16\"D (410 mm) Low-Profile Shelf,Front-to-back cable routing for 16\"D (410 mm) Low-Profile Shelf,High-density cable organization for 16\"D (410 mm) Low-Profile Shelf,Professional cable management for 16\"D (410 mm) Low-Profile Shelf","Search Relevancy":3},{"primaryId":"11293-519","Primary ID":"11293-519","Color":["Clear"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"16\"D (410 mm) Low-Profile Shelf","Marketing Description - Global English":"16\"D (410 mm) Low Profile Shelf; for 19\" Rack; Clear","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":175.49,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Low-Profile Shelf;Shelf;Tray","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.47\" (88.138 mm) 2U","Width":"19\" (482.6 mm)","Depth":"16\" (406.4 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.47,"Product Height Uom":"\"","Product Length/Depth":16,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":88.138,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":406.4,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":482.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF,LOW PROFILE,16 IN DX19 IN W,CL","Search Terms":"11293-519,16\"D (410 mm) Low-Profile Shelf,ZetaFrame 16\"D (410 mm) Low-Profile Shelf,Server cabinet 16\"D (410 mm) Low-Profile Shelf,Rack-mounted 16\"D (410 mm) Low-Profile Shelf,Data center 16\"D (410 mm) Low-Profile Shelf,Cabinet 16\"D (410 mm) Low-Profile Shelf solution,Network rack 16\"D (410 mm) Low-Profile Shelf,Structured cabling solution for 16\"D (410 mm) Low-Profile Shelf,Best 16\"D (410 mm) Low-Profile Shelf for server racks,How to organize cables with 16\"D (410 mm) Low-Profile Shelf,Efficient routing for 16\"D (410 mm) Low-Profile Shelf,Front-to-back cable routing for 16\"D (410 mm) Low-Profile Shelf,High-density cable organization for 16\"D (410 mm) Low-Profile Shelf,Professional cable management for 16\"D (410 mm) Low-Profile Shelf","Search Relevancy":3},{"primaryId":"11293-523","Primary ID":"11293-523","Color":["Clear"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"16\"D (410 mm) Low-Profile Shelf","Marketing Description - Global English":"16\"D (410 mm) Low Profile Shelf; for 23\" Rack Clear","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":199.21,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Low-Profile Shelf;Shelf;Tray","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.47\" (88.138 mm) 2U","Width":"23\" (584.2 mm)","Depth":"16\" (406.4 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.47,"Product Height Uom":"\"","Product Length/Depth":16,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":88.138,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":406.4,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584.2,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF,LOW PROFILE,16 IN DX23 IN W,CL","Search Terms":"11293-523,16\"D (410 mm) Low-Profile Shelf,ZetaFrame 16\"D (410 mm) Low-Profile Shelf,Server cabinet 16\"D (410 mm) Low-Profile Shelf,Rack-mounted 16\"D (410 mm) Low-Profile Shelf,Data center 16\"D (410 mm) Low-Profile Shelf,Cabinet 16\"D (410 mm) Low-Profile Shelf solution,Network rack 16\"D (410 mm) Low-Profile Shelf,Structured cabling solution for 16\"D (410 mm) Low-Profile Shelf,Best 16\"D (410 mm) Low-Profile Shelf for server racks,How to organize cables with 16\"D (410 mm) Low-Profile Shelf,Efficient routing for 16\"D (410 mm) Low-Profile Shelf,Front-to-back cable routing for 16\"D (410 mm) Low-Profile Shelf,High-density cable organization for 16\"D (410 mm) Low-Profile Shelf,Professional cable management for 16\"D (410 mm) Low-Profile Shelf","Search Relevancy":3},{"primaryId":"11293-719","Primary ID":"11293-719","Color":["Black"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"16\"D (410 mm) Low-Profile Shelf","Marketing Description - Global English":"16\"D (410 mm) Low Profile Shelf; for 19\" Rack; Black","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":175.49,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Low-Profile Shelf;Shelf;Tray","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.47\" (88.138 mm) 2U","Width":"19\" (482.6 mm)","Depth":"16\" (406.4 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.47,"Product Height Uom":"\"","Product Length/Depth":16,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":88.138,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":406.4,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":482.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF,LOW PROFILE,16 IN DX19 IN W,BK","Search Terms":"11293-719,16\"D (410 mm) Low-Profile Shelf,ZetaFrame 16\"D (410 mm) Low-Profile Shelf,Server cabinet 16\"D (410 mm) Low-Profile Shelf,Rack-mounted 16\"D (410 mm) Low-Profile Shelf,Data center 16\"D (410 mm) Low-Profile Shelf,Cabinet 16\"D (410 mm) Low-Profile Shelf solution,Network rack 16\"D (410 mm) Low-Profile Shelf,Structured cabling solution for 16\"D (410 mm) Low-Profile Shelf,Best 16\"D (410 mm) Low-Profile Shelf for server racks,How to organize cables with 16\"D (410 mm) Low-Profile Shelf,Efficient routing for 16\"D (410 mm) Low-Profile Shelf,Front-to-back cable routing for 16\"D (410 mm) Low-Profile Shelf,High-density cable organization for 16\"D (410 mm) Low-Profile Shelf,Professional cable management for 16\"D (410 mm) Low-Profile Shelf","Search Relevancy":3},{"primaryId":"11293-723","Primary ID":"11293-723","Color":["Black"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"16\"D (410 mm) Low-Profile Shelf","Marketing Description - Global English":"16\"D (410 mm) Low Profile Shelf; for 23\" Rack Black","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":199.21,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Low-Profile Shelf;Shelf;Tray","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.47\" (88.138 mm) 2U","Width":"23\" (584.2 mm)","Depth":"16\" (406.4 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.47,"Product Height Uom":"\"","Product Length/Depth":16,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":88.138,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":406.4,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584.2,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF,LOW PROFILE,16 IN DX23 IN W,BK","Search Terms":"11293-723,16\"D (410 mm) Low-Profile Shelf,ZetaFrame 16\"D (410 mm) Low-Profile Shelf,Server cabinet 16\"D (410 mm) Low-Profile Shelf,Rack-mounted 16\"D (410 mm) Low-Profile Shelf,Data center 16\"D (410 mm) Low-Profile Shelf,Cabinet 16\"D (410 mm) Low-Profile Shelf solution,Network rack 16\"D (410 mm) Low-Profile Shelf,Structured cabling solution for 16\"D (410 mm) Low-Profile Shelf,Best 16\"D (410 mm) Low-Profile Shelf for server racks,How to organize cables with 16\"D (410 mm) Low-Profile Shelf,Efficient routing for 16\"D (410 mm) Low-Profile Shelf,Front-to-back cable routing for 16\"D (410 mm) Low-Profile Shelf,High-density cable organization for 16\"D (410 mm) Low-Profile Shelf,Professional cable management for 16\"D (410 mm) Low-Profile Shelf","Search Relevancy":3},{"primaryId":"11293-E19","Primary ID":"11293-E19","Color":["Glacier White"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"16\"D (410 mm) Low-Profile Shelf","Marketing Description - Global English":"16\"D (410 mm) Low Profile Shelf; for 19\" Rack; Glacier White","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":193.02,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Low-Profile Shelf;Shelf;Tray","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.47\" (88.138 mm) 2U","Width":"19\" (482.6 mm)","Depth":"16\" (406.4 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.47,"Product Height Uom":"\"","Product Length/Depth":16,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":88.138,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":406.4,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":482.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF,LOW PROFILE,16 IN DX19 IN W,GW","Search Terms":"11293-E19,16\"D (410 mm) Low-Profile Shelf,ZetaFrame 16\"D (410 mm) Low-Profile Shelf,Server cabinet 16\"D (410 mm) Low-Profile Shelf,Rack-mounted 16\"D (410 mm) Low-Profile Shelf,Data center 16\"D (410 mm) Low-Profile Shelf,Cabinet 16\"D (410 mm) Low-Profile Shelf solution,Network rack 16\"D (410 mm) Low-Profile Shelf,Structured cabling solution for 16\"D (410 mm) Low-Profile Shelf,Best 16\"D (410 mm) Low-Profile Shelf for server racks,How to organize cables with 16\"D (410 mm) Low-Profile Shelf,Efficient routing for 16\"D (410 mm) Low-Profile Shelf,Front-to-back cable routing for 16\"D (410 mm) Low-Profile Shelf,High-density cable organization for 16\"D (410 mm) Low-Profile Shelf,Professional cable management for 16\"D (410 mm) Low-Profile Shelf","Search Relevancy":3},{"primaryId":"11293-E23","Primary ID":"11293-E23","Color":["Glacier White"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"16\"D (410 mm) Low-Profile Shelf","Marketing Description - Global English":"16\"D (410 mm) Low Profile Shelf; for 23\" Rack Glacier White","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":219.13,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Low-Profile Shelf;Shelf;Tray","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.47\" (88.138 mm) 2U","Width":"23\" (584.2 mm)","Depth":"16\" (406.4 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.47,"Product Height Uom":"\"","Product Length/Depth":16,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":88.138,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":406.4,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584.2,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF,LOW PROFILE,16 IN DX23 IN W,GW","Search Terms":"11293-E23,16\"D (410 mm) Low-Profile Shelf,ZetaFrame 16\"D (410 mm) Low-Profile Shelf,Server cabinet 16\"D (410 mm) Low-Profile Shelf,Rack-mounted 16\"D (410 mm) Low-Profile Shelf,Data center 16\"D (410 mm) Low-Profile Shelf,Cabinet 16\"D (410 mm) Low-Profile Shelf solution,Network rack 16\"D (410 mm) Low-Profile Shelf,Structured cabling solution for 16\"D (410 mm) Low-Profile Shelf,Best 16\"D (410 mm) Low-Profile Shelf for server racks,How to organize cables with 16\"D (410 mm) Low-Profile Shelf,Efficient routing for 16\"D (410 mm) Low-Profile Shelf,Front-to-back cable routing for 16\"D (410 mm) Low-Profile Shelf,High-density cable organization for 16\"D (410 mm) Low-Profile Shelf,Professional cable management for 16\"D (410 mm) Low-Profile Shelf","Search Relevancy":3}],"options":{"Width":["19\" (482.6 mm)","23\" (584.2 mm)"],"Color":["Black","Clear","Glacier White","Gray"],"Depth":["16\" (406.4 mm)","16\" (410 mm)"]},"total":8}