{"items":[{"primaryId":"12193-101","Primary ID":"12193-101","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Keyboards & Trays","Marketing Product Series":"19\" Full Size Sliding Keyboard & Mouse Tray","Marketing Description - Global English":"19\" Full Size Sliding Keyboard and Mouse Tray; Gray","Shipping Weight":10,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":17,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":4.54,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":43,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":810.5,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Keyboard & Mouse Tray;Shelf","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.3\" (84 mm) 2U","Width":"19\" (483 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.3,"Product Height Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":84,"Product Height Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KYBD&MSE TRAY,FULL,19 IN ,GY","Search Terms":"12193-101,19\" Full Size Sliding Keyboard & Mouse Tray,ZetaFrame 19\" Full Size Sliding Keyboard & Mouse Tray,Server cabinet 19\" Full Size Sliding Keyboard & Mouse Tray,Rack-mounted 19\" Full Size Sliding Keyboard & Mouse Tray,Data center 19\" Full Size Sliding Keyboard & Mouse Tray,Cabinet 19\" Full Size Sliding Keyboard & Mouse Tray solution,Network rack 19\" Full Size Sliding Keyboard & Mouse Tray,Structured cabling solution for 19\" Full Size Sliding Keyboard & Mouse Tray,Best 19\" Full Size Sliding Keyboard & Mouse Tray for server racks,How to organize cables with 19\" Full Size Sliding Keyboard & Mouse Tray,Efficient routing for 19\" Full Size Sliding Keyboard & Mouse Tray,Front-to-back cable routing for 19\" Full Size Sliding Keyboard & Mouse Tray,High-density cable organization for 19\" Full Size Sliding Keyboard & Mouse Tray,Professional cable management for 19\" Full Size Sliding Keyboard & Mouse Tray","Search Relevancy":3},{"primaryId":"12193-501","Primary ID":"12193-501","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Keyboards & Trays","Marketing Product Series":"19\" Full Size Sliding Keyboard & Mouse Tray","Marketing Description - Global English":"19\" Full Size Sliding Keyboard and Mouse Tray; Clear","Shipping Weight":10,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":17,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":4.54,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":43,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":771.84,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Keyboard & Mouse Tray;Shelf","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.3\" (84 mm) 2U","Width":"19\" (483 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.3,"Product Height Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":84,"Product Height Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KYBD&MSE TRAY,FULL,19 IN ,CL","Search Terms":"12193-501,19\" Full Size Sliding Keyboard & Mouse Tray,ZetaFrame 19\" Full Size Sliding Keyboard & Mouse Tray,Server cabinet 19\" Full Size Sliding Keyboard & Mouse Tray,Rack-mounted 19\" Full Size Sliding Keyboard & Mouse Tray,Data center 19\" Full Size Sliding Keyboard & Mouse Tray,Cabinet 19\" Full Size Sliding Keyboard & Mouse Tray solution,Network rack 19\" Full Size Sliding Keyboard & Mouse Tray,Structured cabling solution for 19\" Full Size Sliding Keyboard & Mouse Tray,Best 19\" Full Size Sliding Keyboard & Mouse Tray for server racks,How to organize cables with 19\" Full Size Sliding Keyboard & Mouse Tray,Efficient routing for 19\" Full Size Sliding Keyboard & Mouse Tray,Front-to-back cable routing for 19\" Full Size Sliding Keyboard & Mouse Tray,High-density cable organization for 19\" Full Size Sliding Keyboard & Mouse Tray,Professional cable management for 19\" Full Size Sliding Keyboard & Mouse Tray","Search Relevancy":3},{"primaryId":"12193-701","Primary ID":"12193-701","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Keyboards & Trays","Marketing Product Series":"19\" Full Size Sliding Keyboard & Mouse Tray","Marketing Description - Global English":"19\" Full Size Sliding Keyboard and Mouse Tray; Black","Shipping Weight":9,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":17,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":4.08,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":43,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":771.85,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Keyboard & Mouse Tray;Shelf","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.3\" (84 mm) 2U","Width":"19\" (483 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.3,"Product Height Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":84,"Product Height Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF,KEYBRD TRAY W/MOUSE PAD,19 IN,BK","Search Terms":"12193-701,19\" Full Size Sliding Keyboard & Mouse Tray,ZetaFrame 19\" Full Size Sliding Keyboard & Mouse Tray,Server cabinet 19\" Full Size Sliding Keyboard & Mouse Tray,Rack-mounted 19\" Full Size Sliding Keyboard & Mouse Tray,Data center 19\" Full Size Sliding Keyboard & Mouse Tray,Cabinet 19\" Full Size Sliding Keyboard & Mouse Tray solution,Network rack 19\" Full Size Sliding Keyboard & Mouse Tray,Structured cabling solution for 19\" Full Size Sliding Keyboard & Mouse Tray,Best 19\" Full Size Sliding Keyboard & Mouse Tray for server racks,How to organize cables with 19\" Full Size Sliding Keyboard & Mouse Tray,Efficient routing for 19\" Full Size Sliding Keyboard & Mouse Tray,Front-to-back cable routing for 19\" Full Size Sliding Keyboard & Mouse Tray,High-density cable organization for 19\" Full Size Sliding Keyboard & Mouse Tray,Professional cable management for 19\" Full Size Sliding Keyboard & Mouse Tray","Search Relevancy":3,"SKU Level SEO Page Title":"12193-701 Sliding Keyboard & Mouse Tray | Chatsworth","SKU Level SEO Meta Description":"Discover the 12193-701 full size sliding keyboard and mouse tray. This durable aluminum tray extends 9\" for easy access and fits standard keyboards, ideal for server rack setups. Learn more.","SKU Level Web H4 Heading":"Key Features and Benefits of the Sliding Mouse Tray","SKU Level Web Paragraph Text":"<p>The 12193-701 sliding keyboard and mouse tray provides a reliable solution for organizing peripherals in data center and server environments. Its full-size design accommodates both a keyboard and mouse, with a smooth sliding mechanism for effortless access. Constructed from lightweight aluminum, it ensures durability without adding excessive weight to your rack setup. The tray extends approximately 9 inches (230 mm), allowing full use of the keyboard and mouse during operation. When retracted, it saves valuable space, making it ideal for high-density rack configurations. This sliding feature enhances workflow efficiency in telecom rooms and enterprise networks. The mouse pad tray measures 10 inches by 8 inches (250 mm x 200 mm), offering ample room for precise control. It retracts out of the way when not in use, reducing clutter and improving safety. This design supports keyboards up to 19.25 inches wide and 9 inches deep (489 mm x 230 mm), compatible with standard models. Aluminum construction provides corrosion resistance and long-term reliability in various conditions. Although mounting hardware is not included, installation is straightforward for integration with existing systems. This tray is part of CPI's comprehensive cable management and rack accessories lineup. For organizations seeking to enhance infrastructure, this sliding mouse tray promotes productivity by keeping equipment accessible. It is suitable for data centers, industrial settings, and edge computing applications. Explore CPI's range of solutions for more innovative rack management options.</p>"},{"primaryId":"12193-E01","Primary ID":"12193-E01","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Keyboards & Trays","Marketing Product Series":"19\" Full Size Sliding Keyboard & Mouse Tray","Marketing Description - Global English":"19\" Full Size Sliding Keyboard and Mouse Tray; Glacier White","Shipping Weight":9,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":17,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":4.08,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":43,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":849.11,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Keyboard & Mouse Tray;Shelf","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.3\" (84 mm) 2U","Width":"19\" (483 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.3,"Product Height Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":84,"Product Height Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF,KEYBRD TRAY W/MOUSE PAD,19 IN,GW","Search Terms":"12193-E01,19\" Full Size Sliding Keyboard & Mouse Tray,ZetaFrame 19\" Full Size Sliding Keyboard & Mouse Tray,Server cabinet 19\" Full Size Sliding Keyboard & Mouse Tray,Rack-mounted 19\" Full Size Sliding Keyboard & Mouse Tray,Data center 19\" Full Size Sliding Keyboard & Mouse Tray,Cabinet 19\" Full Size Sliding Keyboard & Mouse Tray solution,Network rack 19\" Full Size Sliding Keyboard & Mouse Tray,Structured cabling solution for 19\" Full Size Sliding Keyboard & Mouse Tray,Best 19\" Full Size Sliding Keyboard & Mouse Tray for server racks,How to organize cables with 19\" Full Size Sliding Keyboard & Mouse Tray,Efficient routing for 19\" Full Size Sliding Keyboard & Mouse Tray,Front-to-back cable routing for 19\" Full Size Sliding Keyboard & Mouse Tray,High-density cable organization for 19\" Full Size Sliding Keyboard & Mouse Tray,Professional cable management for 19\" Full Size Sliding Keyboard & Mouse Tray","Search Relevancy":3}],"options":{"Color":["Black","Clear","Glacier White","Gray"]},"total":4}