{"items":[{"primaryId":"11546-101","Primary ID":"11546-101","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Keyboards & Trays","Marketing Product Series":"19\" Full Size Sliding Keyboard Tray","Marketing Description - Global English":"19\" Full Size Sliding Keyboard Tray; Gray","Shipping Weight":8,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":3.63,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":526.84,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Sliding Keyboard Tray;Keyboard Tray;Keyboard Shelf","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.3\" (83.82 mm) 2U","Pack Of":"EA","BABA Compliant":"1","Product Height":3.3,"Product Height Uom":"\"","Product Length/Depth":4.7,"Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":83.82,"Product Height Uom (Metric)":"mm","Product Width (Metric)":482.6,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF,KEYBRD,19 IN,GY","Search Terms":"11546-101,19\" Full Size Sliding Keyboard Tray,ZetaFrame 19\" Full Size Sliding Keyboard Tray,Server cabinet 19\" Full Size Sliding Keyboard Tray,Rack-mounted 19\" Full Size Sliding Keyboard Tray,Data center 19\" Full Size Sliding Keyboard Tray,Cabinet 19\" Full Size Sliding Keyboard Tray solution,Network rack 19\" Full Size Sliding Keyboard Tray,Structured cabling solution for 19\" Full Size Sliding Keyboard Tray,Best 19\" Full Size Sliding Keyboard Tray for server racks,How to organize cables with 19\" Full Size Sliding Keyboard Tray,Efficient routing for 19\" Full Size Sliding Keyboard Tray,Front-to-back cable routing for 19\" Full Size Sliding Keyboard Tray,High-density cable organization for 19\" Full Size Sliding Keyboard Tray,Professional cable management for 19\" Full Size Sliding Keyboard Tray","Search Relevancy":3},{"primaryId":"11546-501","Primary ID":"11546-501","Color":["Clear"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Keyboards & Trays","Marketing Product Series":"19\" Full Size Sliding Keyboard Tray","Marketing Description - Global English":"19\" Full Size Sliding Keyboard Tray; Clear","Shipping Weight":8,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":3.63,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":501.78,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Sliding Keyboard Tray;Keyboard Tray;Keyboard Shelf","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.3\" (83.82 mm) 2U","Pack Of":"EA","BABA Compliant":"1","Product Height":3.3,"Product Height Uom":"\"","Product Length/Depth":4.7,"Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":83.82,"Product Height Uom (Metric)":"mm","Product Width (Metric)":482.6,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF,KEYBRD,19 IN,CL","Search Terms":"11546-501,19\" Full Size Sliding Keyboard Tray,ZetaFrame 19\" Full Size Sliding Keyboard Tray,Server cabinet 19\" Full Size Sliding Keyboard Tray,Rack-mounted 19\" Full Size Sliding Keyboard Tray,Data center 19\" Full Size Sliding Keyboard Tray,Cabinet 19\" Full Size Sliding Keyboard Tray solution,Network rack 19\" Full Size Sliding Keyboard Tray,Structured cabling solution for 19\" Full Size Sliding Keyboard Tray,Best 19\" Full Size Sliding Keyboard Tray for server racks,How to organize cables with 19\" Full Size Sliding Keyboard Tray,Efficient routing for 19\" Full Size Sliding Keyboard Tray,Front-to-back cable routing for 19\" Full Size Sliding Keyboard Tray,High-density cable organization for 19\" Full Size Sliding Keyboard Tray,Professional cable management for 19\" Full Size Sliding Keyboard Tray","Search Relevancy":3},{"primaryId":"11546-701","Primary ID":"11546-701","Color":["Black"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Keyboards & Trays","Marketing Product Series":"19\" Full Size Sliding Keyboard Tray","Marketing Description - Global English":"19\" Full Size Sliding Keyboard Tray; Black","Shipping Weight":8,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":3.63,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":501.77,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Sliding Keyboard Tray;Keyboard Tray;Keyboard Shelf","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.3\" (83.82 mm) 2U","Pack Of":"EA","BABA Compliant":"1","Product Height":3.3,"Product Height Uom":"\"","Product Length/Depth":4.7,"Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":83.82,"Product Height Uom (Metric)":"mm","Product Width (Metric)":482.6,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF,KEYBRD,19 IN,BK","Search Terms":"11546-701,19\" Full Size Sliding Keyboard Tray,ZetaFrame 19\" Full Size Sliding Keyboard Tray,Server cabinet 19\" Full Size Sliding Keyboard Tray,Rack-mounted 19\" Full Size Sliding Keyboard Tray,Data center 19\" Full Size Sliding Keyboard Tray,Cabinet 19\" Full Size Sliding Keyboard Tray solution,Network rack 19\" Full Size Sliding Keyboard Tray,Structured cabling solution for 19\" Full Size Sliding Keyboard Tray,Best 19\" Full Size Sliding Keyboard Tray for server racks,How to organize cables with 19\" Full Size Sliding Keyboard Tray,Efficient routing for 19\" Full Size Sliding Keyboard Tray,Front-to-back cable routing for 19\" Full Size Sliding Keyboard Tray,High-density cable organization for 19\" Full Size Sliding Keyboard Tray,Professional cable management for 19\" Full Size Sliding Keyboard Tray","Search Relevancy":3},{"primaryId":"11546-E01","Primary ID":"11546-E01","Color":["Glacier White"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Keyboards & Trays","Marketing Product Series":"19\" Full Size Sliding Keyboard Tray","Marketing Description - Global English":"19\" Full Size Sliding Keyboard Tray; Glacier White","Shipping Weight":8,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":3.63,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":551.98,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Sliding Keyboard Tray;Keyboard Tray;Keyboard Shelf","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.3\" (83.82 mm) 2U","Pack Of":"EA","BABA Compliant":"1","Product Height":3.3,"Product Height Uom":"\"","Product Length/Depth":4.7,"Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":83.82,"Product Height Uom (Metric)":"mm","Product Width (Metric)":482.6,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF,KEYBRD,19 IN,GW","Search Terms":"11546-E01,19\" Full Size Sliding Keyboard Tray,ZetaFrame 19\" Full Size Sliding Keyboard Tray,Server cabinet 19\" Full Size Sliding Keyboard Tray,Rack-mounted 19\" Full Size Sliding Keyboard Tray,Data center 19\" Full Size Sliding Keyboard Tray,Cabinet 19\" Full Size Sliding Keyboard Tray solution,Network rack 19\" Full Size Sliding Keyboard Tray,Structured cabling solution for 19\" Full Size Sliding Keyboard Tray,Best 19\" Full Size Sliding Keyboard Tray for server racks,How to organize cables with 19\" Full Size Sliding Keyboard Tray,Efficient routing for 19\" Full Size Sliding Keyboard Tray,Front-to-back cable routing for 19\" Full Size Sliding Keyboard Tray,High-density cable organization for 19\" Full Size Sliding Keyboard Tray,Professional cable management for 19\" Full Size Sliding Keyboard Tray","Search Relevancy":3}],"options":{"Color":["Black","Clear","Glacier White","Gray"]},"total":4}