{"items":[{"primaryId":"11294-119","Primary ID":"11294-119","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"19\"D (480 mm) Low-Profile Shelf","Marketing Description - Global English":"19\"D (480 mm) Low Profile Shelf; for 19\" Rack; Gray","Shipping Weight":5.8,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.63,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":199.97,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Low-Profile Shelf;Shelf;Tray","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.47\" (88.138 mm) 2U","Width":"19\" (482.6 mm)","Depth":"19\" (482.6 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.47,"Product Height Uom":"\"","Product Length/Depth":19,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":88.138,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":482.6,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":482.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF-LOW PROFILE,19 IN DEEP,19 IN,GY","Search Terms":"11294-119,19\"D (480 mm) Low-Profile Shelf,ZetaFrame 19\"D (480 mm) Low-Profile Shelf,Server cabinet 19\"D (480 mm) Low-Profile Shelf,Rack-mounted 19\"D (480 mm) Low-Profile Shelf,Data center 19\"D (480 mm) Low-Profile Shelf,Cabinet 19\"D (480 mm) Low-Profile Shelf solution,Network rack 19\"D (480 mm) Low-Profile Shelf,Structured cabling solution for 19\"D (480 mm) Low-Profile Shelf,Best 19\"D (480 mm) Low-Profile Shelf for server racks,How to organize cables with 19\"D (480 mm) Low-Profile Shelf,Efficient routing for 19\"D (480 mm) Low-Profile Shelf,Front-to-back cable routing for 19\"D (480 mm) Low-Profile Shelf,High-density cable organization for 19\"D (480 mm) Low-Profile Shelf,Professional cable management for 19\"D (480 mm) Low-Profile Shelf","Search Relevancy":3},{"primaryId":"11294-123","Primary ID":"11294-123","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"19\"D (480 mm) Low-Profile Shelf","Marketing Description - Global English":"19\"D (480 mm) Low Profile Shelf; for 23\" Rack; Gray","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":226.9,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Low-Profile Shelf;Shelf;Tray","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.47\" (88.138 mm) 2U","Width":"23\" (584.2 mm)","Depth":"19\" (482.6 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.47,"Product Height Uom":"\"","Product Length/Depth":19,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":88.138,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":482.6,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584.2,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF-LOW PROFILE,19 IN DEEP,23 IN,GY","Search Terms":"11294-123,19\"D (480 mm) Low-Profile Shelf,ZetaFrame 19\"D (480 mm) Low-Profile Shelf,Server cabinet 19\"D (480 mm) Low-Profile Shelf,Rack-mounted 19\"D (480 mm) Low-Profile Shelf,Data center 19\"D (480 mm) Low-Profile Shelf,Cabinet 19\"D (480 mm) Low-Profile Shelf solution,Network rack 19\"D (480 mm) Low-Profile Shelf,Structured cabling solution for 19\"D (480 mm) Low-Profile Shelf,Best 19\"D (480 mm) Low-Profile Shelf for server racks,How to organize cables with 19\"D (480 mm) Low-Profile Shelf,Efficient routing for 19\"D (480 mm) Low-Profile Shelf,Front-to-back cable routing for 19\"D (480 mm) Low-Profile Shelf,High-density cable organization for 19\"D (480 mm) Low-Profile Shelf,Professional cable management for 19\"D (480 mm) Low-Profile Shelf","Search Relevancy":3},{"primaryId":"11294-519","Primary ID":"11294-519","Color":["Clear"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"19\"D (480 mm) Low-Profile Shelf","Marketing Description - Global English":"19\"D (480 mm) Low Profile Shelf; for 19\" Rack; Clear","Shipping Weight":5.8,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.63,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":190.49,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Low-Profile Shelf;Shelf;Tray","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.47\" (88.138 mm) 2U","Width":"19\" (482.6 mm)","Depth":"19\" (482.6 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.47,"Product Height Uom":"\"","Product Length/Depth":19,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":88.138,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":482.6,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":482.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF-LOW PROFILE,19 IN DEEP,19 IN,CL","Search Terms":"11294-519,19\"D (480 mm) Low-Profile Shelf,ZetaFrame 19\"D (480 mm) Low-Profile Shelf,Server cabinet 19\"D (480 mm) Low-Profile Shelf,Rack-mounted 19\"D (480 mm) Low-Profile Shelf,Data center 19\"D (480 mm) Low-Profile Shelf,Cabinet 19\"D (480 mm) Low-Profile Shelf solution,Network rack 19\"D (480 mm) Low-Profile Shelf,Structured cabling solution for 19\"D (480 mm) Low-Profile Shelf,Best 19\"D (480 mm) Low-Profile Shelf for server racks,How to organize cables with 19\"D (480 mm) Low-Profile Shelf,Efficient routing for 19\"D (480 mm) Low-Profile Shelf,Front-to-back cable routing for 19\"D (480 mm) Low-Profile Shelf,High-density cable organization for 19\"D (480 mm) Low-Profile Shelf,Professional cable management for 19\"D (480 mm) Low-Profile Shelf","Search Relevancy":3},{"primaryId":"11294-523","Primary ID":"11294-523","Color":["Clear"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"19\"D (480 mm) Low-Profile Shelf","Marketing Description - Global English":"19\"D (480 mm) Low Profile Shelf; for 23\" Rack; Clear","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":216.02,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Low-Profile Shelf;Shelf;Tray","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.47\" (88.138 mm) 2U","Width":"23\" (584.2 mm)","Depth":"19\" (482.6 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.47,"Product Height Uom":"\"","Product Length/Depth":19,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":88.138,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":482.6,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584.2,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF-LOW PROFILE,19 IN DEEP,23 IN,CL","Search Terms":"11294-523,19\"D (480 mm) Low-Profile Shelf,ZetaFrame 19\"D (480 mm) Low-Profile Shelf,Server cabinet 19\"D (480 mm) Low-Profile Shelf,Rack-mounted 19\"D (480 mm) Low-Profile Shelf,Data center 19\"D (480 mm) Low-Profile Shelf,Cabinet 19\"D (480 mm) Low-Profile Shelf solution,Network rack 19\"D (480 mm) Low-Profile Shelf,Structured cabling solution for 19\"D (480 mm) Low-Profile Shelf,Best 19\"D (480 mm) Low-Profile Shelf for server racks,How to organize cables with 19\"D (480 mm) Low-Profile Shelf,Efficient routing for 19\"D (480 mm) Low-Profile Shelf,Front-to-back cable routing for 19\"D (480 mm) Low-Profile Shelf,High-density cable organization for 19\"D (480 mm) Low-Profile Shelf,Professional cable management for 19\"D (480 mm) Low-Profile Shelf","Search Relevancy":3},{"primaryId":"11294-719","Primary ID":"11294-719","Color":["Black"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"19\"D (480 mm) Low-Profile Shelf","Marketing Description - Global English":"19\"D (480 mm) Low Profile Shelf; for 19\" Rack; Black","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":190.49,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Low-Profile Shelf;Shelf;Tray","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.47\" (88.138 mm) 2U","Width":"19\" (482.6 mm)","Depth":"19\" (482.6 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.47,"Product Height Uom":"\"","Product Length/Depth":19,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":88.138,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":482.6,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":482.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF-LOW PROFILE,19 IN DEEP,19 IN,BK","Search Terms":"11294-719,19\"D (480 mm) Low-Profile Shelf,ZetaFrame 19\"D (480 mm) Low-Profile Shelf,Server cabinet 19\"D (480 mm) Low-Profile Shelf,Rack-mounted 19\"D (480 mm) Low-Profile Shelf,Data center 19\"D (480 mm) Low-Profile Shelf,Cabinet 19\"D (480 mm) Low-Profile Shelf solution,Network rack 19\"D (480 mm) Low-Profile Shelf,Structured cabling solution for 19\"D (480 mm) Low-Profile Shelf,Best 19\"D (480 mm) Low-Profile Shelf for server racks,How to organize cables with 19\"D (480 mm) Low-Profile Shelf,Efficient routing for 19\"D (480 mm) Low-Profile Shelf,Front-to-back cable routing for 19\"D (480 mm) Low-Profile Shelf,High-density cable organization for 19\"D (480 mm) Low-Profile Shelf,Professional cable management for 19\"D (480 mm) Low-Profile Shelf","Search Relevancy":3},{"primaryId":"11294-723","Primary ID":"11294-723","Color":["Black"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"19\"D (480 mm) Low-Profile Shelf","Marketing Description - Global English":"19\"D (480 mm) Low Profile Shelf; for 23\" Rack; Black","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":216.02,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Low-Profile Shelf;Shelf;Tray","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.47\" (88.138 mm) 2U","Width":"23\" (584.2 mm)","Depth":"19\" (482.6 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.47,"Product Height Uom":"\"","Product Length/Depth":19,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":88.138,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":482.6,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584.2,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF-LOW PROFILE,19 IN DEEP,23 IN,BK","Search Terms":"11294-723,19\"D (480 mm) Low-Profile Shelf,ZetaFrame 19\"D (480 mm) Low-Profile Shelf,Server cabinet 19\"D (480 mm) Low-Profile Shelf,Rack-mounted 19\"D (480 mm) Low-Profile Shelf,Data center 19\"D (480 mm) Low-Profile Shelf,Cabinet 19\"D (480 mm) Low-Profile Shelf solution,Network rack 19\"D (480 mm) Low-Profile Shelf,Structured cabling solution for 19\"D (480 mm) Low-Profile Shelf,Best 19\"D (480 mm) Low-Profile Shelf for server racks,How to organize cables with 19\"D (480 mm) Low-Profile Shelf,Efficient routing for 19\"D (480 mm) Low-Profile Shelf,Front-to-back cable routing for 19\"D (480 mm) Low-Profile Shelf,High-density cable organization for 19\"D (480 mm) Low-Profile Shelf,Professional cable management for 19\"D (480 mm) Low-Profile Shelf","Search Relevancy":3},{"primaryId":"11294-E19","Primary ID":"11294-E19","Color":["Glacier White"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"19\"D (480 mm) Low-Profile Shelf","Marketing Description - Global English":"19\"D (480 mm) Low Profile Shelf; for 19\" Rack; Glacier White","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":209.54,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Low-Profile Shelf;Shelf;Tray","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.47\" (88.138 mm) 2U","Width":"19\" (482.6 mm)","Depth":"19\" (482.6 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.47,"Product Height Uom":"\"","Product Length/Depth":19,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":88.138,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":482.6,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":482.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF-LOW PROFILE,19 IN DEEP,19 IN,GW","Search Terms":"11294-E19,19\"D (480 mm) Low-Profile Shelf,ZetaFrame 19\"D (480 mm) Low-Profile Shelf,Server cabinet 19\"D (480 mm) Low-Profile Shelf,Rack-mounted 19\"D (480 mm) Low-Profile Shelf,Data center 19\"D (480 mm) Low-Profile Shelf,Cabinet 19\"D (480 mm) Low-Profile Shelf solution,Network rack 19\"D (480 mm) Low-Profile Shelf,Structured cabling solution for 19\"D (480 mm) Low-Profile Shelf,Best 19\"D (480 mm) Low-Profile Shelf for server racks,How to organize cables with 19\"D (480 mm) Low-Profile Shelf,Efficient routing for 19\"D (480 mm) Low-Profile Shelf,Front-to-back cable routing for 19\"D (480 mm) Low-Profile Shelf,High-density cable organization for 19\"D (480 mm) Low-Profile Shelf,Professional cable management for 19\"D (480 mm) Low-Profile Shelf","Search Relevancy":3},{"primaryId":"11294-E23","Primary ID":"11294-E23","Color":["Glacier White"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"19\"D (480 mm) Low-Profile Shelf","Marketing Description - Global English":"19\"D (480 mm) Low Profile Shelf; for 23\" Rack; Glacier White","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":237.63,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Low-Profile Shelf;Shelf;Tray","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.47\" (88.138 mm) 2U","Width":"23\" (584.2 mm)","Depth":"23\" (482.6 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.47,"Product Height Uom":"\"","Product Length/Depth":23,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":88.138,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":482.6,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584.2,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF-LOW PROFILE,19 IN DEEP,23 IN,GW","Search Terms":"11294-E23,19\"D (480 mm) Low-Profile Shelf,ZetaFrame 19\"D (480 mm) Low-Profile Shelf,Server cabinet 19\"D (480 mm) Low-Profile Shelf,Rack-mounted 19\"D (480 mm) Low-Profile Shelf,Data center 19\"D (480 mm) Low-Profile Shelf,Cabinet 19\"D (480 mm) Low-Profile Shelf solution,Network rack 19\"D (480 mm) Low-Profile Shelf,Structured cabling solution for 19\"D (480 mm) Low-Profile Shelf,Best 19\"D (480 mm) Low-Profile Shelf for server racks,How to organize cables with 19\"D (480 mm) Low-Profile Shelf,Efficient routing for 19\"D (480 mm) Low-Profile Shelf,Front-to-back cable routing for 19\"D (480 mm) Low-Profile Shelf,High-density cable organization for 19\"D (480 mm) Low-Profile Shelf,Professional cable management for 19\"D (480 mm) Low-Profile Shelf","Search Relevancy":3}],"options":{"Width":["19\" (482.6 mm)","23\" (584.2 mm)"],"Type":[],"Color":["Black","Clear","Glacier White","Gray"]},"total":8}