{"items":[{"primaryId":"12766-702","Primary ID":"12766-702","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Spools, Reels & Straps","Marketing Product Series":"2\" (50 mm) Diameter Fiber Management Spools","Marketing Description - Global English":"2\" (50 mm) Diameter fiber Management Spools; for 6\"W (150 m); 10\"W (250 mm) or 12\"W (300 mm) Double-Sided Cabling Sections; Black; Package of 2","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":114.07,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Spool,Horn","Promote on Website":"1","Attached to Series":"1","Pack Of":"Package of 2","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SPOOL,2 IN DX3 IN L,RETROFIT,2EA,BK","Search Terms":"12766-702,2\" (50 mm) Diameter Fiber Management Spools,ZetaFrame 2\" (50 mm) Diameter Fiber Management Spools,Server cabinet 2\" (50 mm) Diameter Fiber Management Spools,Rack-mounted 2\" (50 mm) Diameter Fiber Management Spools,Data center 2\" (50 mm) Diameter Fiber Management Spools,Cabinet 2\" (50 mm) Diameter Fiber Management Spools solution,Network rack 2\" (50 mm) Diameter Fiber Management Spools,Structured cabling solution for 2\" (50 mm) Diameter Fiber Management Spools,Best 2\" (50 mm) Diameter Fiber Management Spools for server racks,How to organize cables with 2\" (50 mm) Diameter Fiber Management Spools,Efficient routing for 2\" (50 mm) Diameter Fiber Management Spools,Front-to-back cable routing for 2\" (50 mm) Diameter Fiber Management Spools,High-density cable organization for 2\" (50 mm) Diameter Fiber Management Spools,Professional cable management for 2\" (50 mm) Diameter Fiber Management Spools","Search Relevancy":3,"SKU Level SEO Page Title":"2\" (50mm) Fiber Management Spools | Chatsworth","SKU Level SEO Meta Description":"CPI's 2\" fiber management spools provide reliable fiber cable support in vertical cabling sections. Ensure proper bend radius and efficient data transmission for data center infrastructure. Shop now.","SKU Level Web H4 Heading":"Improve Vertical Cable Management with CPI Spools","SKU Level Web Paragraph Text":"<p>CPI's 2\" (50 mm) diameter fiber management spools are essential components for modern data center infrastructure. These spools provide secure fiber cable support to maintain optimal performance in telecommunications rooms and enterprise networks. By organizing fiber optic cables efficiently, they help prevent damage and ensure reliable data transmission.</p><p>Proper fiber cable support is critical for preserving the integrity of high-speed data cables. The 2\" spools maintain the necessary bend radius to prevent signal loss and degradation. This attention to detail enhances overall network efficiency and reduces downtime risks in various rack accessories.</p><p>Designed for compatibility with CPI's vertical cabling sections, these spools easily mount to 6\"W (150 mm), 10\"W (250 mm), or 12\"W (300 mm) double-sided cabling systems. This flexibility makes them ideal for diverse cable management needs across data centers and edge environments. Installation is straightforward, allowing for rapid deployment in busy IT spaces.</p><p>Constructed from durable materials, these fiber management spools withstand heavy cable loads without compromising performance or safety. They contribute to robust vertical cable management strategies that optimize space and reduce clutter. The black finish ensures a professional appearance that integrates seamlessly with existing infrastructure.</p><p>Incorporating these spools into your setup improves fiber optic cable organization and supports long-term reliability for data center operations. They are trusted solutions for enhancing cable management accessories and ensuring efficient data flow. CPI's commitment to quality delivers spools that provide lasting value and support for evolving technology demands.</p>"},{"primaryId":"12766-707","Primary ID":"12766-707","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Spools, Reels & Straps","Marketing Product Series":"2\" (50 mm) Diameter Fiber Management Spools","Marketing Description - Global English":"2\" (50 mm) Diameter fiber Management Spools; for 6\"W (150 m); 10\"W (250 mm) or 12\"W (300 mm) Double-Sided Cabling Sections; Black; Package of 7","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":285.2,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Spool,Horn","Promote on Website":"1","Attached to Series":"1","Pack Of":"Package of 7","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SPOOL,2 IN DX3 IN L,RETROFIT,7EA,BK","Search Terms":"12766-707,2\" (50 mm) Diameter Fiber Management Spools,ZetaFrame 2\" (50 mm) Diameter Fiber Management Spools,Server cabinet 2\" (50 mm) Diameter Fiber Management Spools,Rack-mounted 2\" (50 mm) Diameter Fiber Management Spools,Data center 2\" (50 mm) Diameter Fiber Management Spools,Cabinet 2\" (50 mm) Diameter Fiber Management Spools solution,Network rack 2\" (50 mm) Diameter Fiber Management Spools,Structured cabling solution for 2\" (50 mm) Diameter Fiber Management Spools,Best 2\" (50 mm) Diameter Fiber Management Spools for server racks,How to organize cables with 2\" (50 mm) Diameter Fiber Management Spools,Efficient routing for 2\" (50 mm) Diameter Fiber Management Spools,Front-to-back cable routing for 2\" (50 mm) Diameter Fiber Management Spools,High-density cable organization for 2\" (50 mm) Diameter Fiber Management Spools,Professional cable management for 2\" (50 mm) Diameter Fiber Management Spools","Search Relevancy":3,"SKU Level SEO Page Title":"2 Inch Fiber Management Spools | Chatsworth","SKU Level SEO Meta Description":"CPI's 2 inch fiber management spools provide proper cable support and bend radius. Essential cable management accessories for efficient data transmission. Learn more.","SKU Level Web H4 Heading":"Optimize Data Transmission with Proper Cable Support","SKU Level Web Paragraph Text":"<p>Chatsworth Products' 2 inch fiber management spools are engineered to support fiber and copper cables within data center vertical cabling sections. These spools ensure proper bend radius protection, which is critical for maintaining signal integrity and efficient data transmission. As essential cable management accessories, they help organize and secure cabling infrastructure in high-density environments.</p><p>Key features include a robust design that maintains strength under heavy cable loads, preventing sagging or damage over time. The spools mount seamlessly to CPI's vertical cabling sections, including MCS, MCS-EFX, CCS, CCS-EFX, and VCS models, offering versatile installation options. This compatibility makes them ideal for various applications, from enterprise data centers to telecom rooms.</p><p>By providing optimal cable support, these fiber management spools enhance data transmission efficiency and reduce the risk of signal loss. They contribute to reliable network performance by minimizing cable stress and ensuring consistent connectivity. Proper use of 2 inch fiber spools supports advanced technologies like AI and high-performance computing.</p><p>Installation is straightforward with included hardware, and the spools are available in black to blend with standard equipment. Each package contains seven spools, part number 12766-707, for comprehensive coverage in diverse setups. These cable management accessories are built to endure the rigors of modern data center operations.</p><p>The durability of these fiber management spools ensures long-term performance, even in demanding conditions such as industrial or hyperscale facilities. They support future-ready infrastructure by facilitating easy cable management and maintenance. Investing in quality 2 inch fiber spools from CPI helps optimize your cabling system for years to come.</p>"},{"primaryId":"12766-E02","Primary ID":"12766-E02","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Spools, Reels & Straps","Marketing Product Series":"2\" (50 mm) Diameter Fiber Management Spools","Marketing Description - Global English":"2\" (50 mm) Diameter fiber Management Spools; for 6\"W (150 m); 10\"W (250 mm) or 12\"W (300 mm) Double-Sided Cabling Sections; Glacier White; Package of 2","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":125.44,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Spool,Horn","Promote on Website":"1","Attached to Series":"1","Pack Of":"Package of 2","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SPOOL,2 IN DX3 IN L,RETROFIT,2EA,GW","Search Terms":"12766-E02,2\" (50 mm) Diameter Fiber Management Spools,ZetaFrame 2\" (50 mm) Diameter Fiber Management Spools,Server cabinet 2\" (50 mm) Diameter Fiber Management Spools,Rack-mounted 2\" (50 mm) Diameter Fiber Management Spools,Data center 2\" (50 mm) Diameter Fiber Management Spools,Cabinet 2\" (50 mm) Diameter Fiber Management Spools solution,Network rack 2\" (50 mm) Diameter Fiber Management Spools,Structured cabling solution for 2\" (50 mm) Diameter Fiber Management Spools,Best 2\" (50 mm) Diameter Fiber Management Spools for server racks,How to organize cables with 2\" (50 mm) Diameter Fiber Management Spools,Efficient routing for 2\" (50 mm) Diameter Fiber Management Spools,Front-to-back cable routing for 2\" (50 mm) Diameter Fiber Management Spools,High-density cable organization for 2\" (50 mm) Diameter Fiber Management Spools,Professional cable management for 2\" (50 mm) Diameter Fiber Management Spools","Search Relevancy":3,"SKU Level SEO Page Title":"2\" Diameter Fiber Spools 12766-E02 | Chatsworth","SKU Level SEO Meta Description":"CPI's 2\" (50 mm) diameter fiber management spools provide proper cable support and bend radius for efficient data transmission. Ideal for data centers and enterprise networks. Shop now.","SKU Level Web H4 Heading":"Optimizing Network Performance with Fiber Management Spools","SKU Level Web Paragraph Text":"<p>CPI's 2\" (50 mm) diameter fiber spools are engineered to deliver reliable cable support and maintain the correct bend radius for fiber optic cables, ensuring optimal data transmission in demanding environments. These fiber management spools help prevent signal loss and damage, contributing to consistent network performance. By integrating these spools, you enhance the integrity and efficiency of your cable infrastructure.</p><p>The robust design of these fiber optic cable management spools withstands heavy cable loads, making them suitable for high-density data centers and enterprise applications. Each spool of fiber optic cable is secured properly, reducing stress and extending cable lifespan. This durability supports uninterrupted operations in critical IT settings, aligning with CPI's commitment to quality.</p><p>Installation is seamless with these fiber spools, as they mount directly to CPI vertical cabling sections like MCS, MCS-EFX, CCS, CCS-EFX, and VCS models. Compatibility with 6\"W (150 mm) or wider sections offers flexibility for various configurations. This ease of use accelerates deployment and simplifies future upgrades or maintenance tasks.</p><p>Using fiber management spools from CPI improves cable organization within enclosures, reducing clutter and promoting better airflow for enhanced thermal management. A well-organized system with these spools can lower cooling costs and minimize the risk of overheating. Additionally, it streamlines maintenance and troubleshooting processes, saving time and resources.</p><p>For advanced applications such as AI and high-performance computing, these fiber spools provide essential support for high-bandwidth connections. The fiber optic cable management spool ensures secure and efficient cable routing, meeting the rigorous demands of modern technology. Investing in CPI's solutions future-proofs your infrastructure and supports long-term reliability.</p>"},{"primaryId":"12766-E07","Primary ID":"12766-E07","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Spools, Reels & Straps","Marketing Product Series":"2\" (50 mm) Diameter Fiber Management Spools","Marketing Description - Global English":"2\" (50 mm) Diameter fiber Management Spools; for 6\"W (150 m); 10\"W (250 mm) or 12\"W (300 mm) Double-Sided Cabling Sections; Glacier White; Package of 7","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":313.75,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Spool,Horn","Promote on Website":"1","Attached to Series":"1","Pack Of":"Package of 7","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SPOOL,2 IN DX3 IN L,RETROFIT,7EA,GW","Search Terms":"12766-E07,2\" (50 mm) Diameter Fiber Management Spools,ZetaFrame 2\" (50 mm) Diameter Fiber Management Spools,Server cabinet 2\" (50 mm) Diameter Fiber Management Spools,Rack-mounted 2\" (50 mm) Diameter Fiber Management Spools,Data center 2\" (50 mm) Diameter Fiber Management Spools,Cabinet 2\" (50 mm) Diameter Fiber Management Spools solution,Network rack 2\" (50 mm) Diameter Fiber Management Spools,Structured cabling solution for 2\" (50 mm) Diameter Fiber Management Spools,Best 2\" (50 mm) Diameter Fiber Management Spools for server racks,How to organize cables with 2\" (50 mm) Diameter Fiber Management Spools,Efficient routing for 2\" (50 mm) Diameter Fiber Management Spools,Front-to-back cable routing for 2\" (50 mm) Diameter Fiber Management Spools,High-density cable organization for 2\" (50 mm) Diameter Fiber Management Spools,Professional cable management for 2\" (50 mm) Diameter Fiber Management Spools","Search Relevancy":3,"SKU Level SEO Page Title":"2\" (50 mm) Fiber Management Spools - 12766‑E07 | Chatsworth","SKU Level SEO Meta Description":"Optimize cable routing with 2\" (50 mm) fiber management spools. Designed for cabling, these 2 inch fiber spools provide support, bend radius control.","SKU Level Web H4 Heading":"Key Benefits of 2\" (50 mm) Fiber Management Spools","SKU Level Web Paragraph Text":"<p>The 2\" (50 mm) fiber management spools deliver reliable support for both fiber and copper cables in vertical cabling sections. Their design maintains proper bend radius, which helps preserve signal integrity and reduce transmission loss. Built from high‑strength material, the spools withstand heavy cable loads without deformation. These 2 inch fiber spools mount securely to all CPI vertical cabling sections that are 6\"W (150 mm) wide or larger, providing a versatile solution across many enclosure types. The Glacier White finish blends with most rack interiors while offering a durable, corrosion‑resistant surface. Installation is straightforward, using standard mounting hardware included with the package of seven spools. With a 2\" (50 mm) diameter, the fiber management spools accommodate dense cable bundles while keeping them organized and accessible. The generous spool size reduces the number of spools needed per rack, saving valuable floor space. This efficiency supports high‑performance computing environments where space optimization is critical. CPI's engineering ensures that each 50mm fiber spool meets industry standards for cable management and environmental reliability. The spools are compatible with CPI's MCS, MCS‑EFX, CCS, CCS‑EFX, and VCS vertical cabling sections, enabling seamless integration into existing infrastructures. Technical documentation, including a spec sheet and installation guide, is available for quick reference. Choosing CPI's fiber management spools provides long‑term value through robust construction, ease of installation, and consistent performance. They help data center operators maintain orderly cable pathways, improving airflow and simplifying maintenance tasks. Trust CPI's decades of expertise to deliver cable management solutions that keep your network operating at peak efficiency.</p>"}],"options":{"Quantity":[],"Color":["Black","Glacier White"]},"total":4}