{"items":[{"primaryId":"12765-702","Primary ID":"12765-702","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Spools, Reels & Straps","Marketing Product Series":"2\" (50 mm) Diameter Fiber Management Spools for Global Vertical Cabling Section","Marketing Description - Global English":"2\" (50 mm) Diameter Fiber Management Spools; for 6\"W (150 m); 10\"W (250 mm) or 12\"W (300 mm) Double-Sided Cabling Sections; Black; Package of 2","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":69.8,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Spool,Horn","Promote on Website":"1","Attached to Series":"1","Pack Of":"Package of 2","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SPOOL,2 IN DX3 IN L,GVCS,2EA,BK","Search Terms":"12765-702,2\" (50 mm) Diameter Fiber Management Spools for Global Vertical Cabling Section,ZetaFrame 2\" (50 mm) Diameter Fiber Management Spools for Global Vertical Cabling Section,Server cabinet 2\" (50 mm) Diameter Fiber Management Spools for Global Vertical Cabling Section,Rack-mounted 2\" (50 mm) Diameter Fiber Management Spools for Global Vertical Cabling Section,Data center 2\" (50 mm) Diameter Fiber Management Spools for Global Vertical Cabling Section,Cabinet 2\" (50 mm) Diameter Fiber Management Spools for Global Vertical Cabling Section solution,Network rack 2\" (50 mm) Diameter Fiber Management Spools for Global Vertical Cabling Section,Structured cabling solution for 2\" (50 mm) Diameter Fiber Management Spools for Global Vertical Cabling Section,Best 2\" (50 mm) Diameter Fiber Management Spools for Global Vertical Cabling Section for server racks,How to organize cables with 2\" (50 mm) Diameter Fiber Management Spools for Global Vertical Cabling Section,Efficient routing for 2\" (50 mm) Diameter Fiber Management Spools for Global Vertical Cabling Section,Front-to-back cable routing for 2\" (50 mm) Diameter Fiber Management Spools for Global Vertical Cabling Section,High-density cable organization for 2\" (50 mm) Diameter Fiber Management Spools for Global Vertical Cabling Section,Professional cable management for 2\" (50 mm) Diameter Fiber Management Spools for Global Vertical Cabling Section","Search Relevancy":3},{"primaryId":"12765-706","Primary ID":"12765-706","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Spools, Reels & Straps","Marketing Product Series":"2\" (50 mm) Diameter Fiber Management Spools for Global Vertical Cabling Section","Marketing Description - Global English":"2\" (50 mm) Diameter Fiber Management Spools; for 6\"W (150 m); 10\"W (250 mm) or 12\"W (300 mm) Double-Sided Cabling Sections; Black; Package of 7","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":174.51,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Spool,Horn","Promote on Website":"1","Attached to Series":"1","Pack Of":"Package of 6","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SPOOL,2 IN DX3 IN L,GVCS,6EA,BK","Search Terms":"12765-706,2\" (50 mm) Diameter Fiber Management Spools for Global Vertical Cabling Section,ZetaFrame 2\" (50 mm) Diameter Fiber Management Spools for Global Vertical Cabling Section,Server cabinet 2\" (50 mm) Diameter Fiber Management Spools for Global Vertical Cabling Section,Rack-mounted 2\" (50 mm) Diameter Fiber Management Spools for Global Vertical Cabling Section,Data center 2\" (50 mm) Diameter Fiber Management Spools for Global Vertical Cabling Section,Cabinet 2\" (50 mm) Diameter Fiber Management Spools for Global Vertical Cabling Section solution,Network rack 2\" (50 mm) Diameter Fiber Management Spools for Global Vertical Cabling Section,Structured cabling solution for 2\" (50 mm) Diameter Fiber Management Spools for Global Vertical Cabling Section,Best 2\" (50 mm) Diameter Fiber Management Spools for Global Vertical Cabling Section for server racks,How to organize cables with 2\" (50 mm) Diameter Fiber Management Spools for Global Vertical Cabling Section,Efficient routing for 2\" (50 mm) Diameter Fiber Management Spools for Global Vertical Cabling Section,Front-to-back cable routing for 2\" (50 mm) Diameter Fiber Management Spools for Global Vertical Cabling Section,High-density cable organization for 2\" (50 mm) Diameter Fiber Management Spools for Global Vertical Cabling Section,Professional cable management for 2\" (50 mm) Diameter Fiber Management Spools for Global Vertical Cabling Section","Search Relevancy":3},{"primaryId":"12765-E02","Primary ID":"12765-E02","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Spools, Reels & Straps","Marketing Product Series":"2\" (50 mm) Diameter Fiber Management Spools for Global Vertical Cabling Section","Marketing Description - Global English":"2\" (50 mm) Diameter Fiber Management Spools; for 6\"W (150 m); 10\"W (250 mm) or 12\"W (300 mm) Double-Sided Cabling Sections; Glacier White; Package of 2","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":76.78,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Spool,Horn","Promote on Website":"1","Attached to Series":"1","Pack Of":"Package of 2","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SPOOL,2 IN DX3 IN L,GVCS,2EA,GW","Search Terms":"12765-E02,2\" (50 mm) Diameter Fiber Management Spools for Global Vertical Cabling Section,ZetaFrame 2\" (50 mm) Diameter Fiber Management Spools for Global Vertical Cabling Section,Server cabinet 2\" (50 mm) Diameter Fiber Management Spools for Global Vertical Cabling Section,Rack-mounted 2\" (50 mm) Diameter Fiber Management Spools for Global Vertical Cabling Section,Data center 2\" (50 mm) Diameter Fiber Management Spools for Global Vertical Cabling Section,Cabinet 2\" (50 mm) Diameter Fiber Management Spools for Global Vertical Cabling Section solution,Network rack 2\" (50 mm) Diameter Fiber Management Spools for Global Vertical Cabling Section,Structured cabling solution for 2\" (50 mm) Diameter Fiber Management Spools for Global Vertical Cabling Section,Best 2\" (50 mm) Diameter Fiber Management Spools for Global Vertical Cabling Section for server racks,How to organize cables with 2\" (50 mm) Diameter Fiber Management Spools for Global Vertical Cabling Section,Efficient routing for 2\" (50 mm) Diameter Fiber Management Spools for Global Vertical Cabling Section,Front-to-back cable routing for 2\" (50 mm) Diameter Fiber Management Spools for Global Vertical Cabling Section,High-density cable organization for 2\" (50 mm) Diameter Fiber Management Spools for Global Vertical Cabling Section,Professional cable management for 2\" (50 mm) Diameter Fiber Management Spools for Global Vertical Cabling Section","Search Relevancy":3},{"primaryId":"12765-E06","Primary ID":"12765-E06","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Spools, Reels & Straps","Marketing Product Series":"2\" (50 mm) Diameter Fiber Management Spools for Global Vertical Cabling Section","Marketing Description - Global English":"2\" (50 mm) Diameter Fiber Management Spools; for 6\"W (150 m); 10\"W (250 mm) or 12\"W (300 mm) Double-Sided Cabling Sections; Glacier White; Package of 7","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":191.94,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Spool,Horn","Promote on Website":"1","Attached to Series":"1","Pack Of":"Package of 6","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SPOOL,2 IN DX3 IN L,GVCS,6EA,GW","Search Terms":"12765-E06,2\" (50 mm) Diameter Fiber Management Spools for Global Vertical Cabling Section,ZetaFrame 2\" (50 mm) Diameter Fiber Management Spools for Global Vertical Cabling Section,Server cabinet 2\" (50 mm) Diameter Fiber Management Spools for Global Vertical Cabling Section,Rack-mounted 2\" (50 mm) Diameter Fiber Management Spools for Global Vertical Cabling Section,Data center 2\" (50 mm) Diameter Fiber Management Spools for Global Vertical Cabling Section,Cabinet 2\" (50 mm) Diameter Fiber Management Spools for Global Vertical Cabling Section solution,Network rack 2\" (50 mm) Diameter Fiber Management Spools for Global Vertical Cabling Section,Structured cabling solution for 2\" (50 mm) Diameter Fiber Management Spools for Global Vertical Cabling Section,Best 2\" (50 mm) Diameter Fiber Management Spools for Global Vertical Cabling Section for server racks,How to organize cables with 2\" (50 mm) Diameter Fiber Management Spools for Global Vertical Cabling Section,Efficient routing for 2\" (50 mm) Diameter Fiber Management Spools for Global Vertical Cabling Section,Front-to-back cable routing for 2\" (50 mm) Diameter Fiber Management Spools for Global Vertical Cabling Section,High-density cable organization for 2\" (50 mm) Diameter Fiber Management Spools for Global Vertical Cabling Section,Professional cable management for 2\" (50 mm) Diameter Fiber Management Spools for Global Vertical Cabling Section","Search Relevancy":3}],"options":{"Quantity":[],"Color":["Black","Glacier White"]},"total":4}