{"items":[{"primaryId":"11054-119","Primary ID":"11054-119","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"26\"D (660 mm) Shelf","Marketing Description - Global English":"26\"D (660 mm) Shelf; for 19\" Rack; Gray","Shipping Weight":8.9,"Shipping Weight Uom":"LB","Ship Height":20,"Ship Height Uom":"in","Ship Length/Depth":43,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Units":5,"Rack-Mount Uom":"U","Shipping Weight (Metric)":4.04,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":51,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":324.19,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Shelf;Tray","Promote on Website":"1","Attached to Series":"1","Height RMU":"5U","Height":"7.2\" (182.88 mm) 5U","Depth":"26\" (660.4 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":7.2,"Product Height Uom":"\"","Product Length/Depth":26,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":182.88,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":660.4,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":482.6,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"CPU SHELF, 26 IN DEEP, 19 IN W,GY","Search Terms":"11054-119,26\"D (660 mm) Shelf,ZetaFrame 26\"D (660 mm) Shelf,Server cabinet 26\"D (660 mm) Shelf,Rack-mounted 26\"D (660 mm) Shelf,Data center 26\"D (660 mm) Shelf,Cabinet 26\"D (660 mm) Shelf solution,Network rack 26\"D (660 mm) Shelf,Structured cabling solution for 26\"D (660 mm) Shelf,Best 26\"D (660 mm) Shelf for server racks,How to organize cables with 26\"D (660 mm) Shelf,Efficient routing for 26\"D (660 mm) Shelf,Front-to-back cable routing for 26\"D (660 mm) Shelf,High-density cable organization for 26\"D (660 mm) Shelf,Professional cable management for 26\"D (660 mm) Shelf","Search Relevancy":3},{"primaryId":"11054-123","Primary ID":"11054-123","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"26\"D (660 mm) Shelf","Marketing Description - Global English":"26\"D (660 mm) Shelf; for 23\" Rack; Gray","Shipping Weight":10,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":18,"Ship Width Uom":"in","Rack-Mount Units":5,"Rack-Mount Uom":"U","Shipping Weight (Metric)":4.54,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":23,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":46,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":364.39,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Shelf;Tray","Promote on Website":"1","Attached to Series":"1","Height RMU":"5U","Height":"7.2\" (182.88 mm) 5U","Depth":"26\" (660.4 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":7.2,"Product Height Uom":"\"","Product Length/Depth":26,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":182.88,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":660.4,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584.2,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,26 IN D,DBL,23 IN ,GY","Search Terms":"11054-123,26\"D (660 mm) Shelf,ZetaFrame 26\"D (660 mm) Shelf,Server cabinet 26\"D (660 mm) Shelf,Rack-mounted 26\"D (660 mm) Shelf,Data center 26\"D (660 mm) Shelf,Cabinet 26\"D (660 mm) Shelf solution,Network rack 26\"D (660 mm) Shelf,Structured cabling solution for 26\"D (660 mm) Shelf,Best 26\"D (660 mm) Shelf for server racks,How to organize cables with 26\"D (660 mm) Shelf,Efficient routing for 26\"D (660 mm) Shelf,Front-to-back cable routing for 26\"D (660 mm) Shelf,High-density cable organization for 26\"D (660 mm) Shelf,Professional cable management for 26\"D (660 mm) Shelf","Search Relevancy":3},{"primaryId":"11054-519","Primary ID":"11054-519","Color":["Clear"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"26\"D (660 mm) Shelf","Marketing Description - Global English":"26\"D (660 mm) Shelf; for 19\" Rack; Clear","Shipping Weight":8.9,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":18,"Ship Width Uom":"in","Rack-Mount Units":5,"Rack-Mount Uom":"U","Shipping Weight (Metric)":4.04,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":23,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":46,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":308.72,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Shelf;Tray","Promote on Website":"1","Attached to Series":"1","Height RMU":"5U","Height":"7.2\" (182.88 mm) 5U","Depth":"26\" (660.4 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":7.2,"Product Height Uom":"\"","Product Length/Depth":26,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":182.88,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":660.4,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":482.6,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"CPU SHELF, 26 IN DEEP, 19 IN W,CL","Search Terms":"11054-519,26\"D (660 mm) Shelf,ZetaFrame 26\"D (660 mm) Shelf,Server cabinet 26\"D (660 mm) Shelf,Rack-mounted 26\"D (660 mm) Shelf,Data center 26\"D (660 mm) Shelf,Cabinet 26\"D (660 mm) Shelf solution,Network rack 26\"D (660 mm) Shelf,Structured cabling solution for 26\"D (660 mm) Shelf,Best 26\"D (660 mm) Shelf for server racks,How to organize cables with 26\"D (660 mm) Shelf,Efficient routing for 26\"D (660 mm) Shelf,Front-to-back cable routing for 26\"D (660 mm) Shelf,High-density cable organization for 26\"D (660 mm) Shelf,Professional cable management for 26\"D (660 mm) Shelf","Search Relevancy":3},{"primaryId":"11054-523","Primary ID":"11054-523","Color":["Clear"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"26\"D (660 mm) Shelf","Marketing Description - Global English":"26\"D (660 mm) Shelf; for 23\" Rack; Clear","Shipping Weight":10,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Rack-Mount Units":5,"Rack-Mount Uom":"U","Shipping Weight (Metric)":4.54,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":347.02,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Shelf;Tray","Promote on Website":"1","Attached to Series":"1","Height RMU":"5U","Height":"7.2\" (182.88 mm) 5U","Depth":"26\" (660.4 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":7.2,"Product Height Uom":"\"","Product Length/Depth":26,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":182.88,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":660.4,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584.2,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,26 IN D,DBL,23 IN ,CL","Search Terms":"11054-523,26\"D (660 mm) Shelf,ZetaFrame 26\"D (660 mm) Shelf,Server cabinet 26\"D (660 mm) Shelf,Rack-mounted 26\"D (660 mm) Shelf,Data center 26\"D (660 mm) Shelf,Cabinet 26\"D (660 mm) Shelf solution,Network rack 26\"D (660 mm) Shelf,Structured cabling solution for 26\"D (660 mm) Shelf,Best 26\"D (660 mm) Shelf for server racks,How to organize cables with 26\"D (660 mm) Shelf,Efficient routing for 26\"D (660 mm) Shelf,Front-to-back cable routing for 26\"D (660 mm) Shelf,High-density cable organization for 26\"D (660 mm) Shelf,Professional cable management for 26\"D (660 mm) Shelf","Search Relevancy":3},{"primaryId":"11054-719","Primary ID":"11054-719","Color":["Black"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"26\"D (660 mm) Shelf","Marketing Description - Global English":"26\"D (660 mm) Shelf; for 19\" Rack; Black","Shipping Weight":10,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":66,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Rack-Mount Units":5,"Rack-Mount Uom":"U","Shipping Weight (Metric)":4.54,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":308.72,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Shelf;Tray","Promote on Website":"1","Attached to Series":"1","Height RMU":"5U","Height":"7.2\" (182.88 mm) 5U","Depth":"26\" (660.4 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":7.2,"Product Height Uom":"\"","Product Length/Depth":26,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":182.88,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":660.4,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":482.6,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,26 IN D,DBL,19 IN ,BK","Search Terms":"11054-719,26\"D (660 mm) Shelf,ZetaFrame 26\"D (660 mm) Shelf,Server cabinet 26\"D (660 mm) Shelf,Rack-mounted 26\"D (660 mm) Shelf,Data center 26\"D (660 mm) Shelf,Cabinet 26\"D (660 mm) Shelf solution,Network rack 26\"D (660 mm) Shelf,Structured cabling solution for 26\"D (660 mm) Shelf,Best 26\"D (660 mm) Shelf for server racks,How to organize cables with 26\"D (660 mm) Shelf,Efficient routing for 26\"D (660 mm) Shelf,Front-to-back cable routing for 26\"D (660 mm) Shelf,High-density cable organization for 26\"D (660 mm) Shelf,Professional cable management for 26\"D (660 mm) Shelf","Search Relevancy":3},{"primaryId":"11054-723","Primary ID":"11054-723","Color":["Black"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"26\"D (660 mm) Shelf","Marketing Description - Global English":"26\"D (660 mm) Shelf; for 23\" Rack; Black","Shipping Weight":10,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Rack-Mount Units":5,"Rack-Mount Uom":"U","Shipping Weight (Metric)":4.54,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":347.02,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Shelf;Tray","Promote on Website":"1","Attached to Series":"1","Height RMU":"5U","Height":"7.2\" (182.88 mm) 5U","Depth":"26\" (660.4 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":7.2,"Product Height Uom":"\"","Product Length/Depth":26,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":182.88,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":660.4,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584.2,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,26 IN D,DBL,23 IN ,BK","Search Terms":"11054-723,26\"D (660 mm) Shelf,ZetaFrame 26\"D (660 mm) Shelf,Server cabinet 26\"D (660 mm) Shelf,Rack-mounted 26\"D (660 mm) Shelf,Data center 26\"D (660 mm) Shelf,Cabinet 26\"D (660 mm) Shelf solution,Network rack 26\"D (660 mm) Shelf,Structured cabling solution for 26\"D (660 mm) Shelf,Best 26\"D (660 mm) Shelf for server racks,How to organize cables with 26\"D (660 mm) Shelf,Efficient routing for 26\"D (660 mm) Shelf,Front-to-back cable routing for 26\"D (660 mm) Shelf,High-density cable organization for 26\"D (660 mm) Shelf,Professional cable management for 26\"D (660 mm) Shelf","Search Relevancy":3},{"primaryId":"11054-E19","Primary ID":"11054-E19","Color":["Glacier White"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"26\"D (660 mm) Shelf","Marketing Description - Global English":"26\"D (660 mm) Shelf; for 19\" Rack; Glacier White","Shipping Weight":10,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":66,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Rack-Mount Units":5,"Rack-Mount Uom":"U","Shipping Weight (Metric)":4.54,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":339.66,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Shelf;Tray","Promote on Website":"1","Attached to Series":"1","Height RMU":"5U","Height":"7.2\" (182.88 mm) 5U","Depth":"26\" (660.4 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":7.2,"Product Height Uom":"\"","Product Length/Depth":26,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":182.88,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":660.4,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":482.6,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,26 IN D,DBL,19 IN,GW","Search Terms":"11054-E19,26\"D (660 mm) Shelf,ZetaFrame 26\"D (660 mm) Shelf,Server cabinet 26\"D (660 mm) Shelf,Rack-mounted 26\"D (660 mm) Shelf,Data center 26\"D (660 mm) Shelf,Cabinet 26\"D (660 mm) Shelf solution,Network rack 26\"D (660 mm) Shelf,Structured cabling solution for 26\"D (660 mm) Shelf,Best 26\"D (660 mm) Shelf for server racks,How to organize cables with 26\"D (660 mm) Shelf,Efficient routing for 26\"D (660 mm) Shelf,Front-to-back cable routing for 26\"D (660 mm) Shelf,High-density cable organization for 26\"D (660 mm) Shelf,Professional cable management for 26\"D (660 mm) Shelf","Search Relevancy":3},{"primaryId":"11054-E23","Primary ID":"11054-E23","Color":["Glacier White"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"26\"D (660 mm) Shelf","Marketing Description - Global English":"26\"D (660 mm) Shelf; for 23\" Rack; Glacier White","Shipping Weight":10,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Rack-Mount Units":5,"Rack-Mount Uom":"U","Shipping Weight (Metric)":4.54,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":381.74,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Shelf;Tray","Promote on Website":"1","Attached to Series":"1","Height RMU":"5U","Height":"7.2\" (182.88 mm) 5U","Depth":"26\" (660.4 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":7.2,"Product Height Uom":"\"","Product Length/Depth":26,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":182.88,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":660.4,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584.2,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,26 IN D,DBL,23 IN,GW","Search Terms":"11054-E23,26\"D (660 mm) Shelf,ZetaFrame 26\"D (660 mm) Shelf,Server cabinet 26\"D (660 mm) Shelf,Rack-mounted 26\"D (660 mm) Shelf,Data center 26\"D (660 mm) Shelf,Cabinet 26\"D (660 mm) Shelf solution,Network rack 26\"D (660 mm) Shelf,Structured cabling solution for 26\"D (660 mm) Shelf,Best 26\"D (660 mm) Shelf for server racks,How to organize cables with 26\"D (660 mm) Shelf,Efficient routing for 26\"D (660 mm) Shelf,Front-to-back cable routing for 26\"D (660 mm) Shelf,High-density cable organization for 26\"D (660 mm) Shelf,Professional cable management for 26\"D (660 mm) Shelf","Search Relevancy":3}],"options":{"Color":["Black","Clear","Glacier White","Gray"]},"total":8}