{"items":[{"primaryId":"10595-112","Primary ID":"10595-112","Color":"Gray","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"3\" (80 mm) Channel Rack-To-Runway Mounting Plate","Marketing Description - Global English":"3\" (80 mm) Channel Rack-To-Runway Mounting Plate Using J-Bolts 9 to 12\" W (230 mm to 300 mm) W Runway; Gray","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":59.71,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"For Use With 9\" to 12\" (230 mm to 300 mm) Tray","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a13bfc8f/66eca5cc707e810019a348ea/10595_SPEC-pdf"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/c40e2692/66eca5cc707e810019a348ec/10595_IIS-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11779972/66e34e00ce135c00125fe15a/df2f7a12/10595-712R__1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"1","Product Weight":2.624,"Product Weight UOM":"LB","Short Description":"PLATE,3  IN RACK,9-12  IN RNWY ,GY","Search Terms":"10595-112,3\" (80 mm) Channel Rack-To-Runway Mounting Plate,ZetaFrame 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Server cabinet 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Rack-mounted 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Data center 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Cabinet 3\" (80 mm) Channel Rack-To-Runway Mounting Plate solution,Network rack 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Structured cabling solution for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Best 3\" (80 mm) Channel Rack-To-Runway Mounting Plate for server racks,How to organize cables with 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Efficient routing for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Front-to-back cable routing for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,High-density cable organization for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Professional cable management for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate","Search Relevancy":3},{"primaryId":"10595-118","Primary ID":"10595-118","Color":"Gray","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"3\" (80 mm) Channel Rack-To-Runway Mounting Plate","Marketing Description - Global English":"3\" (80 mm) Channel Rack-To-Runway Mounting Plate Using J-Bolts 15 to 18\" W (380 mm to 460 mm) W Runway; Gray","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":61,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":62.59,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use With 15\" to 18\" (380 mm to 460 mm) Tray","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a13bfc8f/66eca5cc707e810019a348ea/10595_SPEC-pdf"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/c40e2692/66eca5cc707e810019a348ec/10595_IIS-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34ab7ce135c00125fda35/10595-718R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PLATE,3  IN RACK,15-18  IN RNWY ,GY","Search Terms":"10595-118,3\" (80 mm) Channel Rack-To-Runway Mounting Plate,ZetaFrame 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Server cabinet 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Rack-mounted 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Data center 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Cabinet 3\" (80 mm) Channel Rack-To-Runway Mounting Plate solution,Network rack 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Structured cabling solution for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Best 3\" (80 mm) Channel Rack-To-Runway Mounting Plate for server racks,How to organize cables with 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Efficient routing for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Front-to-back cable routing for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,High-density cable organization for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Professional cable management for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate","Search Relevancy":3},{"primaryId":"10595-704","Primary ID":"10595-704","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"3\" (80 mm) Channel Rack-To-Runway Mounting Plate","Marketing Description - Global English":"3\" (80 mm) Channel Rack-To-Runway Mounting Plate Using J-Bolts 4\" (100 mm) W Runway; Black","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":55.14,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use With 4\" (100 mm) Tray","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a13bfc8f/66eca5cc707e810019a348ea/10595_SPEC-pdf"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/c40e2692/66eca5cc707e810019a348ec/10595_IIS-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11779972/66e34aaace135c00125fda04/3194f47d/10595-704R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"0","Product Weight":2.184,"Product Weight UOM":"LB","Short Description":"PLATE,3  IN RACK,4  IN RNWY , BK","Search Terms":"10595-704,3\" (80 mm) Channel Rack-To-Runway Mounting Plate,ZetaFrame 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Server cabinet 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Rack-mounted 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Data center 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Cabinet 3\" (80 mm) Channel Rack-To-Runway Mounting Plate solution,Network rack 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Structured cabling solution for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Best 3\" (80 mm) Channel Rack-To-Runway Mounting Plate for server racks,How to organize cables with 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Efficient routing for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Front-to-back cable routing for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,High-density cable organization for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Professional cable management for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate","Search Relevancy":3,"SKU Level SEO Page Title":"10595-704 3\" Channel Rack to Runway Mounting Plate | Chatsworth","SKU Level SEO Meta Description":"Chatsworth Products' 10595-704 mounting plate securely attaches cable runway to channel racks. This rack mount plate allows parallel or perpendicular mounting for flexible data center installations. Includes J-Bolts and hardware.","SKU Level Web H4 Heading":"Secure and Flexible Mounting Solutions","SKU Level Web Paragraph Text":"<p>The 10595-704 Channel Rack to Runway Mounting Plate from Chatsworth Products provides a robust connection between cable runway and standard or universal equipment racks. This essential component ensures organized cable pathways in data center and telecommunication environments. Its design supports reliable performance in demanding applications.</p><p>This rack mount plate offers versatile installation with options for parallel or perpendicular mounting relative to the rack structure. Users can simply rotate the mounting plate to achieve the desired orientation for their cable management needs. The flexibility accommodates various rack depths and cable runway widths for customized setups.</p><p>Each complete kit includes one mounting plate, four J-Bolts, four hex nuts, and four split lock washers for straightforward assembly. The J-Bolts securely hook under the mounting plate and attach to the rack's top angle, ensuring a stable connection. This comprehensive hardware set simplifies installation and reduces the need for additional components.</p><p>The durable construction of this rack plate handles heavy cable loads and maintains integrity in high-density data centers. Made with a black finish, it resists corrosion and blends seamlessly with professional infrastructure setups. Its reliability makes it suitable for enterprise data centers, industrial settings, and edge computing environments.</p><p>For optimal performance with wider cable runway, use top bars instead of top angles on the rack for proper attachment. This mounting solution enhances cable pathway stability, reduces clutter, and improves airflow management. Chatsworth Products provides additional support products and design tools to complement this rack plate for complete system integration.</p>"},{"primaryId":"10595-708","Primary ID":"10595-708","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"3\" (80 mm) Channel Rack-To-Runway Mounting Plate","Marketing Description - Global English":"3\" (80 mm) Channel Rack-To-Runway Mounting Plate Using J-Bolts 5 to 8\" (130 mm to 200 mm) W Runway; Black","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":57.43,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use With 5\" to 8\" (130 mm to 200 mm) Tray","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a13bfc8f/66eca5cc707e810019a348ea/10595_SPEC-pdf"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/c40e2692/66eca5cc707e810019a348ec/10595_IIS-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11779972/66e34a7c4a5acc0012b31cc6/c7dac44c/10595-708R__1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"0","Product Weight":0.662,"Product Weight UOM":"LB","Short Description":"PLATE,3  IN RACK,5-8  IN RNWY ,BK","Search Terms":"10595-708,3\" (80 mm) Channel Rack-To-Runway Mounting Plate,ZetaFrame 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Server cabinet 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Rack-mounted 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Data center 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Cabinet 3\" (80 mm) Channel Rack-To-Runway Mounting Plate solution,Network rack 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Structured cabling solution for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Best 3\" (80 mm) Channel Rack-To-Runway Mounting Plate for server racks,How to organize cables with 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Efficient routing for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Front-to-back cable routing for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,High-density cable organization for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Professional cable management for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate","Search Relevancy":3,"SKU Level SEO Page Title":"10595 708x3 Channel Rack-to-Runway Mounting Plate | Chatsworth","SKU Level SEO Meta Description":"Secure your cable runway with the 10595 708x3 Channel Rack-to-Runway Mounting Plate. Quick J‑Bolt installation fits 5‑8\" trays, boosting rack organization.","SKU Level Web H4 Heading":"Key Features and Installation Benefits","SKU Level Web Paragraph Text":"<p>The 10595 708x3 Channel Rack-to-Runway Mounting Plate provides a robust attachment point for cable runways on standard and universal equipment racks. Designed for 5‑8 in. (130‑200 mm) tray depths, the plate supports a 3‑in. (80 mm) channel that aligns with CPI's cable runway series. Its low‑profile steel construction ensures long‑term durability in high‑density data center environments. Engineers can mount the plate either parallel or perpendicular to the rack, allowing flexible routing of power and data cables. The mounting kit includes four J‑Bolts, matching hex nuts and split lock washers, delivering a secure connection that resists vibration. Compatibility extends to all CPI channel racks, making the part an ideal upgrade for existing infrastructure. Installation begins by positioning the plate on the top angle of the rack and aligning the pre‑drilled holes with the selected mounting orientation. Insert the J‑Bolts through the plate, engage the hex nuts, and tighten with a standard 5/16‑18 wrench; the split lock washers lock the assembly in place. The process typically requires less than fifteen minutes, reducing labor costs and downtime. By securing the cable runway directly to the rack, the 10595 708x3 plate improves airflow management and reduces cable strain, contributing to lower cooling expenses. The solution supports rapid re‑configuration of cable pathways, a critical capability for AI and HPC deployments where equipment density constantly evolves. CPI's global support network offers engineering assistance to ensure optimal integration. Technical documentation, including data sheets, Visio stencils and CAD models, is available for download through the CPI product page. Customers may also access the CPI Product Designer tool to visualize the mounting plate within a complete enclosure design. For additional guidance, contact a CPI sales specialist or an authorized distributor.</p>"},{"primaryId":"10595-712","Primary ID":"10595-712","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"3\" (80 mm) Channel Rack-To-Runway Mounting Plate","Marketing Description - Global English":"3\" (80 mm) Channel Rack-To-Runway Mounting Plate Using J-Bolts 9 to 12\" W (230 mm to 300 mm) W Runway; Black","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":59.7,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"For Use With 9\" to 12\" (230 mm to 300 mm) Tray","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a13bfc8f/66eca5cc707e810019a348ea/10595_SPEC-pdf"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/c40e2692/66eca5cc707e810019a348ec/10595_IIS-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11779972/66e34e00ce135c00125fe15a/df2f7a12/10595-712R__1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"1","Product Weight":2.574,"Product Weight UOM":"LB","Short Description":"PLATE,3  IN RACK,9-12  IN RNWY,BK","Search Terms":"10595-712,3\" (80 mm) Channel Rack-To-Runway Mounting Plate,ZetaFrame 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Server cabinet 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Rack-mounted 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Data center 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Cabinet 3\" (80 mm) Channel Rack-To-Runway Mounting Plate solution,Network rack 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Structured cabling solution for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Best 3\" (80 mm) Channel Rack-To-Runway Mounting Plate for server racks,How to organize cables with 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Efficient routing for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Front-to-back cable routing for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,High-density cable organization for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Professional cable management for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate","Search Relevancy":3},{"primaryId":"10595-718","Primary ID":"10595-718","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"3\" (80 mm) Channel Rack-To-Runway Mounting Plate","Marketing Description - Global English":"3\" (80 mm) Channel Rack-To-Runway Mounting Plate Using J-Bolts 15 to 18\" W (380 mm to 460 mm) W Runway; Black","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":61,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":62.59,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"For Use With 15\" to 18\" (380 mm to 460 mm) Tray","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a13bfc8f/66eca5cc707e810019a348ea/10595_SPEC-pdf"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/c40e2692/66eca5cc707e810019a348ec/10595_IIS-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34ab7ce135c00125fda35/10595-718R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"1","Product Weight":3.658,"Product Weight UOM":"LB","Short Description":"PLATE,3 IN RACK,15-18 IN RNWY,BK","Search Terms":"10595-718,3\" (80 mm) Channel Rack-To-Runway Mounting Plate,ZetaFrame 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Server cabinet 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Rack-mounted 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Data center 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Cabinet 3\" (80 mm) Channel Rack-To-Runway Mounting Plate solution,Network rack 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Structured cabling solution for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Best 3\" (80 mm) Channel Rack-To-Runway Mounting Plate for server racks,How to organize cables with 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Efficient routing for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Front-to-back cable routing for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,High-density cable organization for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Professional cable management for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate","Search Relevancy":3},{"primaryId":"10595-E04","Primary ID":"10595-E04","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"3\" (80 mm) Channel Rack-To-Runway Mounting Plate","Marketing Description - Global English":"3\" (80 mm) Channel Rack-To-Runway Mounting Plate Using J-Bolts 4\" (100 mm) W Runway; Glacier White","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":60.68,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use With 4\" (100 mm) Tray","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a13bfc8f/66eca5cc707e810019a348ea/10595_SPEC-pdf"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/c40e2692/66eca5cc707e810019a348ec/10595_IIS-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11779972/66e34aaace135c00125fda04/3194f47d/10595-704R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PLATE,3  IN RACK,4  IN RNWY, GW","Search Terms":"10595-E04,3\" (80 mm) Channel Rack-To-Runway Mounting Plate,ZetaFrame 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Server cabinet 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Rack-mounted 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Data center 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Cabinet 3\" (80 mm) Channel Rack-To-Runway Mounting Plate solution,Network rack 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Structured cabling solution for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Best 3\" (80 mm) Channel Rack-To-Runway Mounting Plate for server racks,How to organize cables with 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Efficient routing for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Front-to-back cable routing for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,High-density cable organization for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Professional cable management for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate","Search Relevancy":3},{"primaryId":"10595-E08","Primary ID":"10595-E08","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"3\" (80 mm) Channel Rack-To-Runway Mounting Plate","Marketing Description - Global English":"3\" (80 mm) Channel Rack-To-Runway Mounting Plate Using J-Bolts 5 to 8\" (130 mm to 200 mm) W Runway; Glacier White","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":63.16,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use With 5\" to 8\" (130 mm to 200 mm) Tray","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a13bfc8f/66eca5cc707e810019a348ea/10595_SPEC-pdf"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/c40e2692/66eca5cc707e810019a348ec/10595_IIS-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11779972/66e34a7c4a5acc0012b31cc6/c7dac44c/10595-708R__1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PLATE,3  IN RACK,5-8  IN RNWY,GW","Search Terms":"10595-E08,3\" (80 mm) Channel Rack-To-Runway Mounting Plate,ZetaFrame 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Server cabinet 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Rack-mounted 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Data center 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Cabinet 3\" (80 mm) Channel Rack-To-Runway Mounting Plate solution,Network rack 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Structured cabling solution for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Best 3\" (80 mm) Channel Rack-To-Runway Mounting Plate for server racks,How to organize cables with 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Efficient routing for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Front-to-back cable routing for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,High-density cable organization for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Professional cable management for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate","Search Relevancy":3},{"primaryId":"10595-E12","Primary ID":"10595-E12","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"3\" (80 mm) Channel Rack-To-Runway Mounting Plate","Marketing Description - Global English":"3\" (80 mm) Channel Rack-To-Runway Mounting Plate Using J-Bolts 9 to 12\" W (230 mm to 300 mm) W Runway; Glacier White","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":65.69,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"For Use With 9\" to 12\" (230 mm to 300 mm) Tray","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a13bfc8f/66eca5cc707e810019a348ea/10595_SPEC-pdf"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/c40e2692/66eca5cc707e810019a348ec/10595_IIS-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11779972/66e34e00ce135c00125fe15a/df2f7a12/10595-712R__1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PLATE,3  IN RACK,9-12  IN RNWY,GW","Search Terms":"10595-E12,3\" (80 mm) Channel Rack-To-Runway Mounting Plate,ZetaFrame 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Server cabinet 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Rack-mounted 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Data center 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Cabinet 3\" (80 mm) Channel Rack-To-Runway Mounting Plate solution,Network rack 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Structured cabling solution for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Best 3\" (80 mm) Channel Rack-To-Runway Mounting Plate for server racks,How to organize cables with 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Efficient routing for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Front-to-back cable routing for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,High-density cable organization for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Professional cable management for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate","Search Relevancy":3},{"primaryId":"10595-E18","Primary ID":"10595-E18","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"3\" (80 mm) Channel Rack-To-Runway Mounting Plate","Marketing Description - Global English":"3\" (80 mm) Channel Rack-To-Runway Mounting Plate Using J-Bolts 15 to 18\" W (380 mm to 460 mm) W Runway; Glacier White","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":61,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":68.85,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use With 15\" to 18\" (380 mm to 460 mm) Tray","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a13bfc8f/66eca5cc707e810019a348ea/10595_SPEC-pdf"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/c40e2692/66eca5cc707e810019a348ec/10595_IIS-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34ab7ce135c00125fda35/10595-718R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PLATE,3 IN RACK,15-18 IN RNWY,GW","Search Terms":"10595-E18,3\" (80 mm) Channel Rack-To-Runway Mounting Plate,ZetaFrame 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Server cabinet 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Rack-mounted 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Data center 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Cabinet 3\" (80 mm) Channel Rack-To-Runway Mounting Plate solution,Network rack 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Structured cabling solution for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Best 3\" (80 mm) Channel Rack-To-Runway Mounting Plate for server racks,How to organize cables with 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Efficient routing for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Front-to-back cable routing for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,High-density cable organization for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Professional cable management for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate","Search Relevancy":3},{"primaryId":"12408-124","Primary ID":"12408-124","Color":"Gray","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"3\" (80 mm) Channel Rack-To-Runway Mounting Plate","Marketing Description - Global English":"3\" (80 mm) Channel Rack-To-Runway Mounting Plate Using J-Bolts 20 to 24\" (510 mm to 610 mm) W Runway; Gray","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":68,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":112.66,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use With 20\" to 24\" (510 mm to 610 mm) Tray","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a13bfc8f/66eca5cc707e810019a348ea/10595_SPEC-pdf"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/c40e2692/66eca5cc707e810019a348ec/10595_IIS-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11779972/66e34addce135c00125fdaae/26c7e75e/12408-724R__1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Width":"3\" (76 mm)","Depth":"24\" (610 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.3,"Product Height Uom":"\"","Product Length/Depth":24,"Product Length/Depth Uom":"\"","Product Width ":3,"Product Width Uom":"\"","Product Height (Metric)":32,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":610,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":76,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PLATE,RK-RWAY,3  IN CHNL,GY","Search Terms":"12408-124,3\" (80 mm) Channel Rack-To-Runway Mounting Plate,ZetaFrame 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Server cabinet 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Rack-mounted 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Data center 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Cabinet 3\" (80 mm) Channel Rack-To-Runway Mounting Plate solution,Network rack 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Structured cabling solution for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Best 3\" (80 mm) Channel Rack-To-Runway Mounting Plate for server racks,How to organize cables with 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Efficient routing for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Front-to-back cable routing for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,High-density cable organization for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Professional cable management for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate","Search Relevancy":3},{"primaryId":"12408-524","Primary ID":"12408-524","Color":"Clear","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"3\" (80 mm) Channel Rack-To-Runway Mounting Plate","Marketing Description - Global English":"3\" (80 mm) Channel Rack-To-Runway Mounting Plate Using J-Bolts 20 to 24\" (510 mm to 610 mm) W Runway; Clear","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":68,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":112.66,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use With 20\" to 24\" (510 mm to 610 mm) Tray","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a13bfc8f/66eca5cc707e810019a348ea/10595_SPEC-pdf"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/c40e2692/66eca5cc707e810019a348ec/10595_IIS-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11779972/66e34addce135c00125fdaae/26c7e75e/12408-724R__1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Width":"3\" (76 mm)","Depth":"24\" (610 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.3,"Product Height Uom":"\"","Product Length/Depth":24,"Product Length/Depth Uom":"\"","Product Width ":3,"Product Width Uom":"\"","Product Height (Metric)":32,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":610,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":76,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PLATE,RK-RWAY,3  IN CHNL,24  IN W","Search Terms":"12408-524,3\" (80 mm) Channel Rack-To-Runway Mounting Plate,ZetaFrame 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Server cabinet 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Rack-mounted 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Data center 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Cabinet 3\" (80 mm) Channel Rack-To-Runway Mounting Plate solution,Network rack 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Structured cabling solution for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Best 3\" (80 mm) Channel Rack-To-Runway Mounting Plate for server racks,How to organize cables with 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Efficient routing for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Front-to-back cable routing for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,High-density cable organization for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Professional cable management for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate","Search Relevancy":3},{"primaryId":"12408-724","Primary ID":"12408-724","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"3\" (80 mm) Channel Rack-To-Runway Mounting Plate","Marketing Description - Global English":"3\" (80 mm) Channel Rack-To-Runway Mounting Plate Using J-Bolts 20 to 24\" (510 mm to 610 mm) W Runway; Black","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":27,"Ship Height Uom":"in","Ship Length/Depth":23,"Ship Length/Depth Uom":"in","Ship Width":2,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":69,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":5,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":112.66,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use With 20\" to 24\" (510 mm to 610 mm) Tray","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a13bfc8f/66eca5cc707e810019a348ea/10595_SPEC-pdf"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/c40e2692/66eca5cc707e810019a348ec/10595_IIS-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11779972/66e34addce135c00125fdaae/26c7e75e/12408-724R__1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Width":"3\" (76 mm)","Depth":"24\" (610 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":1.3,"Product Height Uom":"\"","Product Length/Depth":24,"Product Length/Depth Uom":"\"","Product Width ":3,"Product Width Uom":"\"","Product Height (Metric)":32,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":610,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":76,"Product Width Uom (Metric)":"mm","Product Weight":2.925,"Product Weight UOM":"LB","Short Description":"PLATE,RK-RWAY,3  IN CHNL,24  IN BK","Search Terms":"12408-724,3\" (80 mm) Channel Rack-To-Runway Mounting Plate,ZetaFrame 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Server cabinet 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Rack-mounted 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Data center 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Cabinet 3\" (80 mm) Channel Rack-To-Runway Mounting Plate solution,Network rack 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Structured cabling solution for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Best 3\" (80 mm) Channel Rack-To-Runway Mounting Plate for server racks,How to organize cables with 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Efficient routing for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Front-to-back cable routing for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,High-density cable organization for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Professional cable management for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate","Search Relevancy":3},{"primaryId":"12408-E24","Primary ID":"12408-E24","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"3\" (80 mm) Channel Rack-To-Runway Mounting Plate","Marketing Description - Global English":"3\" (80 mm) Channel Rack-To-Runway Mounting Plate Using J-Bolts 20 to 24\" (510 mm to 610 mm) W Runway; Glacier White","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":27,"Ship Height Uom":"in","Ship Length/Depth":23,"Ship Length/Depth Uom":"in","Ship Width":2,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":69,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":5,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":123.97,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use With 20\" to 24\" (510 mm to 610 mm) Tray","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a13bfc8f/66eca5cc707e810019a348ea/10595_SPEC-pdf"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/c40e2692/66eca5cc707e810019a348ec/10595_IIS-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11779972/66e34addce135c00125fdaae/26c7e75e/12408-724R__1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Width":"3\" (76 mm)","Depth":"24\" (610 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.3,"Product Height Uom":"\"","Product Length/Depth":24,"Product Length/Depth Uom":"\"","Product Width ":3,"Product Width Uom":"\"","Product Height (Metric)":32,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":610,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":76,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PLATE,RK-RWAY,3  IN CHNL,24  IN,GW","Search Terms":"12408-E24,3\" (80 mm) Channel Rack-To-Runway Mounting Plate,ZetaFrame 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Server cabinet 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Rack-mounted 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Data center 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Cabinet 3\" (80 mm) Channel Rack-To-Runway Mounting Plate solution,Network rack 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Structured cabling solution for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Best 3\" (80 mm) Channel Rack-To-Runway Mounting Plate for server racks,How to organize cables with 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Efficient routing for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Front-to-back cable routing for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,High-density cable organization for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate,Professional cable management for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate","Search Relevancy":3,"SKU Level SEO Page Title":"3\" Channel Rack to Runway Mounting Plate | Chatsworth","SKU Level SEO Meta Description":"Secure your cable runway to equipment racks with this 3\" (80 mm) channel rack-to-runway mounting plate for 20-24\" wide trays. Easy installation with J-Bolts. Order now from CPI.","SKU Level Web H4 Heading":"Key Features of the 3\" (80 mm) Channel Mounting Plate","SKU Level Web Paragraph Text":"<p>This 3\" (80 mm) channel rack-to-runway mounting plate provides a robust solution for securing cable runway to standard and universal equipment racks. It enables parallel or perpendicular mounting simply by turning the plate, offering flexibility for various data center layouts. The inclusion of J-Bolts ensures a secure attachment to the rack's top angle for reliable performance.</p><p>Designed for use with 20\" to 24\" (510 mm to 610 mm) wide cable runway, this mounting plate accommodates popular rack depths and tray widths. Its Glacier White finish blends seamlessly with modern data center environments while promoting a clean, professional appearance. The kit includes all necessary hardware for straightforward installation, reducing deployment time and effort.</p><p>Each mounting plate kit consists of one plate, four J-Bolts, four hex nuts, and four split lock washers in 5/16-18 sizes. This comprehensive set eliminates the need for additional purchases, ensuring you have everything required for a complete setup. The durable construction supports heavy cable loads, enhancing the overall integrity of your cable management system.</p><p>By facilitating secure connections between racks and runway, this plate helps organize and protect critical network cabling. It contributes to improved airflow and reduced clutter in data centers, supporting efficient thermal management. These benefits are essential for maintaining optimal performance in high-density computing environments, including AI and HPC applications.</p><p>Chatsworth Products (CPI) manufactures this mounting plate with decades of expertise in cable management solutions. The product reflects CPI's commitment to quality, reliability, and innovation in data center infrastructure. For detailed specifications and design tools, visit the product page to explore CAD models and Visio stencils for seamless integration into your projects.</p>"}],"options":{"Type":["For Use With 15\" to 18\" (380 mm to 460 mm) Tray","For Use With 20\" to 24\" (510 mm to 610 mm) Tray","For Use With 4\" (100 mm) Tray","For Use With 5\" to 8\" (130 mm to 200 mm) Tray","For Use With 9\" to 12\" (230 mm to 300 mm) Tray"],"Color":["Black","Clear","Glacier White","Gray"]},"total":14}