{"items":[{"primaryId":"12730-104","Primary ID":"12730-104","Color":"Gray","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket","Marketing Description - Global English":"3\" (80 mm) Channel Rack-To-Runway Mounting Plate with Bracket; for 4\"W (100mm) Runway; Gray","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":63.86,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"3\" (80 mm) Channel Rack-to-Runway Moutnig Plate with Bracket","Keyword":"Rack-to-Runway Mounting Plate Using Hat-Shaped Bracket","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/e08776b0/66eca592707e810019a3425a/12730_SPEC-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11779972/66e34a6f4a5acc0012b31c92/6f1d37f3/12730-704R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Width":"4\" (102 mm)","Depth":"1.5\" (38 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2.8,"Product Height Uom":"\"","Product Length/Depth":1.5,"Product Length/Depth Uom":"\"","Product Width ":4,"Product Width Uom":"\"","Product Height (Metric)":72,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":38,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":102,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PLATE,3  IN CHAN MT,4  IN,GY","Runway Width":"For 4\" (100 mm) Runway","Search Terms":"12730-104,3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,ZetaFrame 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Server cabinet 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Rack-mounted 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Data center 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Cabinet 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket solution,Network rack 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Structured cabling solution for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Best 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket for server racks,How to organize cables with 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Efficient routing for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Front-to-back cable routing for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,High-density cable organization for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Professional cable management for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket","Search Relevancy":3},{"primaryId":"12730-108","Primary ID":"12730-108","Color":"Gray","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket","Marketing Description - Global English":"3\" (80 mm) Channel Rack-To-Runway Mounting Plate with Bracket; for 5'\"W to 8\"W (130 mm to 200 mm) Runway; Gray","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":66.04,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"3\" (80 mm) Channel Rack-to-Runway Moutnig Plate with Bracket","Keyword":"Rack-to-Runway Mounting Plate Using Hat-Shaped Bracket","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/e08776b0/66eca592707e810019a3425a/12730_SPEC-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11779972/66e34a7c4a5acc0012b31cc6/c7dac44c/10595-708R__1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Width":"5\" (127 mm)","Depth":"1.5\" (38 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2.8,"Product Height Uom":"\"","Product Length/Depth":1.5,"Product Length/Depth Uom":"\"","Product Width ":5,"Product Width Uom":"\"","Product Height (Metric)":72,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":38,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":127,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PLATE,3  IN CHAN MT,5-8  IN,GY","Runway Width":"For 5\" to 8\" (130 mm to 200 mm) Runway","Search Terms":"12730-108,3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,ZetaFrame 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Server cabinet 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Rack-mounted 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Data center 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Cabinet 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket solution,Network rack 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Structured cabling solution for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Best 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket for server racks,How to organize cables with 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Efficient routing for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Front-to-back cable routing for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,High-density cable organization for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Professional cable management for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket","Search Relevancy":3},{"primaryId":"12730-112","Primary ID":"12730-112","Color":"Gray","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket","Marketing Description - Global English":"3\" (80 mm) Channel Rack-To-Runway Mounting Plate with Bracket; for 9'\"W to 12\"W (230 mm to 300 mm) Runway; Gray","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":68.41,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"3\" (80 mm) Channel Rack-to-Runway Moutnig Plate with Bracket","Keyword":"Rack-to-Runway Mounting Plate Using Hat-Shaped Bracket","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/e08776b0/66eca592707e810019a3425a/12730_SPEC-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11779972/66e34af84a5acc0012b31e24/e5b8cad4/12730-712R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Width":"9\" (229 mm)","Depth":"1.5\" (38 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2.8,"Product Height Uom":"\"","Product Length/Depth":1.5,"Product Length/Depth Uom":"\"","Product Width ":9,"Product Width Uom":"\"","Product Height (Metric)":72,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":38,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":229,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PLATE,3  IN CHAN MT,9-12  IN,GY","Runway Width":"For 9\" to 12\" (230 mm to 300 mm) Runway","Search Terms":"12730-112,3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,ZetaFrame 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Server cabinet 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Rack-mounted 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Data center 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Cabinet 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket solution,Network rack 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Structured cabling solution for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Best 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket for server racks,How to organize cables with 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Efficient routing for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Front-to-back cable routing for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,High-density cable organization for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Professional cable management for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket","Search Relevancy":3},{"primaryId":"12730-118","Primary ID":"12730-118","Color":"Gray","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket","Marketing Description - Global English":"3\" (80 mm) Channel Rack-To-Runway Mounting Plate with Bracket; for 15'\"W to 18\"W (380 mm to 460 mm) Runway; Gray","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":61,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":71.23,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"3\" (80 mm) Channel Rack-to-Runway Moutnig Plate with Bracket","Keyword":"Rack-to-Runway Mounting Plate Using Hat-Shaped Bracket","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/e08776b0/66eca592707e810019a3425a/12730_SPEC-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11779972/66e34adace135c00125fdaa0/90eafd70/12730-718R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Width":"15\" (381 mm)","Depth":"1.5\" (38 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2.8,"Product Height Uom":"\"","Product Length/Depth":1.5,"Product Length/Depth Uom":"\"","Product Width ":15,"Product Width Uom":"\"","Product Height (Metric)":72,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":38,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":381,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PLATE,3  IN CHAN MT,15-18  IN,GY","Runway Width":"For 15\" to 18\" (380 mm to 460 mm) Runway","Search Terms":"12730-118,3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,ZetaFrame 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Server cabinet 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Rack-mounted 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Data center 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Cabinet 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket solution,Network rack 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Structured cabling solution for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Best 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket for server racks,How to organize cables with 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Efficient routing for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Front-to-back cable routing for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,High-density cable organization for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Professional cable management for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket","Search Relevancy":3},{"primaryId":"12730-704","Primary ID":"12730-704","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket","Marketing Description - Global English":"3\" (80 mm) Channel Rack-To-Runway Mounting Plate with Bracket; for 4\"W (100mm) Runway; Black","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":63.86,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"3\" (80 mm) Channel Rack-to-Runway Moutnig Plate with Bracket","Keyword":"Rack-to-Runway Mounting Plate Using Hat-Shaped Bracket","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/e08776b0/66eca592707e810019a3425a/12730_SPEC-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11779972/66e34a6f4a5acc0012b31c92/6f1d37f3/12730-704R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Width":"4\" (102 mm)","Depth":"1.5\" (38 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2.8,"Product Height Uom":"\"","Product Length/Depth":1.5,"Product Length/Depth Uom":"\"","Product Width ":4,"Product Width Uom":"\"","Product Height (Metric)":72,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":38,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":102,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PLATE,3  IN CHAN MT,4  IN,BK","Runway Width":"For 4\" (100 mm) Runway","Search Terms":"12730-704,3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,ZetaFrame 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Server cabinet 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Rack-mounted 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Data center 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Cabinet 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket solution,Network rack 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Structured cabling solution for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Best 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket for server racks,How to organize cables with 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Efficient routing for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Front-to-back cable routing for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,High-density cable organization for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Professional cable management for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket","Search Relevancy":3},{"primaryId":"12730-708","Primary ID":"12730-708","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket","Marketing Description - Global English":"3\" (80 mm) Channel Rack-To-Runway Mounting Plate with Bracket; for 5'\"W to 8\"W (130 mm to 200 mm) Runway; Black","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":66.05,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"3\" (80 mm) Channel Rack-to-Runway Moutnig Plate with Bracket","Keyword":"Rack-to-Runway Mounting Plate Using Hat-Shaped Bracket","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/e08776b0/66eca592707e810019a3425a/12730_SPEC-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11779972/66e34ac54a5acc0012b31dae/b7c17435/12730-708R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Width":"5\" (127 mm)","Depth":"1.5\" (38 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2.8,"Product Height Uom":"\"","Product Length/Depth":1.5,"Product Length/Depth Uom":"\"","Product Width ":5,"Product Width Uom":"\"","Product Height (Metric)":72,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":38,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":127,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PLATE,3  IN CHAN MT,5-8  IN,BK","Runway Width":"For 5\" to 8\" (130 mm to 200 mm) Runway","Search Terms":"12730-708,3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,ZetaFrame 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Server cabinet 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Rack-mounted 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Data center 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Cabinet 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket solution,Network rack 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Structured cabling solution for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Best 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket for server racks,How to organize cables with 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Efficient routing for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Front-to-back cable routing for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,High-density cable organization for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Professional cable management for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket","Search Relevancy":3,"SKU Level SEO Page Title":"Rack to Runway Mounting Plate - 12730-708 | Chatsworth","SKU Level SEO Meta Description":"Secure cable runway to universal racks with the 12730-708 mounting plate for efficient cable management. Easy installation with included J-Bolts and hardware. Ideal for data center accessories.","SKU Level Web H4 Heading":"Secure Universal Rack Mounting for Data Centers","SKU Level Web Paragraph Text":"<p>The 3-inch (80 mm) Channel Rack to Runway Mounting Plate with Bracket, part number 12730-708, provides a robust solution for securing cable runway to the top of universal racks without intruding into mounting space. This essential data center accessory ensures reliable support for cable management systems in high-density environments. Its design allows for parallel or perpendicular mounting, offering flexibility in various installation scenarios.</p><p>This mounting plate includes one flat plate, two hat-shaped brackets, two J-Bolts, three hex nuts, and three split lock washers for complete assembly. These components form a clamp around the rack's top angles or bars, enhancing stability for cable runway systems. Proper attachment is recommended with top bars for 6-inch runway widths to maintain optimal performance and safety.</p><p>By facilitating secure universal rack mounting, this product helps organize and protect cables in data centers, reducing clutter and improving airflow. It supports efficient cable management by preventing runway movement and ensuring consistent pathway integrity. This contributes to lower maintenance costs and enhanced operational reliability in demanding applications.</p><p>Installation best practices involve using the Runway Elevation Kit (part number 10506) for elevated setups, ensuring precise alignment and load distribution. The included J-Bolts and hardware simplify the process, reducing time and labor for cable runway installation. This makes it an ideal choice for industrial enclosure accessories in diverse environments.</p><p>Applications extend to data centers, enterprise networks, and telecom rooms where rack to runway mounting plates are critical for infrastructure support. This product aligns with CPI's commitment to providing durable cable runway support products that meet rigorous industry standards. For personalized assistance, consult CPI's expert team to tailor solutions for your specific needs.</p>"},{"primaryId":"12730-712","Primary ID":"12730-712","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket","Marketing Description - Global English":"3\" (80 mm) Channel Rack-To-Runway Mounting Plate with Bracket; for 9'\"W to 12\"W (230 mm to 300 mm) Runway; Black","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":68.41,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"3\" (80 mm) Channel Rack-to-Runway Moutnig Plate with Bracket","Keyword":"Rack-to-Runway Mounting Plate Using Hat-Shaped Bracket","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/e08776b0/66eca592707e810019a3425a/12730_SPEC-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11779972/66e34af84a5acc0012b31e24/e5b8cad4/12730-712R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Width":"9\" (229 mm)","Depth":"1.5\" (38 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2.8,"Product Height Uom":"\"","Product Length/Depth":1.5,"Product Length/Depth Uom":"\"","Product Width ":9,"Product Width Uom":"\"","Product Height (Metric)":72,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":38,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":229,"Product Width Uom (Metric)":"mm","Product Weight":3.176,"Product Weight UOM":"LB","Short Description":"PLATE,3  IN CHAN MT,9-12  IN,BK","Runway Width":"For 9\" to 12\" (230 mm to 300 mm) Runway","Search Terms":"12730-712,3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,ZetaFrame 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Server cabinet 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Rack-mounted 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Data center 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Cabinet 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket solution,Network rack 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Structured cabling solution for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Best 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket for server racks,How to organize cables with 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Efficient routing for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Front-to-back cable routing for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,High-density cable organization for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Professional cable management for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket","Search Relevancy":3},{"primaryId":"12730-718","Primary ID":"12730-718","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket","Marketing Description - Global English":"3\" (80 mm) Channel Rack-To-Runway Mounting Plate with Bracket; for 15'\"W to 18\"W (380 mm to 460 mm) Runway; Black","Shipping Weight":3.6,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":61,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Shipping Weight (Metric)":1.63,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":71.23,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"3\" (80 mm) Channel Rack-to-Runway Moutnig Plate with Bracket","Keyword":"Rack-to-Runway Mounting Plate Using Hat-Shaped Bracket","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/e08776b0/66eca592707e810019a3425a/12730_SPEC-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11779972/66e34adace135c00125fdaa0/90eafd70/12730-718R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Width":"15\" (381 mm)","Depth":"1.5\" (38 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2.8,"Product Height Uom":"\"","Product Length/Depth":1.5,"Product Length/Depth Uom":"\"","Product Width ":15,"Product Width Uom":"\"","Product Height (Metric)":72,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":38,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":381,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PLATE,3  IN CHAN MT,15-18  IN,BK","Runway Width":"For 15\" to 18\" (380 mm to 460 mm) Runway","Search Terms":"12730-718,3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,ZetaFrame 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Server cabinet 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Rack-mounted 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Data center 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Cabinet 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket solution,Network rack 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Structured cabling solution for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Best 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket for server racks,How to organize cables with 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Efficient routing for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Front-to-back cable routing for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,High-density cable organization for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Professional cable management for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket","Search Relevancy":3},{"primaryId":"12730-E04","Primary ID":"12730-E04","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket","Marketing Description - Global English":"3\" (80 mm) Channel Rack-To-Runway Mounting Plate with Bracket; for 4\"W (100mm) Runway; Glacier White","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":70.21,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"3\" (80 mm) Channel Rack-to-Runway Moutnig Plate with Bracket","Keyword":"Rack-to-Runway Mounting Plate Using Hat-Shaped Bracket","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/e08776b0/66eca592707e810019a3425a/12730_SPEC-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11779972/66e34a6f4a5acc0012b31c92/6f1d37f3/12730-704R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Width":"4\" (102 mm)","Depth":"1.5\" (38 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2.8,"Product Height Uom":"\"","Product Length/Depth":1.5,"Product Length/Depth Uom":"\"","Product Width ":4,"Product Width Uom":"\"","Product Height (Metric)":72,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":38,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":102,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PLATE,3  IN CHAN MT,4  IN,GW","Runway Width":"For 4\" (100 mm) Runway","Search Terms":"12730-E04,3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,ZetaFrame 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Server cabinet 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Rack-mounted 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Data center 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Cabinet 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket solution,Network rack 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Structured cabling solution for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Best 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket for server racks,How to organize cables with 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Efficient routing for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Front-to-back cable routing for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,High-density cable organization for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Professional cable management for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket","Search Relevancy":3},{"primaryId":"12730-E08","Primary ID":"12730-E08","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket","Marketing Description - Global English":"3\" (80 mm) Channel Rack-To-Runway Mounting Plate with Bracket; for 5'\"W to 8\"W (130 mm to 200 mm) Runway; Glacier White","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":72.65,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"3\" (80 mm) Channel Rack-to-Runway Moutnig Plate with Bracket","Keyword":"Rack-to-Runway Mounting Plate Using Hat-Shaped Bracket","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/e08776b0/66eca592707e810019a3425a/12730_SPEC-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11779972/66e34ac54a5acc0012b31dae/b7c17435/12730-708R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Width":"5\" (127 mm)","Depth":"1.5\" (38 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2.8,"Product Height Uom":"\"","Product Length/Depth":1.5,"Product Length/Depth Uom":"\"","Product Width ":5,"Product Width Uom":"\"","Product Height (Metric)":72,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":38,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":127,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PLATE,3  IN CHAN MT,5-8  IN,GW","Runway Width":"For 5\" to 8\" (130 mm to 200 mm) Runway","Search Terms":"12730-E08,3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,ZetaFrame 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Server cabinet 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Rack-mounted 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Data center 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Cabinet 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket solution,Network rack 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Structured cabling solution for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Best 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket for server racks,How to organize cables with 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Efficient routing for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Front-to-back cable routing for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,High-density cable organization for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Professional cable management for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket","Search Relevancy":3},{"primaryId":"12730-E12","Primary ID":"12730-E12","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket","Marketing Description - Global English":"3\" (80 mm) Channel Rack-To-Runway Mounting Plate with Bracket; for 9'\"W to 12\"W (230 mm to 300 mm) Runway; Glacier White","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":75.26,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"3\" (80 mm) Channel Rack-to-Runway Moutnig Plate with Bracket","Keyword":"Rack-to-Runway Mounting Plate Using Hat-Shaped Bracket","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/e08776b0/66eca592707e810019a3425a/12730_SPEC-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11779972/66e34af84a5acc0012b31e24/e5b8cad4/12730-712R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Width":"9\" (229 mm)","Depth":"1.5\" (38 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2.8,"Product Height Uom":"\"","Product Length/Depth":1.5,"Product Length/Depth Uom":"\"","Product Width ":9,"Product Width Uom":"\"","Product Height (Metric)":72,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":38,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":229,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PLATE,3  IN CHAN MT,9-12  IN,GW","Runway Width":"For 9\" to 12\" (230 mm to 300 mm) Runway","Search Terms":"12730-E12,3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,ZetaFrame 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Server cabinet 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Rack-mounted 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Data center 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Cabinet 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket solution,Network rack 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Structured cabling solution for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Best 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket for server racks,How to organize cables with 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Efficient routing for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Front-to-back cable routing for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,High-density cable organization for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Professional cable management for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket","Search Relevancy":3,"SKU Level SEO Page Title":"12730 3\" Rack‑to‑Runway Plate with J Channel Bracket | Chatsworth","SKU Level SEO Meta Description":"Secure your 3\" (80 mm) runway with the 12730 Rack‑to‑Runway plate and J Channel Bracket. Fits Glacier White runways, simplifying installation.","SKU Level Web H4 Heading":"Key Installation Benefits","SKU Level Web Paragraph Text":"<p>The 12730‑E12 mounting plate provides a robust connection between a universal rack and a cable runway, delivering a secure, low‑profile solution. Designed for 3‑inch (80 mm) channel configurations, it integrates a precision‑engineered J Channel Bracket that distributes load evenly. This combination eliminates interference with existing equipment and preserves valuable rack space. The flat plate and hat‑shaped brackets form a tight clamp around the rack's top angles or top bars, creating a stable anchor point. Installation uses standard 5/16‑18 x 2‑1/4″ J‑Bolts and matching hex nuts to ensure a repeatable, vibration‑resistant fit. The split lock washers further lock the assembly, meeting rigorous data‑center reliability standards. Compatibility spans 9″ to 12″ (230 mm to 300 mm) runways, and the Glacier White finish matches CPI's aesthetic for modern enclosures. The plate's design aligns with mmrunway specifications, allowing both parallel and perpendicular mounting orientations. Users can select the appropriate top bars (13045 Series) for six‑inch runways to maximize structural integrity. Best‑practice installation includes the optional Runway Elevation Kit (P.N. 10506) to achieve optimal clearance and cable routing. The kit simplifies alignment and reduces the need for field modifications. CPI's design tools, such as the Visio stencil and CAD files, provide detailed schematics for quick integration. Overall, the 12730‑E12 solution streamlines deployment, reduces installation time, and enhances the durability of cable management systems. Its modular design supports rapid reconfiguration in hyperscale and colocation environments. By choosing this mounting plate, facilities benefit from CPI's global expertise and unwavering commitment to quality.</p>"},{"primaryId":"12730-E18","Primary ID":"12730-E18","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket","Marketing Description - Global English":"3\" (80 mm) Channel Rack-To-Runway Mounting Plate with Bracket; for 15'\"W to 18\"W (380 mm to 460 mm) Runway; Glacier White","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":61,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":78.35,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"6\" (150 mm) Channel Rack-to-Runway Mounting Plate with Bracket","Keyword":"Rack-to-Runway Mounting Plate Using Hat-Shaped Bracket","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/e08776b0/66eca592707e810019a3425a/12730_SPEC-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11779972/66e34adace135c00125fdaa0/90eafd70/12730-718R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Width":"15\" (381 mm)","Depth":"1.5\" (38 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":2.8,"Product Height Uom":"\"","Product Length/Depth":1.5,"Product Length/Depth Uom":"\"","Product Width ":15,"Product Width Uom":"\"","Product Height (Metric)":72,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":38,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":381,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PLATE,3  IN CHAN MT,15-18  IN,GW","Runway Width":"For 15\" to 18\" (380 mm to 460 mm) Runway","Search Terms":"12730-E18,3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,ZetaFrame 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Server cabinet 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Rack-mounted 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Data center 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Cabinet 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket solution,Network rack 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Structured cabling solution for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Best 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket for server racks,How to organize cables with 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Efficient routing for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Front-to-back cable routing for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,High-density cable organization for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Professional cable management for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket","Search Relevancy":3},{"primaryId":"13730-124","Primary ID":"13730-124","Color":"Gray","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket","Marketing Description - Global English":"3\" (80 mm) Channel Rack-To-Runway Mounting Plate with Bracket; for 20'\"W to 24\"W (510 mm to 610 mm) Runway; Gray","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":2.25,"Ship Height Uom":"in","Ship Length/Depth":67,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":6,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":127.12,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Rack-Mounting Kits","Keyword":"Rack-to-Runway Mounting Plate","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/e08776b0/66eca592707e810019a3425a/12730_SPEC-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11779972/66e34af1ce135c00125fdaf0/34931b29/13730-724R__1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Width":"24\" (610 mm)","Depth":"6\" (152 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":1.3,"Product Height Uom":"\"","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Width ":24,"Product Width Uom":"\"","Product Height (Metric)":32,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":152,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PLATE,3  IN CHAN MT,20-24  IN,GY","Runway Width":"For 20\" to 24\" (510 mm to 610 mm) Runway","Search Terms":"13730-124,3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,ZetaFrame 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Server cabinet 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Rack-mounted 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Data center 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Cabinet 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket solution,Network rack 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Structured cabling solution for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Best 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket for server racks,How to organize cables with 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Efficient routing for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Front-to-back cable routing for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,High-density cable organization for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Professional cable management for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket","Search Relevancy":3},{"primaryId":"13730-524","Primary ID":"13730-524","Color":"Clear","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket","Marketing Description - Global English":"3\" (80 mm) Channel Rack-To-Runway Mounting Plate with Bracket; for 20'\"W to 24\"W (510 mm to 610 mm) Runway; Clear","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":2.25,"Ship Height Uom":"in","Ship Length/Depth":67,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":6,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":127.12,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Rack-Mounting Kits","Keyword":"Rack-to-Runway Mounting Plate","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/e08776b0/66eca592707e810019a3425a/12730_SPEC-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11779972/66e34af1ce135c00125fdaf0/34931b29/13730-724R__1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Width":"24\" (610 mm)","Depth":"6\" (152 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":1.3,"Product Height Uom":"\"","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Width ":24,"Product Width Uom":"\"","Product Height (Metric)":32,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":152,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PLATE,3  IN CHAN MT,20-24  IN,CL","Runway Width":"For 20\" to 24\" (510 mm to 610 mm) Runway","Search Terms":"13730-524,3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,ZetaFrame 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Server cabinet 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Rack-mounted 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Data center 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Cabinet 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket solution,Network rack 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Structured cabling solution for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Best 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket for server racks,How to organize cables with 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Efficient routing for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Front-to-back cable routing for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,High-density cable organization for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Professional cable management for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket","Search Relevancy":3},{"primaryId":"13730-724","Primary ID":"13730-724","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket","Marketing Description - Global English":"3\" (80 mm) Channel Rack-To-Runway Mounting Plate with Bracket; for 20'\"W to 24\"W (510 mm to 610 mm) Runway; Black","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":67,"Ship Length/Depth Uom":"in","Ship Width":2.25,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":6,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":127.13,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Rack-Mounting Kits","Keyword":"Rack-to-Runway Mounting Plate","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/e08776b0/66eca592707e810019a3425a/12730_SPEC-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11779972/66e34af1ce135c00125fdaf0/34931b29/13730-724R__1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Width":"24\" (610 mm)","Depth":"6\" (152 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":1.3,"Product Height Uom":"\"","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Width ":24,"Product Width Uom":"\"","Product Height (Metric)":32,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":152,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PLATE,3  IN CHAN MT,20-24  IN,BK","Runway Width":"For 20\" to 24\" (510 mm to 610 mm) Runway","Search Terms":"13730-724,3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,ZetaFrame 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Server cabinet 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Rack-mounted 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Data center 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Cabinet 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket solution,Network rack 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Structured cabling solution for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Best 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket for server racks,How to organize cables with 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Efficient routing for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Front-to-back cable routing for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,High-density cable organization for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Professional cable management for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket","Search Relevancy":3},{"primaryId":"13730-E24","Primary ID":"13730-E24","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket","Marketing Description - Global English":"3\" (80 mm) Channel Rack-To-Runway Mounting Plate with Bracket; for 20'\"W to 24\"W (510 mm to 610 mm) Runway; Glacier White","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":66,"Ship Length/Depth Uom":"in","Ship Width":2,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":5,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":139.87,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Rack-Mounting Kits","Keyword":"Rack-to-Runway Mounting Plate","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/e08776b0/66eca592707e810019a3425a/12730_SPEC-pdf"],"Series Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11779972/66e34af1ce135c00125fdaf0/34931b29/13730-724R__1520x1020.jpg"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11779972/66e34af1ce135c00125fdaf0/34931b29/13730-724R__1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Width":"24\" (610 mm)","Depth":"6\" (152 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":1.3,"Product Height Uom":"\"","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Width ":24,"Product Width Uom":"\"","Product Height (Metric)":32,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":152,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PLATE,3  IN CHAN MT,20-24  IN,GW","Runway Width":"For 20\" to 24\" (510 mm to 610 mm) Runway","Search Terms":"13730-E24,3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,ZetaFrame 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Server cabinet 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Rack-mounted 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Data center 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Cabinet 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket solution,Network rack 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Structured cabling solution for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Best 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket for server racks,How to organize cables with 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Efficient routing for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Front-to-back cable routing for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,High-density cable organization for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Professional cable management for 3\" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket","Search Relevancy":3}],"options":{"Runway Width":["For 15\" to 18\" (380 mm to 460 mm) Runway","For 20\" to 24\" (510 mm to 610 mm) Runway","For 4\" (100 mm) Runway","For 5\" to 8\" (130 mm to 200 mm) Runway","For 9\" to 12\" (230 mm to 300 mm) Runway"],"Color":["Black","Clear","Glacier White","Gray"]},"total":16}