{"items":[{"primaryId":"11913-119","Primary ID":"11913-119","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"32\" Deep Sliding Shelf","Marketing Description - Global English":"32\" Deep (810 mm) Sliding Shelf; for 19\" Rack; Vented; Gray","Shipping Weight":25,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":109,"Ship Length/Depth Uom":"in","Ship Width":27,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":11.34,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":69,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":768.49,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Vented","Keyword":"32\"-Deep Sliding Shelf;Sliding Shelf","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"2.8\" (71 mm) 2U","Width":"19\" (483 mm)","Depth":"32\" (813 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2.8,"Product Height Uom":"\"","Product Length/Depth":32,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":71,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":813,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF,SLD,VENT,MF,19 IN ,GY","Search Terms":"11913-119,32\" Deep Sliding Shelf,ZetaFrame 32\" Deep Sliding Shelf,Server cabinet 32\" Deep Sliding Shelf,Rack-mounted 32\" Deep Sliding Shelf,Data center 32\" Deep Sliding Shelf,Cabinet 32\" Deep Sliding Shelf solution,Network rack 32\" Deep Sliding Shelf,Structured cabling solution for 32\" Deep Sliding Shelf,Best 32\" Deep Sliding Shelf for server racks,How to organize cables with 32\" Deep Sliding Shelf,Efficient routing for 32\" Deep Sliding Shelf,Front-to-back cable routing for 32\" Deep Sliding Shelf,High-density cable organization for 32\" Deep Sliding Shelf,Professional cable management for 32\" Deep Sliding Shelf","Search Relevancy":3},{"primaryId":"11913-123","Primary ID":"11913-123","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"32\" Deep Sliding Shelf","Marketing Description - Global English":"32\" Deep (810 mm) Sliding Shelf; for 23\" Rack; Vented; Gray","Shipping Weight":27,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":109,"Ship Length/Depth Uom":"in","Ship Width":27,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":12.25,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":69,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":792.58,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Vented","Keyword":"32\"-Deep Sliding Shelf;Sliding Shelf","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"2.8\" (71 mm) 2U","Width":"23\" (584 mm)","Depth":"32\" (813 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2.8,"Product Height Uom":"\"","Product Length/Depth":32,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":71,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":813,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF,SLD,VENT,MF,23 IN ,GY","Search Terms":"11913-123,32\" Deep Sliding Shelf,ZetaFrame 32\" Deep Sliding Shelf,Server cabinet 32\" Deep Sliding Shelf,Rack-mounted 32\" Deep Sliding Shelf,Data center 32\" Deep Sliding Shelf,Cabinet 32\" Deep Sliding Shelf solution,Network rack 32\" Deep Sliding Shelf,Structured cabling solution for 32\" Deep Sliding Shelf,Best 32\" Deep Sliding Shelf for server racks,How to organize cables with 32\" Deep Sliding Shelf,Efficient routing for 32\" Deep Sliding Shelf,Front-to-back cable routing for 32\" Deep Sliding Shelf,High-density cable organization for 32\" Deep Sliding Shelf,Professional cable management for 32\" Deep Sliding Shelf","Search Relevancy":3},{"primaryId":"11913-219","Primary ID":"11913-219","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"32\" Deep Sliding Shelf","Marketing Description - Global English":"32\" Deep (810 mm) Sliding Shelf; for 19\" Rack; Vented; Computer Beige","Shipping Weight":25,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":109,"Ship Length/Depth Uom":"in","Ship Width":27,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":11.34,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":69,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":768.49,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Vented","Keyword":"32\"-Deep Sliding Shelf;Sliding Shelf","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"2.8\" (71 mm) 2U","Width":"19\" (483 mm)","Depth":"32\" (813 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2.8,"Product Height Uom":"\"","Product Length/Depth":32,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":71,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":813,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF,SLD,VENT,MF,19 IN ,WH","Search Terms":"11913-219,32\" Deep Sliding Shelf,ZetaFrame 32\" Deep Sliding Shelf,Server cabinet 32\" Deep Sliding Shelf,Rack-mounted 32\" Deep Sliding Shelf,Data center 32\" Deep Sliding Shelf,Cabinet 32\" Deep Sliding Shelf solution,Network rack 32\" Deep Sliding Shelf,Structured cabling solution for 32\" Deep Sliding Shelf,Best 32\" Deep Sliding Shelf for server racks,How to organize cables with 32\" Deep Sliding Shelf,Efficient routing for 32\" Deep Sliding Shelf,Front-to-back cable routing for 32\" Deep Sliding Shelf,High-density cable organization for 32\" Deep Sliding Shelf,Professional cable management for 32\" Deep Sliding Shelf","Search Relevancy":3},{"primaryId":"11913-223","Primary ID":"11913-223","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"32\" Deep Sliding Shelf","Marketing Description - Global English":"32\" Deep (810 mm) Sliding Shelf; for 23\" Rack; Vented; Computer Beige","Shipping Weight":27,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":109,"Ship Length/Depth Uom":"in","Ship Width":27,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":12.25,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":69,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":792.58,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Vented","Keyword":"32\"-Deep Sliding Shelf;Sliding Shelf","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"2.8\" (71 mm) 2U","Width":"23\" (584 mm)","Depth":"32\" (813 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2.8,"Product Height Uom":"\"","Product Length/Depth":32,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":71,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":813,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF,SLD,VENT,MF,23 IN ,WH","Search Terms":"11913-223,32\" Deep Sliding Shelf,ZetaFrame 32\" Deep Sliding Shelf,Server cabinet 32\" Deep Sliding Shelf,Rack-mounted 32\" Deep Sliding Shelf,Data center 32\" Deep Sliding Shelf,Cabinet 32\" Deep Sliding Shelf solution,Network rack 32\" Deep Sliding Shelf,Structured cabling solution for 32\" Deep Sliding Shelf,Best 32\" Deep Sliding Shelf for server racks,How to organize cables with 32\" Deep Sliding Shelf,Efficient routing for 32\" Deep Sliding Shelf,Front-to-back cable routing for 32\" Deep Sliding Shelf,High-density cable organization for 32\" Deep Sliding Shelf,Professional cable management for 32\" Deep Sliding Shelf","Search Relevancy":3},{"primaryId":"11913-719","Primary ID":"11913-719","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"32\" Deep Sliding Shelf","Marketing Description - Global English":"32\" Deep (810 mm) Sliding Shelf; for 19\" Rack; Vented; Black","Shipping Weight":25,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":109,"Ship Length/Depth Uom":"in","Ship Width":27,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":11.34,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":69,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":731.87,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Vented","Keyword":"32\"-Deep Sliding Shelf;Sliding Shelf","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"2.8\" (71 mm) 2U","Width":"19\" (483 mm)","Depth":"32\" (813 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2.8,"Product Height Uom":"\"","Product Length/Depth":32,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":71,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":813,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":12.7,"Product Weight UOM":"LB","Short Description":"SHELF,SLD,VENT,MF,19 IN ,BK","Search Terms":"11913-719,32\" Deep Sliding Shelf,ZetaFrame 32\" Deep Sliding Shelf,Server cabinet 32\" Deep Sliding Shelf,Rack-mounted 32\" Deep Sliding Shelf,Data center 32\" Deep Sliding Shelf,Cabinet 32\" Deep Sliding Shelf solution,Network rack 32\" Deep Sliding Shelf,Structured cabling solution for 32\" Deep Sliding Shelf,Best 32\" Deep Sliding Shelf for server racks,How to organize cables with 32\" Deep Sliding Shelf,Efficient routing for 32\" Deep Sliding Shelf,Front-to-back cable routing for 32\" Deep Sliding Shelf,High-density cable organization for 32\" Deep Sliding Shelf,Professional cable management for 32\" Deep Sliding Shelf","Search Relevancy":3},{"primaryId":"11913-723","Primary ID":"11913-723","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"32\" Deep Sliding Shelf","Marketing Description - Global English":"32\" Deep (810 mm) Sliding Shelf; for 23\" Rack; Vented; Black","Shipping Weight":27,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":109,"Ship Length/Depth Uom":"in","Ship Width":27,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":12.25,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":69,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":754.78,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Solid","Keyword":"32\"-Deep Sliding Shelf;Sliding Shelf","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"2.8\" (71 mm) 2U","Width":"23\" (584 mm)","Depth":"32\" (813 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2.8,"Product Height Uom":"\"","Product Length/Depth":32,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":71,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":813,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF,SLD,VENT,MF,23 IN ,BK","Search Terms":"11913-723,32\" Deep Sliding Shelf,ZetaFrame 32\" Deep Sliding Shelf,Server cabinet 32\" Deep Sliding Shelf,Rack-mounted 32\" Deep Sliding Shelf,Data center 32\" Deep Sliding Shelf,Cabinet 32\" Deep Sliding Shelf solution,Network rack 32\" Deep Sliding Shelf,Structured cabling solution for 32\" Deep Sliding Shelf,Best 32\" Deep Sliding Shelf for server racks,How to organize cables with 32\" Deep Sliding Shelf,Efficient routing for 32\" Deep Sliding Shelf,Front-to-back cable routing for 32\" Deep Sliding Shelf,High-density cable organization for 32\" Deep Sliding Shelf,Professional cable management for 32\" Deep Sliding Shelf","Search Relevancy":3},{"primaryId":"11914-119","Primary ID":"11914-119","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"32\" Deep Sliding Shelf","Marketing Description - Global English":"32\" Deep (810 mm) Sliding Shelf; for 19\" Rack; Non-Vented; Gray","Shipping Weight":25,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":109,"Ship Length/Depth Uom":"in","Ship Width":27,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":11.34,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":69,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":720.43,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Solid","Keyword":"32\"-Deep Sliding Shelf;Sliding Shelf","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"2.8\" (71 mm) 2U","Width":"19\" (483 mm)","Depth":"32\" (813 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2.8,"Product Height Uom":"\"","Product Length/Depth":32,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":71,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":813,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF,SLD,DEEP,MF,19 IN ,GY","Search Terms":"11914-119,32\" Deep Sliding Shelf,ZetaFrame 32\" Deep Sliding Shelf,Server cabinet 32\" Deep Sliding Shelf,Rack-mounted 32\" Deep Sliding Shelf,Data center 32\" Deep Sliding Shelf,Cabinet 32\" Deep Sliding Shelf solution,Network rack 32\" Deep Sliding Shelf,Structured cabling solution for 32\" Deep Sliding Shelf,Best 32\" Deep Sliding Shelf for server racks,How to organize cables with 32\" Deep Sliding Shelf,Efficient routing for 32\" Deep Sliding Shelf,Front-to-back cable routing for 32\" Deep Sliding Shelf,High-density cable organization for 32\" Deep Sliding Shelf,Professional cable management for 32\" Deep Sliding Shelf","Search Relevancy":3},{"primaryId":"11914-123","Primary ID":"11914-123","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"32\" Deep Sliding Shelf","Marketing Description - Global English":"32\" Deep (810 mm) Sliding Shelf; for 23\" Rack; Non-Vented; Gray","Shipping Weight":27,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":109,"Ship Length/Depth Uom":"in","Ship Width":27,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":12.25,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":69,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":744.42,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Solid","Keyword":"32\"-Deep Sliding Shelf;Sliding Shelf","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"2.8\" (71 mm) 2U","Width":"23\" (584 mm)","Depth":"32\" (813 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2.8,"Product Height Uom":"\"","Product Length/Depth":32,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":71,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":813,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF,SLD,DEEP,MF,23 IN ,GY","Search Terms":"11914-123,32\" Deep Sliding Shelf,ZetaFrame 32\" Deep Sliding Shelf,Server cabinet 32\" Deep Sliding Shelf,Rack-mounted 32\" Deep Sliding Shelf,Data center 32\" Deep Sliding Shelf,Cabinet 32\" Deep Sliding Shelf solution,Network rack 32\" Deep Sliding Shelf,Structured cabling solution for 32\" Deep Sliding Shelf,Best 32\" Deep Sliding Shelf for server racks,How to organize cables with 32\" Deep Sliding Shelf,Efficient routing for 32\" Deep Sliding Shelf,Front-to-back cable routing for 32\" Deep Sliding Shelf,High-density cable organization for 32\" Deep Sliding Shelf,Professional cable management for 32\" Deep Sliding Shelf","Search Relevancy":3},{"primaryId":"11914-219","Primary ID":"11914-219","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"32\" Deep Sliding Shelf","Marketing Description - Global English":"32\" Deep (810 mm) Sliding Shelf; for 19\" Rack; Non-Vented; Computer Beige","Shipping Weight":25,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":109,"Ship Length/Depth Uom":"in","Ship Width":27,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":11.34,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":69,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":720.43,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Solid","Keyword":"32\"-Deep Sliding Shelf;Sliding Shelf","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"2.8\" (71 mm) 2U","Width":"19\" (483 mm)","Depth":"32\" (813 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2.8,"Product Height Uom":"\"","Product Length/Depth":32,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":71,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":813,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF,SLD,DEEP,MF,19 IN ,WH","Search Terms":"11914-219,32\" Deep Sliding Shelf,ZetaFrame 32\" Deep Sliding Shelf,Server cabinet 32\" Deep Sliding Shelf,Rack-mounted 32\" Deep Sliding Shelf,Data center 32\" Deep Sliding Shelf,Cabinet 32\" Deep Sliding Shelf solution,Network rack 32\" Deep Sliding Shelf,Structured cabling solution for 32\" Deep Sliding Shelf,Best 32\" Deep Sliding Shelf for server racks,How to organize cables with 32\" Deep Sliding Shelf,Efficient routing for 32\" Deep Sliding Shelf,Front-to-back cable routing for 32\" Deep Sliding Shelf,High-density cable organization for 32\" Deep Sliding Shelf,Professional cable management for 32\" Deep Sliding Shelf","Search Relevancy":3},{"primaryId":"11914-223","Primary ID":"11914-223","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"32\" Deep Sliding Shelf","Marketing Description - Global English":"32\" Deep (810 mm) Sliding Shelf; for 23\" Rack; Non-Vented; Computer Beige","Shipping Weight":27,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":109,"Ship Length/Depth Uom":"in","Ship Width":24,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":12.25,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":61,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":744.42,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Solid","Keyword":"32\"-Deep Sliding Shelf;Sliding Shelf","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"2.8\" (71 mm) 2U","Width":"23\" (584 mm)","Depth":"32\" (813 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2.8,"Product Height Uom":"\"","Product Length/Depth":32,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":71,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":813,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF,SLD,DEEP,MF,23 IN ,WH","Search Terms":"11914-223,32\" Deep Sliding Shelf,ZetaFrame 32\" Deep Sliding Shelf,Server cabinet 32\" Deep Sliding Shelf,Rack-mounted 32\" Deep Sliding Shelf,Data center 32\" Deep Sliding Shelf,Cabinet 32\" Deep Sliding Shelf solution,Network rack 32\" Deep Sliding Shelf,Structured cabling solution for 32\" Deep Sliding Shelf,Best 32\" Deep Sliding Shelf for server racks,How to organize cables with 32\" Deep Sliding Shelf,Efficient routing for 32\" Deep Sliding Shelf,Front-to-back cable routing for 32\" Deep Sliding Shelf,High-density cable organization for 32\" Deep Sliding Shelf,Professional cable management for 32\" Deep Sliding Shelf","Search Relevancy":3},{"primaryId":"11914-719","Primary ID":"11914-719","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"32\" Deep Sliding Shelf","Marketing Description - Global English":"32\" Deep (810 mm) Sliding Shelf; for 19\" Rack; Non-Vented; Black","Shipping Weight":25,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":109,"Ship Length/Depth Uom":"in","Ship Width":27,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":11.34,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":69,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":686.19,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Solid","Keyword":"32\"-Deep Sliding Shelf;Sliding Shelf","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"2.8\" (71 mm) 2U","Width":"19\" (483 mm)","Depth":"32\" (813 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2.8,"Product Height Uom":"\"","Product Length/Depth":32,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":71,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":813,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":2.1,"Product Weight UOM":"LB","Short Description":"SHELF,SLD,DEEP,MF,19 IN ,BK","Search Terms":"11914-719,32\" Deep Sliding Shelf,ZetaFrame 32\" Deep Sliding Shelf,Server cabinet 32\" Deep Sliding Shelf,Rack-mounted 32\" Deep Sliding Shelf,Data center 32\" Deep Sliding Shelf,Cabinet 32\" Deep Sliding Shelf solution,Network rack 32\" Deep Sliding Shelf,Structured cabling solution for 32\" Deep Sliding Shelf,Best 32\" Deep Sliding Shelf for server racks,How to organize cables with 32\" Deep Sliding Shelf,Efficient routing for 32\" Deep Sliding Shelf,Front-to-back cable routing for 32\" Deep Sliding Shelf,High-density cable organization for 32\" Deep Sliding Shelf,Professional cable management for 32\" Deep Sliding Shelf","Search Relevancy":3,"SKU Level SEO Page Title":"11914 32\" Deep Sliding Shelf - 72.6kg to lb (160 lb) | Chatsworth","SKU Level SEO Meta Description":"Boost rack efficiency with the 11914 32\" Deep Sliding Shelf - supports 160 lb (72.6kg) and includes a flexible cable‑management belt for easy cable routing.","SKU Level Web H4 Heading":"High Load Capacity and Easy Cable Management","SKU Level Web Paragraph Text":"<p>The 11914 32\" Deep Sliding Shelf is engineered for 19\" rack systems, providing a generous 32\" (810 mm) of usable depth. Its solid black construction integrates seamlessly with CPI's modular rack solutions, supporting high‑density deployments in data centers and enterprise environments. This accessory maximizes floor space while maintaining easy access for equipment servicing. Designed to carry up to 160 lb (72.6 kg), the shelf offers a robust load capacity that meets demanding power and equipment requirements. The specification \"72.6kg to lb\" illustrates the precise conversion, ensuring planners can verify weight limits without calculation errors. Reinforced brackets and lockable front levers secure the load during operation and transport. A flexible polycarbonate cable‑management belt runs the full length of the rear undercarriage, preventing cable kinking and cutting during shelf movement. The belt houses eight molded releasable bundles that accept cables up to 1\" (25 mm) in diameter, streamlining organization and airflow. This feature reduces installation time and enhances reliability for complex wiring configurations. The en 719 model is compatible with both 36\" (910 mm) and 39\" (990 mm) deep 4‑post rack frames, offering versatile deployment options. Front lock levers provide quick opening while keeping the shelf firmly locked in the closed position during heavy use. Installation requires only standard tools and aligns with CPI's product designer workflow for rapid configuration. By delivering high load capacity, integrated cable management, and universal rack compatibility, the 11914 sliding shelf helps organizations increase rack density and maintain orderly cabling. It reflects CPI's commitment to quality, global availability, and rapid customization for evolving data‑center needs. Contact an authorized distributor to incorporate this shelf into your next enclosure design.</p>"},{"primaryId":"11914-723","Primary ID":"11914-723","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"32\" Deep Sliding Shelf","Marketing Description - Global English":"32\" Deep (810 mm) Sliding Shelf; for 23\" Rack; Non-Vented; Black","Shipping Weight":27,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":109,"Ship Length/Depth Uom":"in","Ship Width":27,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":12.25,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":69,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":709.03,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Solid","Keyword":"32\"-Deep Sliding Shelf;Sliding Shelf","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"2.8\" (71 mm) 2U","Width":"23\" (584 mm)","Depth":"32\" (813 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2.8,"Product Height Uom":"\"","Product Length/Depth":32,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":71,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":813,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF,SLD,DEEP,MF,23 IN ,BK","Search Terms":"11914-723,32\" Deep Sliding Shelf,ZetaFrame 32\" Deep Sliding Shelf,Server cabinet 32\" Deep Sliding Shelf,Rack-mounted 32\" Deep Sliding Shelf,Data center 32\" Deep Sliding Shelf,Cabinet 32\" Deep Sliding Shelf solution,Network rack 32\" Deep Sliding Shelf,Structured cabling solution for 32\" Deep Sliding Shelf,Best 32\" Deep Sliding Shelf for server racks,How to organize cables with 32\" Deep Sliding Shelf,Efficient routing for 32\" Deep Sliding Shelf,Front-to-back cable routing for 32\" Deep Sliding Shelf,High-density cable organization for 32\" Deep Sliding Shelf,Professional cable management for 32\" Deep Sliding Shelf","Search Relevancy":3}],"options":{"Width":["19\" (483 mm)","23\" (584 mm)"],"Type":["Solid","Vented"],"Color":["Black","Gray"]},"total":12}