{"items":[{"primaryId":"46363-101","Primary ID":"46363-101","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Two-Post Racks","Marketing Product Subgroup":"Distribution Frames","Marketing Product Series":"35\" x 3\" (889 mm x 80 mm) Universal Rack","Marketing Description - Global English":"Universal Rack; 35\"EIA Two Post Rack; Two Top Angles; 6'H (1.8 m); 38U; Gray","Shipping Weight":49,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":198,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Rack-Mount Width":35,"Rack-Mount Units":38,"Rack-Mount Uom":"U","Shipping Weight (Metric)":22.23,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":914.35,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Two Top Angles","Keyword":"Rack;Two Post;Universal;35\"","Promote on Website":"1","Attached to Series":"1","Height RMU":"38U","Height":"72\" (1829 mm) 38U","Width":"35\" (889 mm)","Depth":"3\" (76 mm)","Top Bar or Angle":"Top Angle","Pack Of":"EA","BABA Compliant":"1","Product Height":72,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":35,"Product Width Uom":"\"","Product Height (Metric)":1829,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":889,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UNIV RK,TA,2S,35 IN X6-0,GY","Search Terms":"46363-101,35\" x 3\" (889 mm x 80 mm) Universal Rack,ZetaFrame 35\" x 3\" (889 mm x 80 mm) Universal Rack,Server cabinet 35\" x 3\" (889 mm x 80 mm) Universal Rack,Rack-mounted 35\" x 3\" (889 mm x 80 mm) Universal Rack,Data center 35\" x 3\" (889 mm x 80 mm) Universal Rack,Cabinet 35\" x 3\" (889 mm x 80 mm) Universal Rack solution,Network rack 35\" x 3\" (889 mm x 80 mm) Universal Rack,Structured cabling solution for 35\" x 3\" (889 mm x 80 mm) Universal Rack,Best 35\" x 3\" (889 mm x 80 mm) Universal Rack for server racks,How to organize cables with 35\" x 3\" (889 mm x 80 mm) Universal Rack,Efficient routing for 35\" x 3\" (889 mm x 80 mm) Universal Rack,Front-to-back cable routing for 35\" x 3\" (889 mm x 80 mm) Universal Rack,High-density cable organization for 35\" x 3\" (889 mm x 80 mm) Universal Rack,Professional cable management for 35\" x 3\" (889 mm x 80 mm) Universal Rack","Search Relevancy":1},{"primaryId":"46363-103","Primary ID":"46363-103","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Two-Post Racks","Marketing Product Subgroup":"Distribution Frames","Marketing Product Series":"35\" x 3\" (889 mm x 80 mm) Universal Rack","Marketing Description - Global English":"Universal Rack; 35\"EIA Two Post Rack; Two Top Angles; 7'H (2.1 m); 45U; Gray","Shipping Weight":51,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":218,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Rack-Mount Width":35,"Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":23.13,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":972.73,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Two Top Angles","Keyword":"Rack;Two Post;Universal;35\"","Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"84\" (2134 mm) 45U","Width":"35\" (889 mm)","Depth":"3\" (76 mm)","Top Bar or Angle":"Top Angle","Pack Of":"EA","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":35,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":889,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UNIV RK,TA,2S,35 IN X7-0,GY","Search Terms":"46363-103,35\" x 3\" (889 mm x 80 mm) Universal Rack,ZetaFrame 35\" x 3\" (889 mm x 80 mm) Universal Rack,Server cabinet 35\" x 3\" (889 mm x 80 mm) Universal Rack,Rack-mounted 35\" x 3\" (889 mm x 80 mm) Universal Rack,Data center 35\" x 3\" (889 mm x 80 mm) Universal Rack,Cabinet 35\" x 3\" (889 mm x 80 mm) Universal Rack solution,Network rack 35\" x 3\" (889 mm x 80 mm) Universal Rack,Structured cabling solution for 35\" x 3\" (889 mm x 80 mm) Universal Rack,Best 35\" x 3\" (889 mm x 80 mm) Universal Rack for server racks,How to organize cables with 35\" x 3\" (889 mm x 80 mm) Universal Rack,Efficient routing for 35\" x 3\" (889 mm x 80 mm) Universal Rack,Front-to-back cable routing for 35\" x 3\" (889 mm x 80 mm) Universal Rack,High-density cable organization for 35\" x 3\" (889 mm x 80 mm) Universal Rack,Professional cable management for 35\" x 3\" (889 mm x 80 mm) Universal Rack","Search Relevancy":1},{"primaryId":"46363-501","Primary ID":"46363-501","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Two-Post Racks","Marketing Product Subgroup":"Distribution Frames","Marketing Product Series":"35\" x 3\" (889 mm x 80 mm) Universal Rack","Marketing Description - Global English":"Universal Rack; 35\"EIA Two Post Rack; Two Top Angles; 6'H (1.8 m); 38U; Clear","Shipping Weight":49,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":198,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Rack-Mount Width":35,"Rack-Mount Units":38,"Rack-Mount Uom":"U","Shipping Weight (Metric)":22.23,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":870.87,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Two Top Angles","Keyword":"Rack;Two Post;Universal;35\"","Promote on Website":"1","Attached to Series":"1","Height RMU":"38U","Height":"72\" (1829 mm) 38U","Width":"35\" (889 mm)","Depth":"3\" (76 mm)","Top Bar or Angle":"Top Angle","Pack Of":"EA","BABA Compliant":"1","Product Height":72,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":35,"Product Width Uom":"\"","Product Height (Metric)":1829,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":889,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UNIV RK,TA,2S,35 IN X6-0,CL","Search Terms":"46363-501,35\" x 3\" (889 mm x 80 mm) Universal Rack,ZetaFrame 35\" x 3\" (889 mm x 80 mm) Universal Rack,Server cabinet 35\" x 3\" (889 mm x 80 mm) Universal Rack,Rack-mounted 35\" x 3\" (889 mm x 80 mm) Universal Rack,Data center 35\" x 3\" (889 mm x 80 mm) Universal Rack,Cabinet 35\" x 3\" (889 mm x 80 mm) Universal Rack solution,Network rack 35\" x 3\" (889 mm x 80 mm) Universal Rack,Structured cabling solution for 35\" x 3\" (889 mm x 80 mm) Universal Rack,Best 35\" x 3\" (889 mm x 80 mm) Universal Rack for server racks,How to organize cables with 35\" x 3\" (889 mm x 80 mm) Universal Rack,Efficient routing for 35\" x 3\" (889 mm x 80 mm) Universal Rack,Front-to-back cable routing for 35\" x 3\" (889 mm x 80 mm) Universal Rack,High-density cable organization for 35\" x 3\" (889 mm x 80 mm) Universal Rack,Professional cable management for 35\" x 3\" (889 mm x 80 mm) Universal Rack","Search Relevancy":1},{"primaryId":"46363-503","Primary ID":"46363-503","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Two-Post Racks","Marketing Product Subgroup":"Distribution Frames","Marketing Product Series":"35\" x 3\" (889 mm x 80 mm) Universal Rack","Marketing Description - Global English":"Universal Rack; 35\"EIA Two Post Rack; Two Top Angles; 7'H (2.1 m); 45U; Clear","Shipping Weight":51,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":218,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":35,"Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":23.13,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":926.37,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Two Top Angles","Keyword":"Rack;Two Post;Universal;35\"","Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"84\" (2134 mm) 45U","Width":"35\" (889 mm)","Depth":"3\" (76 mm)","Top Bar or Angle":"Top Angle","Pack Of":"EA","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":35,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":889,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UNIV RK,TA,2S,35 IN X7-0,CL","Search Terms":"46363-503,35\" x 3\" (889 mm x 80 mm) Universal Rack,ZetaFrame 35\" x 3\" (889 mm x 80 mm) Universal Rack,Server cabinet 35\" x 3\" (889 mm x 80 mm) Universal Rack,Rack-mounted 35\" x 3\" (889 mm x 80 mm) Universal Rack,Data center 35\" x 3\" (889 mm x 80 mm) Universal Rack,Cabinet 35\" x 3\" (889 mm x 80 mm) Universal Rack solution,Network rack 35\" x 3\" (889 mm x 80 mm) Universal Rack,Structured cabling solution for 35\" x 3\" (889 mm x 80 mm) Universal Rack,Best 35\" x 3\" (889 mm x 80 mm) Universal Rack for server racks,How to organize cables with 35\" x 3\" (889 mm x 80 mm) Universal Rack,Efficient routing for 35\" x 3\" (889 mm x 80 mm) Universal Rack,Front-to-back cable routing for 35\" x 3\" (889 mm x 80 mm) Universal Rack,High-density cable organization for 35\" x 3\" (889 mm x 80 mm) Universal Rack,Professional cable management for 35\" x 3\" (889 mm x 80 mm) Universal Rack","Search Relevancy":1},{"primaryId":"46363-701","Primary ID":"46363-701","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Two-Post Racks","Marketing Product Subgroup":"Distribution Frames","Marketing Product Series":"35\" x 3\" (889 mm x 80 mm) Universal Rack","Marketing Description - Global English":"Universal Rack; 35\"EIA Two Post Rack; Two Top Angles; 6'H (1.8 m); 38U; Black","Shipping Weight":49,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":198,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Rack-Mount Width":35,"Rack-Mount Units":38,"Rack-Mount Uom":"U","Shipping Weight (Metric)":22.23,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":870.87,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Two Top Angles","Keyword":"Rack;Two Post;Universal;35\"","Promote on Website":"1","Attached to Series":"1","Height RMU":"38U","Height":"72\" (1829 mm) 38U","Width":"35\" (889 mm)","Depth":"3\" (76 mm)","Top Bar or Angle":"Top Angle","Pack Of":"EA","BABA Compliant":"1","Product Height":72,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":35,"Product Width Uom":"\"","Product Height (Metric)":1829,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":889,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UNIV RK,TA,2S,35 IN X6-0,BK","Search Terms":"46363-701,35\" x 3\" (889 mm x 80 mm) Universal Rack,ZetaFrame 35\" x 3\" (889 mm x 80 mm) Universal Rack,Server cabinet 35\" x 3\" (889 mm x 80 mm) Universal Rack,Rack-mounted 35\" x 3\" (889 mm x 80 mm) Universal Rack,Data center 35\" x 3\" (889 mm x 80 mm) Universal Rack,Cabinet 35\" x 3\" (889 mm x 80 mm) Universal Rack solution,Network rack 35\" x 3\" (889 mm x 80 mm) Universal Rack,Structured cabling solution for 35\" x 3\" (889 mm x 80 mm) Universal Rack,Best 35\" x 3\" (889 mm x 80 mm) Universal Rack for server racks,How to organize cables with 35\" x 3\" (889 mm x 80 mm) Universal Rack,Efficient routing for 35\" x 3\" (889 mm x 80 mm) Universal Rack,Front-to-back cable routing for 35\" x 3\" (889 mm x 80 mm) Universal Rack,High-density cable organization for 35\" x 3\" (889 mm x 80 mm) Universal Rack,Professional cable management for 35\" x 3\" (889 mm x 80 mm) Universal Rack","Search Relevancy":1},{"primaryId":"46363-703","Primary ID":"46363-703","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Two-Post Racks","Marketing Product Subgroup":"Distribution Frames","Marketing Product Series":"35\" x 3\" (889 mm x 80 mm) Universal Rack","Marketing Description - Global English":"Universal Rack; 35\"EIA Two Post Rack; Two Top Angles; 7'H (2.1 m); 45U; Black","Shipping Weight":51,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":218,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":35,"Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":23.13,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":926.37,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Two Top Angles","Keyword":"Rack;Two Post;Universal;35\"","Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"84\" (2134 mm) 45U","Width":"35\" (889 mm)","Depth":"3\" (76 mm)","Top Bar or Angle":"Top Angle","Pack Of":"EA","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":35,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":889,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UNIV RK,TA,2S,35 IN X7-0,BK","Search Terms":"46363-703,35\" x 3\" (889 mm x 80 mm) Universal Rack,ZetaFrame 35\" x 3\" (889 mm x 80 mm) Universal Rack,Server cabinet 35\" x 3\" (889 mm x 80 mm) Universal Rack,Rack-mounted 35\" x 3\" (889 mm x 80 mm) Universal Rack,Data center 35\" x 3\" (889 mm x 80 mm) Universal Rack,Cabinet 35\" x 3\" (889 mm x 80 mm) Universal Rack solution,Network rack 35\" x 3\" (889 mm x 80 mm) Universal Rack,Structured cabling solution for 35\" x 3\" (889 mm x 80 mm) Universal Rack,Best 35\" x 3\" (889 mm x 80 mm) Universal Rack for server racks,How to organize cables with 35\" x 3\" (889 mm x 80 mm) Universal Rack,Efficient routing for 35\" x 3\" (889 mm x 80 mm) Universal Rack,Front-to-back cable routing for 35\" x 3\" (889 mm x 80 mm) Universal Rack,High-density cable organization for 35\" x 3\" (889 mm x 80 mm) Universal Rack,Professional cable management for 35\" x 3\" (889 mm x 80 mm) Universal Rack","Search Relevancy":1},{"primaryId":"46363-E01","Primary ID":"46363-E01","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Two-Post Racks","Marketing Product Subgroup":"Distribution Frames","Marketing Product Series":"35\" x 3\" (889 mm x 80 mm) Universal Rack","Marketing Description - Global English":"Universal Rack; 35\"EIA Two Post Rack; Two Top Angles; 6'H (1.8 m); 38U; Glacier White","Shipping Weight":49,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":198,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Rack-Mount Width":35,"Rack-Mount Units":38,"Rack-Mount Uom":"U","Shipping Weight (Metric)":22.23,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":957.99,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Two Top Angles","Keyword":"Rack;Two Post;Universal;35\"","Promote on Website":"1","Attached to Series":"1","Height RMU":"38U","Height":"72\" (1829 mm) 38U","Width":"35\" (889 mm)","Depth":"3\" (76 mm)","Top Bar or Angle":"Top Angle","Pack Of":"EA","BABA Compliant":"1","Product Height":72,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":35,"Product Width Uom":"\"","Product Height (Metric)":1829,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":889,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UNIV RK,TA,2S,35 IN X 6-0,GW","Search Terms":"46363-E01,35\" x 3\" (889 mm x 80 mm) Universal Rack,ZetaFrame 35\" x 3\" (889 mm x 80 mm) Universal Rack,Server cabinet 35\" x 3\" (889 mm x 80 mm) Universal Rack,Rack-mounted 35\" x 3\" (889 mm x 80 mm) Universal Rack,Data center 35\" x 3\" (889 mm x 80 mm) Universal Rack,Cabinet 35\" x 3\" (889 mm x 80 mm) Universal Rack solution,Network rack 35\" x 3\" (889 mm x 80 mm) Universal Rack,Structured cabling solution for 35\" x 3\" (889 mm x 80 mm) Universal Rack,Best 35\" x 3\" (889 mm x 80 mm) Universal Rack for server racks,How to organize cables with 35\" x 3\" (889 mm x 80 mm) Universal Rack,Efficient routing for 35\" x 3\" (889 mm x 80 mm) Universal Rack,Front-to-back cable routing for 35\" x 3\" (889 mm x 80 mm) Universal Rack,High-density cable organization for 35\" x 3\" (889 mm x 80 mm) Universal Rack,Professional cable management for 35\" x 3\" (889 mm x 80 mm) Universal Rack","Search Relevancy":1},{"primaryId":"46363-E03","Primary ID":"46363-E03","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Two-Post Racks","Marketing Product Subgroup":"Distribution Frames","Marketing Product Series":"35\" x 3\" (889 mm x 80 mm) Universal Rack","Marketing Description - Global English":"Universal Rack; 35\"EIA Two Post Rack; Two Top Angles; 7'H (2.1 m); 45U; Glacier White","Shipping Weight":51,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":218,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":35,"Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":23.13,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1019.05,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Two Top Angles","Keyword":"Rack;Two Post;Universal;35\"","Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"84\" (2134 mm) 45U","Width":"35\" (889 mm)","Depth":"3\" (76 mm)","Top Bar or Angle":"Top Angle","Pack Of":"EA","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":35,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":889,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UNIV RK,TA,2S,35 IN X 7-0,GW","Search Terms":"46363-E03,35\" x 3\" (889 mm x 80 mm) Universal Rack,ZetaFrame 35\" x 3\" (889 mm x 80 mm) Universal Rack,Server cabinet 35\" x 3\" (889 mm x 80 mm) Universal Rack,Rack-mounted 35\" x 3\" (889 mm x 80 mm) Universal Rack,Data center 35\" x 3\" (889 mm x 80 mm) Universal Rack,Cabinet 35\" x 3\" (889 mm x 80 mm) Universal Rack solution,Network rack 35\" x 3\" (889 mm x 80 mm) Universal Rack,Structured cabling solution for 35\" x 3\" (889 mm x 80 mm) Universal Rack,Best 35\" x 3\" (889 mm x 80 mm) Universal Rack for server racks,How to organize cables with 35\" x 3\" (889 mm x 80 mm) Universal Rack,Efficient routing for 35\" x 3\" (889 mm x 80 mm) Universal Rack,Front-to-back cable routing for 35\" x 3\" (889 mm x 80 mm) Universal Rack,High-density cable organization for 35\" x 3\" (889 mm x 80 mm) Universal Rack,Professional cable management for 35\" x 3\" (889 mm x 80 mm) Universal Rack","Search Relevancy":1},{"primaryId":"46763-101","Primary ID":"46763-101","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Two-Post Racks","Marketing Product Subgroup":"Distribution Frames","Marketing Product Series":"35\" x 3\" (889 mm x 80 mm) Universal Rack","Marketing Description - Global English":"Universal Rack; 35\"EIA Two Post Rack; Two Top Angles; Flush Bolted; 6'H (1.8 m); 38U; Gray","Shipping Weight":49,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":216,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Rack-Mount Width":35,"Rack-Mount Units":38,"Rack-Mount Uom":"U","Shipping Weight (Metric)":22.23,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1242.94,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Two Top Angles, Flush Bolted","Keyword":"Rack;Two Post;Universal;35\"","Promote on Website":"1","Attached to Series":"1","Height RMU":"38U","Height":"72\" (1829 mm) 38U","Width":"35\" (889 mm)","Depth":"3\" (76 mm)","Top Bar or Angle":"Flush Bolted","Pack Of":"EA","BABA Compliant":"1","Product Height":72,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":35,"Product Width Uom":"\"","Product Height (Metric)":1829,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":889,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UNIV RK,FB,2S,35 IN X6-0,GY","Search Terms":"46763-101,35\" x 3\" (889 mm x 80 mm) Universal Rack,ZetaFrame 35\" x 3\" (889 mm x 80 mm) Universal Rack,Server cabinet 35\" x 3\" (889 mm x 80 mm) Universal Rack,Rack-mounted 35\" x 3\" (889 mm x 80 mm) Universal Rack,Data center 35\" x 3\" (889 mm x 80 mm) Universal Rack,Cabinet 35\" x 3\" (889 mm x 80 mm) Universal Rack solution,Network rack 35\" x 3\" (889 mm x 80 mm) Universal Rack,Structured cabling solution for 35\" x 3\" (889 mm x 80 mm) Universal Rack,Best 35\" x 3\" (889 mm x 80 mm) Universal Rack for server racks,How to organize cables with 35\" x 3\" (889 mm x 80 mm) Universal Rack,Efficient routing for 35\" x 3\" (889 mm x 80 mm) Universal Rack,Front-to-back cable routing for 35\" x 3\" (889 mm x 80 mm) Universal Rack,High-density cable organization for 35\" x 3\" (889 mm x 80 mm) Universal Rack,Professional cable management for 35\" x 3\" (889 mm x 80 mm) Universal Rack","Search Relevancy":1},{"primaryId":"46763-103","Primary ID":"46763-103","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Two-Post Racks","Marketing Product Subgroup":"Distribution Frames","Marketing Product Series":"35\" x 3\" (889 mm x 80 mm) Universal Rack","Marketing Description - Global English":"Universal Rack; 35\"EIA Two Post Rack; Two Top Angles; Flush Bolted; 7'H (2.1 m); 45U; Gray","Shipping Weight":51,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":216,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Rack-Mount Width":35,"Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":23.13,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1322.18,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Two Top Angles, Flush Bolted","Keyword":"Rack;Two Post;Universal;35\"","Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"84\" (2134 mm) 45U","Width":"35\" (889 mm)","Depth":"3\" (76 mm)","Top Bar or Angle":"Flush Bolted","Pack Of":"EA","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":35,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":889,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UNIV RK,FB,2S,35 IN X7-0,GY","Search Terms":"46763-103,35\" x 3\" (889 mm x 80 mm) Universal Rack,ZetaFrame 35\" x 3\" (889 mm x 80 mm) Universal Rack,Server cabinet 35\" x 3\" (889 mm x 80 mm) Universal Rack,Rack-mounted 35\" x 3\" (889 mm x 80 mm) Universal Rack,Data center 35\" x 3\" (889 mm x 80 mm) Universal Rack,Cabinet 35\" x 3\" (889 mm x 80 mm) Universal Rack solution,Network rack 35\" x 3\" (889 mm x 80 mm) Universal Rack,Structured cabling solution for 35\" x 3\" (889 mm x 80 mm) Universal Rack,Best 35\" x 3\" (889 mm x 80 mm) Universal Rack for server racks,How to organize cables with 35\" x 3\" (889 mm x 80 mm) Universal Rack,Efficient routing for 35\" x 3\" (889 mm x 80 mm) Universal Rack,Front-to-back cable routing for 35\" x 3\" (889 mm x 80 mm) Universal Rack,High-density cable organization for 35\" x 3\" (889 mm x 80 mm) Universal Rack,Professional cable management for 35\" x 3\" (889 mm x 80 mm) Universal Rack","Search Relevancy":1},{"primaryId":"46763-501","Primary ID":"46763-501","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Two-Post Racks","Marketing Product Subgroup":"Distribution Frames","Marketing Product Series":"35\" x 3\" (889 mm x 80 mm) Universal Rack","Marketing Description - Global English":"Universal Rack; 35\"EIA Two Post Rack; Two Top Angles; Flush Bolted; 6'H (1.8 m); 38U; Clear","Shipping Weight":49,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":216,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Rack-Mount Width":35,"Rack-Mount Units":38,"Rack-Mount Uom":"U","Shipping Weight (Metric)":22.23,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1183.8,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Two Top Angles, Flush Bolted","Keyword":"Rack;Two Post;Universal;35\"","Promote on Website":"1","Attached to Series":"1","Height RMU":"38U","Height":"72\" (1829 mm) 38U","Width":"35\" (889 mm)","Depth":"3\" (76 mm)","Top Bar or Angle":"Flush Bolted","Pack Of":"EA","BABA Compliant":"1","Product Height":72,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":35,"Product Width Uom":"\"","Product Height (Metric)":1829,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":889,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UNIV RK,FB,2S,35 IN X6-0,CL","Search Terms":"46763-501,35\" x 3\" (889 mm x 80 mm) Universal Rack,ZetaFrame 35\" x 3\" (889 mm x 80 mm) Universal Rack,Server cabinet 35\" x 3\" (889 mm x 80 mm) Universal Rack,Rack-mounted 35\" x 3\" (889 mm x 80 mm) Universal Rack,Data center 35\" x 3\" (889 mm x 80 mm) Universal Rack,Cabinet 35\" x 3\" (889 mm x 80 mm) Universal Rack solution,Network rack 35\" x 3\" (889 mm x 80 mm) Universal Rack,Structured cabling solution for 35\" x 3\" (889 mm x 80 mm) Universal Rack,Best 35\" x 3\" (889 mm x 80 mm) Universal Rack for server racks,How to organize cables with 35\" x 3\" (889 mm x 80 mm) Universal Rack,Efficient routing for 35\" x 3\" (889 mm x 80 mm) Universal Rack,Front-to-back cable routing for 35\" x 3\" (889 mm x 80 mm) Universal Rack,High-density cable organization for 35\" x 3\" (889 mm x 80 mm) Universal Rack,Professional cable management for 35\" x 3\" (889 mm x 80 mm) Universal Rack","Search Relevancy":1},{"primaryId":"46763-503","Primary ID":"46763-503","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Two-Post Racks","Marketing Product Subgroup":"Distribution Frames","Marketing Product Series":"35\" x 3\" (889 mm x 80 mm) Universal Rack","Marketing Description - Global English":"Universal Rack; 35\"EIA Two Post Rack; Two Top Angles; Flush Bolted; 7'H (2.1 m); 45U; Clear","Shipping Weight":51,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":216,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Rack-Mount Width":35,"Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":23.13,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1259.24,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Two Top Angles, Flush Bolted","Keyword":"Rack;Two Post;Universal;35\"","Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"84\" (2134 mm) 45U","Width":"35\" (889 mm)","Depth":"3\" (76 mm)","Top Bar or Angle":"Flush Bolted","Pack Of":"EA","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":35,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":889,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UNIV RK,FB,2S,35 IN X7-0,CL","Search Terms":"46763-503,35\" x 3\" (889 mm x 80 mm) Universal Rack,ZetaFrame 35\" x 3\" (889 mm x 80 mm) Universal Rack,Server cabinet 35\" x 3\" (889 mm x 80 mm) Universal Rack,Rack-mounted 35\" x 3\" (889 mm x 80 mm) Universal Rack,Data center 35\" x 3\" (889 mm x 80 mm) Universal Rack,Cabinet 35\" x 3\" (889 mm x 80 mm) Universal Rack solution,Network rack 35\" x 3\" (889 mm x 80 mm) Universal Rack,Structured cabling solution for 35\" x 3\" (889 mm x 80 mm) Universal Rack,Best 35\" x 3\" (889 mm x 80 mm) Universal Rack for server racks,How to organize cables with 35\" x 3\" (889 mm x 80 mm) Universal Rack,Efficient routing for 35\" x 3\" (889 mm x 80 mm) Universal Rack,Front-to-back cable routing for 35\" x 3\" (889 mm x 80 mm) Universal Rack,High-density cable organization for 35\" x 3\" (889 mm x 80 mm) Universal Rack,Professional cable management for 35\" x 3\" (889 mm x 80 mm) Universal Rack","Search Relevancy":1},{"primaryId":"46763-701","Primary ID":"46763-701","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Two-Post Racks","Marketing Product Subgroup":"Distribution Frames","Marketing Product Series":"35\" x 3\" (889 mm x 80 mm) Universal Rack","Marketing Description - Global English":"Universal Rack; 35\"EIA Two Post Rack; Two Top Angles; Flush Bolted; 6'H (1.8 m); 38U; Black","Shipping Weight":49,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":216,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Rack-Mount Width":35,"Rack-Mount Units":38,"Rack-Mount Uom":"U","Shipping Weight (Metric)":22.23,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1183.8,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Two Top Angles, Flush Bolted","Keyword":"Rack;Two Post;Universal;35\"","Promote on Website":"1","Attached to Series":"1","Height RMU":"38U","Height":"72\" (1829 mm) 38U","Width":"35\" (889 mm)","Depth":"3\" (76 mm)","Top Bar or Angle":"Flush Bolted","Pack Of":"EA","BABA Compliant":"1","Product Height":72,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":35,"Product Width Uom":"\"","Product Height (Metric)":1829,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":889,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UNIV RK,FB,2S,35 IN X6-0,BK","Search Terms":"46763-701,35\" x 3\" (889 mm x 80 mm) Universal Rack,ZetaFrame 35\" x 3\" (889 mm x 80 mm) Universal Rack,Server cabinet 35\" x 3\" (889 mm x 80 mm) Universal Rack,Rack-mounted 35\" x 3\" (889 mm x 80 mm) Universal Rack,Data center 35\" x 3\" (889 mm x 80 mm) Universal Rack,Cabinet 35\" x 3\" (889 mm x 80 mm) Universal Rack solution,Network rack 35\" x 3\" (889 mm x 80 mm) Universal Rack,Structured cabling solution for 35\" x 3\" (889 mm x 80 mm) Universal Rack,Best 35\" x 3\" (889 mm x 80 mm) Universal Rack for server racks,How to organize cables with 35\" x 3\" (889 mm x 80 mm) Universal Rack,Efficient routing for 35\" x 3\" (889 mm x 80 mm) Universal Rack,Front-to-back cable routing for 35\" x 3\" (889 mm x 80 mm) Universal Rack,High-density cable organization for 35\" x 3\" (889 mm x 80 mm) Universal Rack,Professional cable management for 35\" x 3\" (889 mm x 80 mm) Universal Rack","Search Relevancy":1},{"primaryId":"46763-703","Primary ID":"46763-703","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Two-Post Racks","Marketing Product Subgroup":"Distribution Frames","Marketing Product Series":"35\" x 3\" (889 mm x 80 mm) Universal Rack","Marketing Description - Global English":"Universal Rack; 35\"EIA Two Post Rack; Two Top Angles; Flush Bolted; 7'H (2.1 m); 45U; Black","Shipping Weight":51,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":216,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Rack-Mount Width":35,"Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":23.13,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1259.24,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Two Top Angles, Flush Bolted","Keyword":"Rack;Two Post;Universal;35\"","Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"84\" (2134 mm) 45U","Width":"35\" (889 mm)","Depth":"3\" (76 mm)","Top Bar or Angle":"Flush Bolted","Pack Of":"EA","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":35,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":889,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UNIV RK,FB,2S,35 IN X7-0,BK","Search Terms":"46763-703,35\" x 3\" (889 mm x 80 mm) Universal Rack,ZetaFrame 35\" x 3\" (889 mm x 80 mm) Universal Rack,Server cabinet 35\" x 3\" (889 mm x 80 mm) Universal Rack,Rack-mounted 35\" x 3\" (889 mm x 80 mm) Universal Rack,Data center 35\" x 3\" (889 mm x 80 mm) Universal Rack,Cabinet 35\" x 3\" (889 mm x 80 mm) Universal Rack solution,Network rack 35\" x 3\" (889 mm x 80 mm) Universal Rack,Structured cabling solution for 35\" x 3\" (889 mm x 80 mm) Universal Rack,Best 35\" x 3\" (889 mm x 80 mm) Universal Rack for server racks,How to organize cables with 35\" x 3\" (889 mm x 80 mm) Universal Rack,Efficient routing for 35\" x 3\" (889 mm x 80 mm) Universal Rack,Front-to-back cable routing for 35\" x 3\" (889 mm x 80 mm) Universal Rack,High-density cable organization for 35\" x 3\" (889 mm x 80 mm) Universal Rack,Professional cable management for 35\" x 3\" (889 mm x 80 mm) Universal Rack","Search Relevancy":1},{"primaryId":"46763-E01","Primary ID":"46763-E01","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Two-Post Racks","Marketing Product Subgroup":"Distribution Frames","Marketing Product Series":"35\" x 3\" (889 mm x 80 mm) Universal Rack","Marketing Description - Global English":"Universal Rack; 35\"EIA Two Post Rack; Two Top Angles; Flush Bolted; 6'H (1.8 m); 38U; Glacier White","Shipping Weight":49,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":216,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Rack-Mount Width":35,"Rack-Mount Units":38,"Rack-Mount Uom":"U","Shipping Weight (Metric)":22.23,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1302.16,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Two Top Angles, Flush Bolted","Keyword":"Rack;Two Post;Universal;35\"","Promote on Website":"1","Attached to Series":"1","Height RMU":"38U","Height":"72\" (1829 mm) 38U","Width":"35\" (889 mm)","Depth":"3\" (76 mm)","Top Bar or Angle":"Flush Bolted","Pack Of":"EA","BABA Compliant":"1","Product Height":72,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":35,"Product Width Uom":"\"","Product Height (Metric)":1829,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":889,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UNIV RK,FB,2S,35 IN X 6-0,GW","Search Terms":"46763-E01,35\" x 3\" (889 mm x 80 mm) Universal Rack,ZetaFrame 35\" x 3\" (889 mm x 80 mm) Universal Rack,Server cabinet 35\" x 3\" (889 mm x 80 mm) Universal Rack,Rack-mounted 35\" x 3\" (889 mm x 80 mm) Universal Rack,Data center 35\" x 3\" (889 mm x 80 mm) Universal Rack,Cabinet 35\" x 3\" (889 mm x 80 mm) Universal Rack solution,Network rack 35\" x 3\" (889 mm x 80 mm) Universal Rack,Structured cabling solution for 35\" x 3\" (889 mm x 80 mm) Universal Rack,Best 35\" x 3\" (889 mm x 80 mm) Universal Rack for server racks,How to organize cables with 35\" x 3\" (889 mm x 80 mm) Universal Rack,Efficient routing for 35\" x 3\" (889 mm x 80 mm) Universal Rack,Front-to-back cable routing for 35\" x 3\" (889 mm x 80 mm) Universal Rack,High-density cable organization for 35\" x 3\" (889 mm x 80 mm) Universal Rack,Professional cable management for 35\" x 3\" (889 mm x 80 mm) Universal Rack","Search Relevancy":1},{"primaryId":"46763-E03","Primary ID":"46763-E03","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Two-Post Racks","Marketing Product Subgroup":"Distribution Frames","Marketing Product Series":"35\" x 3\" (889 mm x 80 mm) Universal Rack","Marketing Description - Global English":"Universal Rack; 35\"EIA Two Post Rack; Two Top Angles; Flush Bolted; 7'H (2.1 m); 45U; Glacier White","Shipping Weight":51,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":216,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Rack-Mount Width":35,"Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":23.13,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1385.13,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Two Top Angles, Flush Bolted","Keyword":"Rack;Two Post;Universal;35\"","Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"84\" (2134 mm) 45U","Width":"35\" (889 mm)","Depth":"3\" (76 mm)","Top Bar or Angle":"Flush Bolted","Pack Of":"EA","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":35,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":889,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UNIV RK,FB,2S,35 IN X 7-0,GW","Search Terms":"46763-E03,35\" x 3\" (889 mm x 80 mm) Universal Rack,ZetaFrame 35\" x 3\" (889 mm x 80 mm) Universal Rack,Server cabinet 35\" x 3\" (889 mm x 80 mm) Universal Rack,Rack-mounted 35\" x 3\" (889 mm x 80 mm) Universal Rack,Data center 35\" x 3\" (889 mm x 80 mm) Universal Rack,Cabinet 35\" x 3\" (889 mm x 80 mm) Universal Rack solution,Network rack 35\" x 3\" (889 mm x 80 mm) Universal Rack,Structured cabling solution for 35\" x 3\" (889 mm x 80 mm) Universal Rack,Best 35\" x 3\" (889 mm x 80 mm) Universal Rack for server racks,How to organize cables with 35\" x 3\" (889 mm x 80 mm) Universal Rack,Efficient routing for 35\" x 3\" (889 mm x 80 mm) Universal Rack,Front-to-back cable routing for 35\" x 3\" (889 mm x 80 mm) Universal Rack,High-density cable organization for 35\" x 3\" (889 mm x 80 mm) Universal Rack,Professional cable management for 35\" x 3\" (889 mm x 80 mm) Universal Rack","Search Relevancy":1}],"options":{"Type":["Two Top Angles","Two Top Angles, Flush Bolted"],"Height":["72\" (1829 mm) 38U","84\" (2134 mm) 45U"],"Color":["Black","Clear","Glacier White","Gray"]},"total":16}