{"items":[{"primaryId":"11313-001","Primary ID":"11313-001","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Junction Products","Marketing Product Series":"45 Degree Runway-Splice Kit","Marketing Description - Global English":"45 degree Runway-Splice Kit; 0.38\"W x 1.5\"H; Gold","Shipping Weight":0.19,"Shipping Weight Uom":"LB","Ship Height":15,"Ship Height Uom":"in","Ship Length/Depth":18,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.09,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":38,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":49.88,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For 1-1/2\" x 3/8\" Stringer","Keyword":"Splice Kit;45 Degree Splice","Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"0.4\" (10 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Width ":0.4,"Product Width Uom":"\"","Product Height (Metric)":38,"Product Height Uom (Metric)":"mm","Product Width (Metric)":10,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SPLICE KIT,1-1/2 IN STRINGER","Search Terms":"11313-001,45 Degree Runway-Splice Kit,ZetaFrame 45 Degree Runway-Splice Kit,Server cabinet 45 Degree Runway-Splice Kit,Rack-mounted 45 Degree Runway-Splice Kit,Data center 45 Degree Runway-Splice Kit,Cabinet 45 Degree Runway-Splice Kit solution,Network rack 45 Degree Runway-Splice Kit,Structured cabling solution for 45 Degree Runway-Splice Kit,Best 45 Degree Runway-Splice Kit for server racks,How to organize cables with 45 Degree Runway-Splice Kit,Efficient routing for 45 Degree Runway-Splice Kit,Front-to-back cable routing for 45 Degree Runway-Splice Kit,High-density cable organization for 45 Degree Runway-Splice Kit,Professional cable management for 45 Degree Runway-Splice Kit","Search Relevancy":3},{"primaryId":"11313-701","Primary ID":"11313-701","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Junction Products","Marketing Product Series":"45 Degree Runway-Splice Kit","Marketing Description - Global English":"45 degree Runway-Splice Kit; 0.38\"W x 1.5\"H; Black","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":49.88,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For 1-1/2\" x 3/8\" Stringer","Keyword":"Splice Kit;45 Degree Splice","Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"0.4\" (10 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Width ":0.4,"Product Width Uom":"\"","Product Height (Metric)":38,"Product Height Uom (Metric)":"mm","Product Width (Metric)":10,"Product Width Uom (Metric)":"mm","Product Weight":0.892,"Product Weight UOM":"LB","Short Description":"SPLICE KIT,1-1/2 IN STRINGER,BK","Search Terms":"11313-701,45 Degree Runway-Splice Kit,ZetaFrame 45 Degree Runway-Splice Kit,Server cabinet 45 Degree Runway-Splice Kit,Rack-mounted 45 Degree Runway-Splice Kit,Data center 45 Degree Runway-Splice Kit,Cabinet 45 Degree Runway-Splice Kit solution,Network rack 45 Degree Runway-Splice Kit,Structured cabling solution for 45 Degree Runway-Splice Kit,Best 45 Degree Runway-Splice Kit for server racks,How to organize cables with 45 Degree Runway-Splice Kit,Efficient routing for 45 Degree Runway-Splice Kit,Front-to-back cable routing for 45 Degree Runway-Splice Kit,High-density cable organization for 45 Degree Runway-Splice Kit,Professional cable management for 45 Degree Runway-Splice Kit","Search Relevancy":3},{"primaryId":"16313-001","Primary ID":"16313-001","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Junction Products","Marketing Product Series":"45 Degree Runway-Splice Kit","Marketing Description - Global English":"45 degree Runway-Splice Kit; 0.38\"W x 1.5\"H; Gold","Shipping Weight":0.19,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":30,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":0.09,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":61.62,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For 1-1/2\" x 3/8\" Stringer and UL Classified","Keyword":"45 degree;Splice Kit","Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"0.4\" (10 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":1.5,"Product Height Uom":"\"","Product Width ":0.4,"Product Width Uom":"\"","Product Height (Metric)":38,"Product Height Uom (Metric)":"mm","Product Width (Metric)":10,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SPLICE KIT,45,CBL RNWY,U.L., GC","Search Terms":"16313-001,45 Degree Runway-Splice Kit,ZetaFrame 45 Degree Runway-Splice Kit,Server cabinet 45 Degree Runway-Splice Kit,Rack-mounted 45 Degree Runway-Splice Kit,Data center 45 Degree Runway-Splice Kit,Cabinet 45 Degree Runway-Splice Kit solution,Network rack 45 Degree Runway-Splice Kit,Structured cabling solution for 45 Degree Runway-Splice Kit,Best 45 Degree Runway-Splice Kit for server racks,How to organize cables with 45 Degree Runway-Splice Kit,Efficient routing for 45 Degree Runway-Splice Kit,Front-to-back cable routing for 45 Degree Runway-Splice Kit,High-density cable organization for 45 Degree Runway-Splice Kit,Professional cable management for 45 Degree Runway-Splice Kit","Search Relevancy":3},{"primaryId":"16313-701","Primary ID":"16313-701","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Junction Products","Marketing Product Series":"45 Degree Runway-Splice Kit","Marketing Description - Global English":"45 degree Runway-Splice Kit; 0.38\"W x 1.5\"H; Black","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":61.62,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For 1-1/2\" x 3/8\" Stringer and UL Classified","Keyword":"46 degree;Splice Kit","Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"0.4\" (10 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":1.5,"Product Height Uom":"\"","Product Width ":0.4,"Product Width Uom":"\"","Product Height (Metric)":38,"Product Height Uom (Metric)":"mm","Product Width (Metric)":10,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SPLICE KIT,45,CBL RNWY,U.L.,BLK","Search Terms":"16313-701,45 Degree Runway-Splice Kit,ZetaFrame 45 Degree Runway-Splice Kit,Server cabinet 45 Degree Runway-Splice Kit,Rack-mounted 45 Degree Runway-Splice Kit,Data center 45 Degree Runway-Splice Kit,Cabinet 45 Degree Runway-Splice Kit solution,Network rack 45 Degree Runway-Splice Kit,Structured cabling solution for 45 Degree Runway-Splice Kit,Best 45 Degree Runway-Splice Kit for server racks,How to organize cables with 45 Degree Runway-Splice Kit,Efficient routing for 45 Degree Runway-Splice Kit,Front-to-back cable routing for 45 Degree Runway-Splice Kit,High-density cable organization for 45 Degree Runway-Splice Kit,Professional cable management for 45 Degree Runway-Splice Kit","Search Relevancy":3}],"options":{"Type":["For 1-1/2\" x 3/8\" Stringer","For 1-1/2\" x 3/8\" Stringer and UL Classified"],"Color":["Black","Gold Chem"]},"total":4}