{"items":[{"primaryId":"12731-109","Primary ID":"12731-109","Color":"Gray","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket","Marketing Description - Global English":"6\" (150 mm) Channel Rack-To-Runway Mounting Plate with Bracket; for 5'\"W to 9\"W (130 mm to 230 mm) Runway; Gray","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":96.02,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"6\" (150 mm) Channel Rack-to-Runway Mounting Plate with Bracket","Keyword":"Rack-to-Runway Mounting Plate Using Hat-Shaped Bracket","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/6487805a/66eca5c7707e810019a3485a/12731_SPEC-pdf"],"Promote on Website":"1","Attached to Series":"1","Width":"5\" (127 mm)","Depth":"1.5\" (38 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.6,"Product Height Uom":"\"","Product Length/Depth":1.5,"Product Length/Depth Uom":"\"","Product Width ":5,"Product Width Uom":"\"","Product Height (Metric)":40,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":38,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":127,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PLATE,6  IN CHAN MT,5-9  IN,GY","Search Terms":"12731-109,6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,ZetaFrame 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Server cabinet 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Rack-mounted 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Data center 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Cabinet 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket solution,Network rack 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Structured cabling solution for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Best 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket for server racks,How to organize cables with 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Efficient routing for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Front-to-back cable routing for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,High-density cable organization for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Professional cable management for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket","Search Relevancy":3},{"primaryId":"12731-112","Primary ID":"12731-112","Color":"Gray","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket","Marketing Description - Global English":"6\" (150 mm) Channel Rack-To-Runway Mounting Plate with Bracket; for 9'\"W to 12\"W (230 mm to 300 mm) Runway; Gray","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":99.57,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"6\" (150 mm) Channel Rack-to-Runway Mounting Plate with Bracket","Keyword":"Rack-to-Runway Mounting Plate Using Hat-Shaped Bracket","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/6487805a/66eca5c7707e810019a3485a/12731_SPEC-pdf"],"Promote on Website":"1","Attached to Series":"1","Width":"9\" (229 mm)","Depth":"1.5\" (38 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.6,"Product Height Uom":"\"","Product Length/Depth":1.5,"Product Length/Depth Uom":"\"","Product Width ":9,"Product Width Uom":"\"","Product Height (Metric)":40,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":38,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":229,"Product Width Uom (Metric)":"mm","Product Weight":3.672,"Product Weight UOM":"LB","Short Description":"PLATE,6  IN CHAN MT,10-12  IN,GY","Search Terms":"12731-112,6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,ZetaFrame 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Server cabinet 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Rack-mounted 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Data center 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Cabinet 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket solution,Network rack 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Structured cabling solution for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Best 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket for server racks,How to organize cables with 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Efficient routing for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Front-to-back cable routing for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,High-density cable organization for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Professional cable management for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket","Search Relevancy":3},{"primaryId":"12731-118","Primary ID":"12731-118","Color":"Gray","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket","Marketing Description - Global English":"6\" (150 mm) Channel Rack-To-Runway Mounting Plate with Bracket; for 15'\"W to 18\"W (380 mm to 460 mm) Runway; Gray","Shipping Weight":11,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":61,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Shipping Weight (Metric)":4.99,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":103.18,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"6\" (150 mm) Channel Rack-to-Runway Mounting Plate with Bracket","Keyword":"Rack-to-Runway Mounting Plate Using Hat-Shaped Bracket","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/6487805a/66eca5c7707e810019a3485a/12731_SPEC-pdf"],"Promote on Website":"1","Attached to Series":"1","Width":"15\" (381 mm)","Depth":"1.5\" (38 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":1.6,"Product Height Uom":"\"","Product Length/Depth":1.5,"Product Length/Depth Uom":"\"","Product Width ":15,"Product Width Uom":"\"","Product Height (Metric)":40,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":38,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":381,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PLATE,6 IN CHAN MT,15-18 IN ,GY","Search Terms":"12731-118,6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,ZetaFrame 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Server cabinet 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Rack-mounted 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Data center 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Cabinet 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket solution,Network rack 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Structured cabling solution for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Best 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket for server racks,How to organize cables with 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Efficient routing for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Front-to-back cable routing for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,High-density cable organization for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Professional cable management for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket","Search Relevancy":3},{"primaryId":"12731-709","Primary ID":"12731-709","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket","Marketing Description - Global English":"6\" (150 mm) Channel Rack-To-Runway Mounting Plate with Bracket; for 5'\"W to 9\"W (130 mm to 230 mm) Runway; Black","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":96.02,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"6\" (150 mm) Channel Rack-to-Runway Mounting Plate with Bracket","Keyword":"Rack-to-Runway Mounting Plate Using Hat-Shaped Bracket","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/6487805a/66eca5c7707e810019a3485a/12731_SPEC-pdf"],"Promote on Website":"1","Attached to Series":"1","Width":"5\" (127 mm)","Depth":"1.5\" (38 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.6,"Product Height Uom":"\"","Product Length/Depth":1.5,"Product Length/Depth Uom":"\"","Product Width ":5,"Product Width Uom":"\"","Product Height (Metric)":40,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":38,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":127,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PLATE,6  IN CHAN MT,5-9  IN,BK","Search Terms":"12731-709,6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,ZetaFrame 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Server cabinet 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Rack-mounted 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Data center 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Cabinet 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket solution,Network rack 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Structured cabling solution for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Best 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket for server racks,How to organize cables with 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Efficient routing for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Front-to-back cable routing for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,High-density cable organization for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Professional cable management for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket","Search Relevancy":3},{"primaryId":"12731-712","Primary ID":"12731-712","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket","Marketing Description - Global English":"6\" (150 mm) Channel Rack-To-Runway Mounting Plate with Bracket; for 9'\"W to 12\"W (230 mm to 300 mm) Runway; Black","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":99.57,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"6\" (150 mm) Channel Rack-to-Runway Mounting Plate with Bracket","Keyword":"Rack-to-Runway Mounting Plate Using Hat-Shaped Bracket","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/6487805a/66eca5c7707e810019a3485a/12731_SPEC-pdf"],"Promote on Website":"1","Attached to Series":"1","Width":"9\" (229 mm)","Depth":"1.5\" (38 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.6,"Product Height Uom":"\"","Product Length/Depth":1.5,"Product Length/Depth Uom":"\"","Product Width ":9,"Product Width Uom":"\"","Product Height (Metric)":40,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":38,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":229,"Product Width Uom (Metric)":"mm","Product Weight":4.97,"Product Weight UOM":"LB","Short Description":"PLATE,6  IN CHAN MT,10-12  IN,BK","Search Terms":"12731-712,6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,ZetaFrame 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Server cabinet 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Rack-mounted 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Data center 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Cabinet 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket solution,Network rack 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Structured cabling solution for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Best 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket for server racks,How to organize cables with 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Efficient routing for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Front-to-back cable routing for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,High-density cable organization for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Professional cable management for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket","Search Relevancy":3},{"primaryId":"12731-718","Primary ID":"12731-718","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket","Marketing Description - Global English":"6\" (150 mm) Channel Rack-To-Runway Mounting Plate with Bracket; for 15'\"W to 18\"W (380 mm to 460 mm) Runway; Black","Shipping Weight":11,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":61,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Shipping Weight (Metric)":4.99,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":103.19,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"6\" (150 mm) Channel Rack-to-Runway Mounting Plate with Bracket","Keyword":"Rack-to-Runway Mounting Plate Using Hat-Shaped Bracket","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/6487805a/66eca5c7707e810019a3485a/12731_SPEC-pdf"],"Promote on Website":"1","Attached to Series":"1","Width":"15\" (381 mm)","Depth":"1.5\" (38 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.6,"Product Height Uom":"\"","Product Length/Depth":1.5,"Product Length/Depth Uom":"\"","Product Width ":15,"Product Width Uom":"\"","Product Height (Metric)":40,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":38,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":381,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PLATE,6 IN CHAN MT,15-18 IN ,BK","Search Terms":"12731-718,6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,ZetaFrame 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Server cabinet 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Rack-mounted 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Data center 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Cabinet 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket solution,Network rack 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Structured cabling solution for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Best 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket for server racks,How to organize cables with 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Efficient routing for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Front-to-back cable routing for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,High-density cable organization for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Professional cable management for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket","Search Relevancy":3},{"primaryId":"12731-E09","Primary ID":"12731-E09","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket","Marketing Description - Global English":"6\" (150 mm) Channel Rack-To-Runway Mounting Plate with Bracket; for 5'\"W to 9\"W (130 mm to 230 mm) Runway; Glacier White","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":105.63,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"6\" (150 mm) Channel Rack-to-Runway Mounting Plate with Bracket","Keyword":"Rack-to-Runway Mounting Plate Using Hat-Shaped Bracket","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/6487805a/66eca5c7707e810019a3485a/12731_SPEC-pdf"],"Promote on Website":"1","Attached to Series":"1","Width":"5\" (127 mm)","Depth":"1.5\" (38 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.6,"Product Height Uom":"\"","Product Length/Depth":1.5,"Product Length/Depth Uom":"\"","Product Width ":5,"Product Width Uom":"\"","Product Height (Metric)":40,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":38,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":127,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PLATE,6  IN CHAN MT,5-9  IN,GW","Search Terms":"12731-E09,6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,ZetaFrame 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Server cabinet 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Rack-mounted 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Data center 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Cabinet 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket solution,Network rack 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Structured cabling solution for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Best 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket for server racks,How to organize cables with 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Efficient routing for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Front-to-back cable routing for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,High-density cable organization for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Professional cable management for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket","Search Relevancy":3},{"primaryId":"12731-E12","Primary ID":"12731-E12","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket","Marketing Description - Global English":"6\" (150 mm) Channel Rack-To-Runway Mounting Plate with Bracket; for 9'\"W to 12\"W (230 mm to 300 mm) Runway; Glacier White","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":109.48,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"6\" (150 mm) Channel Rack-to-Runway Mounting Plate with Bracket","Keyword":"Rack-to-Runway Mounting Plate Using Hat-Shaped Bracket","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/6487805a/66eca5c7707e810019a3485a/12731_SPEC-pdf"],"Promote on Website":"1","Attached to Series":"1","Width":"9\" (229 mm)","Depth":"1.5\" (38 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":1.6,"Product Height Uom":"\"","Product Length/Depth":1.5,"Product Length/Depth Uom":"\"","Product Width ":9,"Product Width Uom":"\"","Product Height (Metric)":40,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":38,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":229,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PLATE,6  IN CHAN MT,10-12  IN,GW","Search Terms":"12731-E12,6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,ZetaFrame 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Server cabinet 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Rack-mounted 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Data center 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Cabinet 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket solution,Network rack 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Structured cabling solution for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Best 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket for server racks,How to organize cables with 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Efficient routing for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Front-to-back cable routing for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,High-density cable organization for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Professional cable management for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket","Search Relevancy":3},{"primaryId":"12731-E18","Primary ID":"12731-E18","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket","Marketing Description - Global English":"6\" (150 mm) Channel Rack-To-Runway Mounting Plate with Bracket; for 15'\"W to 18\"W (380 mm to 460 mm) Runway; Glacier White","Shipping Weight":11,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":61,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Shipping Weight (Metric)":4.99,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":113.5,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"6\" (150 mm) Channel Rack-to-Runway Mounting Plate with Bracket","Keyword":"Rack-to-Runway Mounting Plate Using Hat-Shaped Bracket","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/6487805a/66eca5c7707e810019a3485a/12731_SPEC-pdf"],"Promote on Website":"1","Attached to Series":"1","Width":"15\" (381 mm)","Depth":"1.5\" (38 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":1.6,"Product Height Uom":"\"","Product Length/Depth":1.5,"Product Length/Depth Uom":"\"","Product Width ":15,"Product Width Uom":"\"","Product Height (Metric)":40,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":38,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":381,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PLATE,6 IN CHAN MT,15-18 IN,GW","Search Terms":"12731-E18,6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,ZetaFrame 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Server cabinet 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Rack-mounted 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Data center 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Cabinet 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket solution,Network rack 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Structured cabling solution for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Best 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket for server racks,How to organize cables with 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Efficient routing for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Front-to-back cable routing for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,High-density cable organization for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Professional cable management for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket","Search Relevancy":3,"SKU Level SEO Page Title":"12731-E18 6\" Channel Mounting Plate | Chatsworth","SKU Level SEO Meta Description":"The 12731-E18 lock bracket plate securely mounts 6\" (150 mm) cable runway to universal racks without intruding into space. Easy installation with J-Bolts for optimized cable management.","SKU Level Web H4 Heading":"Secure Mounting for Cable Runway Systems","SKU Level Web Paragraph Text":"<p>The 12731-E18 mounting plate with bracket provides a reliable solution for securing cable runway to universal racks, ensuring no intrusion into valuable mounting space. This lock bracket plate design features a combination of a flat plate and hat-shaped bracket that clamps securely around rack top angles or bars. Ideal for data center environments, it supports parallel or perpendicular mounting configurations for flexible installation.</p><p>Engineered for 6 inch (150 mm) cable runway systems, this mounting plate accommodates runway widths from 15 inches to 18 inches (380 mm to 460 mm). The kit includes all necessary components for straightforward assembly, such as J-Bolts, hex nuts, and split lock washers. Proper attachment is enhanced when used with top bars rather than top angles, as recommended in installation best practices.</p><p>Each 12731 series lock bracket plate is constructed from durable materials and finished in Glacier White for a professional appearance. The design prioritizes ease of use, allowing for quick deployment without specialized tools. This makes it an efficient choice for maintaining organized cable pathways in enterprise networking and data center applications.</p><p>Included in the kit are one mounting plate, two hat-shaped brackets, two J-Bolts measuring 5/16-18 x 2-1/4 inches, three hex nuts, and three split lock washers. These components work together to create a robust clamping mechanism that withstands daily operational demands. For optimal performance, consider pairing with the Runway Elevation Kit (Part Number 10506) as part of a comprehensive support system.</p><p>Chatsworth Products (CPI) delivers high-quality support products like the 12731-E18 to enhance cable management and infrastructure reliability. With decades of experience in cable pathway solutions, CPI ensures global availability and rapid customization for evolving needs. This mounting plate exemplifies CPI's commitment to providing secure, efficient, and scalable solutions for modern data centers.</p>"},{"primaryId":"13731-724","Primary ID":"13731-724","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket","Marketing Description - Global English":"Rack-to-Runway Mounting Plate Using Hat-Shaped Bracket; Computer Beige; 20 to 24\"W; Black","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":2.25,"Ship Height Uom":"in","Ship Length/Depth":67,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":6,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":149.58,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Rack-Mounting Kits","Keyword":"Rack-to-Runway Mounting Plate","Promote on Website":"1","Attached to Series":"1","Width":"24\" (610 mm)","Depth":"6\" (152 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":1.3,"Product Height Uom":"\"","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Width ":24,"Product Width Uom":"\"","Product Height (Metric)":32,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":152,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PLATE,6  IN CHAN MT,20-24  IN,BK","Search Terms":"13731-724,6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,ZetaFrame 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Server cabinet 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Rack-mounted 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Data center 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Cabinet 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket solution,Network rack 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Structured cabling solution for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Best 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket for server racks,How to organize cables with 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Efficient routing for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Front-to-back cable routing for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,High-density cable organization for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Professional cable management for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket","Search Relevancy":3},{"primaryId":"13731-E24","Primary ID":"13731-E24","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket","Marketing Description - Global English":"Rack-to-Runway Mounting Plate Using Hat-Shaped Bracket; Computer Beige; 20 to 24\"W; Glacier White","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":66,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":164.54,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Rack-Mounting Kits","Keyword":"Rack-to-Runway Mounting Plate","Promote on Website":"1","Attached to Series":"1","Width":"24\" (610 mm)","Depth":"6\" (152 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":1.3,"Product Height Uom":"\"","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Width ":24,"Product Width Uom":"\"","Product Height (Metric)":32,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":152,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PLATE,6  IN CHAN MT,20-24  IN,GW","Search Terms":"13731-E24,6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,ZetaFrame 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Server cabinet 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Rack-mounted 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Data center 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Cabinet 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket solution,Network rack 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Structured cabling solution for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Best 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket for server racks,How to organize cables with 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Efficient routing for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Front-to-back cable routing for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,High-density cable organization for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket,Professional cable management for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate With Bracket","Search Relevancy":3}],"options":{"Size":[],"Color":["Black","Glacier White","Gray"]},"total":11}