{"items":[{"primaryId":"13285-501","Primary ID":"13285-501","Color":"Clear","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Mounting Brackets","Marketing Product Series":"90 Degree Mounting Bracket for CUBE-iT Cabinet","Marketing Description - Global English":"90 Degree Mounting Bracket; Clear; 2U","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":12,"Ship Height Uom":"in","Ship Length/Depth":15,"Ship Length/Depth Uom":"in","Ship Width":3,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":30,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":8,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":91.32,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"cube-it;bracket;accessory;90 degree","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/58336013/66eca50306cc930019d6bbc0/13285_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.9\" (99 mm) 2U","Width":"1\" (25 mm)","Depth":"4\" (102 mm)","BABA Compliant":"1","Product Height":3.9,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":1,"Product Width Uom":"\"","Product Height (Metric)":99,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":102,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":25,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EQUIP BRKT,90 DEG,2RMU,CUBE IT,CL","Search Terms":"13285-501,90 Degree Mounting Bracket for CUBE-iT Cabinet,ZetaFrame 90 Degree Mounting Bracket for CUBE-iT Cabinet,Server cabinet 90 Degree Mounting Bracket for CUBE-iT Cabinet,Rack-mounted 90 Degree Mounting Bracket for CUBE-iT Cabinet,Data center 90 Degree Mounting Bracket for CUBE-iT Cabinet,Cabinet 90 Degree Mounting Bracket for CUBE-iT Cabinet solution,Network rack 90 Degree Mounting Bracket for CUBE-iT Cabinet,Structured cabling solution for 90 Degree Mounting Bracket for CUBE-iT Cabinet,Best 90 Degree Mounting Bracket for CUBE-iT Cabinet for server racks,How to organize cables with 90 Degree Mounting Bracket for CUBE-iT Cabinet,Efficient routing for 90 Degree Mounting Bracket for CUBE-iT Cabinet,Front-to-back cable routing for 90 Degree Mounting Bracket for CUBE-iT Cabinet,High-density cable organization for 90 Degree Mounting Bracket for CUBE-iT Cabinet,Professional cable management for 90 Degree Mounting Bracket for CUBE-iT Cabinet","Search Relevancy":3}],"options":{},"total":1}