{"items":[{"primaryId":"32650-702","Primary ID":"32650-702","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Replacement Parts","Marketing Product Series":"Accessory Rod Assembly for Motive Double-Sided Vertical Cable Manager","Marketing Description - Global English":"Accessory Rod Assembly for Motive Double-Sided Vertical Cable Manager; Pair","Shipping Weight":1.5,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":33,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Shipping Weight (Metric)":0.68,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":86.48,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Double-Sided Vertical Cable Manager","Promote on Website":"1","Attached to Series":"1","Height":"1.1\" (28 mm)","Width":"0.9\" (23 mm)","Depth":"9\" (229 mm)","BABA Compliant":"1","Product Height":1.1,"Product Height Uom":"\"","Product Length/Depth":9,"Product Length/Depth Uom":"\"","Product Width ":0.9,"Product Width Uom":"\"","Product Height (Metric)":28,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":229,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":23,"Product Width Uom (Metric)":"mm","Product Weight":0.8,"Product Weight UOM":"LB","Short Description":"ACCESSORY ROD ASSY,MCM,DS,PAIR","Search Terms":"32650-702,Accessory Rod Assembly for Motive Double-Sided Vertical Cable Manager,ZetaFrame Accessory Rod Assembly for Motive Double-Sided Vertical Cable Manager,Server cabinet Accessory Rod Assembly for Motive Double-Sided Vertical Cable Manager,Rack-mounted Accessory Rod Assembly for Motive Double-Sided Vertical Cable Manager,Data center Accessory Rod Assembly for Motive Double-Sided Vertical Cable Manager,Cabinet Accessory Rod Assembly for Motive Double-Sided Vertical Cable Manager solution,Network rack Accessory Rod Assembly for Motive Double-Sided Vertical Cable Manager,Structured cabling solution for Accessory Rod Assembly for Motive Double-Sided Vertical Cable Manager,Best Accessory Rod Assembly for Motive Double-Sided Vertical Cable Manager for server racks,How to organize cables with Accessory Rod Assembly for Motive Double-Sided Vertical Cable Manager,Efficient routing for Accessory Rod Assembly for Motive Double-Sided Vertical Cable Manager,Front-to-back cable routing for Accessory Rod Assembly for Motive Double-Sided Vertical Cable Manager,High-density cable organization for Accessory Rod Assembly for Motive Double-Sided Vertical Cable Manager,Professional cable management for Accessory Rod Assembly for Motive Double-Sided Vertical Cable Manager","Search Relevancy":4}],"options":{},"total":1}