{"items":[{"primaryId":"32650-701","Primary ID":"32650-701","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Replacement Parts","Marketing Product Series":"Accessory Rod Assembly for Motive Single-Sided Vertical Cable Manager","Marketing Description - Global English":"Accessory Rod Assembly for Motive Single-Sided Vertical Cable Manager; Pair","Shipping Weight":1.5,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":33,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Shipping Weight (Metric)":0.68,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":92.75,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Single-Sided Vertical Cable Manager","Promote on Website":"1","Attached to Series":"1","Height":"1.1\" (28 mm)","Width":"0.9\" (23 mm)","Depth":"10.7\" (272 mm)","BABA Compliant":"1","Product Height":1.1,"Product Height Uom":"\"","Product Length/Depth":10.7,"Product Length/Depth Uom":"\"","Product Width ":0.9,"Product Width Uom":"\"","Product Height (Metric)":28,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":272,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":23,"Product Width Uom (Metric)":"mm","Product Weight":3,"Product Weight UOM":"LB","Short Description":"ACCESSORY ROD ASSY,MCM,SS,PAIR","Search Terms":"32650-701,Accessory Rod Assembly for Motive Single-Sided Vertical Cable Manager,ZetaFrame Accessory Rod Assembly for Motive Single-Sided Vertical Cable Manager,Server cabinet Accessory Rod Assembly for Motive Single-Sided Vertical Cable Manager,Rack-mounted Accessory Rod Assembly for Motive Single-Sided Vertical Cable Manager,Data center Accessory Rod Assembly for Motive Single-Sided Vertical Cable Manager,Cabinet Accessory Rod Assembly for Motive Single-Sided Vertical Cable Manager solution,Network rack Accessory Rod Assembly for Motive Single-Sided Vertical Cable Manager,Structured cabling solution for Accessory Rod Assembly for Motive Single-Sided Vertical Cable Manager,Best Accessory Rod Assembly for Motive Single-Sided Vertical Cable Manager for server racks,How to organize cables with Accessory Rod Assembly for Motive Single-Sided Vertical Cable Manager,Efficient routing for Accessory Rod Assembly for Motive Single-Sided Vertical Cable Manager,Front-to-back cable routing for Accessory Rod Assembly for Motive Single-Sided Vertical Cable Manager,High-density cable organization for Accessory Rod Assembly for Motive Single-Sided Vertical Cable Manager,Professional cable management for Accessory Rod Assembly for Motive Single-Sided Vertical Cable Manager","Search Relevancy":4,"SKU Level SEO Page Title":"Cable Rod Accessories - Motive® Single‑Sided Cable Manager | Chatsworth","SKU Level SEO Meta Description":"Boost cable organization with cable rod accessories for Motive® vertical managers. Quick‑adjust cable rodding provides flexible routing and secure support.","SKU Level Web H4 Heading":"T‑Slot Design Enables Quick Adjustment and Secure Mounting","SKU Level Web Paragraph Text":"<p>The Accessory Rod Assembly delivers a robust solution for organizing power and data pathways within Motive® single‑sided vertical cable managers. As a core component of our cable rod accessories, it hooks onto the central track at any location, providing a stable support point for cable bundles. The clear‑anodized aluminum construction and black end caps give a professional appearance while resisting corrosion. Designed for cable rodding applications, the assembly features a blue thumbscrew that permits rapid elevation changes without tools. Users can raise or lower the rod to accommodate varying cable sizes, ensuring a tidy and secure routing environment. This flexibility supports high‑density deployments where space optimization is critical. The rod assembly is built as a complete rod cable system, with T‑slot extrusion on both sides for attaching additional accessories. The precision‑machined aluminum provides strength comparable to heavier steel while remaining lightweight for easy installation. The paired design simplifies inventory management, as each order includes two matching units. Acting as an accessory manager, the unit integrates seamlessly with other Motive® components such as cable trays and auxiliary frames. The T‑slot tracks accept a wide range of compatible accessories, enabling customized cable pathways tailored to specific infrastructure needs. This modular approach reduces installation time and enhances future scalability. By incorporating this rod assembly, data center operators improve cable organization, reduce strain on connectors, and maintain compliance with industry best practices. The solution aligns with CPI's commitment to high‑quality, globally available infrastructure products. Choose this reliable cable rod accessory to future‑proof your enclosure and support evolving network demands.</p>"}],"options":{},"total":1}