{"items":[{"primaryId":"15009-002","Primary ID":"15009-002","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Spools, Reels & Straps","Marketing Product Series":"Adapter Flange for Cable Distribution Spools","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":154.1,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Flange;Cable Spool","Promote on Website":"1","Attached to Series":"1","Height":"3.1\" (78.7 mm)","Width":"3.1\" (79 mm)","Pack Of":"100","BABA Compliant":"1","Product Height":3.1,"Product Height Uom":"\"","Product Width ":3.1,"Product Width Uom":"\"","Product Height (Metric)":79,"Product Height Uom (Metric)":"mm","Product Width (Metric)":79,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"FLG CA POST,LGE,BK,100","Search Terms":"15009-002,Adapter Flange for Cable Distribution Spools,ZetaFrame Adapter Flange for Cable Distribution Spools,Server cabinet Adapter Flange for Cable Distribution Spools,Rack-mounted Adapter Flange for Cable Distribution Spools,Data center Adapter Flange for Cable Distribution Spools,Cabinet Adapter Flange for Cable Distribution Spools solution,Network rack Adapter Flange for Cable Distribution Spools,Structured cabling solution for Adapter Flange for Cable Distribution Spools,Best Adapter Flange for Cable Distribution Spools for server racks,How to organize cables with Adapter Flange for Cable Distribution Spools,Efficient routing for Adapter Flange for Cable Distribution Spools,Front-to-back cable routing for Adapter Flange for Cable Distribution Spools,High-density cable organization for Adapter Flange for Cable Distribution Spools,Professional cable management for Adapter Flange for Cable Distribution Spools","Search Relevancy":3},{"primaryId":"15009-003","Primary ID":"15009-003","Color":"White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Spools, Reels & Straps","Marketing Product Series":"Adapter Flange for Cable Distribution Spools","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":4.17,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Flange;Cable Spool","Promote on Website":"1","Attached to Series":"1","Height":"3.1\" (78.7 mm)","Width":"3.1\" (79 mm)","Pack Of":"1","BABA Compliant":"1","Product Height":3.1,"Product Height Uom":"\"","Product Width ":3.1,"Product Width Uom":"\"","Product Height (Metric)":79,"Product Height Uom (Metric)":"mm","Product Width (Metric)":79,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"FLG CA POST,LGE,WH,QTY 1","Search Terms":"15009-003,Adapter Flange for Cable Distribution Spools,ZetaFrame Adapter Flange for Cable Distribution Spools,Server cabinet Adapter Flange for Cable Distribution Spools,Rack-mounted Adapter Flange for Cable Distribution Spools,Data center Adapter Flange for Cable Distribution Spools,Cabinet Adapter Flange for Cable Distribution Spools solution,Network rack Adapter Flange for Cable Distribution Spools,Structured cabling solution for Adapter Flange for Cable Distribution Spools,Best Adapter Flange for Cable Distribution Spools for server racks,How to organize cables with Adapter Flange for Cable Distribution Spools,Efficient routing for Adapter Flange for Cable Distribution Spools,Front-to-back cable routing for Adapter Flange for Cable Distribution Spools,High-density cable organization for Adapter Flange for Cable Distribution Spools,Professional cable management for Adapter Flange for Cable Distribution Spools","Search Relevancy":3},{"primaryId":"15009-004","Primary ID":"15009-004","Color":"White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Spools, Reels & Straps","Marketing Product Series":"Adapter Flange for Cable Distribution Spools","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":154.1,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Flange;Cable Spool","Promote on Website":"1","Attached to Series":"1","Height":"3.1\" (78.7 mm)","Width":"3.1\" (79 mm)","Pack Of":"100","BABA Compliant":"1","Product Height":3.1,"Product Height Uom":"\"","Product Width ":3.1,"Product Width Uom":"\"","Product Height (Metric)":79,"Product Height Uom (Metric)":"mm","Product Width (Metric)":79,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"FLG CA POST,LGE,WH,100","Search Terms":"15009-004,Adapter Flange for Cable Distribution Spools,ZetaFrame Adapter Flange for Cable Distribution Spools,Server cabinet Adapter Flange for Cable Distribution Spools,Rack-mounted Adapter Flange for Cable Distribution Spools,Data center Adapter Flange for Cable Distribution Spools,Cabinet Adapter Flange for Cable Distribution Spools solution,Network rack Adapter Flange for Cable Distribution Spools,Structured cabling solution for Adapter Flange for Cable Distribution Spools,Best Adapter Flange for Cable Distribution Spools for server racks,How to organize cables with Adapter Flange for Cable Distribution Spools,Efficient routing for Adapter Flange for Cable Distribution Spools,Front-to-back cable routing for Adapter Flange for Cable Distribution Spools,High-density cable organization for Adapter Flange for Cable Distribution Spools,Professional cable management for Adapter Flange for Cable Distribution Spools","Search Relevancy":3}],"options":{"Quantity":[],"Color":["Black","White"]},"total":3}