{"items":[{"primaryId":"12407-119","Primary ID":"12407-119","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Seismic Accessories","Marketing Product Series":"Adjustable Bracing Kit for Racks","Marketing Description - Global English":"Adjustable Bracing Kit for 19\" Rack; Gray","Shipping Weight":10,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":81,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":4.54,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":287.04,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Adjustable Rack Bracing Kit","Promote on Website":"1","Attached to Series":"1","Width":"19\" (483 mm)","Depth":"24\" (610 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height Uom":"\"","Product Length/Depth":24,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height Uom (Metric)":"mm","Product Depth (Metric)":610,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BRACING KIT-RK,ADJ,19 IN ,GY","Search Terms":"12407-119,Adjustable Bracing Kit for Racks,ZetaFrame Adjustable Bracing Kit for Racks,Server cabinet Adjustable Bracing Kit for Racks,Rack-mounted Adjustable Bracing Kit for Racks,Data center Adjustable Bracing Kit for Racks,Cabinet Adjustable Bracing Kit for Racks solution,Network rack Adjustable Bracing Kit for Racks,Structured cabling solution for Adjustable Bracing Kit for Racks,Best Adjustable Bracing Kit for Racks for server racks,How to organize cables with Adjustable Bracing Kit for Racks,Efficient routing for Adjustable Bracing Kit for Racks,Front-to-back cable routing for Adjustable Bracing Kit for Racks,High-density cable organization for Adjustable Bracing Kit for Racks,Professional cable management for Adjustable Bracing Kit for Racks","Search Relevancy":3},{"primaryId":"12407-123","Primary ID":"12407-123","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Seismic Accessories","Marketing Product Series":"Adjustable Bracing Kit for Racks","Marketing Description - Global English":"Adjustable Bracing Kit for 23\" Rack; Gray","Shipping Weight":12,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":81,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":5.44,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":304.28,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Adjustable Rack Bracing Kit","Promote on Website":"1","Attached to Series":"1","Width":"23\" (584 mm)","Depth":"24\" (610 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height Uom":"\"","Product Length/Depth":24,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height Uom (Metric)":"mm","Product Depth (Metric)":610,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BRACING KIT-RK,ADJ,23 IN ,GY","Search Terms":"12407-123,Adjustable Bracing Kit for Racks,ZetaFrame Adjustable Bracing Kit for Racks,Server cabinet Adjustable Bracing Kit for Racks,Rack-mounted Adjustable Bracing Kit for Racks,Data center Adjustable Bracing Kit for Racks,Cabinet Adjustable Bracing Kit for Racks solution,Network rack Adjustable Bracing Kit for Racks,Structured cabling solution for Adjustable Bracing Kit for Racks,Best Adjustable Bracing Kit for Racks for server racks,How to organize cables with Adjustable Bracing Kit for Racks,Efficient routing for Adjustable Bracing Kit for Racks,Front-to-back cable routing for Adjustable Bracing Kit for Racks,High-density cable organization for Adjustable Bracing Kit for Racks,Professional cable management for Adjustable Bracing Kit for Racks","Search Relevancy":3},{"primaryId":"12407-125","Primary ID":"12407-125","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Seismic Accessories","Marketing Product Series":"Adjustable Bracing Kit for Racks","Marketing Description - Global English":"Adjustable Bracing Kit for 25\" Rack; Gray","Shipping Weight":22,"Shipping Weight Uom":"LB","Ship Height":13,"Ship Height Uom":"in","Ship Length/Depth":81,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Rack-Mount Width":25,"Shipping Weight (Metric)":9.98,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":33,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":322.62,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Adjustable Rack Bracing Kit","Promote on Website":"1","Attached to Series":"1","Width":"25\" (635 mm)","Depth":"24\" (610 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height Uom":"\"","Product Length/Depth":24,"Product Length/Depth Uom":"\"","Product Width ":25,"Product Width Uom":"\"","Product Height Uom (Metric)":"mm","Product Depth (Metric)":610,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":635,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BRACING KIT-RK,ADJ,25 IN ,GY","Search Terms":"12407-125,Adjustable Bracing Kit for Racks,ZetaFrame Adjustable Bracing Kit for Racks,Server cabinet Adjustable Bracing Kit for Racks,Rack-mounted Adjustable Bracing Kit for Racks,Data center Adjustable Bracing Kit for Racks,Cabinet Adjustable Bracing Kit for Racks solution,Network rack Adjustable Bracing Kit for Racks,Structured cabling solution for Adjustable Bracing Kit for Racks,Best Adjustable Bracing Kit for Racks for server racks,How to organize cables with Adjustable Bracing Kit for Racks,Efficient routing for Adjustable Bracing Kit for Racks,Front-to-back cable routing for Adjustable Bracing Kit for Racks,High-density cable organization for Adjustable Bracing Kit for Racks,Professional cable management for Adjustable Bracing Kit for Racks","Search Relevancy":3},{"primaryId":"12407-219","Primary ID":"12407-219","Color":"White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Seismic Accessories","Marketing Product Series":"Adjustable Bracing Kit for Racks","Marketing Description - Global English":"Adjustable Bracing Kit for 19\" Rack; Computer Beige","Shipping Weight":10,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":81,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":4.54,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":287.04,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Adjustable Rack Bracing Kit","Promote on Website":"1","Attached to Series":"1","Width":"19\" (483 mm)","Depth":"24\" (610 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height Uom":"\"","Product Length/Depth":24,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height Uom (Metric)":"mm","Product Depth (Metric)":610,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BRACING KIT-RK,ADJ,19 IN ,WH","Search Terms":"12407-219,Adjustable Bracing Kit for Racks,ZetaFrame Adjustable Bracing Kit for Racks,Server cabinet Adjustable Bracing Kit for Racks,Rack-mounted Adjustable Bracing Kit for Racks,Data center Adjustable Bracing Kit for Racks,Cabinet Adjustable Bracing Kit for Racks solution,Network rack Adjustable Bracing Kit for Racks,Structured cabling solution for Adjustable Bracing Kit for Racks,Best Adjustable Bracing Kit for Racks for server racks,How to organize cables with Adjustable Bracing Kit for Racks,Efficient routing for Adjustable Bracing Kit for Racks,Front-to-back cable routing for Adjustable Bracing Kit for Racks,High-density cable organization for Adjustable Bracing Kit for Racks,Professional cable management for Adjustable Bracing Kit for Racks","Search Relevancy":3},{"primaryId":"12407-223","Primary ID":"12407-223","Color":"White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Seismic Accessories","Marketing Product Series":"Adjustable Bracing Kit for Racks","Marketing Description - Global English":"Adjustable Bracing Kit for 23\" Rack; Computer Beige","Shipping Weight":22,"Shipping Weight Uom":"LB","Ship Height":13,"Ship Height Uom":"in","Ship Length/Depth":81,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":9.98,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":33,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":304.28,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Adjustable Rack Bracing Kit","Promote on Website":"1","Attached to Series":"1","Width":"23\" (584 mm)","Depth":"24\" (610 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height Uom":"\"","Product Length/Depth":24,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height Uom (Metric)":"mm","Product Depth (Metric)":610,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BRACING KIT-RK,ADJ,23 IN ,WH","Search Terms":"12407-223,Adjustable Bracing Kit for Racks,ZetaFrame Adjustable Bracing Kit for Racks,Server cabinet Adjustable Bracing Kit for Racks,Rack-mounted Adjustable Bracing Kit for Racks,Data center Adjustable Bracing Kit for Racks,Cabinet Adjustable Bracing Kit for Racks solution,Network rack Adjustable Bracing Kit for Racks,Structured cabling solution for Adjustable Bracing Kit for Racks,Best Adjustable Bracing Kit for Racks for server racks,How to organize cables with Adjustable Bracing Kit for Racks,Efficient routing for Adjustable Bracing Kit for Racks,Front-to-back cable routing for Adjustable Bracing Kit for Racks,High-density cable organization for Adjustable Bracing Kit for Racks,Professional cable management for Adjustable Bracing Kit for Racks","Search Relevancy":3},{"primaryId":"12407-225","Primary ID":"12407-225","Color":"White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Seismic Accessories","Marketing Product Series":"Adjustable Bracing Kit for Racks","Marketing Description - Global English":"Adjustable Bracing Kit for 25\" Rack; Computer Beige","Shipping Weight":22,"Shipping Weight Uom":"LB","Ship Height":13,"Ship Height Uom":"in","Ship Length/Depth":81,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Rack-Mount Width":25,"Shipping Weight (Metric)":9.98,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":33,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":322.62,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Adjustable Rack Bracing Kit","Promote on Website":"1","Attached to Series":"1","Width":"25\" (635 mm)","Depth":"24\" (610 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height Uom":"\"","Product Length/Depth":24,"Product Length/Depth Uom":"\"","Product Width ":25,"Product Width Uom":"\"","Product Height Uom (Metric)":"mm","Product Depth (Metric)":610,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":635,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BRACING KIT-RK,ADJ,25 IN ,WH","Search Terms":"12407-225,Adjustable Bracing Kit for Racks,ZetaFrame Adjustable Bracing Kit for Racks,Server cabinet Adjustable Bracing Kit for Racks,Rack-mounted Adjustable Bracing Kit for Racks,Data center Adjustable Bracing Kit for Racks,Cabinet Adjustable Bracing Kit for Racks solution,Network rack Adjustable Bracing Kit for Racks,Structured cabling solution for Adjustable Bracing Kit for Racks,Best Adjustable Bracing Kit for Racks for server racks,How to organize cables with Adjustable Bracing Kit for Racks,Efficient routing for Adjustable Bracing Kit for Racks,Front-to-back cable routing for Adjustable Bracing Kit for Racks,High-density cable organization for Adjustable Bracing Kit for Racks,Professional cable management for Adjustable Bracing Kit for Racks","Search Relevancy":3},{"primaryId":"12407-519","Primary ID":"12407-519","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Seismic Accessories","Marketing Product Series":"Adjustable Bracing Kit for Racks","Marketing Description - Global English":"Adjustable Bracing Kit for 19\" Rack; Clear","Shipping Weight":10,"Shipping Weight Uom":"LB","Ship Height":11,"Ship Height Uom":"in","Ship Length/Depth":81,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":4.54,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":28,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":273.36,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Adjustable Rack Bracing Kit","Promote on Website":"1","Attached to Series":"1","Width":"19\" (483 mm)","Depth":"24\" (610 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height Uom":"\"","Product Length/Depth":24,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height Uom (Metric)":"mm","Product Depth (Metric)":610,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BRACING KIT-RK,ADJ,19 IN ,CL","Search Terms":"12407-519,Adjustable Bracing Kit for Racks,ZetaFrame Adjustable Bracing Kit for Racks,Server cabinet Adjustable Bracing Kit for Racks,Rack-mounted Adjustable Bracing Kit for Racks,Data center Adjustable Bracing Kit for Racks,Cabinet Adjustable Bracing Kit for Racks solution,Network rack Adjustable Bracing Kit for Racks,Structured cabling solution for Adjustable Bracing Kit for Racks,Best Adjustable Bracing Kit for Racks for server racks,How to organize cables with Adjustable Bracing Kit for Racks,Efficient routing for Adjustable Bracing Kit for Racks,Front-to-back cable routing for Adjustable Bracing Kit for Racks,High-density cable organization for Adjustable Bracing Kit for Racks,Professional cable management for Adjustable Bracing Kit for Racks","Search Relevancy":3},{"primaryId":"12407-523","Primary ID":"12407-523","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Seismic Accessories","Marketing Product Series":"Adjustable Bracing Kit for Racks","Marketing Description - Global English":"Adjustable Bracing Kit for 23\" Rack; Clear","Shipping Weight":12,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":81,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":5.44,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":289.83,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Adjustable Rack Bracing Kit","Promote on Website":"1","Attached to Series":"1","Width":"23\" (584 mm)","Depth":"24\" (610 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height Uom":"\"","Product Length/Depth":24,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height Uom (Metric)":"mm","Product Depth (Metric)":610,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BRACING KIT-RK,ADJ,23 IN ,CL","Search Terms":"12407-523,Adjustable Bracing Kit for Racks,ZetaFrame Adjustable Bracing Kit for Racks,Server cabinet Adjustable Bracing Kit for Racks,Rack-mounted Adjustable Bracing Kit for Racks,Data center Adjustable Bracing Kit for Racks,Cabinet Adjustable Bracing Kit for Racks solution,Network rack Adjustable Bracing Kit for Racks,Structured cabling solution for Adjustable Bracing Kit for Racks,Best Adjustable Bracing Kit for Racks for server racks,How to organize cables with Adjustable Bracing Kit for Racks,Efficient routing for Adjustable Bracing Kit for Racks,Front-to-back cable routing for Adjustable Bracing Kit for Racks,High-density cable organization for Adjustable Bracing Kit for Racks,Professional cable management for Adjustable Bracing Kit for Racks","Search Relevancy":3},{"primaryId":"12407-525","Primary ID":"12407-525","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Seismic Accessories","Marketing Product Series":"Adjustable Bracing Kit for Racks","Marketing Description - Global English":"Adjustable Bracing Kit for 25\" Rack; Clear","Shipping Weight":22,"Shipping Weight Uom":"LB","Ship Height":13,"Ship Height Uom":"in","Ship Length/Depth":81,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Rack-Mount Width":25,"Shipping Weight (Metric)":9.98,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":33,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":307.22,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Adjustable Rack Bracing Kit","Promote on Website":"1","Attached to Series":"1","Width":"25\" (635 mm)","Depth":"24\" (610 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height Uom":"\"","Product Length/Depth":24,"Product Length/Depth Uom":"\"","Product Width ":25,"Product Width Uom":"\"","Product Height Uom (Metric)":"mm","Product Depth (Metric)":610,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":635,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BRACING KIT-RK,ADJ,25 IN ,CL","Search Terms":"12407-525,Adjustable Bracing Kit for Racks,ZetaFrame Adjustable Bracing Kit for Racks,Server cabinet Adjustable Bracing Kit for Racks,Rack-mounted Adjustable Bracing Kit for Racks,Data center Adjustable Bracing Kit for Racks,Cabinet Adjustable Bracing Kit for Racks solution,Network rack Adjustable Bracing Kit for Racks,Structured cabling solution for Adjustable Bracing Kit for Racks,Best Adjustable Bracing Kit for Racks for server racks,How to organize cables with Adjustable Bracing Kit for Racks,Efficient routing for Adjustable Bracing Kit for Racks,Front-to-back cable routing for Adjustable Bracing Kit for Racks,High-density cable organization for Adjustable Bracing Kit for Racks,Professional cable management for Adjustable Bracing Kit for Racks","Search Relevancy":3},{"primaryId":"12407-719","Primary ID":"12407-719","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Seismic Accessories","Marketing Product Series":"Adjustable Bracing Kit for Racks","Marketing Description - Global English":"Adjustable Bracing Kit for 19\" Rack; Black","Shipping Weight":10,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":81,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":4.54,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":273.36,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Adjustable Rack Bracing Kit","Promote on Website":"1","Attached to Series":"1","Width":"19\" (483 mm)","Depth":"24\" (610 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height Uom":"\"","Product Length/Depth":24,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height Uom (Metric)":"mm","Product Depth (Metric)":610,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BRACING KIT-RK,ADJ,19 IN ,BK","Search Terms":"12407-719,Adjustable Bracing Kit for Racks,ZetaFrame Adjustable Bracing Kit for Racks,Server cabinet Adjustable Bracing Kit for Racks,Rack-mounted Adjustable Bracing Kit for Racks,Data center Adjustable Bracing Kit for Racks,Cabinet Adjustable Bracing Kit for Racks solution,Network rack Adjustable Bracing Kit for Racks,Structured cabling solution for Adjustable Bracing Kit for Racks,Best Adjustable Bracing Kit for Racks for server racks,How to organize cables with Adjustable Bracing Kit for Racks,Efficient routing for Adjustable Bracing Kit for Racks,Front-to-back cable routing for Adjustable Bracing Kit for Racks,High-density cable organization for Adjustable Bracing Kit for Racks,Professional cable management for Adjustable Bracing Kit for Racks","Search Relevancy":3},{"primaryId":"12407-723","Primary ID":"12407-723","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Seismic Accessories","Marketing Product Series":"Adjustable Bracing Kit for Racks","Marketing Description - Global English":"Adjustable Bracing Kit for 23\" Rack; Black","Shipping Weight":12,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":81,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":5.44,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":289.83,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Adjustable Rack Bracing Kit","Promote on Website":"1","Attached to Series":"1","Width":"23\" (584 mm)","Depth":"24\" (610 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height Uom":"\"","Product Length/Depth":24,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height Uom (Metric)":"mm","Product Depth (Metric)":610,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BRACING KIT-RK,ADJ,23 IN ,BK","Search Terms":"12407-723,Adjustable Bracing Kit for Racks,ZetaFrame Adjustable Bracing Kit for Racks,Server cabinet Adjustable Bracing Kit for Racks,Rack-mounted Adjustable Bracing Kit for Racks,Data center Adjustable Bracing Kit for Racks,Cabinet Adjustable Bracing Kit for Racks solution,Network rack Adjustable Bracing Kit for Racks,Structured cabling solution for Adjustable Bracing Kit for Racks,Best Adjustable Bracing Kit for Racks for server racks,How to organize cables with Adjustable Bracing Kit for Racks,Efficient routing for Adjustable Bracing Kit for Racks,Front-to-back cable routing for Adjustable Bracing Kit for Racks,High-density cable organization for Adjustable Bracing Kit for Racks,Professional cable management for Adjustable Bracing Kit for Racks","Search Relevancy":3},{"primaryId":"12407-725","Primary ID":"12407-725","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Seismic Accessories","Marketing Product Series":"Adjustable Bracing Kit for Racks","Marketing Description - Global English":"Adjustable Bracing Kit for 25\" Rack; Black","Shipping Weight":22,"Shipping Weight Uom":"LB","Ship Height":13,"Ship Height Uom":"in","Ship Length/Depth":81,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Rack-Mount Width":25,"Shipping Weight (Metric)":9.98,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":33,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":307.22,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Adjustable Rack Bracing Kit","Promote on Website":"1","Attached to Series":"1","Width":"25\" (635 mm)","Depth":"24\" (610 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height Uom":"\"","Product Length/Depth":24,"Product Length/Depth Uom":"\"","Product Width ":25,"Product Width Uom":"\"","Product Height Uom (Metric)":"mm","Product Depth (Metric)":610,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":635,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BRACING KIT-RK,ADJ,25 IN ,BK","Search Terms":"12407-725,Adjustable Bracing Kit for Racks,ZetaFrame Adjustable Bracing Kit for Racks,Server cabinet Adjustable Bracing Kit for Racks,Rack-mounted Adjustable Bracing Kit for Racks,Data center Adjustable Bracing Kit for Racks,Cabinet Adjustable Bracing Kit for Racks solution,Network rack Adjustable Bracing Kit for Racks,Structured cabling solution for Adjustable Bracing Kit for Racks,Best Adjustable Bracing Kit for Racks for server racks,How to organize cables with Adjustable Bracing Kit for Racks,Efficient routing for Adjustable Bracing Kit for Racks,Front-to-back cable routing for Adjustable Bracing Kit for Racks,High-density cable organization for Adjustable Bracing Kit for Racks,Professional cable management for Adjustable Bracing Kit for Racks","Search Relevancy":3}],"options":{"Width":["19\" (483 mm)","23\" (584 mm)","25\" (635 mm)"],"Color":["Black","Clear","Gray","White"]},"total":12}