{"items":[{"primaryId":"14307-001","Primary ID":"14307-001","Color":"Green","Marketing Product Category ":"Bonding & Grounding","Marketing Product Family/Group":"Bonding Hardware","Marketing Product Subgroup":"Bonding Straps & Jumpers","Marketing Product Series":"Adjustable Cable Runway Bonding Strap Kit","Marketing Description - Global English":"Adjustable Cable Runway Bonding Strap Kit; #6 AWG; 10.3\" (260 mm) Center-To-Center Hole Spacing; Each","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":33,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":53.54,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Bonding wire; bonding; insulated copper conductor; bonding kit","Series Level Spec Sheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/f261cfb0/66eca4813d2f0d00187f3c62/14307_CUT-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"0.5\" (13 mm)","Width":"0.5\" (13 mm)","Pack Of":"Qty 1","BABA Compliant":"1","Product Height":0.5,"Product Height Uom":"\"","Product Width ":0.5,"Product Width Uom":"\"","Product Height (Metric)":13,"Product Height Uom (Metric)":"mm","Product Width (Metric)":13,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"STRAP KIT,GND,6AWG,5/16IN,ADJ CBL RWAY","Quantity":"Each","Search Terms":"14307-001,Adjustable Cable Runway Bonding Strap Kit,ZetaFrame Adjustable Cable Runway Bonding Strap Kit,Server cabinet Adjustable Cable Runway Bonding Strap Kit,Rack-mounted Adjustable Cable Runway Bonding Strap Kit,Data center Adjustable Cable Runway Bonding Strap Kit,Cabinet Adjustable Cable Runway Bonding Strap Kit solution,Network rack Adjustable Cable Runway Bonding Strap Kit,Structured cabling solution for Adjustable Cable Runway Bonding Strap Kit,Best Adjustable Cable Runway Bonding Strap Kit for server racks,How to organize cables with Adjustable Cable Runway Bonding Strap Kit,Efficient routing for Adjustable Cable Runway Bonding Strap Kit,Front-to-back cable routing for Adjustable Cable Runway Bonding Strap Kit,High-density cable organization for Adjustable Cable Runway Bonding Strap Kit,Professional cable management for Adjustable Cable Runway Bonding Strap Kit","Search Relevancy":3},{"primaryId":"14307-025","Primary ID":"14307-025","Color":"Green","Marketing Product Category ":"Bonding & Grounding","Marketing Product Family/Group":"Bonding Hardware","Marketing Product Subgroup":"Bonding Straps & Jumpers","Marketing Product Series":"Adjustable Cable Runway Bonding Strap Kit","Marketing Description - Global English":"Adjustable Cable Runway Bonding Strap Kit; #6 AWG; 10.3\" (260 mm) Center-To-Center Hole Spacing; 25 Pack","Shipping Weight":25,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":33,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Shipping Weight (Metric)":11.34,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1098.99,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Bonding wire; bonding; insulated copper conductor; bonding kit","Series Level Spec Sheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/f261cfb0/66eca4813d2f0d00187f3c62/14307_CUT-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"0.5\" (13 mm)","Width":"0.5\" (13 mm)","Pack Of":"Qty 25","BABA Compliant":"1","Product Height":0.5,"Product Height Uom":"\"","Product Width ":0.5,"Product Width Uom":"\"","Product Height (Metric)":13,"Product Height Uom (Metric)":"mm","Product Width (Metric)":13,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"STRAP KIT,GND,6AWG,5/16IN,ADJ CBL RWAY,25PK","Quantity":"Pack of 25","Search Terms":"14307-025,Adjustable Cable Runway Bonding Strap Kit,ZetaFrame Adjustable Cable Runway Bonding Strap Kit,Server cabinet Adjustable Cable Runway Bonding Strap Kit,Rack-mounted Adjustable Cable Runway Bonding Strap Kit,Data center Adjustable Cable Runway Bonding Strap Kit,Cabinet Adjustable Cable Runway Bonding Strap Kit solution,Network rack Adjustable Cable Runway Bonding Strap Kit,Structured cabling solution for Adjustable Cable Runway Bonding Strap Kit,Best Adjustable Cable Runway Bonding Strap Kit for server racks,How to organize cables with Adjustable Cable Runway Bonding Strap Kit,Efficient routing for Adjustable Cable Runway Bonding Strap Kit,Front-to-back cable routing for Adjustable Cable Runway Bonding Strap Kit,High-density cable organization for Adjustable Cable Runway Bonding Strap Kit,Professional cable management for Adjustable Cable Runway Bonding Strap Kit","Search Relevancy":3}],"options":{"Quantity":["Each","Pack of 25"]},"total":2}