{"items":[{"primaryId":"14590-001","Primary ID":"14590-001","Limited Regional Availability":"0","Color":"Black","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Adjustable Aisle Containment","Marketing Product Series":"Adjustable Containment Brush Kit","Marketing Description - Global English":"Elevate™ Adjustable Containment Solution Brush Kit for 12\" Cable Runway; 8.7\" H x 16.75\" W x 0.46\" D (221 x 425.5 x 11.7); For .24\" (6mm) Panels; Black","Material":"Nylon, EPDM","Shipping Weight":2.52,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"IN","Ship Length/Depth":1,"Ship Length/Depth Uom":"IN","Ship Width":18.75,"Ship Width Uom":"IN","Usable Depth Uom":"N/A","Shipping Weight (Metric)":1.14305184,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":152.39999999999998,"Shipping Height Uom (Metric)":"mm","Shipping Width (Metric)":476.25,"Shipping Width Uom (Metric)":"mm","Usable Depth Uom (Metric)":"N/A","Rated Weight Capacity Uom (Metric)":"N/A","Msrp $ Usd":225.93,"Country Of Origin":"US","Certifications":"UL-US, ROHS","Type":"For 12\" Cable Runway","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/ce9ac57d/66eca5ae06cc930019d6c226/14590_IIS"],"Promote on Website":"1","Attached to Series":"1","Height":"8.7\" (220.98 mm)","Width":"16.8\" (425 mm)","Depth":"0.5\" (12 mm)","BABA Compliant":"1","Product Height":8.7,"Product Height Uom":"\"","Product Length/Depth":0.5,"Product Length/Depth Uom":"\"","Product Width ":16.8,"Product Width Uom":"\"","Product Height (Metric)":221,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":12,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":425,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ACS BRUSH,6MM PNL,16L,BK","Search Terms":"14590-001,Adjustable Containment Brush Kit,ZetaFrame Adjustable Containment Brush Kit,Server cabinet Adjustable Containment Brush Kit,Rack-mounted Adjustable Containment Brush Kit,Data center Adjustable Containment Brush Kit,Cabinet Adjustable Containment Brush Kit solution,Network rack Adjustable Containment Brush Kit,Structured cabling solution for Adjustable Containment Brush Kit,Best Adjustable Containment Brush Kit for server racks,How to organize cables with Adjustable Containment Brush Kit,Efficient routing for Adjustable Containment Brush Kit,Front-to-back cable routing for Adjustable Containment Brush Kit,High-density cable organization for Adjustable Containment Brush Kit,Professional cable management for Adjustable Containment Brush Kit","Search Relevancy":3},{"primaryId":"14590-002","Primary ID":"14590-002","Limited Regional Availability":"0","Color":"Black","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Adjustable Aisle Containment","Marketing Product Series":"Adjustable Containment Brush Kit","Marketing Description - Global English":"Elevate™ Adjustable Containment Solution Brush Kit for 18\" Cable Runway; 8.7\" H x 22.75\" W x 0.46\" D (221 x 577.9 x 11.7); For .24\" (6mm) Panels; Black","Material":"Nylon, EPDM","Shipping Weight":3.44,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"IN","Ship Length/Depth":1,"Ship Length/Depth Uom":"IN","Ship Width":24.75,"Ship Width Uom":"IN","Usable Depth Uom":"N/A","Shipping Weight (Metric)":1.56035648,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":152.39999999999998,"Shipping Height Uom (Metric)":"mm","Shipping Width (Metric)":628.65,"Shipping Width Uom (Metric)":"mm","Usable Depth Uom (Metric)":"N/A","Rated Weight Capacity Uom (Metric)":"N/A","Msrp $ Usd":279.02,"Country Of Origin":"US","Certifications":"UL-US, ROHS","Type":"For 18\" Cable Runway","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/ce9ac57d/66eca5ae06cc930019d6c226/14590_IIS"],"Promote on Website":"1","Attached to Series":"1","Height":"8.7\" (220.98 mm)","Width":"22.8\" (578 mm)","Depth":"0.5\" (12 mm)","BABA Compliant":"1","Product Height":8.7,"Product Height Uom":"\"","Product Length/Depth":0.5,"Product Length/Depth Uom":"\"","Product Width ":22.8,"Product Width Uom":"\"","Product Height (Metric)":221,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":12,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":578,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ACS BRUSH,6MM PNL,22L,BK","Search Terms":"14590-002,Adjustable Containment Brush Kit,ZetaFrame Adjustable Containment Brush Kit,Server cabinet Adjustable Containment Brush Kit,Rack-mounted Adjustable Containment Brush Kit,Data center Adjustable Containment Brush Kit,Cabinet Adjustable Containment Brush Kit solution,Network rack Adjustable Containment Brush Kit,Structured cabling solution for Adjustable Containment Brush Kit,Best Adjustable Containment Brush Kit for server racks,How to organize cables with Adjustable Containment Brush Kit,Efficient routing for Adjustable Containment Brush Kit,Front-to-back cable routing for Adjustable Containment Brush Kit,High-density cable organization for Adjustable Containment Brush Kit,Professional cable management for Adjustable Containment Brush Kit","Search Relevancy":3},{"primaryId":"14590-003","Primary ID":"14590-003","Limited Regional Availability":"0","Color":"Black","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Adjustable Aisle Containment","Marketing Product Series":"Adjustable Containment Brush Kit","Marketing Description - Global English":"Elevate™ Adjustable Containment Solution Brush Kit for 24\" Cable Runway; 8.7\" H x 28.75\" W x 0.46\" D (221 x 730.3 x 11.7); For .24\" (6mm) Panels; Black","Material":"Nylon, EPDM","Shipping Weight":4.38,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"IN","Ship Length/Depth":1,"Ship Length/Depth Uom":"IN","Ship Width":30.75,"Ship Width Uom":"IN","Usable Depth Uom":"N/A","Shipping Weight (Metric)":1.9867329599999999,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":152.39999999999998,"Shipping Height Uom (Metric)":"mm","Shipping Width (Metric)":781.05,"Shipping Width Uom (Metric)":"mm","Usable Depth Uom (Metric)":"N/A","Rated Weight Capacity Uom (Metric)":"N/A","Msrp $ Usd":333.37,"Country Of Origin":"US","Certifications":"UL-US, ROHS","Type":"For 24\" Cable Runway","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/ce9ac57d/66eca5ae06cc930019d6c226/14590_IIS"],"Promote on Website":"1","Attached to Series":"1","Height":"8.7\" (220.98 mm)","Width":"28.8\" (730 mm)","Depth":"0.5\" (12 mm)","BABA Compliant":"1","Product Height":8.7,"Product Height Uom":"\"","Product Length/Depth":0.5,"Product Length/Depth Uom":"\"","Product Width ":28.8,"Product Width Uom":"\"","Product Height (Metric)":221,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":12,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":730,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ACS BRUSH,6MM PNL,28L,BK","Search Terms":"14590-003,Adjustable Containment Brush Kit,ZetaFrame Adjustable Containment Brush Kit,Server cabinet Adjustable Containment Brush Kit,Rack-mounted Adjustable Containment Brush Kit,Data center Adjustable Containment Brush Kit,Cabinet Adjustable Containment Brush Kit solution,Network rack Adjustable Containment Brush Kit,Structured cabling solution for Adjustable Containment Brush Kit,Best Adjustable Containment Brush Kit for server racks,How to organize cables with Adjustable Containment Brush Kit,Efficient routing for Adjustable Containment Brush Kit,Front-to-back cable routing for Adjustable Containment Brush Kit,High-density cable organization for Adjustable Containment Brush Kit,Professional cable management for Adjustable Containment Brush Kit","Search Relevancy":3,"SKU Level SEO Page Title":"Adjustable Containment Brush Kit for Data Center Air Containment | Chatsworth","SKU Level SEO Meta Description":"The Adjustable Containment Brush Kit (14590-003) enhances data center air containment by preventing air leakage. Improve cable management and cooling efficiency for optimal thermal management. Explore now.","SKU Level Web H4 Heading":"Preventing Air Leakage in Data Center Environments","SKU Level Web Paragraph Text":"<p>The Adjustable Containment Brush Kit, part of the Elevate™ Adjustable Containment Solution, provides a secure penetration port for cabling infrastructure in data centers. This kit is designed to limit air leakage through cable openings, enhancing overall data center air containment. By sealing these gaps, it helps maintain proper airflow and cooling efficiency.</p><p>Effective air leakage prevention is crucial for optimizing data center cooling systems and reducing energy consumption. The brush kit installs easily on 24-inch cable runway systems, creating a tight seal that minimizes bypass airflow. This contributes to improved thermal management solutions and lower operational costs.</p><p>In addition to air sealing, the Adjustable Containment Brush Kit offers excellent cable management capabilities. The brushes protect cables from sharp edges while allowing flexible routing through containment panels. This dual function supports both organization and protection of critical data center infrastructure.</p><p>Designed for use in restricted service environments like data centers, the kit is suitable for indoor applications only. It features adjustable components to fit various cable sizes and configurations. Proper installation ensures reliable performance in aisle containment systems.</p><p>Implementing the Adjustable Containment Brush Kit aids in achieving energy efficiency in data centers by preventing conditioned air from escaping. This supports sustainable operations and enhances the effectiveness of server rack accessories. Chatsworth Products delivers high-quality solutions for modern data center needs.</p>"}],"options":{"Type":["For 12\" Cable Runway","For 18\" Cable Runway","For 24\" Cable Runway"]},"total":3}