{"items":[{"primaryId":"11241-112","Primary ID":"11241-112","Color":"Gray","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Adjustable Floor Support Channel Cable Runway","Marketing Description - Global English":"Adjustable Floor Support Channel; 12\"W x 8\"H; Gray","Shipping Weight":13,"Shipping Weight Uom":"LB","Ship Height":2.25,"Ship Height Uom":"in","Ship Length/Depth":67,"Ship Length/Depth Uom":"in","Ship Width":7.5,"Ship Width Uom":"in","Shipping Weight (Metric)":5.9,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":6,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":19,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":192.29,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use With 12\" (300 mm) Tray","Keyword":"Runway Support;Ladder Support","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/9a553170/66eca57b707e810019a34026/11241_SPEC-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"8\" (203.2 mm)","Width":"12\" (304.8 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":8,"Product Height Uom":"\"","Product Length/Depth":2,"Product Width ":12,"Product Width Uom":"\"","Product Height (Metric)":203.2,"Product Height Uom (Metric)":"mm","Product Width (Metric)":304.8,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"FL SPRT CHAN,ADJ,12 IN ,GY","Search Terms":"11241-112,Adjustable Floor Support Channel Cable Runway,ZetaFrame Adjustable Floor Support Channel Cable Runway,Server cabinet Adjustable Floor Support Channel Cable Runway,Rack-mounted Adjustable Floor Support Channel Cable Runway,Data center Adjustable Floor Support Channel Cable Runway,Cabinet Adjustable Floor Support Channel Cable Runway solution,Network rack Adjustable Floor Support Channel Cable Runway,Structured cabling solution for Adjustable Floor Support Channel Cable Runway,Best Adjustable Floor Support Channel Cable Runway for server racks,How to organize cables with Adjustable Floor Support Channel Cable Runway,Efficient routing for Adjustable Floor Support Channel Cable Runway,Front-to-back cable routing for Adjustable Floor Support Channel Cable Runway,High-density cable organization for Adjustable Floor Support Channel Cable Runway,Professional cable management for Adjustable Floor Support Channel Cable Runway","Search Relevancy":3},{"primaryId":"11241-115","Primary ID":"11241-115","Color":"Gray","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Adjustable Floor Support Channel Cable Runway","Marketing Description - Global English":"Adjustable Floor Support Channel; 15\"W x 8\"H; Gray","Shipping Weight":13,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":48,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Shipping Weight (Metric)":5.9,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":196.61,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use With 15\" (380 mm) Tray","Keyword":"Runway Support;Ladder Support","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/9a553170/66eca57b707e810019a34026/11241_SPEC-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"8\" (203.2 mm)","Width":"15\" (381 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":8,"Product Height Uom":"\"","Product Length/Depth":2,"Product Width ":15,"Product Width Uom":"\"","Product Height (Metric)":203.2,"Product Height Uom (Metric)":"mm","Product Width (Metric)":381,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"FL SPRT CHAN,ADJ,15 IN ,GY","Search Terms":"11241-115,Adjustable Floor Support Channel Cable Runway,ZetaFrame Adjustable Floor Support Channel Cable Runway,Server cabinet Adjustable Floor Support Channel Cable Runway,Rack-mounted Adjustable Floor Support Channel Cable Runway,Data center Adjustable Floor Support Channel Cable Runway,Cabinet Adjustable Floor Support Channel Cable Runway solution,Network rack Adjustable Floor Support Channel Cable Runway,Structured cabling solution for Adjustable Floor Support Channel Cable Runway,Best Adjustable Floor Support Channel Cable Runway for server racks,How to organize cables with Adjustable Floor Support Channel Cable Runway,Efficient routing for Adjustable Floor Support Channel Cable Runway,Front-to-back cable routing for Adjustable Floor Support Channel Cable Runway,High-density cable organization for Adjustable Floor Support Channel Cable Runway,Professional cable management for Adjustable Floor Support Channel Cable Runway","Search Relevancy":3},{"primaryId":"11241-118","Primary ID":"11241-118","Color":"Gray","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Adjustable Floor Support Channel Cable Runway","Marketing Description - Global English":"Adjustable Floor Support Channel; 18\"W x 8\"H; Gray","Shipping Weight":14,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":48,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Shipping Weight (Metric)":6.35,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":200.89,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use With 18\" (460 mm) Tray","Keyword":"Runway Support;Ladder Support","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/9a553170/66eca57b707e810019a34026/11241_SPEC-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"8\" (203.2 mm)","Width":"18\" (457.2 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":8,"Product Height Uom":"\"","Product Length/Depth":2,"Product Width ":18,"Product Width Uom":"\"","Product Height (Metric)":203.2,"Product Height Uom (Metric)":"mm","Product Width (Metric)":457.2,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"FL SPRT CHAN,ADJ,18 IN ,GY","Search Terms":"11241-118,Adjustable Floor Support Channel Cable Runway,ZetaFrame Adjustable Floor Support Channel Cable Runway,Server cabinet Adjustable Floor Support Channel Cable Runway,Rack-mounted Adjustable Floor Support Channel Cable Runway,Data center Adjustable Floor Support Channel Cable Runway,Cabinet Adjustable Floor Support Channel Cable Runway solution,Network rack Adjustable Floor Support Channel Cable Runway,Structured cabling solution for Adjustable Floor Support Channel Cable Runway,Best Adjustable Floor Support Channel Cable Runway for server racks,How to organize cables with Adjustable Floor Support Channel Cable Runway,Efficient routing for Adjustable Floor Support Channel Cable Runway,Front-to-back cable routing for Adjustable Floor Support Channel Cable Runway,High-density cable organization for Adjustable Floor Support Channel Cable Runway,Professional cable management for Adjustable Floor Support Channel Cable Runway","Search Relevancy":3},{"primaryId":"11241-712","Primary ID":"11241-712","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Adjustable Floor Support Channel Cable Runway","Marketing Description - Global English":"Adjustable Floor Support Channel; 12\"W x 8\"H; Black","Shipping Weight":13,"Shipping Weight Uom":"LB","Ship Height":2.25,"Ship Height Uom":"in","Ship Length/Depth":67,"Ship Length/Depth Uom":"in","Ship Width":7.5,"Ship Width Uom":"in","Shipping Weight (Metric)":5.9,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":6,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":19,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":192.29,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use With 12\" (300 mm) Tray","Keyword":"Runway Support;Ladder Support","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/9a553170/66eca57b707e810019a34026/11241_SPEC-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"8\" (203.2 mm)","Width":"12\" (304.8 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":8,"Product Height Uom":"\"","Product Length/Depth":2,"Product Width ":12,"Product Width Uom":"\"","Product Height (Metric)":203.2,"Product Height Uom (Metric)":"mm","Product Width (Metric)":304.8,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"FL SPRT CHAN,ADJ,12 IN ,BK","Search Terms":"11241-712,Adjustable Floor Support Channel Cable Runway,ZetaFrame Adjustable Floor Support Channel Cable Runway,Server cabinet Adjustable Floor Support Channel Cable Runway,Rack-mounted Adjustable Floor Support Channel Cable Runway,Data center Adjustable Floor Support Channel Cable Runway,Cabinet Adjustable Floor Support Channel Cable Runway solution,Network rack Adjustable Floor Support Channel Cable Runway,Structured cabling solution for Adjustable Floor Support Channel Cable Runway,Best Adjustable Floor Support Channel Cable Runway for server racks,How to organize cables with Adjustable Floor Support Channel Cable Runway,Efficient routing for Adjustable Floor Support Channel Cable Runway,Front-to-back cable routing for Adjustable Floor Support Channel Cable Runway,High-density cable organization for Adjustable Floor Support Channel Cable Runway,Professional cable management for Adjustable Floor Support Channel Cable Runway","Search Relevancy":3},{"primaryId":"11241-715","Primary ID":"11241-715","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Adjustable Floor Support Channel Cable Runway","Marketing Description - Global English":"Adjustable Floor Support Channel; 15\"W x 8\"H; Black","Shipping Weight":13,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":48,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Shipping Weight (Metric)":5.9,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":196.61,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use With 15\" (380 mm) Tray","Keyword":"Runway Support;Ladder Support","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/9a553170/66eca57b707e810019a34026/11241_SPEC-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"8\" (203.2 mm)","Width":"15\" (381 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":8,"Product Height Uom":"\"","Product Length/Depth":2,"Product Width ":15,"Product Width Uom":"\"","Product Height (Metric)":203.2,"Product Height Uom (Metric)":"mm","Product Width (Metric)":381,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"FL SPRT CHAN,ADJ,15 IN ,BK","Search Terms":"11241-715,Adjustable Floor Support Channel Cable Runway,ZetaFrame Adjustable Floor Support Channel Cable Runway,Server cabinet Adjustable Floor Support Channel Cable Runway,Rack-mounted Adjustable Floor Support Channel Cable Runway,Data center Adjustable Floor Support Channel Cable Runway,Cabinet Adjustable Floor Support Channel Cable Runway solution,Network rack Adjustable Floor Support Channel Cable Runway,Structured cabling solution for Adjustable Floor Support Channel Cable Runway,Best Adjustable Floor Support Channel Cable Runway for server racks,How to organize cables with Adjustable Floor Support Channel Cable Runway,Efficient routing for Adjustable Floor Support Channel Cable Runway,Front-to-back cable routing for Adjustable Floor Support Channel Cable Runway,High-density cable organization for Adjustable Floor Support Channel Cable Runway,Professional cable management for Adjustable Floor Support Channel Cable Runway","Search Relevancy":3},{"primaryId":"11241-718","Primary ID":"11241-718","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Adjustable Floor Support Channel Cable Runway","Marketing Description - Global English":"Adjustable Floor Support Channel; 18\"W x 8\"H; Black","Shipping Weight":14,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":48,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Shipping Weight (Metric)":6.35,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":200.89,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use With 18\" (460 mm) Tray","Keyword":"Runway Support;Ladder Support","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/9a553170/66eca57b707e810019a34026/11241_SPEC-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"8\" (203.2 mm)","Width":"18\" (457.2 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":8,"Product Height Uom":"\"","Product Length/Depth":2,"Product Width ":18,"Product Width Uom":"\"","Product Height (Metric)":203.2,"Product Height Uom (Metric)":"mm","Product Width (Metric)":457.2,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"FL SPRT CHAN,ADJ,18 IN ,BK","Search Terms":"11241-718,Adjustable Floor Support Channel Cable Runway,ZetaFrame Adjustable Floor Support Channel Cable Runway,Server cabinet Adjustable Floor Support Channel Cable Runway,Rack-mounted Adjustable Floor Support Channel Cable Runway,Data center Adjustable Floor Support Channel Cable Runway,Cabinet Adjustable Floor Support Channel Cable Runway solution,Network rack Adjustable Floor Support Channel Cable Runway,Structured cabling solution for Adjustable Floor Support Channel Cable Runway,Best Adjustable Floor Support Channel Cable Runway for server racks,How to organize cables with Adjustable Floor Support Channel Cable Runway,Efficient routing for Adjustable Floor Support Channel Cable Runway,Front-to-back cable routing for Adjustable Floor Support Channel Cable Runway,High-density cable organization for Adjustable Floor Support Channel Cable Runway,Professional cable management for Adjustable Floor Support Channel Cable Runway","Search Relevancy":3},{"primaryId":"11241-E12","Primary ID":"11241-E12","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Adjustable Floor Support Channel Cable Runway","Marketing Description - Global English":"Adjustable Floor Support Channel; 12\"W x 8\"H; Glacier White","Shipping Weight":13,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":5.9,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":211.57,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use With 12\" (300 mm) Tray","Keyword":"Runway Support;Ladder Support","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/9a553170/66eca57b707e810019a34026/11241_SPEC-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"8\" (203.2 mm)","Width":"6.5\" (165 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":8,"Product Height Uom":"\"","Product Length/Depth":2,"Product Width ":6.5,"Product Width Uom":"\"","Product Height (Metric)":203.2,"Product Height Uom (Metric)":"mm","Product Width (Metric)":165,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"FL SPRT CHAN,ADJ,12 IN,GW","Search Terms":"11241-E12,Adjustable Floor Support Channel Cable Runway,ZetaFrame Adjustable Floor Support Channel Cable Runway,Server cabinet Adjustable Floor Support Channel Cable Runway,Rack-mounted Adjustable Floor Support Channel Cable Runway,Data center Adjustable Floor Support Channel Cable Runway,Cabinet Adjustable Floor Support Channel Cable Runway solution,Network rack Adjustable Floor Support Channel Cable Runway,Structured cabling solution for Adjustable Floor Support Channel Cable Runway,Best Adjustable Floor Support Channel Cable Runway for server racks,How to organize cables with Adjustable Floor Support Channel Cable Runway,Efficient routing for Adjustable Floor Support Channel Cable Runway,Front-to-back cable routing for Adjustable Floor Support Channel Cable Runway,High-density cable organization for Adjustable Floor Support Channel Cable Runway,Professional cable management for Adjustable Floor Support Channel Cable Runway","Search Relevancy":3},{"primaryId":"11241-E15","Primary ID":"11241-E15","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Adjustable Floor Support Channel Cable Runway","Marketing Description - Global English":"Adjustable Floor Support Channel; 15\"W x 8\"H; Glacier White","Shipping Weight":13,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":48,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Shipping Weight (Metric)":5.9,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":216.31,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use With 15\" (380 mm) Tray","Keyword":"Runway Support;Ladder Support","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/9a553170/66eca57b707e810019a34026/11241_SPEC-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"8\" (203.2 mm)","Width":"4\" (102 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":8,"Product Height Uom":"\"","Product Length/Depth":2,"Product Width ":4,"Product Width Uom":"\"","Product Height (Metric)":203.2,"Product Height Uom (Metric)":"mm","Product Width (Metric)":102,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"FL SPRT CHAN,ADJ,15 IN,GW","Search Terms":"11241-E15,Adjustable Floor Support Channel Cable Runway,ZetaFrame Adjustable Floor Support Channel Cable Runway,Server cabinet Adjustable Floor Support Channel Cable Runway,Rack-mounted Adjustable Floor Support Channel Cable Runway,Data center Adjustable Floor Support Channel Cable Runway,Cabinet Adjustable Floor Support Channel Cable Runway solution,Network rack Adjustable Floor Support Channel Cable Runway,Structured cabling solution for Adjustable Floor Support Channel Cable Runway,Best Adjustable Floor Support Channel Cable Runway for server racks,How to organize cables with Adjustable Floor Support Channel Cable Runway,Efficient routing for Adjustable Floor Support Channel Cable Runway,Front-to-back cable routing for Adjustable Floor Support Channel Cable Runway,High-density cable organization for Adjustable Floor Support Channel Cable Runway,Professional cable management for Adjustable Floor Support Channel Cable Runway","Search Relevancy":3},{"primaryId":"11241-E18","Primary ID":"11241-E18","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Adjustable Floor Support Channel Cable Runway","Marketing Description - Global English":"Adjustable Floor Support Channel; 18\"W x 8\"H; Glacier White","Shipping Weight":14,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":48,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Shipping Weight (Metric)":6.35,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":221.02,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use With 18\" (460 mm) Tray","Keyword":"Runway Support;Ladder Support","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/9a553170/66eca57b707e810019a34026/11241_SPEC-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"8\" (203.2 mm)","Width":"4\" (102 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":8,"Product Height Uom":"\"","Product Length/Depth":2,"Product Width ":4,"Product Width Uom":"\"","Product Height (Metric)":203.2,"Product Height Uom (Metric)":"mm","Product Width (Metric)":102,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"FL SPRT CHAN,ADJ,18 IN,GW","Search Terms":"11241-E18,Adjustable Floor Support Channel Cable Runway,ZetaFrame Adjustable Floor Support Channel Cable Runway,Server cabinet Adjustable Floor Support Channel Cable Runway,Rack-mounted Adjustable Floor Support Channel Cable Runway,Data center Adjustable Floor Support Channel Cable Runway,Cabinet Adjustable Floor Support Channel Cable Runway solution,Network rack Adjustable Floor Support Channel Cable Runway,Structured cabling solution for Adjustable Floor Support Channel Cable Runway,Best Adjustable Floor Support Channel Cable Runway for server racks,How to organize cables with Adjustable Floor Support Channel Cable Runway,Efficient routing for Adjustable Floor Support Channel Cable Runway,Front-to-back cable routing for Adjustable Floor Support Channel Cable Runway,High-density cable organization for Adjustable Floor Support Channel Cable Runway,Professional cable management for Adjustable Floor Support Channel Cable Runway","Search Relevancy":3}],"options":{"Type":["For Use With 12\" (300 mm) Tray","For Use With 15\" (380 mm) Tray","For Use With 18\" (460 mm) Tray"],"Color":["Black","Glacier White","Gray"]},"total":9}