{"items":[{"primaryId":"10616-001","Primary ID":"10616-001","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Junction Products","Marketing Product Series":"Adjustable Junction-Splice Kit","Marketing Description - Global English":"Adjustable Junction-Splice Kit; Gold","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":92.31,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Keyword":"Adjustable Junction-Splice","Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"1","Product Weight":0.75,"Product Weight UOM":"LB","Short Description":"SPLICE KIT, ADJUSTABLE JUNCTION,GC","Search Terms":"10616-001,Adjustable Junction-Splice Kit,ZetaFrame Adjustable Junction-Splice Kit,Server cabinet Adjustable Junction-Splice Kit,Rack-mounted Adjustable Junction-Splice Kit,Data center Adjustable Junction-Splice Kit,Cabinet Adjustable Junction-Splice Kit solution,Network rack Adjustable Junction-Splice Kit,Structured cabling solution for Adjustable Junction-Splice Kit,Best Adjustable Junction-Splice Kit for server racks,How to organize cables with Adjustable Junction-Splice Kit,Efficient routing for Adjustable Junction-Splice Kit,Front-to-back cable routing for Adjustable Junction-Splice Kit,High-density cable organization for Adjustable Junction-Splice Kit,Professional cable management for Adjustable Junction-Splice Kit","Search Relevancy":3},{"primaryId":"10616-701","Primary ID":"10616-701","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Junction Products","Marketing Product Series":"Adjustable Junction-Splice Kit","Marketing Description - Global English":"Adjustable Junction-Splice Kit; Black","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":92.31,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Adjustable Junction-Splice","Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"1","Product Weight":0.743,"Product Weight UOM":"LB","Short Description":"SPLICE KIT, ADJUSTABLE JUNCTION,BKZ","Search Terms":"10616-701,Adjustable Junction-Splice Kit,ZetaFrame Adjustable Junction-Splice Kit,Server cabinet Adjustable Junction-Splice Kit,Rack-mounted Adjustable Junction-Splice Kit,Data center Adjustable Junction-Splice Kit,Cabinet Adjustable Junction-Splice Kit solution,Network rack Adjustable Junction-Splice Kit,Structured cabling solution for Adjustable Junction-Splice Kit,Best Adjustable Junction-Splice Kit for server racks,How to organize cables with Adjustable Junction-Splice Kit,Efficient routing for Adjustable Junction-Splice Kit,Front-to-back cable routing for Adjustable Junction-Splice Kit,High-density cable organization for Adjustable Junction-Splice Kit,Professional cable management for Adjustable Junction-Splice Kit","Search Relevancy":3}],"options":{"Color":["Black","Gold Chem"]},"total":2}