{"items":[{"primaryId":"15251-101","Primary ID":"15251-101","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Four-Post Racks","Marketing Product Subgroup":"Threaded Equipment Mounting Holes","Marketing Product Series":"Adjustable Rail QuadraRack","Marketing Description - Global English":"Adjustable Rail QuadraRack; 72\" (1800 mm) 38U H x 23.62\" (600 mm) W x 23.62\" (600 mm) D; 15.00\" (380 mm) to 29.52\" (750 mm) Rail Depth; Threaded Equipment Mounting Holes; Gray","Shipping Weight":166,"Shipping Weight Uom":"LB","Ship Height":73,"Ship Height Uom":"in","Ship Length/Depth":28,"Ship Length/Depth Uom":"in","Ship Width":25,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":38,"Rack-Mount Uom":"U","Shipping Weight (Metric)":75.3,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":185,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":64,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1524.28,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Adjustable Rail four post;rack;frame;open rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"38U","Height":"72\" (1829 mm) 38U","Width":"23.6\" (599 mm)","Depth":"23.6\" (600 mm)","Pack Of":"EA","Min Rail Depth":"15\" (380 mm)","Max Rail Depth":"29.52\" (750 mm)","Rack Depth":"23.62\" (600 mm)","BABA Compliant":"1","Product Height":72,"Product Height Uom":"\"","Product Length/Depth":23.6,"Product Length/Depth Uom":"\"","Product Width ":23.6,"Product Width Uom":"\"","Product Height (Metric)":1829,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":600,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":599,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ADJRAL QR,600D,6 FT ,GY","Search Terms":"15251-101,Adjustable Rail QuadraRack,ZetaFrame Adjustable Rail QuadraRack,Server cabinet Adjustable Rail QuadraRack,Rack-mounted Adjustable Rail QuadraRack,Data center Adjustable Rail QuadraRack,Cabinet Adjustable Rail QuadraRack solution,Network rack Adjustable Rail QuadraRack,Structured cabling solution for Adjustable Rail QuadraRack,Best Adjustable Rail QuadraRack for server racks,How to organize cables with Adjustable Rail QuadraRack,Efficient routing for Adjustable Rail QuadraRack,Front-to-back cable routing for Adjustable Rail QuadraRack,High-density cable organization for Adjustable Rail QuadraRack,Professional cable management for Adjustable Rail QuadraRack","Search Relevancy":1},{"primaryId":"15251-103","Primary ID":"15251-103","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Four-Post Racks","Marketing Product Subgroup":"Threaded Equipment Mounting Holes","Marketing Product Series":"Adjustable Rail QuadraRack","Marketing Description - Global English":"Adjustable Rail QuadraRack; 84\" (2100 mm) 45U H x 23.62\" (600 mm) W x 23.62\" (600 mm) D; 15.00\" (380 mm) to 29.52\" (750 mm) Rail Depth; Threaded Equipment Mounting Holes; Gray","Shipping Weight":185,"Shipping Weight Uom":"LB","Ship Height":85,"Ship Height Uom":"in","Ship Length/Depth":28,"Ship Length/Depth Uom":"in","Ship Width":25,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":83.92,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":216,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":64,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1598.57,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Adjustable Rail four post;rack;frame;open rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"84\" (2134 mm) 45U","Width":"23.6\" (599 mm)","Depth":"23.6\" (600 mm)","Pack Of":"EA","Min Rail Depth":"15\" (380 mm)","Max Rail Depth":"29.52\" (750 mm)","Rack Depth":"23.62\" (600 mm)","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":23.6,"Product Length/Depth Uom":"\"","Product Width ":23.6,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":600,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":599,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ADJRAL QR,600D,7 FT ,GY","Search Terms":"15251-103,Adjustable Rail QuadraRack,ZetaFrame Adjustable Rail QuadraRack,Server cabinet Adjustable Rail QuadraRack,Rack-mounted Adjustable Rail QuadraRack,Data center Adjustable Rail QuadraRack,Cabinet Adjustable Rail QuadraRack solution,Network rack Adjustable Rail QuadraRack,Structured cabling solution for Adjustable Rail QuadraRack,Best Adjustable Rail QuadraRack for server racks,How to organize cables with Adjustable Rail QuadraRack,Efficient routing for Adjustable Rail QuadraRack,Front-to-back cable routing for Adjustable Rail QuadraRack,High-density cable organization for Adjustable Rail QuadraRack,Professional cable management for Adjustable Rail QuadraRack","Search Relevancy":1},{"primaryId":"15251-115","Primary ID":"15251-115","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Four-Post Racks","Marketing Product Subgroup":"Threaded Equipment Mounting Holes","Marketing Product Series":"Adjustable Rail QuadraRack","Marketing Description - Global English":"Adjustable Rail QuadraRack; 96\" (2400 mm) 51U H x 23.62\" (600 mm) W x 23.62\" (600 mm) D; 15.00\" (380 mm) to 29.52\" (750 mm) Rail Depth; Threaded Equipment Mounting Holes; Gray","Shipping Weight":206,"Shipping Weight Uom":"LB","Ship Height":97,"Ship Height Uom":"in","Ship Length/Depth":30,"Ship Length/Depth Uom":"in","Ship Width":26,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":51,"Rack-Mount Uom":"U","Shipping Weight (Metric)":93.44,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":246,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":66,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1731.07,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Adjustable Rail four post;rack;frame;open rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"51U","Height":"96\" (2438 mm) 51U","Width":"23.6\" (599 mm)","Depth":"23.6\" (600 mm)","Pack Of":"EA","Min Rail Depth":"15\" (380 mm)","Max Rail Depth":"29.52\" (750 mm)","Rack Depth":"23.62\" (600 mm)","BABA Compliant":"1","Product Height":96,"Product Height Uom":"\"","Product Length/Depth":23.6,"Product Length/Depth Uom":"\"","Product Width ":23.6,"Product Width Uom":"\"","Product Height (Metric)":2438,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":600,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":599,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ADJRAL QR,600D,8 FT ,GY","Search Terms":"15251-115,Adjustable Rail QuadraRack,ZetaFrame Adjustable Rail QuadraRack,Server cabinet Adjustable Rail QuadraRack,Rack-mounted Adjustable Rail QuadraRack,Data center Adjustable Rail QuadraRack,Cabinet Adjustable Rail QuadraRack solution,Network rack Adjustable Rail QuadraRack,Structured cabling solution for Adjustable Rail QuadraRack,Best Adjustable Rail QuadraRack for server racks,How to organize cables with Adjustable Rail QuadraRack,Efficient routing for Adjustable Rail QuadraRack,Front-to-back cable routing for Adjustable Rail QuadraRack,High-density cable organization for Adjustable Rail QuadraRack,Professional cable management for Adjustable Rail QuadraRack","Search Relevancy":1},{"primaryId":"15251-701","Primary ID":"15251-701","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Four-Post Racks","Marketing Product Subgroup":"Threaded Equipment Mounting Holes","Marketing Product Series":"Adjustable Rail QuadraRack","Marketing Description - Global English":"Adjustable Rail QuadraRack; 72\" (1800 mm) 38U H x 23.62\" (600 mm) W x 23.62\" (600 mm) D; 15.00\" (380 mm) to 29.52\" (750 mm) Rail Depth; Threaded Equipment Mounting Holes; Black","Shipping Weight":166,"Shipping Weight Uom":"LB","Ship Height":73,"Ship Height Uom":"in","Ship Length/Depth":28,"Ship Length/Depth Uom":"in","Ship Width":25,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":38,"Rack-Mount Uom":"U","Shipping Weight (Metric)":75.3,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":185,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":64,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1451.66,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Adjustable Rail four post;rack;frame;open rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"38U","Height":"72\" (1829 mm) 38U","Width":"23.6\" (599 mm)","Depth":"23.6\" (600 mm)","Pack Of":"EA","Min Rail Depth":"15\" (380 mm)","Max Rail Depth":"29.52\" (750 mm)","Rack Depth":"23.62\" (600 mm)","BABA Compliant":"1","Product Height":72,"Product Height Uom":"\"","Product Length/Depth":23.6,"Product Length/Depth Uom":"\"","Product Width ":23.6,"Product Width Uom":"\"","Product Height (Metric)":1829,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":600,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":599,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ADJRAL QR,600D,6 FT ,BK","Search Terms":"15251-701,Adjustable Rail QuadraRack,ZetaFrame Adjustable Rail QuadraRack,Server cabinet Adjustable Rail QuadraRack,Rack-mounted Adjustable Rail QuadraRack,Data center Adjustable Rail QuadraRack,Cabinet Adjustable Rail QuadraRack solution,Network rack Adjustable Rail QuadraRack,Structured cabling solution for Adjustable Rail QuadraRack,Best Adjustable Rail QuadraRack for server racks,How to organize cables with Adjustable Rail QuadraRack,Efficient routing for Adjustable Rail QuadraRack,Front-to-back cable routing for Adjustable Rail QuadraRack,High-density cable organization for Adjustable Rail QuadraRack,Professional cable management for Adjustable Rail QuadraRack","Search Relevancy":1},{"primaryId":"15251-703","Primary ID":"15251-703","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Four-Post Racks","Marketing Product Subgroup":"Threaded Equipment Mounting Holes","Marketing Product Series":"Adjustable Rail QuadraRack","Marketing Description - Global English":"Adjustable Rail QuadraRack; 84\" (2100 mm) 45U H x 23.62\" (600 mm) W x 23.62\" (600 mm) D; 15.00\" (380 mm) to 29.52\" (750 mm) Rail Depth; Threaded Equipment Mounting Holes; Black","Shipping Weight":185,"Shipping Weight Uom":"LB","Ship Height":85,"Ship Height Uom":"in","Ship Length/Depth":28,"Ship Length/Depth Uom":"in","Ship Width":25,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":83.92,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":216,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":64,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1522.44,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Adjustable Rail four post;rack;frame;open rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"84\" (2134 mm) 45U","Width":"23.6\" (599 mm)","Depth":"23.6\" (600 mm)","Pack Of":"EA","Min Rail Depth":"15\" (380 mm)","Max Rail Depth":"29.52\" (750 mm)","Rack Depth":"23.62\" (600 mm)","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":23.6,"Product Length/Depth Uom":"\"","Product Width ":23.6,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":600,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":599,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ADJRAL QR,600D,7 FT ,BK","Search Terms":"15251-703,Adjustable Rail QuadraRack,ZetaFrame Adjustable Rail QuadraRack,Server cabinet Adjustable Rail QuadraRack,Rack-mounted Adjustable Rail QuadraRack,Data center Adjustable Rail QuadraRack,Cabinet Adjustable Rail QuadraRack solution,Network rack Adjustable Rail QuadraRack,Structured cabling solution for Adjustable Rail QuadraRack,Best Adjustable Rail QuadraRack for server racks,How to organize cables with Adjustable Rail QuadraRack,Efficient routing for Adjustable Rail QuadraRack,Front-to-back cable routing for Adjustable Rail QuadraRack,High-density cable organization for Adjustable Rail QuadraRack,Professional cable management for Adjustable Rail QuadraRack","Search Relevancy":1},{"primaryId":"15251-715","Primary ID":"15251-715","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Four-Post Racks","Marketing Product Subgroup":"Threaded Equipment Mounting Holes","Marketing Product Series":"Adjustable Rail QuadraRack","Marketing Description - Global English":"Adjustable Rail QuadraRack; 96\" (2400 mm) 51U H x 23.62\" (600 mm) W x 23.62\" (600 mm) D; 15.00\" (380 mm) to 29.52\" (750 mm) Rail Depth; Threaded Equipment Mounting Holes; Black","Shipping Weight":206,"Shipping Weight Uom":"LB","Ship Height":97,"Ship Height Uom":"in","Ship Length/Depth":30,"Ship Length/Depth Uom":"in","Ship Width":26,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":51,"Rack-Mount Uom":"U","Shipping Weight (Metric)":93.44,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":246,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":66,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1648.69,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Adjustable Rail four post;rack;frame;open rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"51U","Height":"96\" (2438 mm) 51U","Width":"23.6\" (599 mm)","Depth":"23.6\" (600 mm)","Pack Of":"EA","Min Rail Depth":"15\" (380 mm)","Max Rail Depth":"29.52\" (750 mm)","Rack Depth":"23.62\" (600 mm)","BABA Compliant":"1","Product Height":96,"Product Height Uom":"\"","Product Length/Depth":23.6,"Product Length/Depth Uom":"\"","Product Width ":23.6,"Product Width Uom":"\"","Product Height (Metric)":2438,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":600,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":599,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ADJRAL QR,600D,8 FT ,BK","Search Terms":"15251-715,Adjustable Rail QuadraRack,ZetaFrame Adjustable Rail QuadraRack,Server cabinet Adjustable Rail QuadraRack,Rack-mounted Adjustable Rail QuadraRack,Data center Adjustable Rail QuadraRack,Cabinet Adjustable Rail QuadraRack solution,Network rack Adjustable Rail QuadraRack,Structured cabling solution for Adjustable Rail QuadraRack,Best Adjustable Rail QuadraRack for server racks,How to organize cables with Adjustable Rail QuadraRack,Efficient routing for Adjustable Rail QuadraRack,Front-to-back cable routing for Adjustable Rail QuadraRack,High-density cable organization for Adjustable Rail QuadraRack,Professional cable management for Adjustable Rail QuadraRack","Search Relevancy":1},{"primaryId":"15251-E01","Primary ID":"15251-E01","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Four-Post Racks","Marketing Product Subgroup":"Threaded Equipment Mounting Holes","Marketing Product Series":"Adjustable Rail QuadraRack","Marketing Description - Global English":"Adjustable Rail QuadraRack; 72\" (1800 mm) 38U H x 23.62\" (600 mm) W x 23.62\" (600 mm) D; 15.00\" (380 mm) to 29.52\" (750 mm) Rail Depth; Threaded Equipment Mounting Holes; Glacier White","Shipping Weight":166,"Shipping Weight Uom":"LB","Ship Height":73,"Ship Height Uom":"in","Ship Length/Depth":28,"Ship Length/Depth Uom":"in","Ship Width":25,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":38,"Rack-Mount Uom":"U","Shipping Weight (Metric)":75.3,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":185,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":64,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1596.82,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Adjustable Rail four post;rack;frame;open rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"38U","Height":"72\" (1829 mm) 38U","Width":"23.6\" (599 mm)","Depth":"23.6\" (600 mm)","Pack Of":"EA","Min Rail Depth":"15\" (380 mm)","Max Rail Depth":"29.52\" (750 mm)","Rack Depth":"23.62\" (600 mm)","BABA Compliant":"1","Product Height":72,"Product Height Uom":"\"","Product Length/Depth":23.6,"Product Length/Depth Uom":"\"","Product Width ":23.6,"Product Width Uom":"\"","Product Height (Metric)":1829,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":600,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":599,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ADJRAL QR,600D,6 FT,GW","Search Terms":"15251-E01,Adjustable Rail QuadraRack,ZetaFrame Adjustable Rail QuadraRack,Server cabinet Adjustable Rail QuadraRack,Rack-mounted Adjustable Rail QuadraRack,Data center Adjustable Rail QuadraRack,Cabinet Adjustable Rail QuadraRack solution,Network rack Adjustable Rail QuadraRack,Structured cabling solution for Adjustable Rail QuadraRack,Best Adjustable Rail QuadraRack for server racks,How to organize cables with Adjustable Rail QuadraRack,Efficient routing for Adjustable Rail QuadraRack,Front-to-back cable routing for Adjustable Rail QuadraRack,High-density cable organization for Adjustable Rail QuadraRack,Professional cable management for Adjustable Rail QuadraRack","Search Relevancy":1},{"primaryId":"15251-E03","Primary ID":"15251-E03","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Four-Post Racks","Marketing Product Subgroup":"Threaded Equipment Mounting Holes","Marketing Product Series":"Adjustable Rail QuadraRack","Marketing Description - Global English":"Adjustable Rail QuadraRack; 84\" (2100 mm) 45U H x 23.62\" (600 mm) W x 23.62\" (600 mm) D; 15.00\" (380 mm) to 29.52\" (750 mm) Rail Depth; Threaded Equipment Mounting Holes; Glacier White","Shipping Weight":185,"Shipping Weight Uom":"LB","Ship Height":85,"Ship Height Uom":"in","Ship Length/Depth":28,"Ship Length/Depth Uom":"in","Ship Width":25,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":83.92,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":216,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":64,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1674.63,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Adjustable Rail four post;rack;frame;open rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"84\" (2134 mm) 45U","Width":"23.6\" (599 mm)","Depth":"23.6\" (600 mm)","Pack Of":"EA","Min Rail Depth":"15\" (380 mm)","Max Rail Depth":"29.52\" (750 mm)","Rack Depth":"23.62\" (600 mm)","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":23.6,"Product Length/Depth Uom":"\"","Product Width ":23.6,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":600,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":599,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ADJRAL QR,600D,7 FT,GW","Search Terms":"15251-E03,Adjustable Rail QuadraRack,ZetaFrame Adjustable Rail QuadraRack,Server cabinet Adjustable Rail QuadraRack,Rack-mounted Adjustable Rail QuadraRack,Data center Adjustable Rail QuadraRack,Cabinet Adjustable Rail QuadraRack solution,Network rack Adjustable Rail QuadraRack,Structured cabling solution for Adjustable Rail QuadraRack,Best Adjustable Rail QuadraRack for server racks,How to organize cables with Adjustable Rail QuadraRack,Efficient routing for Adjustable Rail QuadraRack,Front-to-back cable routing for Adjustable Rail QuadraRack,High-density cable organization for Adjustable Rail QuadraRack,Professional cable management for Adjustable Rail QuadraRack","Search Relevancy":1},{"primaryId":"15251-E15","Primary ID":"15251-E15","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Four-Post Racks","Marketing Product Subgroup":"Threaded Equipment Mounting Holes","Marketing Product Series":"Adjustable Rail QuadraRack","Marketing Description - Global English":"Adjustable Rail QuadraRack; 96\" (2400 mm) 51U H x 23.62\" (600 mm) W x 23.62\" (600 mm) D; 15.00\" (380 mm) to 29.52\" (750 mm) Rail Depth; Threaded Equipment Mounting Holes; Glacier White","Shipping Weight":206,"Shipping Weight Uom":"LB","Ship Height":97,"Ship Height Uom":"in","Ship Length/Depth":30,"Ship Length/Depth Uom":"in","Ship Width":26,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":51,"Rack-Mount Uom":"U","Shipping Weight (Metric)":93.44,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":246,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":66,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1813.53,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Adjustable Rail four post;rack;frame;open rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"51U","Height":"96\" (2438 mm) 51U","Width":"23.6\" (599 mm)","Depth":"23.6\" (600 mm)","Pack Of":"EA","Min Rail Depth":"15\" (380 mm)","Max Rail Depth":"29.52\" (750 mm)","Rack Depth":"23.62\" (600 mm)","BABA Compliant":"1","Product Height":96,"Product Height Uom":"\"","Product Length/Depth":23.6,"Product Length/Depth Uom":"\"","Product Width ":23.6,"Product Width Uom":"\"","Product Height (Metric)":2438,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":600,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":599,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ADJRAL QR,600D,8 FT,GW","Search Terms":"15251-E15,Adjustable Rail QuadraRack,ZetaFrame Adjustable Rail QuadraRack,Server cabinet Adjustable Rail QuadraRack,Rack-mounted Adjustable Rail QuadraRack,Data center Adjustable Rail QuadraRack,Cabinet Adjustable Rail QuadraRack solution,Network rack Adjustable Rail QuadraRack,Structured cabling solution for Adjustable Rail QuadraRack,Best Adjustable Rail QuadraRack for server racks,How to organize cables with Adjustable Rail QuadraRack,Efficient routing for Adjustable Rail QuadraRack,Front-to-back cable routing for Adjustable Rail QuadraRack,High-density cable organization for Adjustable Rail QuadraRack,Professional cable management for Adjustable Rail QuadraRack","Search Relevancy":1},{"primaryId":"15252-101","Primary ID":"15252-101","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Four-Post Racks","Marketing Product Subgroup":"Threaded Equipment Mounting Holes","Marketing Product Series":"Adjustable Rail QuadraRack","Marketing Description - Global English":"Adjustable Rail QuadraRack; 72\" (1800 mm) 38U H x 23.62\" (600 mm) W x 35.43\" (900 mm) D; 15.00\" (380 mm) to 41.33\" (1050 mm) Rail Depth; Threaded Equipment Mounting Holes; Gray","Shipping Weight":175,"Shipping Weight Uom":"LB","Ship Height":73,"Ship Height Uom":"in","Ship Length/Depth":28,"Ship Length/Depth Uom":"in","Ship Width":25,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":38,"Rack-Mount Uom":"U","Shipping Weight (Metric)":79.38,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":185,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":64,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1626.11,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Adjustable Rail four post;rack;frame;open rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"38U","Height":"72\" (1829 mm) 38U","Width":"23.6\" (599 mm)","Depth":"35.4\" (900 mm)","Pack Of":"EA","Min Rail Depth":"15\" (380 mm)","Max Rail Depth":"41.33\" (1050 mm)","Rack Depth":"35.43\" (900 mm)","BABA Compliant":"1","Product Height":72,"Product Height Uom":"\"","Product Length/Depth":35.4,"Product Length/Depth Uom":"\"","Product Width ":23.6,"Product Width Uom":"\"","Product Height (Metric)":1829,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":900,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":599,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ADJRAL QR,900D,6 FT ,GY","Search Terms":"15252-101,Adjustable Rail QuadraRack,ZetaFrame Adjustable Rail QuadraRack,Server cabinet Adjustable Rail QuadraRack,Rack-mounted Adjustable Rail QuadraRack,Data center Adjustable Rail QuadraRack,Cabinet Adjustable Rail QuadraRack solution,Network rack Adjustable Rail QuadraRack,Structured cabling solution for Adjustable Rail QuadraRack,Best Adjustable Rail QuadraRack for server racks,How to organize cables with Adjustable Rail QuadraRack,Efficient routing for Adjustable Rail QuadraRack,Front-to-back cable routing for Adjustable Rail QuadraRack,High-density cable organization for Adjustable Rail QuadraRack,Professional cable management for Adjustable Rail QuadraRack","Search Relevancy":1},{"primaryId":"15252-103","Primary ID":"15252-103","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Four-Post Racks","Marketing Product Subgroup":"Threaded Equipment Mounting Holes","Marketing Product Series":"Adjustable Rail QuadraRack","Marketing Description - Global English":"Adjustable Rail QuadraRack; 84\" (2100 mm) 45U H x 23.62\" (600 mm) W x 35.43\" (900 mm) D; 15.00\" (380 mm) to 41.33\" (1050 mm) Rail Depth; Threaded Equipment Mounting Holes; Gray","Shipping Weight":193,"Shipping Weight Uom":"LB","Ship Height":85,"Ship Height Uom":"in","Ship Length/Depth":28,"Ship Length/Depth Uom":"in","Ship Width":25,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":87.54,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":216,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":64,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1702.06,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Adjustable Rail four post;rack;frame;open rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"84\" (2134 mm) 45U","Width":"23.6\" (599 mm)","Depth":"35.4\" (900 mm)","Pack Of":"EA","Min Rail Depth":"15\" (380 mm)","Max Rail Depth":"41.33\" (1050 mm)","Rack Depth":"35.43\" (900 mm)","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":35.4,"Product Length/Depth Uom":"\"","Product Width ":23.6,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":900,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":599,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ADJRAL QR,900D,7 FT ,GY","Search Terms":"15252-103,Adjustable Rail QuadraRack,ZetaFrame Adjustable Rail QuadraRack,Server cabinet Adjustable Rail QuadraRack,Rack-mounted Adjustable Rail QuadraRack,Data center Adjustable Rail QuadraRack,Cabinet Adjustable Rail QuadraRack solution,Network rack Adjustable Rail QuadraRack,Structured cabling solution for Adjustable Rail QuadraRack,Best Adjustable Rail QuadraRack for server racks,How to organize cables with Adjustable Rail QuadraRack,Efficient routing for Adjustable Rail QuadraRack,Front-to-back cable routing for Adjustable Rail QuadraRack,High-density cable organization for Adjustable Rail QuadraRack,Professional cable management for Adjustable Rail QuadraRack","Search Relevancy":1},{"primaryId":"15252-115","Primary ID":"15252-115","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Four-Post Racks","Marketing Product Subgroup":"Threaded Equipment Mounting Holes","Marketing Product Series":"Adjustable Rail QuadraRack","Marketing Description - Global English":"Adjustable Rail QuadraRack; 96\" (2400 mm) 51U H x 23.62\" (600 mm) W x 35.43\" (900 mm) D; 15.00\" (380 mm) to 41.33\" (1050 mm) Rail Depth; Threaded Equipment Mounting Holes; Gray","Shipping Weight":215,"Shipping Weight Uom":"LB","Ship Height":97,"Ship Height Uom":"in","Ship Length/Depth":30,"Ship Length/Depth Uom":"in","Ship Width":26,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":51,"Rack-Mount Uom":"U","Shipping Weight (Metric)":97.52,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":246,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":66,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1834.64,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Adjustable Rail four post;rack;frame;open rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"51U","Height":"96\" (2438 mm) 51U","Width":"23.6\" (599 mm)","Depth":"35.4\" (900 mm)","Pack Of":"EA","Min Rail Depth":"15\" (380 mm)","Max Rail Depth":"41.33\" (1050 mm)","Rack Depth":"35.43\" (900 mm)","BABA Compliant":"1","Product Height":96,"Product Height Uom":"\"","Product Length/Depth":35.4,"Product Length/Depth Uom":"\"","Product Width ":23.6,"Product Width Uom":"\"","Product Height (Metric)":2438,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":900,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":599,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ADJRAL QR,900D,8 FT ,GY","Search Terms":"15252-115,Adjustable Rail QuadraRack,ZetaFrame Adjustable Rail QuadraRack,Server cabinet Adjustable Rail QuadraRack,Rack-mounted Adjustable Rail QuadraRack,Data center Adjustable Rail QuadraRack,Cabinet Adjustable Rail QuadraRack solution,Network rack Adjustable Rail QuadraRack,Structured cabling solution for Adjustable Rail QuadraRack,Best Adjustable Rail QuadraRack for server racks,How to organize cables with Adjustable Rail QuadraRack,Efficient routing for Adjustable Rail QuadraRack,Front-to-back cable routing for Adjustable Rail QuadraRack,High-density cable organization for Adjustable Rail QuadraRack,Professional cable management for Adjustable Rail QuadraRack","Search Relevancy":1},{"primaryId":"15252-701","Primary ID":"15252-701","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Four-Post Racks","Marketing Product Subgroup":"Threaded Equipment Mounting Holes","Marketing Product Series":"Adjustable Rail QuadraRack","Marketing Description - Global English":"Adjustable Rail QuadraRack; 72\" (1800 mm) 38U H x 23.62\" (600 mm) W x 35.43\" (900 mm) D; 35.43 to 41.33\" (900 to 1050 mm) to 41.33\" (1050 mm) Rail Depth; Threaded Equipment Mounting Holes; Black","Shipping Weight":175,"Shipping Weight Uom":"LB","Ship Height":73,"Ship Height Uom":"in","Ship Length/Depth":28,"Ship Length/Depth Uom":"in","Ship Width":25,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":38,"Rack-Mount Uom":"U","Shipping Weight (Metric)":79.38,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":185,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":64,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1548.67,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Adjustable Rail four post;rack;frame;open rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"38U","Height":"72\" (1829 mm) 38U","Width":"23.6\" (599 mm)","Depth":"35.4\" (900 mm)","Pack Of":"EA","Min Rail Depth":"15\" (380 mm)","Max Rail Depth":"41.33\" (1050 mm)","Rack Depth":"35.43\" (900 mm)","BABA Compliant":"1","Product Height":72,"Product Height Uom":"\"","Product Length/Depth":35.4,"Product Length/Depth Uom":"\"","Product Width ":23.6,"Product Width Uom":"\"","Product Height (Metric)":1829,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":900,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":599,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ADJRAL QR,900D,6 FT ,BK","Search Terms":"15252-701,Adjustable Rail QuadraRack,ZetaFrame Adjustable Rail QuadraRack,Server cabinet Adjustable Rail QuadraRack,Rack-mounted Adjustable Rail QuadraRack,Data center Adjustable Rail QuadraRack,Cabinet Adjustable Rail QuadraRack solution,Network rack Adjustable Rail QuadraRack,Structured cabling solution for Adjustable Rail QuadraRack,Best Adjustable Rail QuadraRack for server racks,How to organize cables with Adjustable Rail QuadraRack,Efficient routing for Adjustable Rail QuadraRack,Front-to-back cable routing for Adjustable Rail QuadraRack,High-density cable organization for Adjustable Rail QuadraRack,Professional cable management for Adjustable Rail QuadraRack","Search Relevancy":1},{"primaryId":"15252-703","Primary ID":"15252-703","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Four-Post Racks","Marketing Product Subgroup":"Threaded Equipment Mounting Holes","Marketing Product Series":"Adjustable Rail QuadraRack","Marketing Description - Global English":"Adjustable Rail QuadraRack; 84\" (2100 mm) 45U H x 23.62\" (600 mm) W x 35.43\" (900 mm) D; 35.43 to 41.33\" (900 to 1050 mm) to 41.33\" (1050 mm) Rail Depth; Threaded Equipment Mounting Holes; Black","Shipping Weight":193,"Shipping Weight Uom":"LB","Ship Height":85,"Ship Height Uom":"in","Ship Length/Depth":28,"Ship Length/Depth Uom":"in","Ship Width":25,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":87.54,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":216,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":64,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1620.98,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Adjustable Rail four post;rack;frame;open rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"84\" (2134 mm) 45U","Width":"23.6\" (599 mm)","Depth":"35.4\" (900 mm)","Pack Of":"EA","Min Rail Depth":"15\" (380 mm)","Max Rail Depth":"41.33\" (1050 mm)","Rack Depth":"35.43\" (900 mm)","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":35.4,"Product Length/Depth Uom":"\"","Product Width ":23.6,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":900,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":599,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ADJRAL QR,900D,7 FT ,BK","Search Terms":"15252-703,Adjustable Rail QuadraRack,ZetaFrame Adjustable Rail QuadraRack,Server cabinet Adjustable Rail QuadraRack,Rack-mounted Adjustable Rail QuadraRack,Data center Adjustable Rail QuadraRack,Cabinet Adjustable Rail QuadraRack solution,Network rack Adjustable Rail QuadraRack,Structured cabling solution for Adjustable Rail QuadraRack,Best Adjustable Rail QuadraRack for server racks,How to organize cables with Adjustable Rail QuadraRack,Efficient routing for Adjustable Rail QuadraRack,Front-to-back cable routing for Adjustable Rail QuadraRack,High-density cable organization for Adjustable Rail QuadraRack,Professional cable management for Adjustable Rail QuadraRack","Search Relevancy":1},{"primaryId":"15252-715","Primary ID":"15252-715","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Four-Post Racks","Marketing Product Subgroup":"Threaded Equipment Mounting Holes","Marketing Product Series":"Adjustable Rail QuadraRack","Marketing Description - Global English":"Adjustable Rail QuadraRack; 96\" (2400 mm) 51U H x 23.62\" (600 mm) W x 35.43\" (900 mm) D; 35.43 to 41.33\" (900 to 1050 mm) to 41.33\" (1050 mm) Rail Depth; Threaded Equipment Mounting Holes; Black","Shipping Weight":215,"Shipping Weight Uom":"LB","Ship Height":97,"Ship Height Uom":"in","Ship Length/Depth":30,"Ship Length/Depth Uom":"in","Ship Width":26,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":51,"Rack-Mount Uom":"U","Shipping Weight (Metric)":97.52,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":246,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":66,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1747.24,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Adjustable Rail four post;rack;frame;open rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"51U","Height":"96\" (2438 mm) 51U","Width":"23.6\" (599 mm)","Depth":"35.4\" (900 mm)","Pack Of":"EA","Min Rail Depth":"15\" (380 mm)","Max Rail Depth":"41.33\" (1050 mm)","Rack Depth":"35.43\" (900 mm)","BABA Compliant":"1","Product Height":96,"Product Height Uom":"\"","Product Length/Depth":35.4,"Product Length/Depth Uom":"\"","Product Width ":23.6,"Product Width Uom":"\"","Product Height (Metric)":2438,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":900,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":599,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ADJRAL QR,900D,8 FT ,BK","Search Terms":"15252-715,Adjustable Rail QuadraRack,ZetaFrame Adjustable Rail QuadraRack,Server cabinet Adjustable Rail QuadraRack,Rack-mounted Adjustable Rail QuadraRack,Data center Adjustable Rail QuadraRack,Cabinet Adjustable Rail QuadraRack solution,Network rack Adjustable Rail QuadraRack,Structured cabling solution for Adjustable Rail QuadraRack,Best Adjustable Rail QuadraRack for server racks,How to organize cables with Adjustable Rail QuadraRack,Efficient routing for Adjustable Rail QuadraRack,Front-to-back cable routing for Adjustable Rail QuadraRack,High-density cable organization for Adjustable Rail QuadraRack,Professional cable management for Adjustable Rail QuadraRack","Search Relevancy":1},{"primaryId":"15252-E01","Primary ID":"15252-E01","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Four-Post Racks","Marketing Product Subgroup":"Threaded Equipment Mounting Holes","Marketing Product Series":"Adjustable Rail QuadraRack","Marketing Description - Global English":"Adjustable Rail QuadraRack; 72\" (1800 mm) 38U H x 23.62\" (600 mm) W x 35.43\" (900 mm) D; 35.43 to 41.33\" (900 to 1050 mm) to 41.33\" (1050 mm) Rail Depth; Threaded Equipment Mounting Holes; Glacier White","Shipping Weight":175,"Shipping Weight Uom":"LB","Ship Height":73,"Ship Height Uom":"in","Ship Length/Depth":28,"Ship Length/Depth Uom":"in","Ship Width":25,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":38,"Rack-Mount Uom":"U","Shipping Weight (Metric)":79.38,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":185,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":64,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1703.53,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Adjustable Rail four post;rack;frame;open rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"38U","Height":"72\" (1829 mm) 38U","Width":"23.6\" (599 mm)","Depth":"35.4\" (900 mm)","Pack Of":"EA","Min Rail Depth":"15\" (380 mm)","Max Rail Depth":"41.33\" (1050 mm)","Rack Depth":"35.43\" (900 mm)","BABA Compliant":"1","Product Height":72,"Product Height Uom":"\"","Product Length/Depth":35.4,"Product Length/Depth Uom":"\"","Product Width ":23.6,"Product Width Uom":"\"","Product Height (Metric)":1829,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":900,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":599,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ADJRAL QR,900D,6 FT,GW","Search Terms":"15252-E01,Adjustable Rail QuadraRack,ZetaFrame Adjustable Rail QuadraRack,Server cabinet Adjustable Rail QuadraRack,Rack-mounted Adjustable Rail QuadraRack,Data center Adjustable Rail QuadraRack,Cabinet Adjustable Rail QuadraRack solution,Network rack Adjustable Rail QuadraRack,Structured cabling solution for Adjustable Rail QuadraRack,Best Adjustable Rail QuadraRack for server racks,How to organize cables with Adjustable Rail QuadraRack,Efficient routing for Adjustable Rail QuadraRack,Front-to-back cable routing for Adjustable Rail QuadraRack,High-density cable organization for Adjustable Rail QuadraRack,Professional cable management for Adjustable Rail QuadraRack","Search Relevancy":1},{"primaryId":"15252-E03","Primary ID":"15252-E03","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Four-Post Racks","Marketing Product Subgroup":"Threaded Equipment Mounting Holes","Marketing Product Series":"Adjustable Rail QuadraRack","Marketing Description - Global English":"Adjustable Rail QuadraRack; 84\" (2100 mm) 45U H x 23.62\" (600 mm) W x 35.43\" (900 mm) D; 35.43 to 41.33\" (900 to 1050 mm) to 41.33\" (1050 mm) Rail Depth; Threaded Equipment Mounting Holes; Glacier White","Shipping Weight":193,"Shipping Weight Uom":"LB","Ship Height":85,"Ship Height Uom":"in","Ship Length/Depth":28,"Ship Length/Depth Uom":"in","Ship Width":25,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":87.54,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":216,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":64,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1783.08,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Adjustable Rail four post;rack;frame;open rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"84\" (2134 mm) 45U","Width":"23.6\" (599 mm)","Depth":"35.4\" (900 mm)","Pack Of":"EA","Min Rail Depth":"15\" (380 mm)","Max Rail Depth":"41.33\" (1050 mm)","Rack Depth":"35.43\" (900 mm)","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":35.4,"Product Length/Depth Uom":"\"","Product Width ":23.6,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":900,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":599,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ADJRAL QR,900D,7 FT,GW","Search Terms":"15252-E03,Adjustable Rail QuadraRack,ZetaFrame Adjustable Rail QuadraRack,Server cabinet Adjustable Rail QuadraRack,Rack-mounted Adjustable Rail QuadraRack,Data center Adjustable Rail QuadraRack,Cabinet Adjustable Rail QuadraRack solution,Network rack Adjustable Rail QuadraRack,Structured cabling solution for Adjustable Rail QuadraRack,Best Adjustable Rail QuadraRack for server racks,How to organize cables with Adjustable Rail QuadraRack,Efficient routing for Adjustable Rail QuadraRack,Front-to-back cable routing for Adjustable Rail QuadraRack,High-density cable organization for Adjustable Rail QuadraRack,Professional cable management for Adjustable Rail QuadraRack","Search Relevancy":1},{"primaryId":"15252-E15","Primary ID":"15252-E15","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Four-Post Racks","Marketing Product Subgroup":"Threaded Equipment Mounting Holes","Marketing Product Series":"Adjustable Rail QuadraRack","Marketing Description - Global English":"Adjustable Rail QuadraRack; 96\" (2400 mm) 51U H x 23.62\" (600 mm) W x 35.43\" (900 mm) D; 35.43 to 41.33\" (900 to 1050 mm) to 41.33\" (1050 mm) Rail Depth; Threaded Equipment Mounting Holes; Glacier White","Shipping Weight":215,"Shipping Weight Uom":"LB","Ship Height":97,"Ship Height Uom":"in","Ship Length/Depth":30,"Ship Length/Depth Uom":"in","Ship Width":26,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":51,"Rack-Mount Uom":"U","Shipping Weight (Metric)":97.52,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":246,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":66,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1921.96,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Adjustable Rail four post;rack;frame;open rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"51U","Height":"96\" (2438 mm) 51U","Width":"23.6\" (599 mm)","Depth":"35.4\" (900 mm)","Pack Of":"EA","Min Rail Depth":"15\" (380 mm)","Max Rail Depth":"41.33\" (1050 mm)","Rack Depth":"35.43\" (900 mm)","BABA Compliant":"1","Product Height":96,"Product Height Uom":"\"","Product Length/Depth":35.4,"Product Length/Depth Uom":"\"","Product Width ":23.6,"Product Width Uom":"\"","Product Height (Metric)":2438,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":900,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":599,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ADJRAL QR,900D,8 FT,GW","Search Terms":"15252-E15,Adjustable Rail QuadraRack,ZetaFrame Adjustable Rail QuadraRack,Server cabinet Adjustable Rail QuadraRack,Rack-mounted Adjustable Rail QuadraRack,Data center Adjustable Rail QuadraRack,Cabinet Adjustable Rail QuadraRack solution,Network rack Adjustable Rail QuadraRack,Structured cabling solution for Adjustable Rail QuadraRack,Best Adjustable Rail QuadraRack for server racks,How to organize cables with Adjustable Rail QuadraRack,Efficient routing for Adjustable Rail QuadraRack,Front-to-back cable routing for Adjustable Rail QuadraRack,High-density cable organization for Adjustable Rail QuadraRack,Professional cable management for Adjustable Rail QuadraRack","Search Relevancy":1}],"options":{"Height":["72\" (1829 mm) 38U","84\" (2134 mm) 45U","96\" (2438 mm) 51U"],"Depth":["23.6\" (600 mm)","35.4\" (900 mm)"],"Min Rail Depth":["15\" (380 mm)"],"Max Rail Depth":["29.52\" (750 mm)","41.33\" (1050 mm)"],"Color":["Black","Glacier White","Gray"]},"total":18}