{"items":[{"primaryId":"15253-101","Primary ID":"15253-101","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Four-Post Racks","Marketing Product Subgroup":"Square-Punched Equipment Mounting Holes","Marketing Product Series":"Adjustable Rail ServerRack","Marketing Description - Global English":"Adjustable Rail ServerRack; 72\" (1800 mm) 38U H x 23.62\" (600 mm) W x 23.62\" (600 mm) D; 15.00\" (380 mm) to 29.52\" (750 mm) Rail Depth; Square-Punched Equipment Mounting Holes; Gray","Shipping Weight":166,"Shipping Weight Uom":"LB","Ship Height":73,"Ship Height Uom":"in","Ship Length/Depth":28,"Ship Length/Depth Uom":"in","Ship Width":25,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":38,"Rack-Mount Uom":"U","Shipping Weight (Metric)":75.3,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":185,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":64,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1464.17,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Adjustable Rail four post;rack;frame;open rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"38U","Height":"72\" (1829 mm) 38U","Width":"23.6\" (599 mm)","Depth":"23.6\" (600 mm)","Pack Of":"EA","Min Rail Depth":"15\" (380 mm)","Max Rail Depth":"29.52\" (750 mm)","Rack Depth":"23.62\" (600 mm)","BABA Compliant":"1","Product Height":72,"Product Height Uom":"\"","Product Length/Depth":23.6,"Product Length/Depth Uom":"\"","Product Width ":23.6,"Product Width Uom":"\"","Product Height (Metric)":1829,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":600,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":599,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ADJRAIL SR,600D,6 FT ,GY","Search Terms":"15253-101,Adjustable Rail ServerRack,ZetaFrame Adjustable Rail ServerRack,Server cabinet Adjustable Rail ServerRack,Rack-mounted Adjustable Rail ServerRack,Data center Adjustable Rail ServerRack,Cabinet Adjustable Rail ServerRack solution,Network rack Adjustable Rail ServerRack,Structured cabling solution for Adjustable Rail ServerRack,Best Adjustable Rail ServerRack for server racks,How to organize cables with Adjustable Rail ServerRack,Efficient routing for Adjustable Rail ServerRack,Front-to-back cable routing for Adjustable Rail ServerRack,High-density cable organization for Adjustable Rail ServerRack,Professional cable management for Adjustable Rail ServerRack","Search Relevancy":1},{"primaryId":"15253-103","Primary ID":"15253-103","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Four-Post Racks","Marketing Product Subgroup":"Square-Punched Equipment Mounting Holes","Marketing Product Series":"Adjustable Rail ServerRack","Marketing Description - Global English":"Adjustable Rail ServerRack; 84\" (2100 mm) 45U H x 23.62\" (600 mm) W x 23.62\" (600 mm) D; 15.00\" (380 mm) to 29.52\" (750 mm) Rail Depth; Square-Punched Equipment Mounting Holes; Gray","Shipping Weight":185,"Shipping Weight Uom":"LB","Ship Height":85,"Ship Height Uom":"in","Ship Length/Depth":28,"Ship Length/Depth Uom":"in","Ship Width":25,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":83.92,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":216,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":64,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1537.54,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Adjustable Rail four post;rack;frame;open rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"84\" (2134 mm) 45U","Width":"23.6\" (599 mm)","Depth":"23.6\" (600 mm)","Pack Of":"EA","Min Rail Depth":"15\" (380 mm)","Max Rail Depth":"29.52\" (750 mm)","Rack Depth":"23.62\" (600 mm)","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":23.6,"Product Length/Depth Uom":"\"","Product Width ":23.6,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":600,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":599,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ADJRAIL SR,600D,7 FT ,GY","Search Terms":"15253-103,Adjustable Rail ServerRack,ZetaFrame Adjustable Rail ServerRack,Server cabinet Adjustable Rail ServerRack,Rack-mounted Adjustable Rail ServerRack,Data center Adjustable Rail ServerRack,Cabinet Adjustable Rail ServerRack solution,Network rack Adjustable Rail ServerRack,Structured cabling solution for Adjustable Rail ServerRack,Best Adjustable Rail ServerRack for server racks,How to organize cables with Adjustable Rail ServerRack,Efficient routing for Adjustable Rail ServerRack,Front-to-back cable routing for Adjustable Rail ServerRack,High-density cable organization for Adjustable Rail ServerRack,Professional cable management for Adjustable Rail ServerRack","Search Relevancy":1},{"primaryId":"15253-115","Primary ID":"15253-115","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Four-Post Racks","Marketing Product Subgroup":"Square-Punched Equipment Mounting Holes","Marketing Product Series":"Adjustable Rail ServerRack","Marketing Description - Global English":"Adjustable Rail ServerRack; 96\" (2400 mm) 51U H x 23.62\" (600 mm) W x 23.62\" (600 mm) D; 15.00\" (380 mm) to 29.52\" (750 mm) Rail Depth; Square-Punched Equipment Mounting Holes; Gray","Shipping Weight":206,"Shipping Weight Uom":"LB","Ship Height":97,"Ship Height Uom":"in","Ship Length/Depth":30,"Ship Length/Depth Uom":"in","Ship Width":26,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":51,"Rack-Mount Uom":"U","Shipping Weight (Metric)":93.44,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":246,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":66,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1672.56,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Adjustable Rail four post;rack;frame;open rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"51U","Height":"96\" (2438 mm) 51U","Width":"23.6\" (599 mm)","Depth":"23.6\" (600 mm)","Pack Of":"EA","Min Rail Depth":"15\" (380 mm)","Max Rail Depth":"29.52\" (750 mm)","Rack Depth":"23.62\" (600 mm)","BABA Compliant":"1","Product Height":96,"Product Height Uom":"\"","Product Length/Depth":23.6,"Product Length/Depth Uom":"\"","Product Width ":23.6,"Product Width Uom":"\"","Product Height (Metric)":2438,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":600,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":599,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ADJRAIL SR,600D,8 FT ,GY","Search Terms":"15253-115,Adjustable Rail ServerRack,ZetaFrame Adjustable Rail ServerRack,Server cabinet Adjustable Rail ServerRack,Rack-mounted Adjustable Rail ServerRack,Data center Adjustable Rail ServerRack,Cabinet Adjustable Rail ServerRack solution,Network rack Adjustable Rail ServerRack,Structured cabling solution for Adjustable Rail ServerRack,Best Adjustable Rail ServerRack for server racks,How to organize cables with Adjustable Rail ServerRack,Efficient routing for Adjustable Rail ServerRack,Front-to-back cable routing for Adjustable Rail ServerRack,High-density cable organization for Adjustable Rail ServerRack,Professional cable management for Adjustable Rail ServerRack","Search Relevancy":1},{"primaryId":"15253-701","Primary ID":"15253-701","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Four-Post Racks","Marketing Product Subgroup":"Square-Punched Equipment Mounting Holes","Marketing Product Series":"Adjustable Rail ServerRack","Marketing Description - Global English":"Adjustable Rail ServerRack; 72\" (1800 mm) 38U H x 23.62\" (600 mm) W x 23.62\" (600 mm) D; 15.00\" (380 mm) to 29.52\" (750 mm) Rail Depth; Square-Punched Equipment Mounting Holes; Black","Shipping Weight":166,"Shipping Weight Uom":"LB","Ship Height":73,"Ship Height Uom":"in","Ship Length/Depth":28,"Ship Length/Depth Uom":"in","Ship Width":25,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":38,"Rack-Mount Uom":"U","Shipping Weight (Metric)":75.3,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":185,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":64,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1394.48,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Adjustable Rail four post;rack;frame;open rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"38U","Height":"72\" (1829 mm) 38U","Width":"23.6\" (599 mm)","Depth":"23.6\" (600 mm)","Pack Of":"EA","Min Rail Depth":"15\" (380 mm)","Max Rail Depth":"29.52\" (750 mm)","Rack Depth":"23.62\" (600 mm)","BABA Compliant":"1","Product Height":72,"Product Height Uom":"\"","Product Length/Depth":23.6,"Product Length/Depth Uom":"\"","Product Width ":23.6,"Product Width Uom":"\"","Product Height (Metric)":1829,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":600,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":599,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ADJRAIL SR,600D,6 FT ,BK","Search Terms":"15253-701,Adjustable Rail ServerRack,ZetaFrame Adjustable Rail ServerRack,Server cabinet Adjustable Rail ServerRack,Rack-mounted Adjustable Rail ServerRack,Data center Adjustable Rail ServerRack,Cabinet Adjustable Rail ServerRack solution,Network rack Adjustable Rail ServerRack,Structured cabling solution for Adjustable Rail ServerRack,Best Adjustable Rail ServerRack for server racks,How to organize cables with Adjustable Rail ServerRack,Efficient routing for Adjustable Rail ServerRack,Front-to-back cable routing for Adjustable Rail ServerRack,High-density cable organization for Adjustable Rail ServerRack,Professional cable management for Adjustable Rail ServerRack","Search Relevancy":1},{"primaryId":"15253-703","Primary ID":"15253-703","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Four-Post Racks","Marketing Product Subgroup":"Square-Punched Equipment Mounting Holes","Marketing Product Series":"Adjustable Rail ServerRack","Marketing Description - Global English":"Adjustable Rail ServerRack; 84\" (2100 mm) 45U H x 23.62\" (600 mm) W x 23.62\" (600 mm) D; 15.00\" (380 mm) to 29.52\" (750 mm) Rail Depth; Square-Punched Equipment Mounting Holes; Black","Shipping Weight":185,"Shipping Weight Uom":"LB","Ship Height":85,"Ship Height Uom":"in","Ship Length/Depth":28,"Ship Length/Depth Uom":"in","Ship Width":25,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":83.92,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":216,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":64,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1464.31,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Adjustable Rail four post;rack;frame;open rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"84\" (2134 mm) 45U","Width":"23.6\" (599 mm)","Depth":"23.6\" (600 mm)","Pack Of":"EA","Min Rail Depth":"15\" (380 mm)","Max Rail Depth":"29.52\" (750 mm)","Rack Depth":"23.62\" (600 mm)","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":23.6,"Product Length/Depth Uom":"\"","Product Width ":23.6,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":600,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":599,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ADJRAIL SR,600D,7 FT ,BK","Search Terms":"15253-703,Adjustable Rail ServerRack,ZetaFrame Adjustable Rail ServerRack,Server cabinet Adjustable Rail ServerRack,Rack-mounted Adjustable Rail ServerRack,Data center Adjustable Rail ServerRack,Cabinet Adjustable Rail ServerRack solution,Network rack Adjustable Rail ServerRack,Structured cabling solution for Adjustable Rail ServerRack,Best Adjustable Rail ServerRack for server racks,How to organize cables with Adjustable Rail ServerRack,Efficient routing for Adjustable Rail ServerRack,Front-to-back cable routing for Adjustable Rail ServerRack,High-density cable organization for Adjustable Rail ServerRack,Professional cable management for Adjustable Rail ServerRack","Search Relevancy":1},{"primaryId":"15253-715","Primary ID":"15253-715","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Four-Post Racks","Marketing Product Subgroup":"Square-Punched Equipment Mounting Holes","Marketing Product Series":"Adjustable Rail ServerRack","Marketing Description - Global English":"Adjustable Rail ServerRack; 96\" (2400 mm) 51U H x 23.62\" (600 mm) W x 23.62\" (600 mm) D; 15.00\" (380 mm) to 29.52\" (750 mm) Rail Depth; Square-Punched Equipment Mounting Holes; Black","Shipping Weight":206,"Shipping Weight Uom":"LB","Ship Height":97,"Ship Height Uom":"in","Ship Length/Depth":30,"Ship Length/Depth Uom":"in","Ship Width":26,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":51,"Rack-Mount Uom":"U","Shipping Weight (Metric)":93.44,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":246,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":66,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1592.95,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Adjustable Rail four post;rack;frame;open rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"51U","Height":"96\" (2438 mm) 51U","Width":"23.6\" (599 mm)","Depth":"23.6\" (600 mm)","Pack Of":"EA","Min Rail Depth":"15\" (380 mm)","Max Rail Depth":"29.52\" (750 mm)","Rack Depth":"23.62\" (600 mm)","BABA Compliant":"1","Product Height":96,"Product Height Uom":"\"","Product Length/Depth":23.6,"Product Length/Depth Uom":"\"","Product Width ":23.6,"Product Width Uom":"\"","Product Height (Metric)":2438,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":600,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":599,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ADJRAIL SR,600D,8 FT ,BK","Search Terms":"15253-715,Adjustable Rail ServerRack,ZetaFrame Adjustable Rail ServerRack,Server cabinet Adjustable Rail ServerRack,Rack-mounted Adjustable Rail ServerRack,Data center Adjustable Rail ServerRack,Cabinet Adjustable Rail ServerRack solution,Network rack Adjustable Rail ServerRack,Structured cabling solution for Adjustable Rail ServerRack,Best Adjustable Rail ServerRack for server racks,How to organize cables with Adjustable Rail ServerRack,Efficient routing for Adjustable Rail ServerRack,Front-to-back cable routing for Adjustable Rail ServerRack,High-density cable organization for Adjustable Rail ServerRack,Professional cable management for Adjustable Rail ServerRack","Search Relevancy":1},{"primaryId":"15253-E01","Primary ID":"15253-E01","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Four-Post Racks","Marketing Product Subgroup":"Square-Punched Equipment Mounting Holes","Marketing Product Series":"Adjustable Rail ServerRack","Marketing Description - Global English":"Adjustable Rail ServerRack; 72\" (1800 mm) 38U H x 23.62\" (600 mm) W x 23.62\" (600 mm) D; 15.00\" (380 mm) to 29.52\" (750 mm) Rail Depth; Square-Punched Equipment Mounting Holes; Glacier White","Shipping Weight":166,"Shipping Weight Uom":"LB","Ship Height":73,"Ship Height Uom":"in","Ship Length/Depth":28,"Ship Length/Depth Uom":"in","Ship Width":25,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":38,"Rack-Mount Uom":"U","Shipping Weight (Metric)":75.3,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":185,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":64,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1533.94,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Adjustable Rail four post;rack;frame;open rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"38U","Height":"72\" (1829 mm) 38U","Width":"23.6\" (599 mm)","Depth":"23.6\" (600 mm)","Pack Of":"EA","Min Rail Depth":"15\" (380 mm)","Max Rail Depth":"29.52\" (750 mm)","Rack Depth":"23.62\" (600 mm)","BABA Compliant":"1","Product Height":72,"Product Height Uom":"\"","Product Length/Depth":23.6,"Product Length/Depth Uom":"\"","Product Width ":23.6,"Product Width Uom":"\"","Product Height (Metric)":1829,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":600,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":599,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ADJRAIL SR,600D,6 FT,GW","Search Terms":"15253-E01,Adjustable Rail ServerRack,ZetaFrame Adjustable Rail ServerRack,Server cabinet Adjustable Rail ServerRack,Rack-mounted Adjustable Rail ServerRack,Data center Adjustable Rail ServerRack,Cabinet Adjustable Rail ServerRack solution,Network rack Adjustable Rail ServerRack,Structured cabling solution for Adjustable Rail ServerRack,Best Adjustable Rail ServerRack for server racks,How to organize cables with Adjustable Rail ServerRack,Efficient routing for Adjustable Rail ServerRack,Front-to-back cable routing for Adjustable Rail ServerRack,High-density cable organization for Adjustable Rail ServerRack,Professional cable management for Adjustable Rail ServerRack","Search Relevancy":1,"SKU Level SEO Page Title":"UL‑Approved Adjustable Rail ServerRack 15253‑E01 | Chatsworth","SKU Level SEO Meta Description":"UL‑approved Adjustable Rail ServerRack 15253‑E01 offers square‑punched rails, depth and data‑center deployment. Perfect for server rack video solutions.","SKU Level Web H4 Heading":"Key Features of the Adjustable Rail ServerRack 15253‑E01","SKU Level Web Paragraph Text":"<p>The UL®‑approved Adjustable Rail ServerRack 15253‑E01 delivers a robust platform for high‑density equipment. Its square‑punched rails provide secure mounting while the depth‑adjustable rear rail accommodates a range of cabinet configurations. This UL‑approved server rack meets stringent safety standards for enterprise data‑center deployments. Designed with modern video infrastructure in mind, the rack supports server rack video solutions without sacrificing airflow. Integrated cable pathways keep video cabling organized, reducing latency and maintenance effort. Customers can quickly deploy surveillance or streaming equipment directly into the adjustable rail system. Model 15253‑E01 finishes in Glacier White to match clean‑room aesthetics while measuring 72 in (1829 mm) high and 23.6 in (600 mm) deep. The 38U height offers ample space for blade servers, storage arrays, and networking gear. Its square‑punched equipment mounting holes align with standard 19‑inch rack frames for seamless integration. An integrated grounding and bonding system ensures electrical safety and meets UL® listing requirements. The rack's sturdy steel construction resists vibration and seismic activity, protecting valuable assets. These features make the Adjustable Rail ServerRack a reliable choice for critical IT environments. CPI provides downloadable CAD, BIM, and Visio stencils so engineers can model the rack within their design tools. The product is compatible with the CPI Product Designer for rapid configuration and quote generation. With global availability and rapid customization, the 15253‑E01 supports future‑ready data‑center projects.</p>"},{"primaryId":"15253-E03","Primary ID":"15253-E03","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Four-Post Racks","Marketing Product Subgroup":"Square-Punched Equipment Mounting Holes","Marketing Product Series":"Adjustable Rail ServerRack","Marketing Description - Global English":"Adjustable Rail ServerRack; 84\" (2100 mm) 45U H x 23.62\" (600 mm) W x 23.62\" (600 mm) D; 15.00\" (380 mm) to 29.52\" (750 mm) Rail Depth; Square-Punched Equipment Mounting Holes; Glacier White","Shipping Weight":185,"Shipping Weight Uom":"LB","Ship Height":85,"Ship Height Uom":"in","Ship Length/Depth":28,"Ship Length/Depth Uom":"in","Ship Width":25,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":83.92,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":216,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":64,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1610.73,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Adjustable Rail four post;rack;frame;open rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"84\" (2134 mm) 45U","Width":"23.6\" (599 mm)","Depth":"23.6\" (600 mm)","Pack Of":"EA","Min Rail Depth":"15\" (380 mm)","Max Rail Depth":"29.52\" (750 mm)","Rack Depth":"23.62\" (600 mm)","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":23.6,"Product Length/Depth Uom":"\"","Product Width ":23.6,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":600,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":599,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ADJRAIL SR,600D,7 FT,GW","Search Terms":"15253-E03,Adjustable Rail ServerRack,ZetaFrame Adjustable Rail ServerRack,Server cabinet Adjustable Rail ServerRack,Rack-mounted Adjustable Rail ServerRack,Data center Adjustable Rail ServerRack,Cabinet Adjustable Rail ServerRack solution,Network rack Adjustable Rail ServerRack,Structured cabling solution for Adjustable Rail ServerRack,Best Adjustable Rail ServerRack for server racks,How to organize cables with Adjustable Rail ServerRack,Efficient routing for Adjustable Rail ServerRack,Front-to-back cable routing for Adjustable Rail ServerRack,High-density cable organization for Adjustable Rail ServerRack,Professional cable management for Adjustable Rail ServerRack","Search Relevancy":1,"SKU Level SEO Page Title":"15253 Adjustable Rail Server Rack - Square‑Punched | Chatsworth","SKU Level SEO Meta Description":"Discover the 15253 Adjustable Rail Server Rack with square‑punched rails and adjustable depth. UL‑approved design delivers reliable data‑center storage.","SKU Level Web H4 Heading":"Key Features of the Adjustable Rail Server Rack","SKU Level Web Paragraph Text":"<p>The 15253‑E03 Adjustable Rail Server Rack provides a sturdy framework for rack‑mount equipment in modern data centers. Square‑punched rails enable secure attachment of servers and networking devices. The rack measures 84″ (2134 mm) high, 23.6″ (600 mm) wide and deep, delivering a compact footprint. Adjustable depth rails extend from 15″ (380 mm) to 29.52″ (750 mm), allowing installation of a wide range of equipment heights. This flexibility reduces the need for multiple rack configurations and streamlines floor planning. The adjustable rail rack supports efficient cable management and airflow optimization. The rack is UL®‑approved, meeting rigorous safety standards for commercial and industrial environments. An integrated grounding and bonding system ensures reliable electrical continuity. These features make the unit a dependable ul‑approved server rack for high‑density deployments. CPI provides downloadable CAD, BIM and Visio stencil files that simplify integration of the 15253‑E03 into design workflows. Engineers can use the CPI Product Designer tool to configure accessories and verify clearances. Dedicated technical support ensures rapid customization for unique project requirements. Designed for enterprise, colocation and hyperscale data centers, the adjustable rail server rack delivers reliable performance in demanding environments. CPI's global network of distributors guarantees rapid availability and localized service. Choose this ul‑approved solution to future‑proof your infrastructure and maximize operational efficiency.</p>"},{"primaryId":"15253-E15","Primary ID":"15253-E15","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Four-Post Racks","Marketing Product Subgroup":"Square-Punched Equipment Mounting Holes","Marketing Product Series":"Adjustable Rail ServerRack","Marketing Description - Global English":"Adjustable Rail ServerRack; 96\" (2400 mm) 51U H x 23.62\" (600 mm) W x 23.62\" (600 mm) D; 15.00\" (380 mm) to 29.52\" (750 mm) Rail Depth; Square-Punched Equipment Mounting Holes; Glacier White","Shipping Weight":206,"Shipping Weight Uom":"LB","Ship Height":97,"Ship Height Uom":"in","Ship Length/Depth":30,"Ship Length/Depth Uom":"in","Ship Width":26,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":51,"Rack-Mount Uom":"U","Shipping Weight (Metric)":93.44,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":246,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":66,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1752.22,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Adjustable Rail four post;rack;frame;open rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"51U","Height":"96\" (2438 mm) 51U","Width":"23.6\" (599 mm)","Depth":"23.6\" (600 mm)","Pack Of":"EA","Min Rail Depth":"15\" (380 mm)","Max Rail Depth":"29.52\" (750 mm)","Rack Depth":"23.62\" (600 mm)","BABA Compliant":"1","Product Height":96,"Product Height Uom":"\"","Product Length/Depth":23.6,"Product Length/Depth Uom":"\"","Product Width ":23.6,"Product Width Uom":"\"","Product Height (Metric)":2438,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":600,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":599,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ADJRAIL SR,600D,8 FT,GW","Search Terms":"15253-E15,Adjustable Rail ServerRack,ZetaFrame Adjustable Rail ServerRack,Server cabinet Adjustable Rail ServerRack,Rack-mounted Adjustable Rail ServerRack,Data center Adjustable Rail ServerRack,Cabinet Adjustable Rail ServerRack solution,Network rack Adjustable Rail ServerRack,Structured cabling solution for Adjustable Rail ServerRack,Best Adjustable Rail ServerRack for server racks,How to organize cables with Adjustable Rail ServerRack,Efficient routing for Adjustable Rail ServerRack,Front-to-back cable routing for Adjustable Rail ServerRack,High-density cable organization for Adjustable Rail ServerRack,Professional cable management for Adjustable Rail ServerRack","Search Relevancy":1},{"primaryId":"15254-101","Primary ID":"15254-101","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Four-Post Racks","Marketing Product Subgroup":"Square-Punched Equipment Mounting Holes","Marketing Product Series":"Adjustable Rail ServerRack","Marketing Description - Global English":"Adjustable Rail ServerRack; 72\" (1800 mm) 38U H x 23.62\" (600 mm) W x 35.43\" (900 mm) D; 15.00\" (380 mm) to 41.33\" (1050 mm) Rail Depth; Square-Punched Equipment Mounting Holes; Gray","Shipping Weight":175,"Shipping Weight Uom":"LB","Ship Height":73,"Ship Height Uom":"in","Ship Length/Depth":28,"Ship Length/Depth Uom":"in","Ship Width":25,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":38,"Rack-Mount Uom":"U","Shipping Weight (Metric)":79.38,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":185,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":64,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1568.53,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Adjustable Rail four post;rack;frame;open rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"38U","Height":"72\" (1829 mm) 38U","Width":"23.6\" (599 mm)","Depth":"35.4\" (900 mm)","Pack Of":"EA","Min Rail Depth":"15\" (380 mm)","Max Rail Depth":"41.33\" (1050 mm)","Rack Depth":"35.43\" (900 mm)","BABA Compliant":"1","Product Height":72,"Product Height Uom":"\"","Product Length/Depth":35.4,"Product Length/Depth Uom":"\"","Product Width ":23.6,"Product Width Uom":"\"","Product Height (Metric)":1829,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":900,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":599,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ADJRAIL SR,900D,6 FT ,GY","Search Terms":"15254-101,Adjustable Rail ServerRack,ZetaFrame Adjustable Rail ServerRack,Server cabinet Adjustable Rail ServerRack,Rack-mounted Adjustable Rail ServerRack,Data center Adjustable Rail ServerRack,Cabinet Adjustable Rail ServerRack solution,Network rack Adjustable Rail ServerRack,Structured cabling solution for Adjustable Rail ServerRack,Best Adjustable Rail ServerRack for server racks,How to organize cables with Adjustable Rail ServerRack,Efficient routing for Adjustable Rail ServerRack,Front-to-back cable routing for Adjustable Rail ServerRack,High-density cable organization for Adjustable Rail ServerRack,Professional cable management for Adjustable Rail ServerRack","Search Relevancy":1},{"primaryId":"15254-103","Primary ID":"15254-103","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Four-Post Racks","Marketing Product Subgroup":"Square-Punched Equipment Mounting Holes","Marketing Product Series":"Adjustable Rail ServerRack","Marketing Description - Global English":"Adjustable Rail ServerRack; 84\" (2100 mm) 45U H x 23.62\" (600 mm) W x 35.43\" (900 mm) D; 15.00\" (380 mm) to 41.33\" (1050 mm) Rail Depth; Square-Punched Equipment Mounting Holes; Gray","Shipping Weight":193,"Shipping Weight Uom":"LB","Ship Height":85,"Ship Height Uom":"in","Ship Length/Depth":28,"Ship Length/Depth Uom":"in","Ship Width":25,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":87.54,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":216,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":64,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1626.16,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Adjustable Rail four post;rack;frame;open rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"84\" (2134 mm) 45U","Width":"23.6\" (599 mm)","Depth":"35.4\" (900 mm)","Pack Of":"EA","Min Rail Depth":"15\" (380 mm)","Max Rail Depth":"41.33\" (1050 mm)","Rack Depth":"35.43\" (900 mm)","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":35.4,"Product Length/Depth Uom":"\"","Product Width ":23.6,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":900,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":599,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ADJRAIL SR,900D,7 FT ,GY","Search Terms":"15254-103,Adjustable Rail ServerRack,ZetaFrame Adjustable Rail ServerRack,Server cabinet Adjustable Rail ServerRack,Rack-mounted Adjustable Rail ServerRack,Data center Adjustable Rail ServerRack,Cabinet Adjustable Rail ServerRack solution,Network rack Adjustable Rail ServerRack,Structured cabling solution for Adjustable Rail ServerRack,Best Adjustable Rail ServerRack for server racks,How to organize cables with Adjustable Rail ServerRack,Efficient routing for Adjustable Rail ServerRack,Front-to-back cable routing for Adjustable Rail ServerRack,High-density cable organization for Adjustable Rail ServerRack,Professional cable management for Adjustable Rail ServerRack","Search Relevancy":1},{"primaryId":"15254-115","Primary ID":"15254-115","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Four-Post Racks","Marketing Product Subgroup":"Square-Punched Equipment Mounting Holes","Marketing Product Series":"Adjustable Rail ServerRack","Marketing Description - Global English":"Adjustable Rail ServerRack; 96\" (2400 mm) 51U H x 23.62\" (600 mm) W x 35.43\" (900 mm) D; 15.00\" (380 mm) to 41.33\" (1050 mm) Rail Depth; Square-Punched Equipment Mounting Holes; Gray","Shipping Weight":215,"Shipping Weight Uom":"LB","Ship Height":97,"Ship Height Uom":"in","Ship Length/Depth":30,"Ship Length/Depth Uom":"in","Ship Width":26,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":51,"Rack-Mount Uom":"U","Shipping Weight (Metric)":97.52,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":246,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":66,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1776.2,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Adjustable Rail four post;rack;frame;open rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"51U","Height":"96\" (2438 mm) 51U","Width":"23.6\" (599 mm)","Depth":"35.4\" (900 mm)","Pack Of":"EA","Min Rail Depth":"15\" (380 mm)","Max Rail Depth":"41.33\" (1050 mm)","Rack Depth":"35.43\" (900 mm)","BABA Compliant":"1","Product Height":96,"Product Height Uom":"\"","Product Length/Depth":35.4,"Product Length/Depth Uom":"\"","Product Width ":23.6,"Product Width Uom":"\"","Product Height (Metric)":2438,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":900,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":599,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ADJRAIL SR,900D,8 FT ,GY","Search Terms":"15254-115,Adjustable Rail ServerRack,ZetaFrame Adjustable Rail ServerRack,Server cabinet Adjustable Rail ServerRack,Rack-mounted Adjustable Rail ServerRack,Data center Adjustable Rail ServerRack,Cabinet Adjustable Rail ServerRack solution,Network rack Adjustable Rail ServerRack,Structured cabling solution for Adjustable Rail ServerRack,Best Adjustable Rail ServerRack for server racks,How to organize cables with Adjustable Rail ServerRack,Efficient routing for Adjustable Rail ServerRack,Front-to-back cable routing for Adjustable Rail ServerRack,High-density cable organization for Adjustable Rail ServerRack,Professional cable management for Adjustable Rail ServerRack","Search Relevancy":1},{"primaryId":"15254-701","Primary ID":"15254-701","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Four-Post Racks","Marketing Product Subgroup":"Square-Punched Equipment Mounting Holes","Marketing Product Series":"Adjustable Rail ServerRack","Marketing Description - Global English":"Adjustable Rail ServerRack; 72\" (1800 mm) 38U H x 23.62\" (600 mm) W x 35.43\" (900 mm) D; 15.00\" (380 mm) to 41.33\" (1050 mm) Rail Depth; Square-Punched Equipment Mounting Holes; Black","Shipping Weight":175,"Shipping Weight Uom":"LB","Ship Height":73,"Ship Height Uom":"in","Ship Length/Depth":28,"Ship Length/Depth Uom":"in","Ship Width":25,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":38,"Rack-Mount Uom":"U","Shipping Weight (Metric)":79.38,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":185,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":64,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1493.86,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Adjustable Rail four post;rack;frame;open rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"38U","Height":"72\" (1829 mm) 38U","Width":"23.6\" (599 mm)","Depth":"35.4\" (900 mm)","Pack Of":"EA","Min Rail Depth":"15\" (380 mm)","Max Rail Depth":"41.33\" (1050 mm)","Rack Depth":"35.43\" (900 mm)","BABA Compliant":"1","Product Height":72,"Product Height Uom":"\"","Product Length/Depth":35.4,"Product Length/Depth Uom":"\"","Product Width ":23.6,"Product Width Uom":"\"","Product Height (Metric)":1829,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":900,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":599,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ADJRAIL SR,900D,6 FT ,BK","Search Terms":"15254-701,Adjustable Rail ServerRack,ZetaFrame Adjustable Rail ServerRack,Server cabinet Adjustable Rail ServerRack,Rack-mounted Adjustable Rail ServerRack,Data center Adjustable Rail ServerRack,Cabinet Adjustable Rail ServerRack solution,Network rack Adjustable Rail ServerRack,Structured cabling solution for Adjustable Rail ServerRack,Best Adjustable Rail ServerRack for server racks,How to organize cables with Adjustable Rail ServerRack,Efficient routing for Adjustable Rail ServerRack,Front-to-back cable routing for Adjustable Rail ServerRack,High-density cable organization for Adjustable Rail ServerRack,Professional cable management for Adjustable Rail ServerRack","Search Relevancy":1},{"primaryId":"15254-703","Primary ID":"15254-703","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Four-Post Racks","Marketing Product Subgroup":"Square-Punched Equipment Mounting Holes","Marketing Product Series":"Adjustable Rail ServerRack","Marketing Description - Global English":"Adjustable Rail ServerRack; 84\" (2100 mm) 45U H x 23.62\" (600 mm) W x 35.43\" (900 mm) D; 15.00\" (380 mm) to 41.33\" (1050 mm) Rail Depth; Square-Punched Equipment Mounting Holes; Black","Shipping Weight":193,"Shipping Weight Uom":"LB","Ship Height":85,"Ship Height Uom":"in","Ship Length/Depth":28,"Ship Length/Depth Uom":"in","Ship Width":25,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":87.54,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":216,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":64,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1548.72,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Adjustable Rail four post;rack;frame;open rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"84\" (2134 mm) 45U","Width":"23.6\" (599 mm)","Depth":"35.4\" (900 mm)","Pack Of":"EA","Min Rail Depth":"15\" (380 mm)","Max Rail Depth":"41.33\" (1050 mm)","Rack Depth":"35.43\" (900 mm)","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":35.4,"Product Length/Depth Uom":"\"","Product Width ":23.6,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":900,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":599,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ADJRAIL SR,900D,7 FT ,BK","Search Terms":"15254-703,Adjustable Rail ServerRack,ZetaFrame Adjustable Rail ServerRack,Server cabinet Adjustable Rail ServerRack,Rack-mounted Adjustable Rail ServerRack,Data center Adjustable Rail ServerRack,Cabinet Adjustable Rail ServerRack solution,Network rack Adjustable Rail ServerRack,Structured cabling solution for Adjustable Rail ServerRack,Best Adjustable Rail ServerRack for server racks,How to organize cables with Adjustable Rail ServerRack,Efficient routing for Adjustable Rail ServerRack,Front-to-back cable routing for Adjustable Rail ServerRack,High-density cable organization for Adjustable Rail ServerRack,Professional cable management for Adjustable Rail ServerRack","Search Relevancy":1},{"primaryId":"15254-715","Primary ID":"15254-715","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Four-Post Racks","Marketing Product Subgroup":"Square-Punched Equipment Mounting Holes","Marketing Product Series":"Adjustable Rail ServerRack","Marketing Description - Global English":"Adjustable Rail ServerRack; 96\" (2400 mm) 51U H x 23.62\" (600 mm) W x 35.43\" (900 mm) D; 15.00\" (380 mm) to 41.33\" (1050 mm) Rail Depth; Square-Punched Equipment Mounting Holes; Black","Shipping Weight":215,"Shipping Weight Uom":"LB","Ship Height":97,"Ship Height Uom":"in","Ship Length/Depth":30,"Ship Length/Depth Uom":"in","Ship Width":26,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":51,"Rack-Mount Uom":"U","Shipping Weight (Metric)":97.52,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":246,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":66,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1691.65,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Adjustable Rail four post;rack;frame;open rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"51U","Height":"96\" (2438 mm) 51U","Width":"23.6\" (599 mm)","Depth":"35.4\" (900 mm)","Pack Of":"EA","Min Rail Depth":"15\" (380 mm)","Max Rail Depth":"41.33\" (1050 mm)","Rack Depth":"35.43\" (900 mm)","BABA Compliant":"1","Product Height":96,"Product Height Uom":"\"","Product Length/Depth":35.4,"Product Length/Depth Uom":"\"","Product Width ":23.6,"Product Width Uom":"\"","Product Height (Metric)":2438,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":900,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":599,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ADJRAIL SR,900D,8 FT ,BK","Search Terms":"15254-715,Adjustable Rail ServerRack,ZetaFrame Adjustable Rail ServerRack,Server cabinet Adjustable Rail ServerRack,Rack-mounted Adjustable Rail ServerRack,Data center Adjustable Rail ServerRack,Cabinet Adjustable Rail ServerRack solution,Network rack Adjustable Rail ServerRack,Structured cabling solution for Adjustable Rail ServerRack,Best Adjustable Rail ServerRack for server racks,How to organize cables with Adjustable Rail ServerRack,Efficient routing for Adjustable Rail ServerRack,Front-to-back cable routing for Adjustable Rail ServerRack,High-density cable organization for Adjustable Rail ServerRack,Professional cable management for Adjustable Rail ServerRack","Search Relevancy":1},{"primaryId":"15254-E01","Primary ID":"15254-E01","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Four-Post Racks","Marketing Product Subgroup":"Square-Punched Equipment Mounting Holes","Marketing Product Series":"Adjustable Rail ServerRack","Marketing Description - Global English":"Adjustable Rail ServerRack; 72\" (1800 mm) 38U H x 23.62\" (600 mm) W x 35.43\" (900 mm) D; 15.00\" (380 mm) to 41.33\" (1050 mm) Rail Depth; Square-Punched Equipment Mounting Holes; Glacier White","Shipping Weight":175,"Shipping Weight Uom":"LB","Ship Height":73,"Ship Height Uom":"in","Ship Length/Depth":28,"Ship Length/Depth Uom":"in","Ship Width":25,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":38,"Rack-Mount Uom":"U","Shipping Weight (Metric)":79.38,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":185,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":64,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1643.18,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Adjustable Rail four post;rack;frame;open rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"38U","Height":"72\" (1829 mm) 38U","Width":"23.6\" (599 mm)","Depth":"35.4\" (900 mm)","Pack Of":"EA","Min Rail Depth":"15\" (380 mm)","Max Rail Depth":"41.33\" (1050 mm)","Rack Depth":"35.43\" (900 mm)","BABA Compliant":"1","Product Height":72,"Product Height Uom":"\"","Product Length/Depth":35.4,"Product Length/Depth Uom":"\"","Product Width ":23.6,"Product Width Uom":"\"","Product Height (Metric)":1829,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":900,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":599,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ADJRAIL SR,900D,6 FT,GW","Search Terms":"15254-E01,Adjustable Rail ServerRack,ZetaFrame Adjustable Rail ServerRack,Server cabinet Adjustable Rail ServerRack,Rack-mounted Adjustable Rail ServerRack,Data center Adjustable Rail ServerRack,Cabinet Adjustable Rail ServerRack solution,Network rack Adjustable Rail ServerRack,Structured cabling solution for Adjustable Rail ServerRack,Best Adjustable Rail ServerRack for server racks,How to organize cables with Adjustable Rail ServerRack,Efficient routing for Adjustable Rail ServerRack,Front-to-back cable routing for Adjustable Rail ServerRack,High-density cable organization for Adjustable Rail ServerRack,Professional cable management for Adjustable Rail ServerRack","Search Relevancy":1},{"primaryId":"15254-E03","Primary ID":"15254-E03","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Four-Post Racks","Marketing Product Subgroup":"Square-Punched Equipment Mounting Holes","Marketing Product Series":"Adjustable Rail ServerRack","Marketing Description - Global English":"Adjustable Rail ServerRack; 84\" (2100 mm) 45U H x 23.62\" (600 mm) W x 35.43\" (900 mm) D; 15.00\" (380 mm) to 41.33\" (1050 mm) Rail Depth; Square-Punched Equipment Mounting Holes; Glacier White","Shipping Weight":193,"Shipping Weight Uom":"LB","Ship Height":85,"Ship Height Uom":"in","Ship Length/Depth":28,"Ship Length/Depth Uom":"in","Ship Width":25,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":87.54,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":216,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":64,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1703.57,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Adjustable Rail four post;rack;frame;open rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"84\" (2134 mm) 45U","Width":"23.6\" (599 mm)","Depth":"35.4\" (900 mm)","Pack Of":"EA","Min Rail Depth":"15\" (380 mm)","Max Rail Depth":"41.33\" (1050 mm)","Rack Depth":"35.43\" (900 mm)","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":35.4,"Product Length/Depth Uom":"\"","Product Width ":23.6,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":900,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":599,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ADJRAIL SR,900D,7 FT,GW","Search Terms":"15254-E03,Adjustable Rail ServerRack,ZetaFrame Adjustable Rail ServerRack,Server cabinet Adjustable Rail ServerRack,Rack-mounted Adjustable Rail ServerRack,Data center Adjustable Rail ServerRack,Cabinet Adjustable Rail ServerRack solution,Network rack Adjustable Rail ServerRack,Structured cabling solution for Adjustable Rail ServerRack,Best Adjustable Rail ServerRack for server racks,How to organize cables with Adjustable Rail ServerRack,Efficient routing for Adjustable Rail ServerRack,Front-to-back cable routing for Adjustable Rail ServerRack,High-density cable organization for Adjustable Rail ServerRack,Professional cable management for Adjustable Rail ServerRack","Search Relevancy":1,"SKU Level SEO Page Title":"Adjustable Rail ServerRack 15254‑E03 - 41.33″ Depth | Chatsworth","SKU Level SEO Meta Description":"Discover the 15254‑E03 Adjustable Rail ServerRack with 41.33″ max depth, square‑punched rails and UL® certification. Boost data‑center efficiency today.","SKU Level Web H4 Heading":"Key Features of the Adjustable Rail ServerRack","SKU Level Web Paragraph Text":"<p>The Adjustable Rail ServerRack 15254‑E03 delivers a robust, square‑punched mounting solution for high‑density data‑center environments. It measures 84″ (2134 mm) high, 35.4″ (900 mm) deep, and 23.62″ (600 mm) wide, with a customizable rail depth ranging from 15″ (380 mm) to a maximum of 41.33″ (1050 mm). This flexibility supports a wide variety of equipment configurations while maintaining a sleek Glacier White finish. Square‑punched rear rails adjust precisely to the required depth, allowing installers to set the rail at any point between 15″ and 41.33″. The maximum depth of 41.33″ (1050 mm) also satisfies the common conversion query \"41.33 usd to cad\" for engineers who compare dimensional standards across regions. All measurements follow CPI's standard format of U.S. units first, metric equivalents in parentheses. The 15254‑E03 model aligns seamlessly with the Speed Rack 900 series, ensuring compatibility with existing infrastructure and simplifying rack‑mount integration. Its design integrates with CPI's QuadraRack® ecosystem, providing a unified platform for power, cooling, and cable management solutions. Engineers benefit from the consistent mounting pattern across the Speed Rack 900 family, reducing installation time and error. Every unit is UL® listed, offering verified safety and reliability for mission‑critical applications. Integrated grounding and bonding systems protect sensitive electronics from electrical disturbances. The sturdy construction meets rigorous industry standards, delivering long‑term durability in demanding data‑center environments. CPI supports the Adjustable Rail ServerRack with comprehensive design resources, including Visio stencils, CAD files, and BIM models. These tools enable precise planning and rapid deployment, while CPI's expert consultation services help tailor solutions to specific project needs. Customers receive ongoing technical assistance to maximize performance and ROI.</p>"},{"primaryId":"15254-E15","Primary ID":"15254-E15","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Four-Post Racks","Marketing Product Subgroup":"Square-Punched Equipment Mounting Holes","Marketing Product Series":"Adjustable Rail ServerRack","Marketing Description - Global English":"Adjustable Rail ServerRack; 96\" (2400 mm) 51U H x 23.62\" (600 mm) W x 35.43\" (900 mm) D; 15.00\" (380 mm) to 41.33\" (1050 mm) Rail Depth; Square-Punched Equipment Mounting Holes; Glacier White","Shipping Weight":215,"Shipping Weight Uom":"LB","Ship Height":97,"Ship Height Uom":"in","Ship Length/Depth":30,"Ship Length/Depth Uom":"in","Ship Width":26,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":51,"Rack-Mount Uom":"U","Shipping Weight (Metric)":97.52,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":246,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":66,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1860.79,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Adjustable Rail four post;rack;frame;open rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"51U","Height":"96\" (2438 mm) 51U","Width":"23.6\" (599 mm)","Depth":"35.4\" (900 mm)","Pack Of":"EA","Min Rail Depth":"15\" (380 mm)","Max Rail Depth":"41.33\" (1050 mm)","Rack Depth":"35.43\" (900 mm)","BABA Compliant":"1","Product Height":96,"Product Height Uom":"\"","Product Length/Depth":35.4,"Product Length/Depth Uom":"\"","Product Width ":23.6,"Product Width Uom":"\"","Product Height (Metric)":2438,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":900,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":599,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ADJRAIL SR,900D,8 FT,GW","Search Terms":"15254-E15,Adjustable Rail ServerRack,ZetaFrame Adjustable Rail ServerRack,Server cabinet Adjustable Rail ServerRack,Rack-mounted Adjustable Rail ServerRack,Data center Adjustable Rail ServerRack,Cabinet Adjustable Rail ServerRack solution,Network rack Adjustable Rail ServerRack,Structured cabling solution for Adjustable Rail ServerRack,Best Adjustable Rail ServerRack for server racks,How to organize cables with Adjustable Rail ServerRack,Efficient routing for Adjustable Rail ServerRack,Front-to-back cable routing for Adjustable Rail ServerRack,High-density cable organization for Adjustable Rail ServerRack,Professional cable management for Adjustable Rail ServerRack","Search Relevancy":1}],"options":{"Height":["72\" (1829 mm) 38U","84\" (2134 mm) 45U","96\" (2438 mm) 51U"],"Depth":["23.6\" (600 mm)","35.4\" (900 mm)"],"Min Rail Depth":["15\" (380 mm)"],"Max Rail Depth":["29.52\" (750 mm)","41.33\" (1050 mm)"],"Color":["Black","Glacier White","Gray"]},"total":18}