{"items":[{"primaryId":"14435-C00","Primary ID":"14435-C00","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"Air Dam Kit for Z4-Series SeismicFrame","Marketing Description - Global English":"Air Dam; Z4-Series SeismicFrame; 23.6\" (600 mm) W x 40U; Black","Shipping Weight":12.13,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":99,"Ship Length/Depth Uom":"in","Ship Width":11,"Ship Width Uom":"in","Rack-Mount Width":23.6,"Rack-Mount Units":40,"Shipping Weight (Metric)":5.5,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":28,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":364.83,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/ce8f2ec8/66eca48806cc930019d6b80a/14435_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"40U","Height":"77.56\" (1970.024 mm)","Width":"21.3\" (541 mm)","Depth":"7.7\" (196 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":77.6,"Product Height Uom":"\"","Product Length/Depth":7.7,"Product Length/Depth Uom":"\"","Product Width ":21.3,"Product Width Uom":"\"","Product Height (Metric)":1970,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":196,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":541,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ASSY,AIR DAM,SEISMIC,600WX40U,BK","Search Terms":"14435-C00,Air Dam Kit for Z4-Series SeismicFrame,ZetaFrame Air Dam Kit for Z4-Series SeismicFrame,Server cabinet Air Dam Kit for Z4-Series SeismicFrame,Rack-mounted Air Dam Kit for Z4-Series SeismicFrame,Data center Air Dam Kit for Z4-Series SeismicFrame,Cabinet Air Dam Kit for Z4-Series SeismicFrame solution,Network rack Air Dam Kit for Z4-Series SeismicFrame,Structured cabling solution for Air Dam Kit for Z4-Series SeismicFrame,Best Air Dam Kit for Z4-Series SeismicFrame for server racks,How to organize cables with Air Dam Kit for Z4-Series SeismicFrame,Efficient routing for Air Dam Kit for Z4-Series SeismicFrame,Front-to-back cable routing for Air Dam Kit for Z4-Series SeismicFrame,High-density cable organization for Air Dam Kit for Z4-Series SeismicFrame,Professional cable management for Air Dam Kit for Z4-Series SeismicFrame","Search Relevancy":3,"SKU Level SEO Page Title":"14435 Air Dam Kit for Z4-Series SeismicFrame® | Chatsworth","SKU Level SEO Meta Description":"Discover the 14435 dam kit that seals airflow in Z4‑Series SeismicFrame® cabinets, improving cooling efficiency and protecting equipment. Learn more.","SKU Level Web H4 Heading":"Key Features and Installation Overview","SKU Level Web Paragraph Text":"<p>The 14435‑C00 dam kit is engineered for Z4‑Series SeismicFrame® cabinets to create a sealed airflow path. By installing the air dam, cold air is directed through equipment while hot air is prevented from recirculating. This design supports high‑density deployments that demand reliable cooling. The kit includes top, bottom, and side baffles that attach securely to the mounting rails. A minimum rail setback of 2.3 in (58 mm) ensures proper alignment and a flexible seal against the cabinet panels. The steel baffles and black plastic seals provide durable, low‑maintenance performance. Installation requires only basic tools and can be completed without removing existing equipment. The adjustable baffles accommodate variations in cabinet height, while the included hardware simplifies mounting. This fast‑install approach reduces downtime during upgrades or retrofits. Effective air containment improves overall thermal management, reducing cooling costs and extending equipment lifespan. By preventing hot‑air mixing, the air dam kit enhances temperature uniformity across rack levels. Customers in hyperscale and edge data centers report measurable gains in energy efficiency. Detailed specifications and installation instructions are available in the product data sheet. For customized solutions, CPI's engineering team can assist with optimal configuration. Explore the 14435 dam kit today to secure airflow performance in your Z4‑Series enclosure.</p>"},{"primaryId":"14435-C01","Primary ID":"14435-C01","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"Air Dam Kit for Z4-Series SeismicFrame","Marketing Description - Global English":"Air Dam; Z4-Series SeismicFrame; 23.6\" (600 mm) W x 43U; Black","Shipping Weight":12.6,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":104,"Ship Length/Depth Uom":"in","Ship Width":11,"Ship Width Uom":"in","Rack-Mount Width":23.6,"Rack-Mount Units":43,"Shipping Weight (Metric)":5.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":28,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":382.06,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/ce8f2ec8/66eca48806cc930019d6b80a/14435_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"43U","Height":"82.8\" (2103.12 mm)","Width":"21.3\" (541 mm)","Depth":"7.7\" (196 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":82.8,"Product Height Uom":"\"","Product Length/Depth":7.7,"Product Length/Depth Uom":"\"","Product Width ":21.3,"Product Width Uom":"\"","Product Height (Metric)":2103,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":196,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":541,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ASSY,AIR DAM,SEISMIC,600WX43U,BK","Search Terms":"14435-C01,Air Dam Kit for Z4-Series SeismicFrame,ZetaFrame Air Dam Kit for Z4-Series SeismicFrame,Server cabinet Air Dam Kit for Z4-Series SeismicFrame,Rack-mounted Air Dam Kit for Z4-Series SeismicFrame,Data center Air Dam Kit for Z4-Series SeismicFrame,Cabinet Air Dam Kit for Z4-Series SeismicFrame solution,Network rack Air Dam Kit for Z4-Series SeismicFrame,Structured cabling solution for Air Dam Kit for Z4-Series SeismicFrame,Best Air Dam Kit for Z4-Series SeismicFrame for server racks,How to organize cables with Air Dam Kit for Z4-Series SeismicFrame,Efficient routing for Air Dam Kit for Z4-Series SeismicFrame,Front-to-back cable routing for Air Dam Kit for Z4-Series SeismicFrame,High-density cable organization for Air Dam Kit for Z4-Series SeismicFrame,Professional cable management for Air Dam Kit for Z4-Series SeismicFrame","Search Relevancy":3},{"primaryId":"14435-C02","Primary ID":"14435-C02","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"Air Dam Kit for Z4-Series SeismicFrame","Marketing Description - Global English":"Air Dam; Z4-Series SeismicFrame; 31.5\" (800 mm) W x 40U; Black","Shipping Weight":13.86,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":99,"Ship Length/Depth Uom":"in","Ship Width":11,"Ship Width Uom":"in","Rack-Mount Width":31.5,"Rack-Mount Units":40,"Shipping Weight (Metric)":6.29,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":28,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":399.24,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/ce8f2ec8/66eca48806cc930019d6b80a/14435_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"40U","Height":"77.56\" (1970.024 mm)","Width":"29.2\" (741 mm)","Depth":"7.7\" (196 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":77.6,"Product Height Uom":"\"","Product Length/Depth":7.7,"Product Length/Depth Uom":"\"","Product Width ":29.2,"Product Width Uom":"\"","Product Height (Metric)":1970,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":196,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":741,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ASSY,AIR DAM,SEISMIC,800WX40U,BK","Search Terms":"14435-C02,Air Dam Kit for Z4-Series SeismicFrame,ZetaFrame Air Dam Kit for Z4-Series SeismicFrame,Server cabinet Air Dam Kit for Z4-Series SeismicFrame,Rack-mounted Air Dam Kit for Z4-Series SeismicFrame,Data center Air Dam Kit for Z4-Series SeismicFrame,Cabinet Air Dam Kit for Z4-Series SeismicFrame solution,Network rack Air Dam Kit for Z4-Series SeismicFrame,Structured cabling solution for Air Dam Kit for Z4-Series SeismicFrame,Best Air Dam Kit for Z4-Series SeismicFrame for server racks,How to organize cables with Air Dam Kit for Z4-Series SeismicFrame,Efficient routing for Air Dam Kit for Z4-Series SeismicFrame,Front-to-back cable routing for Air Dam Kit for Z4-Series SeismicFrame,High-density cable organization for Air Dam Kit for Z4-Series SeismicFrame,Professional cable management for Air Dam Kit for Z4-Series SeismicFrame","Search Relevancy":3,"SKU Level SEO Page Title":"Air Dam Kit for Z4-Series SeismicFrame | Chatsworth","SKU Level SEO Meta Description":"Enhance data center cooling with the Air Dam Kit for Z4-Series SeismicFrame® cabinets. This thermal management accessory blocks airflow to prevent hot air recirculation and improve efficiency.","SKU Level Web H4 Heading":"Optimize Airflow Efficiency with the Air Dam Kit","SKU Level Web Paragraph Text":"<p>The Air Dam Kit for Z4-Series SeismicFrame® cabinets is a critical thermal management solution that blocks airflow around equipment mounting spaces. By ensuring cold air passes through IT gear instead of escaping, it minimizes hot air recirculation in data center environments. This accessory helps maintain consistent temperatures and supports optimal performance for high-density applications.</p><p>Key features include adjustable mounting that attaches directly to cabinet rails with a minimum 2.3-inch (58 mm) setback from the frame. The kit incorporates flexible seals against top and side panels, creating an effective barrier without compromising accessibility. Constructed from steel baffles and black plastic seals, it offers durability and a professional finish for seamless integration.</p><p>Integrating this air dam kit into your Z4-Series SeismicFrame cabinet enhances overall cooling efficiency and reduces energy consumption. It is designed to work with seismic protection systems, ensuring reliability in diverse operating conditions. The simple installation process includes all necessary hardware, allowing for quick deployment without specialized tools.</p><p>Compatibility with Z4-Series SeismicFrame cabinets makes this air dam kit ideal for data centers, enterprise networks, and industrial settings. It addresses common thermal challenges by directing airflow precisely where needed, preventing hotspots and equipment overheating. This solution is part of CPI's broader commitment to providing innovative cabinet accessories for modern infrastructure.</p><p>For organizations seeking to improve thermal management, the Air Dam Kit delivers proven benefits in airflow control and energy savings. It supports CPI's comprehensive approach to cabinet systems, emphasizing quality and application expertise. Explore how this accessory can optimize your setup by consulting with CPI's technical support team for personalized guidance.</p>"},{"primaryId":"14435-C03","Primary ID":"14435-C03","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"Air Dam Kit for Z4-Series SeismicFrame","Marketing Description - Global English":"Air Dam; Z4-Series SeismicFrame; 31.5\" (800 mm) W x 43U; Black","Shipping Weight":14.31,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":104,"Ship Length/Depth Uom":"in","Ship Width":11,"Ship Width Uom":"in","Rack-Mount Width":31.5,"Rack-Mount Units":43,"Shipping Weight (Metric)":6.49,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":28,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":416.46,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/ce8f2ec8/66eca48806cc930019d6b80a/14435_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"43U","Height":"82.8\" (2103.12 mm)","Width":"29.2\" (741 mm)","Depth":"7.7\" (196 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":82.8,"Product Height Uom":"\"","Product Length/Depth":7.7,"Product Length/Depth Uom":"\"","Product Width ":29.2,"Product Width Uom":"\"","Product Height (Metric)":2103,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":196,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":741,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ASSY,AIR DAM,SEISMIC,800WX43U,BK","Search Terms":"14435-C03,Air Dam Kit for Z4-Series SeismicFrame,ZetaFrame Air Dam Kit for Z4-Series SeismicFrame,Server cabinet Air Dam Kit for Z4-Series SeismicFrame,Rack-mounted Air Dam Kit for Z4-Series SeismicFrame,Data center Air Dam Kit for Z4-Series SeismicFrame,Cabinet Air Dam Kit for Z4-Series SeismicFrame solution,Network rack Air Dam Kit for Z4-Series SeismicFrame,Structured cabling solution for Air Dam Kit for Z4-Series SeismicFrame,Best Air Dam Kit for Z4-Series SeismicFrame for server racks,How to organize cables with Air Dam Kit for Z4-Series SeismicFrame,Efficient routing for Air Dam Kit for Z4-Series SeismicFrame,Front-to-back cable routing for Air Dam Kit for Z4-Series SeismicFrame,High-density cable organization for Air Dam Kit for Z4-Series SeismicFrame,Professional cable management for Air Dam Kit for Z4-Series SeismicFrame","Search Relevancy":3},{"primaryId":"14435-E00","Primary ID":"14435-E00","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"Air Dam Kit for Z4-Series SeismicFrame","Marketing Description - Global English":"Air Dam; Z4-Series SeismicFrame; 23.6\" (600 mm) W x 40U; Glacier White","Shipping Weight":12.13,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":99,"Ship Length/Depth Uom":"in","Ship Width":11,"Ship Width Uom":"in","Rack-Mount Width":23.6,"Rack-Mount Units":40,"Shipping Weight (Metric)":5.5,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":28,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":383.04,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/ce8f2ec8/66eca48806cc930019d6b80a/14435_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"40U","Height":"77.56\" (1970.024 mm)","Width":"21.3\" (541 mm)","Depth":"7.7\" (196 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":77.6,"Product Height Uom":"\"","Product Length/Depth":7.7,"Product Length/Depth Uom":"\"","Product Width ":21.3,"Product Width Uom":"\"","Product Height (Metric)":1970,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":196,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":541,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ASSY,AIR DAM,SEISMIC,600WX40U,GW","Search Terms":"14435-E00,Air Dam Kit for Z4-Series SeismicFrame,ZetaFrame Air Dam Kit for Z4-Series SeismicFrame,Server cabinet Air Dam Kit for Z4-Series SeismicFrame,Rack-mounted Air Dam Kit for Z4-Series SeismicFrame,Data center Air Dam Kit for Z4-Series SeismicFrame,Cabinet Air Dam Kit for Z4-Series SeismicFrame solution,Network rack Air Dam Kit for Z4-Series SeismicFrame,Structured cabling solution for Air Dam Kit for Z4-Series SeismicFrame,Best Air Dam Kit for Z4-Series SeismicFrame for server racks,How to organize cables with Air Dam Kit for Z4-Series SeismicFrame,Efficient routing for Air Dam Kit for Z4-Series SeismicFrame,Front-to-back cable routing for Air Dam Kit for Z4-Series SeismicFrame,High-density cable organization for Air Dam Kit for Z4-Series SeismicFrame,Professional cable management for Air Dam Kit for Z4-Series SeismicFrame","Search Relevancy":3,"SKU Level SEO Page Title":"Air Dam Kit for Z4-Series SeismicFrame - Air Dam | Chatsworth","SKU Level SEO Meta Description":"Enhance equipment protection with the air dam kit for Z4-Series SeismicFrame®. Designed for server cabinet thermal management and side air dam efficiency.","SKU Level Web H4 Heading":"Benefits of the Side Air Dam Kit","SKU Level Web Paragraph Text":"<p>The air dam kit provides controlled airflow that prevents hot‑air recirculation and protects sensitive equipment. It is engineered specifically for Z4-Series SeismicFrame® cabinets. By maintaining a consistent temperature gradient, the kit supports optimal performance and reliability. The side air dam component seals the side panels and directs cool air across all mounted devices. This design eliminates hot spots and improves overall cooling efficiency. It also reduces the workload on existing cooling infrastructure. In server cabinet thermal management, the kit helps lower energy consumption while enabling higher‑density deployments. It works seamlessly with other CPI thermal solutions to create a balanced airflow environment. The result is a more efficient data‑center operation with reduced operational costs. The kit (part number 14435‑E00) attaches to mounting rails with a minimum setback of 2.3\". Steel baffles and plastic seals are finished in Glacier White or Black to match cabinet aesthetics. Installation hardware is included for quick, tool‑free deployment. CPI's decades of experience ensures reliable performance in demanding data‑center environments. The air dam kit integrates effortlessly with existing enclosure designs. Contact a CPI sales specialist to optimize your enclosure and achieve superior thermal management.</p>"},{"primaryId":"14435-E01","Primary ID":"14435-E01","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"Air Dam Kit for Z4-Series SeismicFrame","Marketing Description - Global English":"Air Dam; Z4-Series SeismicFrame; 23.6\" (600 mm) W x 43U; Glacier White","Shipping Weight":12.6,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":104,"Ship Length/Depth Uom":"in","Ship Width":11,"Ship Width Uom":"in","Rack-Mount Width":23.6,"Rack-Mount Units":43,"Shipping Weight (Metric)":5.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":28,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":401.17,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/ce8f2ec8/66eca48806cc930019d6b80a/14435_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"43U","Height":"82.8\" (2103.12 mm)","Width":"21.3\" (541 mm)","Depth":"7.7\" (196 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":82.8,"Product Height Uom":"\"","Product Length/Depth":7.7,"Product Length/Depth Uom":"\"","Product Width ":21.3,"Product Width Uom":"\"","Product Height (Metric)":2103,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":196,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":541,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ASSY,AIR DAM,SEISMIC,600WX43U,GW","Search Terms":"14435-E01,Air Dam Kit for Z4-Series SeismicFrame,ZetaFrame Air Dam Kit for Z4-Series SeismicFrame,Server cabinet Air Dam Kit for Z4-Series SeismicFrame,Rack-mounted Air Dam Kit for Z4-Series SeismicFrame,Data center Air Dam Kit for Z4-Series SeismicFrame,Cabinet Air Dam Kit for Z4-Series SeismicFrame solution,Network rack Air Dam Kit for Z4-Series SeismicFrame,Structured cabling solution for Air Dam Kit for Z4-Series SeismicFrame,Best Air Dam Kit for Z4-Series SeismicFrame for server racks,How to organize cables with Air Dam Kit for Z4-Series SeismicFrame,Efficient routing for Air Dam Kit for Z4-Series SeismicFrame,Front-to-back cable routing for Air Dam Kit for Z4-Series SeismicFrame,High-density cable organization for Air Dam Kit for Z4-Series SeismicFrame,Professional cable management for Air Dam Kit for Z4-Series SeismicFrame","Search Relevancy":3},{"primaryId":"14435-E02","Primary ID":"14435-E02","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"Air Dam Kit for Z4-Series SeismicFrame","Marketing Description - Global English":"Air Dam; Z4-Series SeismicFrame; 31.5\" (800 mm) W x 40U; Glacier White","Shipping Weight":13.86,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":99,"Ship Length/Depth Uom":"in","Ship Width":11,"Ship Width Uom":"in","Rack-Mount Width":31.5,"Rack-Mount Units":40,"Shipping Weight (Metric)":6.29,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":28,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":419.14,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/ce8f2ec8/66eca48806cc930019d6b80a/14435_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"40U","Height":"77.56\" (1970.024 mm)","Width":"29.2\" (741 mm)","Depth":"7.7\" (196 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":77.6,"Product Height Uom":"\"","Product Length/Depth":7.7,"Product Length/Depth Uom":"\"","Product Width ":29.2,"Product Width Uom":"\"","Product Height (Metric)":1970,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":196,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":741,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ASSY,AIR DAM,SEISMIC,800WX40U,GW","Search Terms":"14435-E02,Air Dam Kit for Z4-Series SeismicFrame,ZetaFrame Air Dam Kit for Z4-Series SeismicFrame,Server cabinet Air Dam Kit for Z4-Series SeismicFrame,Rack-mounted Air Dam Kit for Z4-Series SeismicFrame,Data center Air Dam Kit for Z4-Series SeismicFrame,Cabinet Air Dam Kit for Z4-Series SeismicFrame solution,Network rack Air Dam Kit for Z4-Series SeismicFrame,Structured cabling solution for Air Dam Kit for Z4-Series SeismicFrame,Best Air Dam Kit for Z4-Series SeismicFrame for server racks,How to organize cables with Air Dam Kit for Z4-Series SeismicFrame,Efficient routing for Air Dam Kit for Z4-Series SeismicFrame,Front-to-back cable routing for Air Dam Kit for Z4-Series SeismicFrame,High-density cable organization for Air Dam Kit for Z4-Series SeismicFrame,Professional cable management for Air Dam Kit for Z4-Series SeismicFrame","Search Relevancy":3,"SKU Level SEO Page Title":"Air Dam Kit for Z4-Series SeismicFrame | Chatsworth","SKU Level SEO Meta Description":"Enhance data center cooling with the Air Dam Kit for Z4-Series SeismicFrame. This server cabinet accessory blocks airflow to prevent hot air recirculation and optimize thermal management.","SKU Level Web H4 Heading":"Advanced Thermal Management for Z4-Series SeismicFrame","SKU Level Web Paragraph Text":"<p>The Air Dam Kit for Z4-Series SeismicFrame® cabinets is a critical server cabinet accessory that improves data center cooling by blocking airflow around equipment mounting spaces. This ensures cold air passes efficiently through servers while preventing hot air recirculation, which can compromise performance. Proper deployment supports thermal management in high-density environments, reducing energy costs and enhancing reliability.</p><p>Key features include steel baffles and plastic seals that attach directly to mounting rails, requiring a minimum rail setback of 2.3 inches for optimal function. The kit comes with top, bottom, and side components plus installation hardware, all designed for easy adjustment and a secure fit. Available in Glacier White or Black finishes, it integrates seamlessly with Z4-Series SeismicFrame cabinets to maintain consistent airflow paths.</p><p>Benefits of using this air dam kit extend to better cooling efficiency, which helps protect sensitive IT equipment from overheating in data center applications. By containing and directing airflow, it minimizes bypass air and supports strategies like hot aisle containment for improved thermal control. This makes it an essential investment for organizations seeking to maximize server performance and reduce operational expenses.</p><p>Installation is straightforward with included hardware, allowing for quick setup without specialized tools. The flexible seals adapt to cabinet dimensions, ensuring a tight barrier against air leakage around the sides and top of the equipment space. For best results, consult CPI's expertise to align the kit with your specific data center cooling requirements and seismic frame configurations.</p><p>Compatible with Z4-Series SeismicFrame cabinets measuring 31.5 inches wide by 40U high, this air dam kit is part of CPI's broader thermal management solutions for modern data centers. It supports evolving needs in AI and high-performance computing by maintaining stable operating conditions. Explore CPI's full range of server cabinet accessories to build a comprehensive, future-ready infrastructure solution.</p>"},{"primaryId":"14435-E03","Primary ID":"14435-E03","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"Air Dam Kit for Z4-Series SeismicFrame","Marketing Description - Global English":"Air Dam; Z4-Series SeismicFrame; 31.5\" (800 mm) W x 43U; Glacier White","Shipping Weight":14.31,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":104,"Ship Length/Depth Uom":"in","Ship Width":11,"Ship Width Uom":"in","Rack-Mount Width":31.5,"Rack-Mount Units":43,"Shipping Weight (Metric)":6.49,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":28,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":437.24,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/ce8f2ec8/66eca48806cc930019d6b80a/14435_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"43U","Height":"82.8\" (2103.12 mm)","Width":"29.2\" (741 mm)","Depth":"7.7\" (196 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":82.8,"Product Height Uom":"\"","Product Length/Depth":7.7,"Product Length/Depth Uom":"\"","Product Width ":29.2,"Product Width Uom":"\"","Product Height (Metric)":2103,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":196,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":741,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ASSY,AIR DAM,SEISMIC,800WX43U,GW","Search Terms":"14435-E03,Air Dam Kit for Z4-Series SeismicFrame,ZetaFrame Air Dam Kit for Z4-Series SeismicFrame,Server cabinet Air Dam Kit for Z4-Series SeismicFrame,Rack-mounted Air Dam Kit for Z4-Series SeismicFrame,Data center Air Dam Kit for Z4-Series SeismicFrame,Cabinet Air Dam Kit for Z4-Series SeismicFrame solution,Network rack Air Dam Kit for Z4-Series SeismicFrame,Structured cabling solution for Air Dam Kit for Z4-Series SeismicFrame,Best Air Dam Kit for Z4-Series SeismicFrame for server racks,How to organize cables with Air Dam Kit for Z4-Series SeismicFrame,Efficient routing for Air Dam Kit for Z4-Series SeismicFrame,Front-to-back cable routing for Air Dam Kit for Z4-Series SeismicFrame,High-density cable organization for Air Dam Kit for Z4-Series SeismicFrame,Professional cable management for Air Dam Kit for Z4-Series SeismicFrame","Search Relevancy":3,"SKU Level SEO Page Title":"Air Dam - air dam material for SeismicFrame® | Chatsworth","SKU Level SEO Meta Description":"Improve airflow with our air dam material and side air dam design for SeismicFrame® cabinets. Optimize cooling and protect equipment today.","SKU Level Web H4 Heading":"Key Features of the Air Dam Kit","SKU Level Web Paragraph Text":"<p>The Air Dam Kit 14435‑E03 is engineered to enhance airflow management within SeismicFrame® cabinets. By directing cold intake air across mounted equipment, the kit prevents hot air recirculation and supports consistent cooling. This solution is essential for high‑density deployments where thermal stability is critical. The side air dam component creates a sealed barrier along the cabinet sides, ensuring that intake air follows a defined path. Combined with the top and bottom baffles, the side air dam reduces turbulence and improves overall cooling efficiency. This design leverages the air dam material's rigidity to maintain a reliable seal. Constructed from steel baffles and durable plastic seals, the air dam material balances strength with lightweight handling. The material resists deformation under vibration and seismic conditions, aligning with the robust standards of SeismicFrame® enclosures. Its finish is available in Glacier White or black to match cabinet aesthetics. Installation attaches to the existing mounting rails with a minimum setback of 2.3 inches (58 mm) from the cabinet front. The kit includes all necessary hardware, allowing quick deployment without specialized tools. Compatibility is confirmed for all Z4‑Series SeismicFrame® cabinets, streamlining field upgrades. By integrating this air dam solution, data center operators can achieve lower cooling costs and higher equipment reliability. The controlled airflow contributes to overall thermal management strategies across the facility. CPI's commitment to quality ensures the kit delivers long‑term performance in demanding environments.</p>"}],"options":{"Width":["21.3\" (541 mm)","29.2\" (741 mm)"],"Height":["77.56\" (1970.024 mm)","82.8\" (2103.12 mm)"],"Color":["Black","Glacier White"]},"total":8}