{"items":[{"primaryId":"39802-700","Primary ID":"39802-700","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"Air Director for ZetaFrame Cabinet","Marketing Description - Global English":"Air Director for ZetaFrame®Cabinet; for 23.6\"W (600 mm) Cabinets with Vertical Exhaust Duct; Black","Shipping Weight":11.5,"Shipping Weight Uom":"LB","Ship Height":12,"Ship Height Uom":"in","Ship Length/Depth":61,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Shipping Weight (Metric)":5.22,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":30,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":230.45,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a8d9feb5/66eca50606cc930019d6bbd2/ZETAFRAME_USER_MANUAL"],"Promote on Website":"1","Attached to Series":"1","Height":"12.2\" (309.88 mm)","Width":"23.6\" (599 mm)","Depth":"9.6\" (244 mm)","Cabinet Width":"23.6\" (600 mm)","BABA Compliant":"1","Product Height":12.2,"Product Height Uom":"\"","Product Length/Depth":9.6,"Product Length/Depth Uom":"\"","Product Width ":23.6,"Product Width Uom":"\"","Product Height (Metric)":310,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":244,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":599,"Product Width Uom (Metric)":"mm","Product Weight":7.5,"Product Weight UOM":"LB","Short Description":"AIR DIRECTOR,600W","Search Terms":"39802-700,Air Director for ZetaFrame Cabinet,ZetaFrame Air Director for ZetaFrame Cabinet,Server cabinet Air Director for ZetaFrame Cabinet,Rack-mounted Air Director for ZetaFrame Cabinet,Data center Air Director for ZetaFrame Cabinet,Cabinet Air Director for ZetaFrame Cabinet solution,Network rack Air Director for ZetaFrame Cabinet,Structured cabling solution for Air Director for ZetaFrame Cabinet,Best Air Director for ZetaFrame Cabinet for server racks,How to organize cables with Air Director for ZetaFrame Cabinet,Efficient routing for Air Director for ZetaFrame Cabinet,Front-to-back cable routing for Air Director for ZetaFrame Cabinet,High-density cable organization for Air Director for ZetaFrame Cabinet,Professional cable management for Air Director for ZetaFrame Cabinet","Search Relevancy":2},{"primaryId":"39802-701","Primary ID":"39802-701","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"Air Director for ZetaFrame Cabinet","Marketing Description - Global English":"Air Director for ZetaFrame®Cabinet; for 27.6\"W (700 mm) Cabinets with Vertical Exhaust Duct; Black","Shipping Weight":12.9,"Shipping Weight Uom":"LB","Ship Height":12,"Ship Height Uom":"in","Ship Length/Depth":76,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Shipping Weight (Metric)":5.85,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":30,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":230.45,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a8d9feb5/66eca50606cc930019d6bbd2/ZETAFRAME_USER_MANUAL"],"Promote on Website":"1","Attached to Series":"1","Height":"12.2\" (309.88 mm)","Width":"27.6\" (701 mm)","Depth":"9.6\" (244 mm)","Cabinet Width":"27.6\" (700 mm)","BABA Compliant":"1","Product Height":12.2,"Product Height Uom":"\"","Product Length/Depth":9.6,"Product Length/Depth Uom":"\"","Product Width ":27.6,"Product Width Uom":"\"","Product Height (Metric)":310,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":244,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":701,"Product Width Uom (Metric)":"mm","Product Weight":8.9,"Product Weight UOM":"LB","Short Description":"AIR DIRECTOR,700W","Search Terms":"39802-701,Air Director for ZetaFrame Cabinet,ZetaFrame Air Director for ZetaFrame Cabinet,Server cabinet Air Director for ZetaFrame Cabinet,Rack-mounted Air Director for ZetaFrame Cabinet,Data center Air Director for ZetaFrame Cabinet,Cabinet Air Director for ZetaFrame Cabinet solution,Network rack Air Director for ZetaFrame Cabinet,Structured cabling solution for Air Director for ZetaFrame Cabinet,Best Air Director for ZetaFrame Cabinet for server racks,How to organize cables with Air Director for ZetaFrame Cabinet,Efficient routing for Air Director for ZetaFrame Cabinet,Front-to-back cable routing for Air Director for ZetaFrame Cabinet,High-density cable organization for Air Director for ZetaFrame Cabinet,Professional cable management for Air Director for ZetaFrame Cabinet","Search Relevancy":2},{"primaryId":"39802-702","Primary ID":"39802-702","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"Air Director for ZetaFrame Cabinet","Marketing Description - Global English":"Air Director for ZetaFrame®Cabinet; for 29.5\"W (750 mm) Cabinets with Vertical Exhaust Duct; Black","Shipping Weight":13.6,"Shipping Weight Uom":"LB","Ship Height":12,"Ship Height Uom":"in","Ship Length/Depth":86,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Shipping Weight (Metric)":6.17,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":30,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":244.41,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a8d9feb5/66eca50606cc930019d6bbd2/ZETAFRAME_USER_MANUAL"],"Promote on Website":"1","Attached to Series":"1","Height":"12.2\" (309.88 mm)","Width":"29.5\" (749 mm)","Depth":"9.6\" (244 mm)","Cabinet Width":"29.5\" (750 mm)","BABA Compliant":"1","Product Height":12.2,"Product Height Uom":"\"","Product Length/Depth":9.6,"Product Length/Depth Uom":"\"","Product Width ":29.5,"Product Width Uom":"\"","Product Height (Metric)":310,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":244,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":749,"Product Width Uom (Metric)":"mm","Product Weight":9.6,"Product Weight UOM":"LB","Short Description":"AIR DIRECTOR,750W","Search Terms":"39802-702,Air Director for ZetaFrame Cabinet,ZetaFrame Air Director for ZetaFrame Cabinet,Server cabinet Air Director for ZetaFrame Cabinet,Rack-mounted Air Director for ZetaFrame Cabinet,Data center Air Director for ZetaFrame Cabinet,Cabinet Air Director for ZetaFrame Cabinet solution,Network rack Air Director for ZetaFrame Cabinet,Structured cabling solution for Air Director for ZetaFrame Cabinet,Best Air Director for ZetaFrame Cabinet for server racks,How to organize cables with Air Director for ZetaFrame Cabinet,Efficient routing for Air Director for ZetaFrame Cabinet,Front-to-back cable routing for Air Director for ZetaFrame Cabinet,High-density cable organization for Air Director for ZetaFrame Cabinet,Professional cable management for Air Director for ZetaFrame Cabinet","Search Relevancy":2,"SKU Level SEO Page Title":"Air Director for ZetaFrame® Cabinet - Accessory | Chatsworth","SKU Level SEO Meta Description":"Improve thermal management with the Air Director for ZetaFrame® cabinets. The panel directs airflow, cutting heat buildup and raising performance.","SKU Level Web H4 Heading":"Key Features of the Air Director Panel","SKU Level Web Paragraph Text":"<p>Effective data center thermal management begins with precise airflow control at the cabinet level. The Air Director is engineered to work with 29.5‑inch (749 mm) ZetaFrame® cabinets, delivering a dedicated path for hot exhaust air. By directing airflow upward, the accessory helps maintain consistent inlet temperatures across high‑density equipment. Constructed from cold‑rolled steel and available in black or Glacier White, the panel provides robust durability for demanding environments. Its low‑profile design integrates seamlessly into the cabinet's vertical exhaust duct, preserving the clean aesthetic of the thermal cabinet. The finished surface meets CPI's quality standards for corrosion resistance and easy cleaning. When installed, the Air Director creates a focused vent that reduces turbulence and accelerates the removal of warm air from the rear of the enclosure. This targeted venting lowers internal heat buildup, allowing fans to operate more efficiently and reducing overall cooling energy consumption. The result is a measurable improvement in rack‑level PUE (power usage effectiveness) for the data center. The accessory attaches to the bottom slide of the ZetaFrame® cabinet and can be adjusted in‑depth to accommodate varying equipment layouts. As a standard cabinet accessory, it does not require additional wiring or power connections, simplifying deployment for installers. CPI's extensive network of authorized distributors ensures rapid availability of the Air Director for projects worldwide. Choosing the Air Director enhances the performance of any thermal cabinet solution while supporting CPI's commitment to reliable, scalable infrastructure. Customers benefit from reduced cooling costs and increased equipment uptime, critical factors for modern AI and HPC workloads. For detailed specifications or assistance with configuration, contact a CPI sales specialist or use the CPI Product Designer tool.</p>"},{"primaryId":"39802-703","Primary ID":"39802-703","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"Air Director for ZetaFrame Cabinet","Marketing Description - Global English":"Air Director for ZetaFrame®Cabinet; for 31.5\"W (800 mm) Cabinets with Vertical Exhaust Duct; Black","Shipping Weight":14.2,"Shipping Weight Uom":"LB","Ship Height":12,"Ship Height Uom":"in","Ship Length/Depth":86,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Shipping Weight (Metric)":6.44,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":30,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":244.41,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a8d9feb5/66eca50606cc930019d6bbd2/ZETAFRAME_USER_MANUAL"],"Promote on Website":"1","Attached to Series":"1","Height":"12.2\" (309.88 mm)","Width":"31.5\" (800 mm)","Depth":"9.6\" (244 mm)","Cabinet Width":"31.5\" (800 mm)","BABA Compliant":"1","Product Height":12.2,"Product Height Uom":"\"","Product Length/Depth":9.6,"Product Length/Depth Uom":"\"","Product Width ":31.5,"Product Width Uom":"\"","Product Height (Metric)":310,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":244,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":800,"Product Width Uom (Metric)":"mm","Product Weight":10.3,"Product Weight UOM":"LB","Short Description":"AIR DIRECTOR,800W","Search Terms":"39802-703,Air Director for ZetaFrame Cabinet,ZetaFrame Air Director for ZetaFrame Cabinet,Server cabinet Air Director for ZetaFrame Cabinet,Rack-mounted Air Director for ZetaFrame Cabinet,Data center Air Director for ZetaFrame Cabinet,Cabinet Air Director for ZetaFrame Cabinet solution,Network rack Air Director for ZetaFrame Cabinet,Structured cabling solution for Air Director for ZetaFrame Cabinet,Best Air Director for ZetaFrame Cabinet for server racks,How to organize cables with Air Director for ZetaFrame Cabinet,Efficient routing for Air Director for ZetaFrame Cabinet,Front-to-back cable routing for Air Director for ZetaFrame Cabinet,High-density cable organization for Air Director for ZetaFrame Cabinet,Professional cable management for Air Director for ZetaFrame Cabinet","Search Relevancy":2},{"primaryId":"39802-E00","Primary ID":"39802-E00","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"Air Director for ZetaFrame Cabinet","Marketing Description - Global English":"Air Director for ZetaFrame®Cabinet; for 23.6\"W (600 mm) Cabinets with Vertical Exhaust Duct; Glacier White","Shipping Weight":11.5,"Shipping Weight Uom":"LB","Ship Height":12,"Ship Height Uom":"in","Ship Length/Depth":61,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Shipping Weight (Metric)":5.22,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":30,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":230.45,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a8d9feb5/66eca50606cc930019d6bbd2/ZETAFRAME_USER_MANUAL"],"Promote on Website":"1","Attached to Series":"1","Height":"12.2\" (309.88 mm)","Width":"23.6\" (599 mm)","Depth":"9.6\" (244 mm)","Cabinet Width":"23.6\" (600 mm)","BABA Compliant":"1","Product Height":12.2,"Product Height Uom":"\"","Product Length/Depth":9.6,"Product Length/Depth Uom":"\"","Product Width ":23.6,"Product Width Uom":"\"","Product Height (Metric)":310,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":244,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":599,"Product Width Uom (Metric)":"mm","Product Weight":7.5,"Product Weight UOM":"LB","Short Description":"AIR DIRECTOR,600W","Search Terms":"39802-E00,Air Director for ZetaFrame Cabinet,ZetaFrame Air Director for ZetaFrame Cabinet,Server cabinet Air Director for ZetaFrame Cabinet,Rack-mounted Air Director for ZetaFrame Cabinet,Data center Air Director for ZetaFrame Cabinet,Cabinet Air Director for ZetaFrame Cabinet solution,Network rack Air Director for ZetaFrame Cabinet,Structured cabling solution for Air Director for ZetaFrame Cabinet,Best Air Director for ZetaFrame Cabinet for server racks,How to organize cables with Air Director for ZetaFrame Cabinet,Efficient routing for Air Director for ZetaFrame Cabinet,Front-to-back cable routing for Air Director for ZetaFrame Cabinet,High-density cable organization for Air Director for ZetaFrame Cabinet,Professional cable management for Air Director for ZetaFrame Cabinet","Search Relevancy":2,"SKU Level SEO Page Title":"Server Cabinet Thermal Management Air Director | Chatsworth","SKU Level SEO Meta Description":"Improve exhaust air flow with the Air Director for ZetaFrame® server cabinets. Thermal management reduces heat load and enhances data center cooling.","SKU Level Web H4 Heading":"Key Benefits of the ZetaFrame® Air Director","SKU Level Web Paragraph Text":"<p>The Air Director is an angled panel that installs on the rear of a server cabinet to direct hot exhaust upward. By providing precise exhaust air management, it supports advanced thermal management strategies for high‑density environments. This accessory is engineered for ZetaFrame® cabinets with a 23.6‑inch (600 mm) width. When a cabinet operates under heavy heat load, the Air Director channels airflow toward the vertical exhaust duct, reducing turbulence within the enclosure. This improves cabinet ventilation and lowers inlet temperature, which directly contributes to more efficient data center cooling. The design also helps balance pressure differentials, minimizing hot spots. Installation attaches to the bottom slide of the cabinet and can be adjusted in‑depth to match specific airflow requirements. The steel construction with a finished surface blends with the cabinet's color options, ensuring a seamless appearance. Because it is a factory‑approved cabinet accessory, it integrates with existing rack cooling solutions without additional wiring. The Air Director complements other thermal management components such as aisle containment and liquid cooling systems, providing a comprehensive approach to heat load management. It is particularly valuable in multi‑tenant and hyperscale data centers where exhaust air must be directed away from adjacent equipment. By improving exhaust air flow, operators can achieve lower operating costs and higher equipment reliability. Choosing the Air Director for ZetaFrame® server cabinets enhances overall system performance while simplifying the thermal design process. CPI's engineering expertise ensures the accessory meets rigorous industry standards for durability and airflow efficiency. Contact a CPI sales specialist to confirm fit and explore additional cabinet accessories for your deployment.</p>"},{"primaryId":"39802-E01","Primary ID":"39802-E01","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"Air Director for ZetaFrame Cabinet","Marketing Description - Global English":"Air Director for ZetaFrame®Cabinet; for 27.6\"W (700 mm) Cabinets with Vertical Exhaust Duct; Glacier White","Shipping Weight":12.9,"Shipping Weight Uom":"LB","Ship Height":12,"Ship Height Uom":"in","Ship Length/Depth":76,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Shipping Weight (Metric)":5.85,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":30,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":230.45,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a8d9feb5/66eca50606cc930019d6bbd2/ZETAFRAME_USER_MANUAL"],"Promote on Website":"1","Attached to Series":"1","Height":"12.2\" (309.88 mm)","Width":"27.6\" (701 mm)","Depth":"9.6\" (244 mm)","Cabinet Width":"27.6\" (700 mm)","BABA Compliant":"1","Product Height":12.2,"Product Height Uom":"\"","Product Length/Depth":9.6,"Product Length/Depth Uom":"\"","Product Width ":27.6,"Product Width Uom":"\"","Product Height (Metric)":310,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":244,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":701,"Product Width Uom (Metric)":"mm","Product Weight":8.9,"Product Weight UOM":"LB","Short Description":"AIR DIRECTOR,700W","Search Terms":"39802-E01,Air Director for ZetaFrame Cabinet,ZetaFrame Air Director for ZetaFrame Cabinet,Server cabinet Air Director for ZetaFrame Cabinet,Rack-mounted Air Director for ZetaFrame Cabinet,Data center Air Director for ZetaFrame Cabinet,Cabinet Air Director for ZetaFrame Cabinet solution,Network rack Air Director for ZetaFrame Cabinet,Structured cabling solution for Air Director for ZetaFrame Cabinet,Best Air Director for ZetaFrame Cabinet for server racks,How to organize cables with Air Director for ZetaFrame Cabinet,Efficient routing for Air Director for ZetaFrame Cabinet,Front-to-back cable routing for Air Director for ZetaFrame Cabinet,High-density cable organization for Air Director for ZetaFrame Cabinet,Professional cable management for Air Director for ZetaFrame Cabinet","Search Relevancy":2,"SKU Level SEO Page Title":"39802‑E01 Air Director for ZetaFrame® Cabinet | Chatsworth","SKU Level SEO Meta Description":"Boost airflow in high‑density racks with the 39802‑E01 Air Director for ZetaFrame® Cabinet. This accessory provides precise exhaust control for cooling.","SKU Level Web H4 Heading":"Precise Exhaust Guidance for High‑Density Enclosures","SKU Level Web Paragraph Text":"<p>The 39802‑E01 Air Director is engineered to improve airflow in ZetaFrame® cabinets that handle high heat loads. By directing exhaust air toward the top of the enclosure, it helps maintain consistent temperatures across equipment. The e01 image illustrates the angled panel installed at the rear of a 27.6‑inch cabinet. Installation is straightforward; the panel slides onto the bottom rail and locks in place without tools. Its adjustable in‑depth design accommodates variations in rack configurations. This flexibility makes the unit a valuable addition to any director accessories kit. The accessory matches the width and finish of the cabinet, with options in black or Glacier White to blend seamlessly. It is compatible with ZetaFrame® cabinets featuring vertical exhaust duct top panels. The design ensures a tight seal that prevents recirculation of hot air. By providing precise exhaust guidance, the Air Director reduces cooling costs and supports higher equipment density. Operators report more stable operating temperatures, which can extend component life. The solution aligns with CPI's focus on intelligent thermal management. Detailed specifications and installation instructions are available in the product's spec sheet and user manual. CPI's global network of authorized distributors can supply the 39802‑E01 and related parts. Contact a CPI sales specialist for customized configuration assistance.</p>"},{"primaryId":"39802-E02","Primary ID":"39802-E02","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"Air Director for ZetaFrame Cabinet","Marketing Description - Global English":"Air Director for ZetaFrame®Cabinet; for 29.5\"W (750 mm) Cabinets with Vertical Exhaust Duct; Glacier White","Shipping Weight":13.6,"Shipping Weight Uom":"LB","Ship Height":12,"Ship Height Uom":"in","Ship Length/Depth":86,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Shipping Weight (Metric)":6.17,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":30,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":244.41,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a8d9feb5/66eca50606cc930019d6bbd2/ZETAFRAME_USER_MANUAL"],"Promote on Website":"1","Attached to Series":"1","Height":"12.2\" (309.88 mm)","Width":"29.5\" (749 mm)","Depth":"9.6\" (244 mm)","Cabinet Width":"29.5\" (750 mm)","BABA Compliant":"1","Product Height":12.2,"Product Height Uom":"\"","Product Length/Depth":9.6,"Product Length/Depth Uom":"\"","Product Width ":29.5,"Product Width Uom":"\"","Product Height (Metric)":310,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":244,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":749,"Product Width Uom (Metric)":"mm","Product Weight":9.6,"Product Weight UOM":"LB","Short Description":"AIR DIRECTOR,750W","Search Terms":"39802-E02,Air Director for ZetaFrame Cabinet,ZetaFrame Air Director for ZetaFrame Cabinet,Server cabinet Air Director for ZetaFrame Cabinet,Rack-mounted Air Director for ZetaFrame Cabinet,Data center Air Director for ZetaFrame Cabinet,Cabinet Air Director for ZetaFrame Cabinet solution,Network rack Air Director for ZetaFrame Cabinet,Structured cabling solution for Air Director for ZetaFrame Cabinet,Best Air Director for ZetaFrame Cabinet for server racks,How to organize cables with Air Director for ZetaFrame Cabinet,Efficient routing for Air Director for ZetaFrame Cabinet,Front-to-back cable routing for Air Director for ZetaFrame Cabinet,High-density cable organization for Air Director for ZetaFrame Cabinet,Professional cable management for Air Director for ZetaFrame Cabinet","Search Relevancy":2},{"primaryId":"39802-E03","Primary ID":"39802-E03","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"Air Director for ZetaFrame Cabinet","Marketing Description - Global English":"Air Director for ZetaFrame®Cabinet; for 31.5\"W (800 mm) Cabinets with Vertical Exhaust Duct; Glacier White","Shipping Weight":14.2,"Shipping Weight Uom":"LB","Ship Height":12,"Ship Height Uom":"in","Ship Length/Depth":86,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Shipping Weight (Metric)":6.44,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":30,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":244.41,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a8d9feb5/66eca50606cc930019d6bbd2/ZETAFRAME_USER_MANUAL"],"Promote on Website":"1","Attached to Series":"1","Height":"12.2\" (309.88 mm)","Width":"31.5\" (800 mm)","Depth":"9.6\" (244 mm)","Cabinet Width":"31.5\" (800 mm)","BABA Compliant":"1","Product Height":12.2,"Product Height Uom":"\"","Product Length/Depth":9.6,"Product Length/Depth Uom":"\"","Product Width ":31.5,"Product Width Uom":"\"","Product Height (Metric)":310,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":244,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":800,"Product Width Uom (Metric)":"mm","Product Weight":10.3,"Product Weight UOM":"LB","Short Description":"AIR DIRECTOR,800W","Search Terms":"39802-E03,Air Director for ZetaFrame Cabinet,ZetaFrame Air Director for ZetaFrame Cabinet,Server cabinet Air Director for ZetaFrame Cabinet,Rack-mounted Air Director for ZetaFrame Cabinet,Data center Air Director for ZetaFrame Cabinet,Cabinet Air Director for ZetaFrame Cabinet solution,Network rack Air Director for ZetaFrame Cabinet,Structured cabling solution for Air Director for ZetaFrame Cabinet,Best Air Director for ZetaFrame Cabinet for server racks,How to organize cables with Air Director for ZetaFrame Cabinet,Efficient routing for Air Director for ZetaFrame Cabinet,Front-to-back cable routing for Air Director for ZetaFrame Cabinet,High-density cable organization for Air Director for ZetaFrame Cabinet,Professional cable management for Air Director for ZetaFrame Cabinet","Search Relevancy":2,"SKU Level SEO Page Title":"39802 Air Director for ZetaFrame - Improve Cooling | Chatsworth","SKU Level SEO Meta Description":"Discover the 39802 Air Director for ZetaFrame® cabinets - a panel that guides hot exhaust upward, boosting airflow efficiency and cutting cooling costs.","SKU Level Web H4 Heading":"Key Benefits of the Air Director","SKU Level Web Paragraph Text":"<p>The 39802 Air Director is engineered for ZetaFrame® cabinets that require precise thermal control. By positioning an angled steel panel at the rear of a cabinet, it channels hot exhaust air toward the vertical exhaust duct. This design improves overall airflow management for high‑density equipment. The accessory attaches securely to the bottom slide of the cabinet, allowing depth adjustment to match specific rack configurations. It is available in both black and Glacier White finishes to complement the cabinet exterior. The robust steel construction provides durability while maintaining a low profile within the enclosure. Installation requires only standard tools and can be completed without removing existing components. The Air Director aligns with the vertical exhaust duct, creating a directed path that minimizes turbulence. This straightforward setup reduces installation time and supports rapid deployment. Directing warm air upward enhances the efficiency of supplemental cooling systems, such as liquid cooling loops or dedicated fans. The improved airflow reduces cooling costs and helps maintain equipment within manufacturer‑specified temperature ranges. The result is greater reliability for AI, HPC and other high‑performance workloads. Chatsworth Products offers global availability and rapid customization for the 39802 Air Director, ensuring the solution fits unique data‑center designs. Technical support and detailed documentation are provided to guide seamless integration. Partner with CPI to optimize thermal performance across your infrastructure.</p>"}],"options":{"Width":["23.6\" (599 mm)","27.6\" (701 mm)","29.5\" (749 mm)","31.5\" (800 mm)"]},"total":8}