{"items":[{"primaryId":"32770-701","Primary ID":"32770-701","Color":"Black","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Door","Marketing Product Series":"Aisle Containment Door Assembly","Marketing Description - Global English":"Aisle Containment Double Door Assembly; 88.5\"H x 106.9\"W x 5.5\"L (2248 mm x 2715 mm x 140 mm); Black","Shipping Weight":302,"Shipping Weight Uom":"LB","Ship Height":12,"Ship Height Uom":"in","Ship Length/Depth":147,"Ship Length/Depth Uom":"in","Ship Width":71,"Ship Width Uom":"in","Shipping Weight (Metric)":136.99,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":30,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":180,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":6912.52,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Painted Door Frames","Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/0574bf04/66eca4a606cc930019d6b93a/AISLE_CONTAINMENT_BTS_USER_MANUAL-pdf"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/4a1fa7c9/66eca4a606cc930019d6b93c/32770_IIS-pdf","https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/4a1fa7c9/66eca4a606cc930019d6b93d/32780_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"82\" (2248 mm)","Width":"106.9\" (2715 mm)","Depth":"5.5\" (140 mm)","Door Style":"Double Door","BABA Compliant":"1","Product Height":82,"Product Height Uom":"\"","Product Length/Depth":5.5,"Product Length/Depth Uom":"\"","Product Width ":106.9,"Product Width Uom":"\"","Product Height (Metric)":2083,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":140,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":2715,"Product Width Uom (Metric)":"mm","Product Weight":461.4,"Product Weight UOM":"LB","Short Description":"DOUBLE DOOR, AC,BK","Search Terms":"32770-701,Aisle Containment Door Assembly,ZetaFrame Aisle Containment Door Assembly,Server cabinet Aisle Containment Door Assembly,Rack-mounted Aisle Containment Door Assembly,Data center Aisle Containment Door Assembly,Cabinet Aisle Containment Door Assembly solution,Network rack Aisle Containment Door Assembly,Structured cabling solution for Aisle Containment Door Assembly,Best Aisle Containment Door Assembly for server racks,How to organize cables with Aisle Containment Door Assembly,Efficient routing for Aisle Containment Door Assembly,Front-to-back cable routing for Aisle Containment Door Assembly,High-density cable organization for Aisle Containment Door Assembly,Professional cable management for Aisle Containment Door Assembly","Search Relevancy":3},{"primaryId":"32770-702","Primary ID":"32770-702","Color":"Black","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Door","Marketing Product Series":"Aisle Containment Door Assembly","Marketing Description - Global English":"Aisle Containment Double Door Assembly; 88.5\"H x 106.9\"W x 5.5\"L (2248 mm x 2715 mm x 140 mm); Clear Anodized Frame; Black Panels","Shipping Weight":302,"Shipping Weight Uom":"LB","Ship Height":12,"Ship Height Uom":"in","Ship Length/Depth":150,"Ship Length/Depth Uom":"in","Ship Width":71,"Ship Width Uom":"in","Shipping Weight (Metric)":136.99,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":30,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":180,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":6912.52,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Anodized Aluminum Door Frames","Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/0574bf04/66eca4a606cc930019d6b93a/AISLE_CONTAINMENT_BTS_USER_MANUAL-pdf"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/4a1fa7c9/66eca4a606cc930019d6b93c/32770_IIS-pdf","https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/4a1fa7c9/66eca4a606cc930019d6b93d/32780_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"82\" (2248 mm)","Width":"106.9\" (2715 mm)","Depth":"5.5\" (140 mm)","Door Style":"Double Door","BABA Compliant":"1","Product Height":82,"Product Height Uom":"\"","Product Length/Depth":5.5,"Product Length/Depth Uom":"\"","Product Width ":106.9,"Product Width Uom":"\"","Product Height (Metric)":2083,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":140,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":2715,"Product Width Uom (Metric)":"mm","Product Weight":230.7,"Product Weight UOM":"LB","Short Description":"DOUBLE DOOR,AC,CL FR,BK","Search Terms":"32770-702,Aisle Containment Door Assembly,ZetaFrame Aisle Containment Door Assembly,Server cabinet Aisle Containment Door Assembly,Rack-mounted Aisle Containment Door Assembly,Data center Aisle Containment Door Assembly,Cabinet Aisle Containment Door Assembly solution,Network rack Aisle Containment Door Assembly,Structured cabling solution for Aisle Containment Door Assembly,Best Aisle Containment Door Assembly for server racks,How to organize cables with Aisle Containment Door Assembly,Efficient routing for Aisle Containment Door Assembly,Front-to-back cable routing for Aisle Containment Door Assembly,High-density cable organization for Aisle Containment Door Assembly,Professional cable management for Aisle Containment Door Assembly","Search Relevancy":3},{"primaryId":"32770-E01","Primary ID":"32770-E01","Color":"Glacier White","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Door","Marketing Product Series":"Aisle Containment Door Assembly","Marketing Description - Global English":"Aisle Containment Double Door Assembly; 88.5\"H x 106.9\"W x 5.5\"L (2248 mm x 2715 mm x 140 mm); Glacier White","Shipping Weight":788,"Shipping Weight Uom":"LB","Ship Height":32,"Ship Height Uom":"in","Ship Length/Depth":305,"Ship Length/Depth Uom":"in","Ship Width":48,"Ship Width Uom":"in","Shipping Weight (Metric)":357.44,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":81,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":122,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":6912.52,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Painted Door Frames","Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/0574bf04/66eca4a606cc930019d6b93a/AISLE_CONTAINMENT_BTS_USER_MANUAL-pdf"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/4a1fa7c9/66eca4a606cc930019d6b93c/32770_IIS-pdf","https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/4a1fa7c9/66eca4a606cc930019d6b93d/32780_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"82\" (2248 mm)","Width":"106.9\" (2715 mm)","Depth":"5.5\" (140 mm)","Door Style":"Double Door","BABA Compliant":"1","Product Height":82,"Product Height Uom":"\"","Product Length/Depth":5.5,"Product Length/Depth Uom":"\"","Product Width ":106.9,"Product Width Uom":"\"","Product Height (Metric)":2083,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":140,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":2715,"Product Width Uom (Metric)":"mm","Product Weight":461.4,"Product Weight UOM":"LB","Short Description":"DOUBLE-DOOR KIT,AC,GW","Search Terms":"32770-E01,Aisle Containment Door Assembly,ZetaFrame Aisle Containment Door Assembly,Server cabinet Aisle Containment Door Assembly,Rack-mounted Aisle Containment Door Assembly,Data center Aisle Containment Door Assembly,Cabinet Aisle Containment Door Assembly solution,Network rack Aisle Containment Door Assembly,Structured cabling solution for Aisle Containment Door Assembly,Best Aisle Containment Door Assembly for server racks,How to organize cables with Aisle Containment Door Assembly,Efficient routing for Aisle Containment Door Assembly,Front-to-back cable routing for Aisle Containment Door Assembly,High-density cable organization for Aisle Containment Door Assembly,Professional cable management for Aisle Containment Door Assembly","Search Relevancy":3},{"primaryId":"32770-E02","Primary ID":"32770-E02","Color":"Glacier White","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Door","Marketing Product Series":"Aisle Containment Door Assembly","Marketing Description - Global English":"Aisle Containment Double Door Assembly; 88.5\"H x 106.9\"W x 5.5\"L (2248 mm x 2715 mm x 140 mm); Clear Anodized Frame; Glacier White Panels","Shipping Weight":302,"Shipping Weight Uom":"LB","Ship Height":12,"Ship Height Uom":"in","Ship Length/Depth":1539,"Ship Length/Depth Uom":"in","Ship Width":71,"Ship Width Uom":"in","Shipping Weight (Metric)":136.99,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":30,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":180,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":6912.52,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Anodized Aluminum Door Frames","Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/0574bf04/66eca4a606cc930019d6b93a/AISLE_CONTAINMENT_BTS_USER_MANUAL-pdf"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/4a1fa7c9/66eca4a606cc930019d6b93c/32770_IIS-pdf","https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/4a1fa7c9/66eca4a606cc930019d6b93d/32780_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"82\" (2248 mm)","Width":"106.9\" (2715 mm)","Depth":"5.5\" (140 mm)","Door Style":"Double Door","BABA Compliant":"1","Product Height":82,"Product Height Uom":"\"","Product Length/Depth":5.5,"Product Length/Depth Uom":"\"","Product Width ":106.9,"Product Width Uom":"\"","Product Height (Metric)":2083,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":140,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":2715,"Product Width Uom (Metric)":"mm","Product Weight":317.3,"Product Weight UOM":"LB","Short Description":"DOUBLE DOOR,AC,CL FR,GW","Search Terms":"32770-E02,Aisle Containment Door Assembly,ZetaFrame Aisle Containment Door Assembly,Server cabinet Aisle Containment Door Assembly,Rack-mounted Aisle Containment Door Assembly,Data center Aisle Containment Door Assembly,Cabinet Aisle Containment Door Assembly solution,Network rack Aisle Containment Door Assembly,Structured cabling solution for Aisle Containment Door Assembly,Best Aisle Containment Door Assembly for server racks,How to organize cables with Aisle Containment Door Assembly,Efficient routing for Aisle Containment Door Assembly,Front-to-back cable routing for Aisle Containment Door Assembly,High-density cable organization for Aisle Containment Door Assembly,Professional cable management for Aisle Containment Door Assembly","Search Relevancy":3,"SKU Level SEO Page Title":"32770‑E02 Aisle Containment Door - CPI Solution | Chatsworth","SKU Level SEO Meta Description":"Explore CPI aisle containment doors 32770‑E02, a high‑performance door that seals aisles, boosts cooling efficiency and eases rack access.","SKU Level Web H4 Heading":"Design Features, Seal Performance, and Installation Options","SKU Level Web Paragraph Text":"<p>The CPI aisle containment door provides a reliable barrier that captures conditioned air and prevents hot‑spot formation at the end of cabinet rows. Its sliding mechanism requires minimal clearance, enabling tight rack layouts while preserving optimal airflow paths. By integrating a magnetic seal and height‑adjustable brush floor seals, the door maintains consistent pressure differentials across the aisle. Designed for seamless integration, the aisle containment doors align with F‑Series TeraFrame® Cabinets, GF‑Series GlobalFrame® cabinets, and CPI's Frame‑Supported Exhaust Ducts. The door frame fits snugly against cabinet fronts, eliminating gaps that could disrupt cooling performance. Compatibility with standard 48‑inch to 72‑inch aisle widths ensures flexibility for both existing and new data‑center deployments. The enclosure is constructed from anodized aluminum, offering corrosion resistance and a lightweight profile that supports easy handling during installation. Glacier White panels and a transparent polycarbonate window provide visual access to airflow without compromising seal integrity. Steel end panels, cover, and brackets reinforce structural durability for high‑density environments. An automatic close system with a speed‑control damper provides safe operation while minimizing airflow interruptions. Detent‑open features allow technicians quick access for maintenance without fully removing the door. The low‑profile design conceals floor hardware, preserving a clean aesthetic and reducing tripping hazards. Engineers can download BIM models and CAD files directly from the product page to accelerate design workflows. Optional paint‑matched finishes enable seamless aesthetic integration with surrounding infrastructure. The 32770‑E02 model delivers a turnkey containment solution that enhances cooling efficiency, reduces energy costs, and supports the rigorous demands of modern hyperscale facilities.</p>"},{"primaryId":"32780-701","Primary ID":"32780-701","Color":"Black","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Door","Marketing Product Series":"Aisle Containment Door Assembly","Marketing Description - Global English":"Aisle Containment Single Door Assembly; Left Hand; 88.5\"H x 87.8\"W x 5.4\"L (2248 mm x 2231 mm x 137 mm); Black","Shipping Weight":280,"Shipping Weight Uom":"LB","Ship Height":3.93701,"Ship Height Uom":"in","Ship Length/Depth":14,"Ship Length/Depth Uom":"in","Ship Width":87.84,"Ship Width Uom":"in","Shipping Weight (Metric)":127.01,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":223,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":6277.21,"Certifications":["Not Applicable"],"Type":"Painted Door Frames","Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/0574bf04/66eca4a606cc930019d6b93a/AISLE_CONTAINMENT_BTS_USER_MANUAL-pdf"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/4a1fa7c9/66eca4a606cc930019d6b93c/32770_IIS-pdf","https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/4a1fa7c9/66eca4a606cc930019d6b93d/32780_IIS-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b3dce135c00125fdbe0/AISLE_CONTAINMENT_DOOR_SINGLE_RIGHT.JPG"],"Promote on Website":"1","Attached to Series":"1","Height":"2248\" (88.5 mm)","Width":"87.8\" (2230 mm)","Depth":"5.4\" (137 mm)","Door Style":"Single Door, Opens to Left","BABA Compliant":"1","Product Height":2248,"Product Height Uom":"\"","Product Length/Depth":5.4,"Product Length/Depth Uom":"\"","Product Width ":87.8,"Product Width Uom":"\"","Product Height (Metric)":57099,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":137,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":2230,"Product Width Uom (Metric)":"mm","Product Weight":271.7,"Product Weight UOM":"LB","Short Description":"SINGLE DOOR,LH,AC","Search Terms":"32780-701,Aisle Containment Door Assembly,ZetaFrame Aisle Containment Door Assembly,Server cabinet Aisle Containment Door Assembly,Rack-mounted Aisle Containment Door Assembly,Data center Aisle Containment Door Assembly,Cabinet Aisle Containment Door Assembly solution,Network rack Aisle Containment Door Assembly,Structured cabling solution for Aisle Containment Door Assembly,Best Aisle Containment Door Assembly for server racks,How to organize cables with Aisle Containment Door Assembly,Efficient routing for Aisle Containment Door Assembly,Front-to-back cable routing for Aisle Containment Door Assembly,High-density cable organization for Aisle Containment Door Assembly,Professional cable management for Aisle Containment Door Assembly","Search Relevancy":3},{"primaryId":"32780-702","Primary ID":"32780-702","Color":"Black","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Door","Marketing Product Series":"Aisle Containment Door Assembly","Marketing Description - Global English":"Aisle Containment Single Door Assembly; Right Hand; 88.5\"H x 87.8\"W x 5.4\"L (2248 mm x 2231 mm x 137 mm); Black","Shipping Weight":280,"Shipping Weight Uom":"LB","Ship Height":3.93701,"Ship Height Uom":"in","Ship Length/Depth":14,"Ship Length/Depth Uom":"in","Ship Width":87.84,"Ship Width Uom":"in","Shipping Weight (Metric)":127.01,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":223,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":6277.22,"Certifications":["Not Applicable"],"Type":"Painted Door Frames","Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/0574bf04/66eca4a606cc930019d6b93a/AISLE_CONTAINMENT_BTS_USER_MANUAL-pdf"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/4a1fa7c9/66eca4a606cc930019d6b93c/32770_IIS-pdf","https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/4a1fa7c9/66eca4a606cc930019d6b93d/32780_IIS-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b3dce135c00125fdbe3/AISLE_CONTAINMENT_DOOR_SINGLE_LEFT.JPG"],"Promote on Website":"1","Attached to Series":"1","Height":"2248\" (88.5 mm)","Width":"87.8\" (2230 mm)","Depth":"5.4\" (137 mm)","Door Style":"Single Door, Opens to Right","BABA Compliant":"1","Product Height":2248,"Product Height Uom":"\"","Product Length/Depth":5.4,"Product Length/Depth Uom":"\"","Product Width ":87.8,"Product Width Uom":"\"","Product Height (Metric)":57099,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":137,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":2230,"Product Width Uom (Metric)":"mm","Product Weight":271.7,"Product Weight UOM":"LB","Short Description":"SINGLE DOOR,RH,AC","Search Terms":"32780-702,Aisle Containment Door Assembly,ZetaFrame Aisle Containment Door Assembly,Server cabinet Aisle Containment Door Assembly,Rack-mounted Aisle Containment Door Assembly,Data center Aisle Containment Door Assembly,Cabinet Aisle Containment Door Assembly solution,Network rack Aisle Containment Door Assembly,Structured cabling solution for Aisle Containment Door Assembly,Best Aisle Containment Door Assembly for server racks,How to organize cables with Aisle Containment Door Assembly,Efficient routing for Aisle Containment Door Assembly,Front-to-back cable routing for Aisle Containment Door Assembly,High-density cable organization for Aisle Containment Door Assembly,Professional cable management for Aisle Containment Door Assembly","Search Relevancy":3},{"primaryId":"32780-703","Primary ID":"32780-703","Color":"Black","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Door","Marketing Product Series":"Aisle Containment Door Assembly","Marketing Description - Global English":"Aisle Containment Single Door Assembly; Left Hand; 88.5\"H x 87.8\"W x 5.4\"L (2248 mm x 2231 mm x 137 mm); Clear Frame; Black","Shipping Weight":280,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":13,"Ship Length/Depth Uom":"in","Ship Width":88,"Ship Width Uom":"in","Shipping Weight (Metric)":127.01,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":224,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":6441.17,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Anodized Aluminum Door Frames","Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/0574bf04/66eca4a606cc930019d6b93a/AISLE_CONTAINMENT_BTS_USER_MANUAL-pdf"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/4a1fa7c9/66eca4a606cc930019d6b93c/32770_IIS-pdf","https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/4a1fa7c9/66eca4a606cc930019d6b93d/32780_IIS-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b3dce135c00125fdbe0/AISLE_CONTAINMENT_DOOR_SINGLE_RIGHT.JPG"],"Promote on Website":"1","Attached to Series":"1","Height":"2248\" (88.5 mm)","Width":"87.8\" (2230 mm)","Depth":"5.4\" (137 mm)","Door Style":"Single Door, Opens to Left","BABA Compliant":"1","Product Height":2248,"Product Height Uom":"\"","Product Length/Depth":5.4,"Product Length/Depth Uom":"\"","Product Width ":87.8,"Product Width Uom":"\"","Product Height (Metric)":57099,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":137,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":2230,"Product Width Uom (Metric)":"mm","Product Weight":271.7,"Product Weight UOM":"LB","Short Description":"SINGLE DOOR,LH,AC,CL FR","Search Terms":"32780-703,Aisle Containment Door Assembly,ZetaFrame Aisle Containment Door Assembly,Server cabinet Aisle Containment Door Assembly,Rack-mounted Aisle Containment Door Assembly,Data center Aisle Containment Door Assembly,Cabinet Aisle Containment Door Assembly solution,Network rack Aisle Containment Door Assembly,Structured cabling solution for Aisle Containment Door Assembly,Best Aisle Containment Door Assembly for server racks,How to organize cables with Aisle Containment Door Assembly,Efficient routing for Aisle Containment Door Assembly,Front-to-back cable routing for Aisle Containment Door Assembly,High-density cable organization for Aisle Containment Door Assembly,Professional cable management for Aisle Containment Door Assembly","Search Relevancy":3},{"primaryId":"32780-704","Primary ID":"32780-704","Color":"Black","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Door","Marketing Product Series":"Aisle Containment Door Assembly","Marketing Description - Global English":"Aisle Containment Single Door Assembly; Right Hand; 88.5\"H x 87.8\"W x 5.4\"L (2248 mm x 2231 mm x 137 mm); Clear Frame; Black","Shipping Weight":280,"Shipping Weight Uom":"LB","Ship Height":3.93701,"Ship Height Uom":"in","Ship Length/Depth":14,"Ship Length/Depth Uom":"in","Ship Width":87.84,"Ship Width Uom":"in","Shipping Weight (Metric)":127.01,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":223,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":6441.17,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Anodized Aluminum Door Frames","Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/0574bf04/66eca4a606cc930019d6b93a/AISLE_CONTAINMENT_BTS_USER_MANUAL-pdf"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/4a1fa7c9/66eca4a606cc930019d6b93c/32770_IIS-pdf","https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/4a1fa7c9/66eca4a606cc930019d6b93d/32780_IIS-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b3dce135c00125fdbe3/AISLE_CONTAINMENT_DOOR_SINGLE_LEFT.JPG"],"Promote on Website":"1","Attached to Series":"1","Height":"2248\" (88.5 mm)","Width":"87.8\" (2230 mm)","Depth":"5.4\" (137 mm)","Door Style":"Single Door, Opens to Right","BABA Compliant":"1","Product Height":2248,"Product Height Uom":"\"","Product Length/Depth":5.4,"Product Length/Depth Uom":"\"","Product Width ":87.8,"Product Width Uom":"\"","Product Height (Metric)":57099,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":137,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":2230,"Product Width Uom (Metric)":"mm","Product Weight":207.5,"Product Weight UOM":"LB","Short Description":"SINGLE DOOR,RH,AC,CL FR","Search Terms":"32780-704,Aisle Containment Door Assembly,ZetaFrame Aisle Containment Door Assembly,Server cabinet Aisle Containment Door Assembly,Rack-mounted Aisle Containment Door Assembly,Data center Aisle Containment Door Assembly,Cabinet Aisle Containment Door Assembly solution,Network rack Aisle Containment Door Assembly,Structured cabling solution for Aisle Containment Door Assembly,Best Aisle Containment Door Assembly for server racks,How to organize cables with Aisle Containment Door Assembly,Efficient routing for Aisle Containment Door Assembly,Front-to-back cable routing for Aisle Containment Door Assembly,High-density cable organization for Aisle Containment Door Assembly,Professional cable management for Aisle Containment Door Assembly","Search Relevancy":3},{"primaryId":"32780-E01","Primary ID":"32780-E01","Color":"Glacier White","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Door","Marketing Product Series":"Aisle Containment Door Assembly","Marketing Description - Global English":"Aisle Containment Single Door Assembly; Left Hand; 88.5\"H x 87.8\"W x 5.4\"L (2248 mm x 2231 mm x 137 mm); Glacier White","Shipping Weight":280,"Shipping Weight Uom":"LB","Ship Height":3.93701,"Ship Height Uom":"in","Ship Length/Depth":14,"Ship Length/Depth Uom":"in","Ship Width":87.84,"Ship Width Uom":"in","Shipping Weight (Metric)":127.01,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":223,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":6277.22,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Painted Door Frames","Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/0574bf04/66eca4a606cc930019d6b93a/AISLE_CONTAINMENT_BTS_USER_MANUAL-pdf"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/4a1fa7c9/66eca4a606cc930019d6b93c/32770_IIS-pdf","https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/4a1fa7c9/66eca4a606cc930019d6b93d/32780_IIS-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b3dce135c00125fdbe0/AISLE_CONTAINMENT_DOOR_SINGLE_RIGHT.JPG"],"Promote on Website":"1","Attached to Series":"1","Height":"2248\" (88.5 mm)","Width":"87.8\" (2230 mm)","Depth":"5.4\" (137 mm)","Door Style":"Single Door, Opens to Left","BABA Compliant":"1","Product Height":2248,"Product Height Uom":"\"","Product Length/Depth":5.4,"Product Length/Depth Uom":"\"","Product Width ":87.8,"Product Width Uom":"\"","Product Height (Metric)":57099,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":137,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":2230,"Product Width Uom (Metric)":"mm","Product Weight":206.3,"Product Weight UOM":"LB","Short Description":"SINGLE DOOR,LH,AC,GW","Search Terms":"32780-E01,Aisle Containment Door Assembly,ZetaFrame Aisle Containment Door Assembly,Server cabinet Aisle Containment Door Assembly,Rack-mounted Aisle Containment Door Assembly,Data center Aisle Containment Door Assembly,Cabinet Aisle Containment Door Assembly solution,Network rack Aisle Containment Door Assembly,Structured cabling solution for Aisle Containment Door Assembly,Best Aisle Containment Door Assembly for server racks,How to organize cables with Aisle Containment Door Assembly,Efficient routing for Aisle Containment Door Assembly,Front-to-back cable routing for Aisle Containment Door Assembly,High-density cable organization for Aisle Containment Door Assembly,Professional cable management for Aisle Containment Door Assembly","Search Relevancy":3},{"primaryId":"32780-E02","Primary ID":"32780-E02","Color":"Glacier White","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Door","Marketing Product Series":"Aisle Containment Door Assembly","Marketing Description - Global English":"Aisle Containment Single Door Assembly; Right Hand; 88.5\"H x 87.8\"W x 5.4\"L (2248 mm x 2231 mm x 137 mm); Glacier White","Shipping Weight":280,"Shipping Weight Uom":"LB","Ship Height":3.93701,"Ship Height Uom":"in","Ship Length/Depth":14,"Ship Length/Depth Uom":"in","Ship Width":87.84,"Ship Width Uom":"in","Shipping Weight (Metric)":127.01,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":223,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":6277.22,"Certifications":["Not Applicable"],"Type":"Painted Door Frames","Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/0574bf04/66eca4a606cc930019d6b93a/AISLE_CONTAINMENT_BTS_USER_MANUAL-pdf"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/4a1fa7c9/66eca4a606cc930019d6b93c/32770_IIS-pdf","https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/4a1fa7c9/66eca4a606cc930019d6b93d/32780_IIS-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b3dce135c00125fdbe3/AISLE_CONTAINMENT_DOOR_SINGLE_LEFT.JPG"],"Promote on Website":"1","Attached to Series":"1","Height":"2248\" (88.5 mm)","Width":"87.8\" (2230 mm)","Depth":"5.4\" (137 mm)","Door Style":"Single Door, Opens to Right","BABA Compliant":"1","Product Height":2248,"Product Height Uom":"\"","Product Length/Depth":5.4,"Product Length/Depth Uom":"\"","Product Width ":87.8,"Product Width Uom":"\"","Product Height (Metric)":57099,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":137,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":2230,"Product Width Uom (Metric)":"mm","Product Weight":207.5,"Product Weight UOM":"LB","Short Description":"SINGLE DOOR,RH,AC,GW","Search Terms":"32780-E02,Aisle Containment Door Assembly,ZetaFrame Aisle Containment Door Assembly,Server cabinet Aisle Containment Door Assembly,Rack-mounted Aisle Containment Door Assembly,Data center Aisle Containment Door Assembly,Cabinet Aisle Containment Door Assembly solution,Network rack Aisle Containment Door Assembly,Structured cabling solution for Aisle Containment Door Assembly,Best Aisle Containment Door Assembly for server racks,How to organize cables with Aisle Containment Door Assembly,Efficient routing for Aisle Containment Door Assembly,Front-to-back cable routing for Aisle Containment Door Assembly,High-density cable organization for Aisle Containment Door Assembly,Professional cable management for Aisle Containment Door Assembly","Search Relevancy":3},{"primaryId":"32780-E03","Primary ID":"32780-E03","Color":"Glacier White","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Door","Marketing Product Series":"Aisle Containment Door Assembly","Marketing Description - Global English":"Aisle Containment Single Door Assembly; Left Hand; 88.5\"H x 87.8\"W x 5.4\"L (2248 mm x 2231 mm x 137 mm); Clear Frame; Glacier White","Shipping Weight":280,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":13,"Ship Length/Depth Uom":"in","Ship Width":88,"Ship Width Uom":"in","Shipping Weight (Metric)":127.01,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":224,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":6441.17,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Anodized Aluminum Door Frames","Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/0574bf04/66eca4a606cc930019d6b93a/AISLE_CONTAINMENT_BTS_USER_MANUAL-pdf"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/4a1fa7c9/66eca4a606cc930019d6b93c/32770_IIS-pdf","https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/4a1fa7c9/66eca4a606cc930019d6b93d/32780_IIS-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b3dce135c00125fdbe0/AISLE_CONTAINMENT_DOOR_SINGLE_RIGHT.JPG"],"Promote on Website":"1","Attached to Series":"1","Height":"2248\" (88.5 mm)","Width":"87.8\" (2230 mm)","Depth":"5.4\" (137 mm)","Door Style":"Single Door, Opens to Left","BABA Compliant":"1","Product Height":2248,"Product Height Uom":"\"","Product Length/Depth":5.4,"Product Length/Depth Uom":"\"","Product Width ":87.8,"Product Width Uom":"\"","Product Height (Metric)":57099,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":137,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":2230,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SINGLE DOOR,LH,AC,CL FR","Search Terms":"32780-E03,Aisle Containment Door Assembly,ZetaFrame Aisle Containment Door Assembly,Server cabinet Aisle Containment Door Assembly,Rack-mounted Aisle Containment Door Assembly,Data center Aisle Containment Door Assembly,Cabinet Aisle Containment Door Assembly solution,Network rack Aisle Containment Door Assembly,Structured cabling solution for Aisle Containment Door Assembly,Best Aisle Containment Door Assembly for server racks,How to organize cables with Aisle Containment Door Assembly,Efficient routing for Aisle Containment Door Assembly,Front-to-back cable routing for Aisle Containment Door Assembly,High-density cable organization for Aisle Containment Door Assembly,Professional cable management for Aisle Containment Door Assembly","Search Relevancy":3},{"primaryId":"32780-E04","Primary ID":"32780-E04","Color":"Glacier White","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Door","Marketing Product Series":"Aisle Containment Door Assembly","Marketing Description - Global English":"Aisle Containment Single Door Assembly; Right Hand; 88.5\"H x 87.8\"W x 5.4\"L (2248 mm x 2231 mm x 137 mm); Clear Frame; Glacier White","Shipping Weight":280,"Shipping Weight Uom":"LB","Ship Height":7.87402,"Ship Height Uom":"in","Ship Length/Depth":14,"Ship Length/Depth Uom":"in","Ship Width":87.84,"Ship Width Uom":"in","Shipping Weight (Metric)":127.01,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":223,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":6441.17,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Anodized Aluminum Door Frames","Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/0574bf04/66eca4a606cc930019d6b93a/AISLE_CONTAINMENT_BTS_USER_MANUAL-pdf"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/4a1fa7c9/66eca4a606cc930019d6b93c/32770_IIS-pdf","https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/4a1fa7c9/66eca4a606cc930019d6b93d/32780_IIS-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b3dce135c00125fdbe3/AISLE_CONTAINMENT_DOOR_SINGLE_LEFT.JPG"],"Promote on Website":"1","Attached to Series":"1","Height":"2248\" (88.5 mm)","Width":"87.8\" (2230 mm)","Depth":"5.4\" (137 mm)","Door Style":"Single Door, Opens to Right","BABA Compliant":"1","Product Height":2248,"Product Height Uom":"\"","Product Length/Depth":5.4,"Product Length/Depth Uom":"\"","Product Width ":87.8,"Product Width Uom":"\"","Product Height (Metric)":57099,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":137,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":2230,"Product Width Uom (Metric)":"mm","Product Weight":271.7,"Product Weight UOM":"LB","Short Description":"SINGLE DOOR,RH,AC,CL FR","Search Terms":"32780-E04,Aisle Containment Door Assembly,ZetaFrame Aisle Containment Door Assembly,Server cabinet Aisle Containment Door Assembly,Rack-mounted Aisle Containment Door Assembly,Data center Aisle Containment Door Assembly,Cabinet Aisle Containment Door Assembly solution,Network rack Aisle Containment Door Assembly,Structured cabling solution for Aisle Containment Door Assembly,Best Aisle Containment Door Assembly for server racks,How to organize cables with Aisle Containment Door Assembly,Efficient routing for Aisle Containment Door Assembly,Front-to-back cable routing for Aisle Containment Door Assembly,High-density cable organization for Aisle Containment Door Assembly,Professional cable management for Aisle Containment Door Assembly","Search Relevancy":3,"SKU Level SEO Page Title":"Hot Aisle Containment Door Assembly 32780-E04 | Chatsworth","SKU Level SEO Meta Description":"Discover the 32780-E04 hot aisle containment door for efficient data center aisle containment. This assembly features automatic close system and seamless integration with cabinet systems.","SKU Level Web H4 Heading":"Engineered for Superior Aisle Containment Performance","SKU Level Web Paragraph Text":"<p>The 32780-E04 hot aisle containment door assembly is designed to enclose the ends of aisles between adjacent cabinet rows, capturing cold air or venting hot air for optimized thermal management. This solution is integral to complete aisle containment systems, ensuring reliable performance in data center environments. By minimizing airflow disruptions, it supports energy efficiency and consistent cooling operations.</p><p>Key features include a sliding action that reduces clearance requirements and an integrated interior handle for easy access. Full-height vertical edge seals, height-adjustable brush floor seals, and a magnetic door seal provide a tight closure to maintain containment integrity. The low-profile design conceals floor installation hardware, contributing to a clean and professional appearance.</p><p>An automatic close system with speed control damper ensures safe operation by minimizing airflow disruptions during door use. The detents open feature allows for easy access during extended service periods, while the no-threshold design facilitates smooth movement when the door is opened. These elements work together to enhance user safety and operational efficiency in high-density settings.</p><p>Compatible with F-Series TeraFrame® Cabinets and GF-Series GlobalFrame® Cabinets or CPI's Frame Supported Exhaust Duct, this assembly fits snugly against cabinets and frames. It spans aisles from 48 inches to 72 inches wide (1200 mm to 1800 mm), accommodating two to three tiles for versatile deployment. The door frames are constructed from anodized aluminum with a large, transparent polycarbonate window for visibility and durability.</p><p>Overall, this aisle containment door assembly delivers robust performance for hot aisle containment doors systems, supporting data centers in achieving reduced cooling costs and maximized density. Its glacier white color and durable materials ensure long-term reliability in demanding applications. Explore how this solution can optimize your thermal management strategy for future-ready infrastructure.</p>"}],"options":{"Type":["Anodized Aluminum Door Frames","Painted Door Frames"],"Door Style":["Double Door","Single Door, Opens to Left","Single Door, Opens to Right"],"Color":["Black","Glacier White"]},"total":12}