{"items":[{"primaryId":"31472-106","Primary ID":"31472-106","Color":"Gray","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Ladder Rack","Marketing Product Series":"Alternate Space Cable Runway","Marketing Description - Global English":"Alternate Space Cable Runway; 6\"W x 1.5\"H x 8.73'L; Gray; Cable Capacity - 474","Shipping Weight":17,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":305,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Shipping Weight (Metric)":7.71,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":169.81,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Alternate Space;Runway","Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"6\" (152 mm)","Depth":"104.8\" (2661 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":104.8,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":38,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":2661,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":152,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RWAY,CBL,ALTN SP,6 IN ,GY","Search Terms":"31472-106,Alternate Space Cable Runway,ZetaFrame Alternate Space Cable Runway,Server cabinet Alternate Space Cable Runway,Rack-mounted Alternate Space Cable Runway,Data center Alternate Space Cable Runway,Cabinet Alternate Space Cable Runway solution,Network rack Alternate Space Cable Runway,Structured cabling solution for Alternate Space Cable Runway,Best Alternate Space Cable Runway for server racks,How to organize cables with Alternate Space Cable Runway,Efficient routing for Alternate Space Cable Runway,Front-to-back cable routing for Alternate Space Cable Runway,High-density cable organization for Alternate Space Cable Runway,Professional cable management for Alternate Space Cable Runway","Search Relevancy":3,"SKU Level SEO Page Title":"Alternate Space Cable Runway - Ladder Rack | Chatsworth","SKU Level SEO Meta Description":"Optimize data center infrastructure with the Alternate Space Cable Runway 31472-106. Streamline cable management and ladder rack installations efficiently.","SKU Level Web H4 Heading":"Key Benefits of the Alternate Space Cable Runway","SKU Level Web Paragraph Text":"<p>The Alternate Space Cable Runway provides a compact, high‑density pathway for routing cables between rows of equipment. Its 6‑inch width and 1.5‑inch height fit seamlessly within standard ladder rack configurations. This design supports rapid deployment while preserving valuable floor space. Cross‑members are spaced to align with vertical drops, eliminating the need for additional hardware or field fabrication. The runway's modular construction allows installers to adjust length without compromising structural integrity. As a result, installation time is reduced and error potential is minimized. For modern data center infrastructure, the runway offers a reliable conduit that maintains clear pathways for power and data distribution. Its sturdy Gray finish resists corrosion in demanding environments. The solution helps maintain optimal airflow, contributing to lower cooling costs. Cable management is enhanced by the runway's integrated trays that organize up to 474 mm of cable capacity. The system works in concert with existing ladder rack accessories, creating a unified cable management strategy. This reduces clutter and simplifies future upgrades or re‑configurations. Customers benefit from CPI's global availability and rapid customization options for this product. Technical support and downloadable CAD, BIM, and Visio resources streamline the planning process. The Alternate Space Cable Runway thus delivers a durable, scalable foundation for high‑performance data center deployments.</p>"},{"primaryId":"31472-112","Primary ID":"31472-112","Color":"Gray","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Ladder Rack","Marketing Product Series":"Alternate Space Cable Runway","Marketing Description - Global English":"Alternate Space Cable Runway; 12\"W x 1.5\"H x 8.73'L; Gray; Cable Capacity - 629","Shipping Weight":24,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":305,"Ship Length/Depth Uom":"in","Ship Width":13,"Ship Width Uom":"in","Shipping Weight (Metric)":10.89,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":33,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":207.93,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Alternate Space;Runway","Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"12\" (305 mm)","Depth":"104.8\" (2661 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":104.8,"Product Length/Depth Uom":"\"","Product Width ":12,"Product Width Uom":"\"","Product Height (Metric)":38,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":2661,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":305,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RWAY,CBL,ALTN SP,12 IN ,GY","Search Terms":"31472-112,Alternate Space Cable Runway,ZetaFrame Alternate Space Cable Runway,Server cabinet Alternate Space Cable Runway,Rack-mounted Alternate Space Cable Runway,Data center Alternate Space Cable Runway,Cabinet Alternate Space Cable Runway solution,Network rack Alternate Space Cable Runway,Structured cabling solution for Alternate Space Cable Runway,Best Alternate Space Cable Runway for server racks,How to organize cables with Alternate Space Cable Runway,Efficient routing for Alternate Space Cable Runway,Front-to-back cable routing for Alternate Space Cable Runway,High-density cable organization for Alternate Space Cable Runway,Professional cable management for Alternate Space Cable Runway","Search Relevancy":3,"SKU Level SEO Page Title":"Alternate Space Cable Runway 31472-112 | Chatsworth","SKU Level SEO Meta Description":"The Alternate Space Cable Runway 31472-112 simplifies cable management with optimized horizontal to vertical alignment, eliminating extra hardware. Enhance data center efficiency with this gray, 12-inch wide solution.","SKU Level Web H4 Heading":"Engineered for Efficient Cable Pathway Management","SKU Level Web Paragraph Text":"<p>The Alternate Space Cable Runway 31472-112 delivers precise cable pathway organization for modern data center environments. This solution features a 12-inch width and 1.5-inch height with an 8.73-foot length (305 mm x 38 mm x 2661 mm), supporting a cable capacity of 629 to handle high-density installations. Its design ensures reliable performance in enterprise and hyperscale settings, aligning with CPI's commitment to quality and innovation.</p><p>Key benefits include simplified horizontal to vertical alignment of Cross Member Radius Drops, which streamlines cable routing and reduces installation time. By eliminating the need for additional hardware and field fabrication, this alternate cable runway minimizes labor costs and potential errors. These advantages make it an ideal choice for optimizing cable management in AI facilities and multi-tenant data centers.</p><p>Constructed in a durable gray finish, the 31472-112 model withstands rigorous use while maintaining structural integrity. The alternate space configuration allows seamless integration with CPI Series 55053, 46353, and 66353 racks, as well as 6-inch wide Vertical Cabling Sections. This compatibility ensures a cohesive infrastructure that supports future-ready data center demands.</p><p>In application, this cable runway enhances airflow management and reduces clutter, contributing to improved thermal efficiency. The alternate space design facilitates quick adjustments during network expansions or reconfigurations, providing flexibility for evolving IT needs. Data center managers can rely on this solution to uphold organizational standards and regulatory compliance.</p><p>CPI's expertise in cable management shines through this product, offering a robust alternative to traditional methods. The 31472-112 exemplifies how alternate cable pathways can accelerate deployment while maintaining high safety and performance benchmarks. Trust CPI to deliver solutions that power and protect your growing investment in information technology.</p>"},{"primaryId":"31472-118","Primary ID":"31472-118","Color":"Gray","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Ladder Rack","Marketing Product Series":"Alternate Space Cable Runway","Marketing Description - Global English":"Alternate Space Cable Runway; 18\"W x 1.5\"H x 8.73'L; Gray; Cable Capacity - 1421","Shipping Weight":28,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":305,"Ship Length/Depth Uom":"in","Ship Width":19,"Ship Width Uom":"in","Shipping Weight (Metric)":12.7,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":48,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":230.69,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Alternate Space;Runway","Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"18\" (457 mm)","Depth":"104.8\" (2661 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":104.8,"Product Length/Depth Uom":"\"","Product Width ":18,"Product Width Uom":"\"","Product Height (Metric)":38,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":2661,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":457,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RWAY,CBL,ALTN SP,18 IN ,GY","Search Terms":"31472-118,Alternate Space Cable Runway,ZetaFrame Alternate Space Cable Runway,Server cabinet Alternate Space Cable Runway,Rack-mounted Alternate Space Cable Runway,Data center Alternate Space Cable Runway,Cabinet Alternate Space Cable Runway solution,Network rack Alternate Space Cable Runway,Structured cabling solution for Alternate Space Cable Runway,Best Alternate Space Cable Runway for server racks,How to organize cables with Alternate Space Cable Runway,Efficient routing for Alternate Space Cable Runway,Front-to-back cable routing for Alternate Space Cable Runway,High-density cable organization for Alternate Space Cable Runway,Professional cable management for Alternate Space Cable Runway","Search Relevancy":3,"SKU Level SEO Page Title":"31472 Alternate Space Cable Runway - 118 Model | Chatsworth","SKU Level SEO Meta Description":"Discover the 31472 Alternate Space Cable Runway - a space‑saving, 118‑inch solution that simplifies vertical cable routing. Streamline deployments today.","SKU Level Web H4 Heading":"Key Features of the 31472 Alternate Space Cable Runway","SKU Level Web Paragraph Text":"<p>The 31472 Alternate Space Cable Runway delivers a compact, high‑capacity pathway for structured cabling in dense rack environments. Measuring 18 in. (457 mm) wide, 1.5 in. (38 mm) high and extending 8.73 ft (2,660 mm) long, this gray‑finished runway provides space for up to 1,421 cables, enabling clean horizontal‑to‑vertical transitions across four 19‑inch racks. Its design conforms to CPI's Cable Runway family, ensuring seamless integration with existing enclosure systems. Engineered as a true spacecable solution, the runway eliminates the need for additional brackets or field‑fabricated supports, reducing installation time and potential points of failure. The cross‑members are spaced to align with standard radius drops, allowing technicians to route cables directly from the top of the rack to vertical cabling sections without complex adjustments. By consolidating cable paths, the 31472 model improves airflow and supports higher equipment density in hyperscale and multitenant data centers. Customers can validate layouts using CPI's free design tools, including the Visio Stencil, CAD package, and BIM models that are available for download with the product. These resources let engineers visualize the 118‑inch runway within a virtual enclosure, assess clearance, and generate accurate bill‑of‑materials reports before physical deployment. Integration with the CPI Product Designer further streamlines specification, ensuring that the selected runway meets both mechanical and thermal requirements of the target environment. The installation process is straightforward: the runway's modular frame snaps into place on the rack's side rails, and the integrated cable guides secure bundles without additional hardware. Because the system is factory‑finished, field adjustments are limited to simple alignment, which reduces labor costs and minimizes the risk of mis‑routing. The robust construction, combined with CPI's global warranty, provides long‑term reliability for mission‑critical networking infrastructure. Designed for enterprise, colocation, and AI‑focused facilities, the 31472 Alternate Space Cable Runway supports rapid scaling and simplifies maintenance in high‑performance computing clusters. Its versatile geometry adapts to both traditional server rows and edge‑location enclosures, delivering consistent performance across diverse deployment scenarios. Leveraging CPI's worldwide distribution network, organizations can obtain the runway quickly and benefit from the company's expert consultation services throughout the project lifecycle.</p>"},{"primaryId":"31472-124","Primary ID":"31472-124","Color":"Gray","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Ladder Rack","Marketing Product Series":"Alternate Space Cable Runway","Marketing Description - Global English":"Alternate Space Cable Runway; 24\"W x 1.5\"H x 8.73'L; Gray; Cable Capacity - 1894","Shipping Weight":31,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":305,"Ship Length/Depth Uom":"in","Ship Width":25,"Ship Width Uom":"in","Shipping Weight (Metric)":14.06,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":64,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":257.35,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Alternate Space;Runway","Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"24\" (610 mm)","Depth":"104.8\" (2661 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":104.8,"Product Length/Depth Uom":"\"","Product Width ":24,"Product Width Uom":"\"","Product Height (Metric)":38,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":2661,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RWAY,CBL,ALTN SP,24 IN ,GY","Search Terms":"31472-124,Alternate Space Cable Runway,ZetaFrame Alternate Space Cable Runway,Server cabinet Alternate Space Cable Runway,Rack-mounted Alternate Space Cable Runway,Data center Alternate Space Cable Runway,Cabinet Alternate Space Cable Runway solution,Network rack Alternate Space Cable Runway,Structured cabling solution for Alternate Space Cable Runway,Best Alternate Space Cable Runway for server racks,How to organize cables with Alternate Space Cable Runway,Efficient routing for Alternate Space Cable Runway,Front-to-back cable routing for Alternate Space Cable Runway,High-density cable organization for Alternate Space Cable Runway,Professional cable management for Alternate Space Cable Runway","Search Relevancy":3,"SKU Level SEO Page Title":"Cable Management & Runway - Space Cable Runway | Chatsworth","SKU Level SEO Meta Description":"Streamline data center cable management with the Alternate Space Cable Runway - a space‑saving, easy‑install solution for efficient infrastructure.","SKU Level Web H4 Heading":"Key Features of the Alternate Space Cable Runway","SKU Level Web Paragraph Text":"<p>The Alternate Space Cable Runway provides a streamlined cable management solution for modern data centers. Its 24‑inch width and 8.73‑foot length create a dedicated pathway that consolidates horizontal and vertical cabling. Designed for CPI's ladder rack systems, it supports rapid installation without additional hardware. With a cable capacity of 1,894 mm², the runway accommodates dense fiber and copper bundles while maintaining a tidy appearance. The cross‑members are spaced to align easily with radius drops, reducing field fabrication time. This design eliminates the need for custom fabrications often required with traditional cable trays. Integrating this cable runway improves overall data center infrastructure efficiency by freeing floor space and simplifying maintenance. It supports server rack cable management practices that align with industry standards for high‑density environments. The solution also enhances airflow management, contributing to lower cooling costs. The runway fits seamlessly between four 19‑inch racks and five 6‑inch vertical cabling sections, making it ideal for ladder rack configurations. Its compatibility with CPI's ladder rack accessories ensures a secure, modular installation that can adapt as the environment evolves. Engineers can rely on this product to maintain organized pathways across multi‑tenant and hyperscale facilities. CPI provides downloadable CAD, BIM, and Visio files so designers can incorporate the Alternate Space Cable Runway into detailed layouts. Technical support and consultation services are available to tailor the solution to specific project requirements. The result is a future‑ready cable management system that supports AI and high‑performance computing workloads.</p>"},{"primaryId":"31472-706","Primary ID":"31472-706","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Ladder Rack","Marketing Product Series":"Alternate Space Cable Runway","Marketing Description - Global English":"Alternate Space Cable Runway; 6\"W x 1.5\"H x 8.73'L; Black; Cable Capacity - 474","Shipping Weight":17,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":305,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Shipping Weight (Metric)":7.71,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":169.81,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Alternate Space;Runway","Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"6\" (152 mm)","Depth":"104.8\" (2661 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":104.8,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":38,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":2661,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":152,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RWAY,CBL,ALTN SP,6 IN ,BK","Search Terms":"31472-706,Alternate Space Cable Runway,ZetaFrame Alternate Space Cable Runway,Server cabinet Alternate Space Cable Runway,Rack-mounted Alternate Space Cable Runway,Data center Alternate Space Cable Runway,Cabinet Alternate Space Cable Runway solution,Network rack Alternate Space Cable Runway,Structured cabling solution for Alternate Space Cable Runway,Best Alternate Space Cable Runway for server racks,How to organize cables with Alternate Space Cable Runway,Efficient routing for Alternate Space Cable Runway,Front-to-back cable routing for Alternate Space Cable Runway,High-density cable organization for Alternate Space Cable Runway,Professional cable management for Alternate Space Cable Runway","Search Relevancy":3,"SKU Level SEO Page Title":"31472-706 Alternate Space Cable Runway | Chatsworth","SKU Level SEO Meta Description":"31472-706 Alternate Space Cable Runway for efficient alternate cable management. High capacity supports 474 cables. Simplify installations and improve data center organization.","SKU Level Web H4 Heading":"Product Features and Installation Benefits","SKU Level Web Paragraph Text":"<p>The 31472-706 Alternate Space Cable Runway provides a robust solution for managing cables in data center environments. This alternate cable system features a 6-inch width and 8.73-foot length to support high-density installations. Its design simplifies horizontal to vertical alignment for efficient cable drops.</p><p>Engineered with precision, the alternate space configuration eliminates the need for additional hardware during installation. The 31472 model includes cross-members spaced for optimal alignment, reducing time-consuming field fabrication. Users benefit from a streamlined process that enhances overall project efficiency.</p><p>For international applications, the espaço 706 variant ensures compatibility with global standards and requirements. The alternate cable management approach supports up to 474 cables, maintaining organization and airflow. This makes the 31472-706 a reliable choice for diverse data center setups.</p><p>The alternate space cable runway integrates seamlessly with CPI rack systems for cohesive infrastructure. With a black finish, it blends into any data center aesthetic while providing durable performance. This 31472 solution helps maximize space utilization and cable protection.</p><p>Overall, the Alternate Space Cable Runway 31472-706 enhances data center reliability and efficiency. Its alternate cable design supports future-ready infrastructure demands and simplifies maintenance. Explore the full specifications and design tools for your specific project needs.</p>"},{"primaryId":"31472-712","Primary ID":"31472-712","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Ladder Rack","Marketing Product Series":"Alternate Space Cable Runway","Marketing Description - Global English":"Alternate Space Cable Runway; 12\"W x 1.5\"H x 8.73'L; Black; Cable Capacity - 629","Shipping Weight":24,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":305,"Ship Length/Depth Uom":"in","Ship Width":13,"Ship Width Uom":"in","Shipping Weight (Metric)":10.89,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":33,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":207.93,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Alternate Space;Runway","Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"12\" (305 mm)","Depth":"104.8\" (2661 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":104.8,"Product Length/Depth Uom":"\"","Product Width ":12,"Product Width Uom":"\"","Product Height (Metric)":38,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":2661,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":305,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RWAY,CBL,ALTN SP,12 IN ,BK","Search Terms":"31472-712,Alternate Space Cable Runway,ZetaFrame Alternate Space Cable Runway,Server cabinet Alternate Space Cable Runway,Rack-mounted Alternate Space Cable Runway,Data center Alternate Space Cable Runway,Cabinet Alternate Space Cable Runway solution,Network rack Alternate Space Cable Runway,Structured cabling solution for Alternate Space Cable Runway,Best Alternate Space Cable Runway for server racks,How to organize cables with Alternate Space Cable Runway,Efficient routing for Alternate Space Cable Runway,Front-to-back cable routing for Alternate Space Cable Runway,High-density cable organization for Alternate Space Cable Runway,Professional cable management for Alternate Space Cable Runway","Search Relevancy":3,"SKU Level SEO Page Title":"31472 Alternate Space Cable Runway | Chatsworth","SKU Level SEO Meta Description":"Explore the 31472 Alternate Space Cable Runway for efficient cable pathway solutions. This black runway simplifies alignment and eliminates extra hardware for data centers.","SKU Level Web H4 Heading":"Key Features and Benefits of Alternate Space Cable Runway","SKU Level Web Paragraph Text":"<p>The 31472 Alternate Space Cable Runway provides a robust solution for organizing and supporting cables in data center environments. With a width of 12 inches (305 mm) and black finish, this runway accommodates up to 629 cables, ensuring optimal capacity for high-density applications. Its design simplifies horizontal to vertical alignment, reducing installation time and complexity.</p><p>Engineered with strategically spaced cross-members, this alternate space cable runway eliminates the need for additional hardware and field fabrication. This feature allows for seamless integration with CPI Series 55053, 46353, and 66353 racks, enhancing overall system efficiency. By streamlining the transition between rows, it supports reliable performance in enterprise and hyperscale data centers.</p><p>The alternate cable pathway design focuses on durability and ease of use, making it ideal for modern infrastructure demands. It supports various cable types, including space coax and space wire, without compromising on safety or organization. This approach minimizes downtime and maintenance costs, contributing to long-term operational savings.</p><p>Installation is straightforward, thanks to the pre-configured spacing that aligns with vertical cabling sections. This alternate space solution reduces manual adjustments, ensuring a consistent and secure setup for critical networks. Data center managers can deploy this runway quickly, supporting rapid scalability and future-ready environments.</p><p>Overall, the 31472 model exemplifies CPI's commitment to quality and innovation in cable management. It addresses common challenges in space cable network deployments, offering a reliable alternative for optimizing pathway systems. Trust CPI's expertise to enhance your infrastructure with this efficient and customizable solution.</p>"},{"primaryId":"31472-718","Primary ID":"31472-718","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Ladder Rack","Marketing Product Series":"Alternate Space Cable Runway","Marketing Description - Global English":"Alternate Space Cable Runway; 18\"W x 1.5\"H x 8.73'L; Black; Cable Capacity - 1421","Shipping Weight":28,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":305,"Ship Length/Depth Uom":"in","Ship Width":19,"Ship Width Uom":"in","Shipping Weight (Metric)":12.7,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":48,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":230.69,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Alternate Space;Runway","Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"18\" (457 mm)","Depth":"104.8\" (2661 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":104.8,"Product Length/Depth Uom":"\"","Product Width ":18,"Product Width Uom":"\"","Product Height (Metric)":38,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":2661,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":457,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RWAY,CBL,ALTN SP,18 IN ,BK","Search Terms":"31472-718,Alternate Space Cable Runway,ZetaFrame Alternate Space Cable Runway,Server cabinet Alternate Space Cable Runway,Rack-mounted Alternate Space Cable Runway,Data center Alternate Space Cable Runway,Cabinet Alternate Space Cable Runway solution,Network rack Alternate Space Cable Runway,Structured cabling solution for Alternate Space Cable Runway,Best Alternate Space Cable Runway for server racks,How to organize cables with Alternate Space Cable Runway,Efficient routing for Alternate Space Cable Runway,Front-to-back cable routing for Alternate Space Cable Runway,High-density cable organization for Alternate Space Cable Runway,Professional cable management for Alternate Space Cable Runway","Search Relevancy":3,"SKU Level SEO Page Title":"31472-718 Alternate Space Cable Runway | Chatsworth","SKU Level SEO Meta Description":"The 31472-718 Alternate Space Cable Runway simplifies cable management with aligned cross-members. This black, 18\" wide runway supports efficient data center infrastructure. Learn more today.","SKU Level Web H4 Heading":"Key Features of Alternate Space Cable Runway","SKU Level Web Paragraph Text":"<p>The 31472-718 Alternate Space Cable Runway provides a robust solution for organizing and supporting cables in data center environments. Its design features strategically spaced cross-members that align perfectly with vertical cabling sections, ensuring a seamless transition between horizontal and vertical pathways. This alignment eliminates the need for complex field adjustments, saving valuable installation time and reducing labor costs.</p><p>Engineered for durability and efficiency, this cable runway supports high cable capacities while maintaining a clean and organized appearance. The black finish complements modern data center aesthetics, and the 18-inch width accommodates substantial cable bundles without congestion. By simplifying the routing process, the Alternate Space Cable Runway enhances airflow management and overall system reliability.</p><p>Installation is straightforward with the 31472 model, as it integrates seamlessly with CPI Series racks and vertical cabling sections. The product's construction reduces the reliance on additional hardware, minimizing potential points of failure. This efficiency is critical in high-density environments where space optimization and rapid deployment are priorities.</p><p>The Alternate Space Cable Runway is ideal for enterprise data centers, hyperscale facilities, and telecommunications rooms requiring precise cable management. Its design supports future expansions and technology upgrades, ensuring long-term viability. Professionals appreciate how the space cable solution adapts to evolving network demands without requiring significant modifications.</p><p>Chatsworth Products combines decades of expertise with innovative cable management solutions like the 31472 Alternate Space Cable Runway. This product reflects CPI's commitment to quality, customization, and global availability, helping organizations maintain a competitive edge. For more details on specifications and design tools, explore the resources available on Chatsworth.com.</p>"},{"primaryId":"31472-724","Primary ID":"31472-724","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Ladder Rack","Marketing Product Series":"Alternate Space Cable Runway","Marketing Description - Global English":"Alternate Space Cable Runway; 24\"W x 1.5\"H x 8.73'L; Black; Cable Capacity - 1894","Shipping Weight":31,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":305,"Ship Length/Depth Uom":"in","Ship Width":25,"Ship Width Uom":"in","Shipping Weight (Metric)":14.06,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":64,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":257.35,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Alternate Space;Runway","Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"24\" (610 mm)","Depth":"104.8\" (2661 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":104.8,"Product Length/Depth Uom":"\"","Product Width ":24,"Product Width Uom":"\"","Product Height (Metric)":38,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":2661,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RWAY,CBL,ALTN SP,24 IN ,BK","Search Terms":"31472-724,Alternate Space Cable Runway,ZetaFrame Alternate Space Cable Runway,Server cabinet Alternate Space Cable Runway,Rack-mounted Alternate Space Cable Runway,Data center Alternate Space Cable Runway,Cabinet Alternate Space Cable Runway solution,Network rack Alternate Space Cable Runway,Structured cabling solution for Alternate Space Cable Runway,Best Alternate Space Cable Runway for server racks,How to organize cables with Alternate Space Cable Runway,Efficient routing for Alternate Space Cable Runway,Front-to-back cable routing for Alternate Space Cable Runway,High-density cable organization for Alternate Space Cable Runway,Professional cable management for Alternate Space Cable Runway","Search Relevancy":3,"SKU Level SEO Page Title":"Alternate Space Cable Runway 31472-724 | Chatsworth","SKU Level SEO Meta Description":"Explore the Alternate Space Cable Runway 31472-724 for efficient cable management in data centers. This cable runway simplifies installation and supports high cable capacity. Discover more.","SKU Level Web H4 Heading":"Features and Benefits of Alternate Space Cable Runway","SKU Level Web Paragraph Text":"<p>The Alternate Space Cable Runway 31472-724 delivers reliable cable management for modern data centers. Its design features spaced cross-members that simplify horizontal to vertical alignment for Cross Member Radius Drops. This innovation streamlines installations and reduces labor time.</p><p>This cable runway eliminates the need for additional hardware and complex field fabrication. By minimizing adjustments, it enhances efficiency in cable pathway setups. The result is a robust solution that supports high-density environments.</p><p>With a cable capacity of 1894, the Alternate Space Cable Runway handles extensive networking demands. It measures 24 inches wide by 1.5 inches high by 8.73 feet long (610 mm x 38 mm x 2660 mm). This configuration ensures optimal performance in ladder rack applications.</p><p>The product transitions a row of four 19-inch racks and five vertical cabling sections seamlessly. It integrates with CPI Series like 55053, 46353, and 66353 for cohesive infrastructure. This compatibility makes it ideal for enterprise and hyperscale data centers.</p><p>Engineered for durability, the Alternate Space Cable Runway features a black finish for professional aesthetics. It supports advanced applications like AI and high-performance computing. CPI’s expertise ensures this solution meets rigorous industry standards.</p>"},{"primaryId":"31472-E04","Primary ID":"31472-E04","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Ladder Rack","Marketing Product Series":"Alternate Space Cable Runway","Marketing Description - Global English":"Alternate Space Runway; 4\"; Glacier White","Shipping Weight":15,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":305,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Shipping Weight (Metric)":6.8,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":174.44,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Alternate Space;Runway","Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"4\" (102 mm)","Depth":"104.8\" (2661 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":104.8,"Product Length/Depth Uom":"\"","Product Width ":4,"Product Width Uom":"\"","Product Height (Metric)":38,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":2661,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":102,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RWAY,CBL,ALTN SP,4 IN,GW","Search Terms":"31472-E04,Alternate Space Cable Runway,ZetaFrame Alternate Space Cable Runway,Server cabinet Alternate Space Cable Runway,Rack-mounted Alternate Space Cable Runway,Data center Alternate Space Cable Runway,Cabinet Alternate Space Cable Runway solution,Network rack Alternate Space Cable Runway,Structured cabling solution for Alternate Space Cable Runway,Best Alternate Space Cable Runway for server racks,How to organize cables with Alternate Space Cable Runway,Efficient routing for Alternate Space Cable Runway,Front-to-back cable routing for Alternate Space Cable Runway,High-density cable organization for Alternate Space Cable Runway,Professional cable management for Alternate Space Cable Runway","Search Relevancy":3,"SKU Level SEO Page Title":"Alternate Space Cable Runway 31472-E04 | Chatsworth","SKU Level SEO Meta Description":"Discover the 31472-E04 Alternate Space Cable Runway, a spacecable solution and runway alternative that streamlines cable pathway setups. Enhance efficiency with CPI.","SKU Level Web H4 Heading":"Key Features and Benefits of Alternate Space Cable Runway","SKU Level Web Paragraph Text":"<p>The Alternate Space Cable Runway 31472-E04 delivers optimized spacecable management for data center environments. This runway alternative simplifies installations by aligning horizontal and vertical cable pathways efficiently. It eliminates the need for additional hardware and reduces time-consuming field fabrication.</p><p>Engineered for seamless integration, this cable runway supports transitions between rows of server racks and vertical cabling sections. The spaced cross-members facilitate easy alignment with radius drops, enhancing runway show spaces organization. This design minimizes complicated adjustments and supports high-density configurations.</p><p>By adopting this runway alternative, organizations can achieve cleaner and more organized cable management systems. The product's Glacier White finish ensures a professional appearance while supporting visibility in diverse settings. Its robust construction provides reliable performance for critical infrastructure needs.</p><p>CPI's Alternate Space Cable Runway offers a practical solution for managing spacecable routing in enterprise and hyperscale data centers. The runway show spaces are optimized to reduce clutter and improve airflow management. This contributes to overall system efficiency and reduces cooling costs.</p><p>With global availability and rapid customization, CPI ensures this runway alternative meets specific project requirements. The product integrates with CPI's broader cable pathway solutions for a cohesive infrastructure. Trust CPI's decades of experience to power and protect your growing technology investments.</p>"},{"primaryId":"31472-E06","Primary ID":"31472-E06","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Ladder Rack","Marketing Product Series":"Alternate Space Cable Runway","Marketing Description - Global English":"Alternate Space Cable Runway; 6\"W x 1.5\"H x 8.73' L; Glacier White","Shipping Weight":17,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":305,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Shipping Weight (Metric)":7.71,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":186.79,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Alternate Space;Runway","Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"6\" (152 mm)","Depth":"104.8\" (2661 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":104.8,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":38,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":2661,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":152,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RWAY,CBL,ALTN SP,6 IN,GW","Search Terms":"31472-E06,Alternate Space Cable Runway,ZetaFrame Alternate Space Cable Runway,Server cabinet Alternate Space Cable Runway,Rack-mounted Alternate Space Cable Runway,Data center Alternate Space Cable Runway,Cabinet Alternate Space Cable Runway solution,Network rack Alternate Space Cable Runway,Structured cabling solution for Alternate Space Cable Runway,Best Alternate Space Cable Runway for server racks,How to organize cables with Alternate Space Cable Runway,Efficient routing for Alternate Space Cable Runway,Front-to-back cable routing for Alternate Space Cable Runway,High-density cable organization for Alternate Space Cable Runway,Professional cable management for Alternate Space Cable Runway","Search Relevancy":3,"SKU Level SEO Page Title":"Cable Runway 31472-E06 | Data Center Infrastructure | Chatsworth","SKU Level SEO Meta Description":"Enhance data center infrastructure with the 31472-E06 Cable Runway. Simplify cable management and boost airflow using CPI's proven solution.","SKU Level Web H4 Heading":"Key Benefits of the Alternate Space Cable Runway","SKU Level Web Paragraph Text":"<p>The 31472-E06 Alternate Space Cable Runway provides a sturdy, 6‑inch wide pathway for horizontal cable distribution in data center infrastructure. Its Glacier White finish blends with modern data center aesthetics while delivering reliable support for dense cabling. The design eliminates the need for additional hardware, reducing installation time and labor. This runway integrates seamlessly with CPI's broader cable pathway solutions, allowing engineers to create continuous routes from floor to rack. The cross‑member spacing aligns with vertical cable manager drops, simplifying the transition between horizontal and vertical cable runs. The result is a cleaner, more organized data center environment. By incorporating the cable runway, facilities achieve improved data center cable management and enhanced organization of network connections. The system supports up to four 19‑inch racks and multiple vertical cabling sections, maximizing space efficiency. It also contributes to better airflow, helping to reduce cooling costs. The runway is compatible with a wide range of network cabinet accessories, including mounting brackets and auxiliary frames. When paired with vertical cable manager components, it creates a unified cable management architecture. This flexibility supports both traditional and high‑density deployments. CPI provides downloadable design tools such as Visio stencils, CAD files, and BIM models to accelerate planning and documentation. Technical support and consultation services are available to tailor the solution to specific infrastructure needs. The Alternate Space Cable Runway exemplifies CPI's commitment to quality, reliability, and rapid product customization.</p>"},{"primaryId":"31472-E09","Primary ID":"31472-E09","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Ladder Rack","Marketing Product Series":"Alternate Space Cable Runway","Marketing Description - Global English":"Alternate Space Runway; 9\"; Glacier White","Shipping Weight":20,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":305,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Shipping Weight (Metric)":9.07,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":199.92,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Alternate Space;Runway","Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"9\" (229 mm)","Depth":"104.8\" (2661 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":104.8,"Product Length/Depth Uom":"\"","Product Width ":9,"Product Width Uom":"\"","Product Height (Metric)":38,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":2661,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":229,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RWAY,CBL,ALTN SP,9 IN,GW","Search Terms":"31472-E09,Alternate Space Cable Runway,ZetaFrame Alternate Space Cable Runway,Server cabinet Alternate Space Cable Runway,Rack-mounted Alternate Space Cable Runway,Data center Alternate Space Cable Runway,Cabinet Alternate Space Cable Runway solution,Network rack Alternate Space Cable Runway,Structured cabling solution for Alternate Space Cable Runway,Best Alternate Space Cable Runway for server racks,How to organize cables with Alternate Space Cable Runway,Efficient routing for Alternate Space Cable Runway,Front-to-back cable routing for Alternate Space Cable Runway,High-density cable organization for Alternate Space Cable Runway,Professional cable management for Alternate Space Cable Runway","Search Relevancy":3,"SKU Level SEO Page Title":"31472-E09 Alt Space Cable Runway - Ladder Visio | Chatsworth","SKU Level SEO Meta Description":"Explore the 31472‑E09 Space Cable Runway with Ladder Visio. Speed rack transitions, cut effort, and improve cable organization - spacecable advantage.","SKU Level Web H4 Heading":"Key Benefits of the Alternate Space Cable Runway","SKU Level Web Paragraph Text":"<p>The 31472‑E09 Alternate Space Cable Runway incorporates the Ladder Visio architecture to provide a clean, linear path for horizontal cabling. Its 9‑inch (229 mm) width in Glacier White blends with typical data‑center aesthetics while delivering the spacecable concept for streamlined cable routing. Engineers can install the runway without additional brackets, reducing the number of components in the rack environment. Installation time is shortened because the cross‑members are pre‑spaced to align with standard vertical cabling sections. The runway eliminates the need for field‑fabricated supports, allowing technicians to focus on precise cable placement. This results in lower labor costs and a more consistent installation across multiple cabinets. The runway spans 104.75 in (2 660.7 mm) and bridges a row of four 19‑inch racks and five 6‑inch vertical cabling sections. Its compatibility with CPI Series 55053, 46353, 66353 racks and Series 11729 vertical sections ensures seamless integration in multitenant and hyperscale data‑center layouts. The design supports high‑density environments where spacecable efficiency is critical. Design engineers can download the Visio stencil, CAD files, and BIM models directly from the product page to embed the Ladder Visio runway into detailed enclosure layouts. These digital tools accelerate the planning phase and guarantee that dimensions match the physical hardware. Using CPI's product designer further simplifies the selection of accessories and mounting options. Chatsworth Products (CPI) backs the Alternate Space Cable Runway with global distributor support and expert consultation services. Customers benefit from CPI's extensive experience in cable management and data‑center optimization. The runway represents a reliable, future‑ready solution for organizations pursuing efficient, scalable infrastructure.</p>"},{"primaryId":"31472-E10","Primary ID":"31472-E10","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Ladder Rack","Marketing Product Series":"Alternate Space Cable Runway","Marketing Description - Global English":"Alternate Space Runway; 10\"; Glacier White","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":48,"Ship Height Uom":"in","Ship Length/Depth":10,"Ship Length/Depth Uom":"in","Ship Width":32,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":122,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":81,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":214,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Alternate Space;Runway","Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"10\" (254 mm)","Depth":"104.8\" (2661 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":104.8,"Product Length/Depth Uom":"\"","Product Width ":10,"Product Width Uom":"\"","Product Height (Metric)":38,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":2661,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":254,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RWAY,ALT SPCG,10 IN,GW","Search Terms":"31472-E10,Alternate Space Cable Runway,ZetaFrame Alternate Space Cable Runway,Server cabinet Alternate Space Cable Runway,Rack-mounted Alternate Space Cable Runway,Data center Alternate Space Cable Runway,Cabinet Alternate Space Cable Runway solution,Network rack Alternate Space Cable Runway,Structured cabling solution for Alternate Space Cable Runway,Best Alternate Space Cable Runway for server racks,How to organize cables with Alternate Space Cable Runway,Efficient routing for Alternate Space Cable Runway,Front-to-back cable routing for Alternate Space Cable Runway,High-density cable organization for Alternate Space Cable Runway,Professional cable management for Alternate Space Cable Runway","Search Relevancy":3,"SKU Level SEO Page Title":"Alternate Space Cable Runway 31472-E10 for Data Centers | Chatsworth","SKU Level SEO Meta Description":"Discover the Alternate Space Cable Runway 31472-E10 for efficient data center cable management. This cable runway simplifies installation and supports vertical cabling. Learn more.","SKU Level Web H4 Heading":"Streamlined Cable Runway Solutions for Enhanced Data Center Performance","SKU Level Web Paragraph Text":"<p>The Alternate Space Cable Runway 31472-E10 provides a robust solution for data center cable management, ensuring organized and efficient routing of cables in high-density environments. This cable runway is designed to support critical data center infrastructure by simplifying horizontal to vertical alignment transitions. Its construction eliminates the need for additional hardware, reducing installation time and complexity.</p><p>By facilitating seamless vertical cabling integration, this product enhances cable pathway efficiency and supports optimal airflow management. The spaced cross-members allow for easy alignment with vertical cabling sections, minimizing field fabrication and adjustments. This design benefit is essential for maintaining reliable data center operations and reducing overall deployment costs.</p><p>Data center infrastructure relies on durable cable runway systems to protect and manage extensive network cabling. The Alternate Space Cable Runway 31472-E10 offers a reliable pathway that withstands the demands of modern data centers, including those supporting AI and high-performance computing. Its Glacier White finish complements various rack configurations, ensuring a professional appearance.</p><p>This cable runway solution directly contributes to improved data center cable management by providing a structured approach to cable organization. It supports racks and vertical cabling sections, enabling efficient transitions between horizontal and vertical pathways. The result is a cleaner, more manageable cable infrastructure that reduces clutter and enhances accessibility for maintenance.</p><p>Incorporating the Alternate Space Cable Runway into your data center setup ensures long-term reliability and scalability for evolving cable management needs. Its design aligns with industry standards for cable pathway systems, offering a future-ready solution that adapts to technological advancements. Trust CPI's expertise in delivering high-quality cable runway products that power and protect your IT investments.</p>"},{"primaryId":"31472-E12","Primary ID":"31472-E12","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Ladder Rack","Marketing Product Series":"Alternate Space Cable Runway","Marketing Description - Global English":"Alternate Space Cable Runway; 12\"W x 1.5\"H x 8.73' L; Glacier White","Shipping Weight":24,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":305,"Ship Length/Depth Uom":"in","Ship Width":13,"Ship Width Uom":"in","Shipping Weight (Metric)":10.89,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":33,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":228.73,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Alternate Space;Runway","Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"12\" (305 mm)","Depth":"104.8\" (2661 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":104.8,"Product Length/Depth Uom":"\"","Product Width ":12,"Product Width Uom":"\"","Product Height (Metric)":38,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":2661,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":305,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RWAY,CBL,ALTN SP,12 IN,GW","Search Terms":"31472-E12,Alternate Space Cable Runway,ZetaFrame Alternate Space Cable Runway,Server cabinet Alternate Space Cable Runway,Rack-mounted Alternate Space Cable Runway,Data center Alternate Space Cable Runway,Cabinet Alternate Space Cable Runway solution,Network rack Alternate Space Cable Runway,Structured cabling solution for Alternate Space Cable Runway,Best Alternate Space Cable Runway for server racks,How to organize cables with Alternate Space Cable Runway,Efficient routing for Alternate Space Cable Runway,Front-to-back cable routing for Alternate Space Cable Runway,High-density cable organization for Alternate Space Cable Runway,Professional cable management for Alternate Space Cable Runway","Search Relevancy":3,"SKU Level SEO Page Title":"Alternate Space Cable Runway - Cable Management | Chatsworth","SKU Level SEO Meta Description":"Discover the Alternate Space Cable Runway 31472‑E12, designed for streamlined data center cable management and efficient Ladder Rack installation.","SKU Level Web H4 Heading":"Key Features of the Alternate Space Cable Runway","SKU Level Web Paragraph Text":"<p>The Alternate Space Cable Runway provides a dedicated pathway that simplifies data center cable management while supporting Ladder Rack configurations. Its engineered cross‑members align precisely with vertical drops, reducing installation time and eliminating the need for extra hardware. This Cable Runway design enables technicians to maintain organized cabling in high‑density environments. The runway's spacing is optimized for seamless horizontal‑to‑vertical cable transitions, which improves airflow and reduces strain on connectors. By removing field‑fabricated adjustments, the system enhances reliability and supports long‑term operational stability. The solution is compatible with standard 19‑inch rack rows and vertical cabling sections commonly used in modern data centers. Integrated design tools such as CPI's CAD, BIM, and Visio resources allow engineers to model the Alternate Space Cable Runway within existing layouts. Precise dimensions--12 in (305 mm) wide, 1.5 in (38 mm) high, and 8.73 ft (2,660 mm) long--fit tightly between cabinet rows, maximizing usable floor space. The product's modular construction enables rapid customization to meet specific project requirements. CPI backs the runway with global availability and a network of authorized distributors, ensuring swift delivery and localized support. Decades of experience in thermal, power, and cable management give confidence that the system will perform under demanding AI and HPC workloads. The Alternate Space Cable Runway is engineered to endure the rigorous conditions of hyperscale and multitenant data center facilities. To learn more or to configure a complete solution, contact a CPI sales specialist or use the CPI Product Designer. The tool streamlines selection, integrates the Cable Runway with other enclosure accessories, and accelerates deployment. Experience the efficiency and reliability that CPI's cable management portfolio delivers to modern data center operations.</p>"},{"primaryId":"31472-E15","Primary ID":"31472-E15","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Ladder Rack","Marketing Product Series":"Alternate Space Cable Runway","Marketing Description - Global English":"Alternate Space Cable Runway; 15\"W x 1.5\"H x 8.73' L; Glacier White","Shipping Weight":26,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":305,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Shipping Weight (Metric)":11.79,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":244.79,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Alternate Space;Runway","Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"15\" (381 mm)","Depth":"104.8\" (2661 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":104.8,"Product Length/Depth Uom":"\"","Product Width ":15,"Product Width Uom":"\"","Product Height (Metric)":38,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":2661,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":381,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RWAY,CBL,ALTN SP,15 IN,GW","Search Terms":"31472-E15,Alternate Space Cable Runway,ZetaFrame Alternate Space Cable Runway,Server cabinet Alternate Space Cable Runway,Rack-mounted Alternate Space Cable Runway,Data center Alternate Space Cable Runway,Cabinet Alternate Space Cable Runway solution,Network rack Alternate Space Cable Runway,Structured cabling solution for Alternate Space Cable Runway,Best Alternate Space Cable Runway for server racks,How to organize cables with Alternate Space Cable Runway,Efficient routing for Alternate Space Cable Runway,Front-to-back cable routing for Alternate Space Cable Runway,High-density cable organization for Alternate Space Cable Runway,Professional cable management for Alternate Space Cable Runway","Search Relevancy":3},{"primaryId":"31472-E18","Primary ID":"31472-E18","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Ladder Rack","Marketing Product Series":"Alternate Space Cable Runway","Marketing Description - Global English":"Alternate Space Cable Runway; 18\"W x 1.5\"H x 8.73' L; Glacier White","Shipping Weight":28,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":305,"Ship Length/Depth Uom":"in","Ship Width":19,"Ship Width Uom":"in","Shipping Weight (Metric)":12.7,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":48,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":253.7,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Alternate Space;Runway","Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"18\" (457 mm)","Depth":"104.8\" (2661 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":104.8,"Product Length/Depth Uom":"\"","Product Width ":18,"Product Width Uom":"\"","Product Height (Metric)":38,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":2661,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":457,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RWAY,CBL,ALTN SP,18 IN,GW","Search Terms":"31472-E18,Alternate Space Cable Runway,ZetaFrame Alternate Space Cable Runway,Server cabinet Alternate Space Cable Runway,Rack-mounted Alternate Space Cable Runway,Data center Alternate Space Cable Runway,Cabinet Alternate Space Cable Runway solution,Network rack Alternate Space Cable Runway,Structured cabling solution for Alternate Space Cable Runway,Best Alternate Space Cable Runway for server racks,How to organize cables with Alternate Space Cable Runway,Efficient routing for Alternate Space Cable Runway,Front-to-back cable routing for Alternate Space Cable Runway,High-density cable organization for Alternate Space Cable Runway,Professional cable management for Alternate Space Cable Runway","Search Relevancy":3,"SKU Level SEO Page Title":"31472 e18 Alternate Space Cable Runway | Chatsworth","SKU Level SEO Meta Description":"Discover the 31472 Alternate Space Cable Runway (e18) in Glacier White - engineered for seamless rack transitions and rapid deployment. Learn more now.","SKU Level Web H4 Heading":"Optimized Cross‑Member Spacing for Quick Installation","SKU Level Web Paragraph Text":"<p>The 31472-E18 Alternate Space Cable Runway delivers a streamlined pathway for power and data cabling in demanding data center environments. Engineered in a Glacier White finish, the runway measures 18 in. (457 mm) in width, 1.5 in. (38 mm) in height, and 8.73 ft. (2 660 mm) in length to span multiple rack rows. This configuration supports a single 104.75 in. (2 660.7 mm) space that transitions a row of four 19‑in. racks and five 6‑in. vertical cabling sections. Cross‑member spacing is optimized to align with standard radius drops, eliminating the need for additional hardware or field fabrication. The runway's cross‑members are positioned to simplify horizontal‑to‑vertical alignment, reducing installation time and potential errors. By removing complex adjustments, technicians can focus on system integration rather than custom fitting. Installation is a straightforward process that requires only basic tools and standard mounting hardware. The design allows the runway to be mounted directly to the floor or integrated into existing rack frameworks without drilling extra holes. This flexibility accelerates deployment schedules and supports rapid reconfiguration as data center layouts evolve. The 31472‑E18 model is compatible with CPI Series 55053, 46353, and 66353 racks as well as vertical cabling sections from Series 11729. Its modular construction enables seamless expansion across multi‑tenant and hyperscale facilities. The runway's sturdy construction maintains cable integrity while facilitating effective airflow management. Detailed product specifications, CAD, BIM, and Visio files are available for download to aid engineering design and documentation. CPI's global network of authorized distributors provides technical support and rapid customization for unique project requirements. Contact a CPI sales specialist to discuss integration of the Alternate Space Cable Runway into your infrastructure.</p>"},{"primaryId":"31472-E24","Primary ID":"31472-E24","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Ladder Rack","Marketing Product Series":"Alternate Space Cable Runway","Marketing Description - Global English":"Alternate Space Cable Runway; 24\"W x 1.5\"H x 8.73' L; Glacier White","Shipping Weight":31,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":305,"Ship Length/Depth Uom":"in","Ship Width":25,"Ship Width Uom":"in","Shipping Weight (Metric)":14.06,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":64,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":283.06,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Alternate Space;Runway","Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"24\" (610 mm)","Depth":"104.8\" (2661 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":104.8,"Product Length/Depth Uom":"\"","Product Width ":24,"Product Width Uom":"\"","Product Height (Metric)":38,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":2661,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RWAY,CBL,ALTN SP,24 IN,GW","Search Terms":"31472-E24,Alternate Space Cable Runway,ZetaFrame Alternate Space Cable Runway,Server cabinet Alternate Space Cable Runway,Rack-mounted Alternate Space Cable Runway,Data center Alternate Space Cable Runway,Cabinet Alternate Space Cable Runway solution,Network rack Alternate Space Cable Runway,Structured cabling solution for Alternate Space Cable Runway,Best Alternate Space Cable Runway for server racks,How to organize cables with Alternate Space Cable Runway,Efficient routing for Alternate Space Cable Runway,Front-to-back cable routing for Alternate Space Cable Runway,High-density cable organization for Alternate Space Cable Runway,Professional cable management for Alternate Space Cable Runway","Search Relevancy":3,"SKU Level SEO Page Title":"31472-E24 Alternate Space Cable Runway | Chatsworth","SKU Level SEO Meta Description":"Discover the 31472 Alternate Space Cable Runway for streamlined cable management. This system simplifies alignment and reduces hardware needs, ideal for data centers. Learn more today.","SKU Level Web H4 Heading":"Streamlined Cable Pathway Installation","SKU Level Web Paragraph Text":"<p>The 31472-E24 Alternate Space Cable Runway delivers a reliable solution for organizing cables in data center environments. Its spaced cross-members ensure precise alignment with vertical cabling sections, facilitating seamless transitions. This alternate space design eliminates complex field adjustments, saving installation time and effort.</p><p>Engineered for efficiency, the alternate cable runway simplifies horizontal to vertical alignment with pre-spaced cross-members. This approach reduces the need for additional hardware and minimizes installation errors. Data center teams can depend on this system for consistent and tidy cable pathways.</p><p>Installation is straightforward with the Alternate Space Cable Runway, as it arrives ready for deployment with minimal components. The Glacier White finish enhances visibility and complements modern data center aesthetics. Using the 31472 model ensures reliable performance across multiple rack configurations.</p><p>Compatibility with CPI Series racks and vertical cabling sections makes the alternate cable runway a versatile choice for various setups. It supports rows of four 19-inch racks and five 6-inch vertical cabling sections, providing comprehensive coverage. This integration guarantees secure and organized cable management from start to finish.</p><p>In summary, the 31472 Alternate Space Cable Runway offers a time-saving and efficient solution for cable management challenges. Its design emphasizes ease of use and durability, making it essential for data center infrastructure. Explore how this alternate cable system can optimize your operations today.</p>"},{"primaryId":"31472-E31","Primary ID":"31472-E31","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Ladder Rack","Marketing Product Series":"Alternate Space Cable Runway","Marketing Description - Global English":"Alternate Space Cable Runway; 30\"W x 1.5\"H x 8.73' L; Glacier White","Shipping Weight":54,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":305,"Ship Length/Depth Uom":"in","Ship Width":32,"Ship Width Uom":"in","Shipping Weight (Metric)":24.49,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":81,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":314.62,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Alternate Space;Runway","Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"30\" (762 mm)","Depth":"104.8\" (2661 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":104.8,"Product Length/Depth Uom":"\"","Product Width ":30,"Product Width Uom":"\"","Product Height (Metric)":38,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":2661,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":762,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RWAY,CBL,ALTN SP,30 IN,GW","Search Terms":"31472-E31,Alternate Space Cable Runway,ZetaFrame Alternate Space Cable Runway,Server cabinet Alternate Space Cable Runway,Rack-mounted Alternate Space Cable Runway,Data center Alternate Space Cable Runway,Cabinet Alternate Space Cable Runway solution,Network rack Alternate Space Cable Runway,Structured cabling solution for Alternate Space Cable Runway,Best Alternate Space Cable Runway for server racks,How to organize cables with Alternate Space Cable Runway,Efficient routing for Alternate Space Cable Runway,Front-to-back cable routing for Alternate Space Cable Runway,High-density cable organization for Alternate Space Cable Runway,Professional cable management for Alternate Space Cable Runway","Search Relevancy":3,"SKU Level SEO Page Title":"Alternate Space Cable Runway 31472-E31 | Chatsworth","SKU Level SEO Meta Description":"Discover the Alternate Space Cable Runway for efficient cable management. This Cable Runway solution simplifies horizontal to vertical alignment, reducing installation time and hardware needs.","SKU Level Web H4 Heading":"Optimize Your Cable Infrastructure","SKU Level Web Paragraph Text":"<p>The Alternate Space Cable Runway from Chatsworth Products provides a robust solution for organizing and supporting cables in data center environments. This Cable Runway is designed to streamline cable pathways, ensuring reliable performance and reducing clutter. Its integration with Ladder Rack systems enhances overall Cable Management efficiency.</p><p>Engineered with precision, the Alternate Space Cable Runway features cross-members spaced to simplify horizontal to vertical alignment of radius drops. This design eliminates the need for additional hardware and time-consuming field fabrication, saving valuable installation time. As a result, it supports seamless Cable Runway deployments in high-density settings.</p><p>Ideal for enterprise networks and data centers, this Cable Management solution helps maintain optimal airflow and accessibility. The Alternate Space Cable Runway is compatible with various CPI cabinet systems, facilitating a cohesive infrastructure. Its durable construction ensures long-term reliability in demanding applications.</p><p>By incorporating this Ladder Rack component, organizations can achieve a tidy and efficient cable pathway layout. The Alternate Space Cable Runway reduces the risk of cable damage and improves maintenance workflows. This contributes to enhanced system uptime and operational continuity.</p><p>Chatsworth Products combines decades of expertise with global availability to deliver tailored Cable Runway solutions. The Alternate Space Cable Runway exemplifies our commitment to quality and innovation in Cable Management. Explore how this product can elevate your infrastructure today.</p>"},{"primaryId":"31472-E37","Primary ID":"31472-E37","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Ladder Rack","Marketing Product Series":"Alternate Space Cable Runway","Marketing Description - Global English":"Alternate Space Cable Runway; 36\"W x 1.5\"H x 8.73' L; Glacier White","Shipping Weight":58,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":305,"Ship Length/Depth Uom":"in","Ship Width":38,"Ship Width Uom":"in","Shipping Weight (Metric)":26.31,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":97,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":323.41,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Alternate Space;Runway","Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"36\" (914 mm)","Depth":"104.8\" (2661 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":104.8,"Product Length/Depth Uom":"\"","Product Width ":36,"Product Width Uom":"\"","Product Height (Metric)":38,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":2661,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":914,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RWAY,CBL,ALTN SP,36 IN,GW","Search Terms":"31472-E37,Alternate Space Cable Runway,ZetaFrame Alternate Space Cable Runway,Server cabinet Alternate Space Cable Runway,Rack-mounted Alternate Space Cable Runway,Data center Alternate Space Cable Runway,Cabinet Alternate Space Cable Runway solution,Network rack Alternate Space Cable Runway,Structured cabling solution for Alternate Space Cable Runway,Best Alternate Space Cable Runway for server racks,How to organize cables with Alternate Space Cable Runway,Efficient routing for Alternate Space Cable Runway,Front-to-back cable routing for Alternate Space Cable Runway,High-density cable organization for Alternate Space Cable Runway,Professional cable management for Alternate Space Cable Runway","Search Relevancy":3}],"options":{"Width":["10\" (254 mm)","12\" (305 mm)","15\" (381 mm)","18\" (457 mm)","24\" (610 mm)","30\" (762 mm)","36\" (914 mm)","4\" (102 mm)","6\" (152 mm)","9\" (229 mm)"],"Color":["Black","Glacier White","Gray"]},"total":18}