{"items":[{"primaryId":"06001-004","Primary ID":"06001-004","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Anchors","Marketing Description - Global English":"Anchor 5/8-11; Multi-Set; 2.5\"L","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":23.54,"Certifications":["Not Applicable"],"Type":"5/8-11 Multi-Set","Keyword":"Anchors;Hardware","Promote on Website":"1","Attached to Series":"1","Pack Of":"Pack of 1","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ANCHORS,5/8-11,2-3/8 IN","Search Terms":"06001-004,Anchors,ZetaFrame Anchors,Server cabinet Anchors,Rack-mounted Anchors,Data center Anchors,Cabinet Anchors solution,Network rack Anchors,Structured cabling solution for Anchors,Best Anchors for server racks,How to organize cables with Anchors,Efficient routing for Anchors,Front-to-back cable routing for Anchors,High-density cable organization for Anchors,Professional cable management for Anchors","Search Relevancy":3,"SKU Level SEO Schema Data":"{\r\n  \"@context\": \"https://schema.org\",\r\n  \"@type\": \"Article\",\r\n  \"headline\": \"Error - 403\",\r\n  \"author\": {\r\n    \"@type\": \"Organization\",\r\n    \"name\": \"Chatsworth Products\",\r\n    \"url\": \"https://www.chatsworth.com\"\r\n  },\r\n  \"datePublished\": \"2025-10-27\",\r\n  \"dateModified\": \"2025-10-27\",\r\n  \"image\": \"https://assets.chatsworth.com/76e9b063-b735-0064-0f38-c80e7ad813bb/5ecdf88d-3a4f-4826-8a56-3d8f315f98c0/cpi_logo.BbpggA4C.svg?auto=format&lossless=true&h=36&w=0&dpr=1\",\r\n  \"publisher\": {\r\n    \"@type\": \"Organization\",\r\n    \"name\": \"Chatsworth Products\",\r\n    \"logo\": {\r\n      \"@type\": \"ImageObject\",\r\n      \"url\": \"https://assets.chatsworth.com/76e9b063-b735-0064-0f38-c80e7ad813bb/5ecdf88d-3a4f-4826-8a56-3d8f315f98c0/cpi_logo.BbpggA4C.svg?auto=format&lossless=true&h=36&w=0&dpr=1\"\r\n    }\r\n  },\r\n  \"articleBody\": \"Error - 403\\n\\nOops! Something went wrong.\\nPlease click here to go back to the Homepage.\"\r\n}"},{"primaryId":"20067-001","Primary ID":"20067-001","Color":"Zinc Plated","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Anchors","Marketing Description - Global English":"Anchors; 3/8-16 Exp. Shield; 2\"L (50.2 mm); Zinc","Shipping Weight":0.06,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.03,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":5.79,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"3/8-16 Exp. Sheild","Keyword":"Anchors;Hardware","Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ANCHOR,EXP SHIELD,3/8-16","Search Terms":"20067-001,Anchors,ZetaFrame Anchors,Server cabinet Anchors,Rack-mounted Anchors,Data center Anchors,Cabinet Anchors solution,Network rack Anchors,Structured cabling solution for Anchors,Best Anchors for server racks,How to organize cables with Anchors,Efficient routing for Anchors,Front-to-back cable routing for Anchors,High-density cable organization for Anchors,Professional cable management for Anchors","Search Relevancy":3}],"options":{"Type":["3/8-16 Exp. Sheild","5/8-11 Multi-Set"]},"total":2}