{"items":[{"primaryId":"12751-719","Primary ID":"12751-719","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Mounting Brackets","Marketing Product Series":"anyServer Bracket","Marketing Description - Global English":"anyServer Bracket; 1U x 19\"W; Black","Shipping Weight":11,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":11,"Ship Width Uom":"in","Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":4.99,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":28,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":232.78,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"1U Bracket","Keyword":"Server Bracket;Any Server Bracket","Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1.8\" (44 mm) 1U","Width":"19\" (483 mm)","Depth":"7.9\" (201 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.8,"Product Height Uom":"\"","Product Length/Depth":7.9,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":44,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":201,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SERVER FR,FIXED,19 IN X1U,BK","Search Terms":"12751-719,anyServer Bracket,ZetaFrame anyServer Bracket,Server cabinet anyServer Bracket,Rack-mounted anyServer Bracket,Data center anyServer Bracket,Cabinet anyServer Bracket solution,Network rack anyServer Bracket,Structured cabling solution for anyServer Bracket,Best anyServer Bracket for server racks,How to organize cables with anyServer Bracket,Efficient routing for anyServer Bracket,Front-to-back cable routing for anyServer Bracket,High-density cable organization for anyServer Bracket,Professional cable management for anyServer Bracket","Search Relevancy":3},{"primaryId":"12752-719","Primary ID":"12752-719","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Mounting Brackets","Marketing Product Series":"anyServer Bracket","Marketing Description - Global English":"anyServer Bracket; 2U x 19\"W; Black","Shipping Weight":14,"Shipping Weight Uom":"LB","Ship Height":12,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":11,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":6.35,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":30,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":28,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":280.99,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"2U Bracket","Keyword":"Server Bracket;Any Server Bracket","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.5\" (89 mm) 2U","Width":"19\" (483 mm)","Depth":"7.9\" (201 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":7.9,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":201,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SERVER FR,FIXED,19 IN X2U,BK","Search Terms":"12752-719,anyServer Bracket,ZetaFrame anyServer Bracket,Server cabinet anyServer Bracket,Rack-mounted anyServer Bracket,Data center anyServer Bracket,Cabinet anyServer Bracket solution,Network rack anyServer Bracket,Structured cabling solution for anyServer Bracket,Best anyServer Bracket for server racks,How to organize cables with anyServer Bracket,Efficient routing for anyServer Bracket,Front-to-back cable routing for anyServer Bracket,High-density cable organization for anyServer Bracket,Professional cable management for anyServer Bracket","Search Relevancy":3}],"options":{"Height":["1.8\" (44 mm) 1U","3.5\" (89 mm) 2U"]},"total":2}