{"items":[{"primaryId":"10628-102","Primary ID":"10628-102","Color":"Gray","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Auxiliary Frame","Marketing Product Subgroup":"Framing Channel","Marketing Product Series":"Auxiliary Framing Channel Cable Runway","Marketing Description - Global English":"Auxiliary Framing Channel 3/16\" - Cable Runway; 0.56\"W x 2\"H x 10'L; Gray","Shipping Weight":23,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":305,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Shipping Weight (Metric)":10.43,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":148.48,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"9/16\" x 2\" x 3/16\" Channel","Keyword":"Aux Bar;Framing steel","Promote on Website":"1","Attached to Series":"1","Height":"2\" (50.8 mm)","Width":"0.56\" (14.224 mm)","Depth":"10\" (254 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":10,"Product Length/Depth Uom":"\"","Product Width ":0.56,"Product Width Uom":"\"","Product Height (Metric)":50.8,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":254,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":14.224,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"AUX FR,RWAY,9/16 IN ,10 FT ,GY","Search Terms":"10628-102,Auxiliary Framing Channel Cable Runway,ZetaFrame Auxiliary Framing Channel Cable Runway,Server cabinet Auxiliary Framing Channel Cable Runway,Rack-mounted Auxiliary Framing Channel Cable Runway,Data center Auxiliary Framing Channel Cable Runway,Cabinet Auxiliary Framing Channel Cable Runway solution,Network rack Auxiliary Framing Channel Cable Runway,Structured cabling solution for Auxiliary Framing Channel Cable Runway,Best Auxiliary Framing Channel Cable Runway for server racks,How to organize cables with Auxiliary Framing Channel Cable Runway,Efficient routing for Auxiliary Framing Channel Cable Runway,Front-to-back cable routing for Auxiliary Framing Channel Cable Runway,High-density cable organization for Auxiliary Framing Channel Cable Runway,Professional cable management for Auxiliary Framing Channel Cable Runway","Search Relevancy":3},{"primaryId":"10628-702","Primary ID":"10628-702","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Auxiliary Frame","Marketing Product Subgroup":"Framing Channel","Marketing Product Series":"Auxiliary Framing Channel Cable Runway","Marketing Description - Global English":"Auxiliary Framing Channel 3/16\" - Cable Runway; 0.56\"W x 2\"H x 10'L; Black","Shipping Weight":23,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":305,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Shipping Weight (Metric)":10.43,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":148.48,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"9/16\" x 2\" x 3/16\" Channel","Keyword":"Aux Bar;Framing steel","Promote on Website":"1","Attached to Series":"1","Height":"2\" (50.8 mm)","Width":"0.56\" (14.224 mm)","Depth":"10\" (254 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":10,"Product Length/Depth Uom":"\"","Product Width ":0.56,"Product Width Uom":"\"","Product Height (Metric)":50.8,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":254,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":14.224,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"AUX FR,RWAY,9/16 IN ,10 FT ,BK","Search Terms":"10628-702,Auxiliary Framing Channel Cable Runway,ZetaFrame Auxiliary Framing Channel Cable Runway,Server cabinet Auxiliary Framing Channel Cable Runway,Rack-mounted Auxiliary Framing Channel Cable Runway,Data center Auxiliary Framing Channel Cable Runway,Cabinet Auxiliary Framing Channel Cable Runway solution,Network rack Auxiliary Framing Channel Cable Runway,Structured cabling solution for Auxiliary Framing Channel Cable Runway,Best Auxiliary Framing Channel Cable Runway for server racks,How to organize cables with Auxiliary Framing Channel Cable Runway,Efficient routing for Auxiliary Framing Channel Cable Runway,Front-to-back cable routing for Auxiliary Framing Channel Cable Runway,High-density cable organization for Auxiliary Framing Channel Cable Runway,Professional cable management for Auxiliary Framing Channel Cable Runway","Search Relevancy":3},{"primaryId":"10745-106","Primary ID":"10745-106","Color":"Gray","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Auxiliary Frame","Marketing Product Subgroup":"Framing Channel","Marketing Product Series":"Auxiliary Framing Channel Cable Runway","Marketing Description - Global English":"Auxiliary Framing Channel - Cable Runway; 0.38\"W x 2\"H x 6'L; Gray","Shipping Weight":14,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":190,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Shipping Weight (Metric)":6.35,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":106.9,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"3/8\" x 2\" Bar","Keyword":"Aux Bar, Framing, Channel","Promote on Website":"1","Attached to Series":"1","Height":"2\" (50.8 mm)","Width":"0.38\" (9.652 mm)","Depth":"6\" (152.4 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Width ":0.38,"Product Width Uom":"\"","Product Height (Metric)":50.8,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":152.4,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":9.652,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"AUX FRAME,RWAY,3/8 IN ,6 FT,GY","Search Terms":"10745-106,Auxiliary Framing Channel Cable Runway,ZetaFrame Auxiliary Framing Channel Cable Runway,Server cabinet Auxiliary Framing Channel Cable Runway,Rack-mounted Auxiliary Framing Channel Cable Runway,Data center Auxiliary Framing Channel Cable Runway,Cabinet Auxiliary Framing Channel Cable Runway solution,Network rack Auxiliary Framing Channel Cable Runway,Structured cabling solution for Auxiliary Framing Channel Cable Runway,Best Auxiliary Framing Channel Cable Runway for server racks,How to organize cables with Auxiliary Framing Channel Cable Runway,Efficient routing for Auxiliary Framing Channel Cable Runway,Front-to-back cable routing for Auxiliary Framing Channel Cable Runway,High-density cable organization for Auxiliary Framing Channel Cable Runway,Professional cable management for Auxiliary Framing Channel Cable Runway","Search Relevancy":3},{"primaryId":"10745-706","Primary ID":"10745-706","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Auxiliary Frame","Marketing Product Subgroup":"Framing Channel","Marketing Product Series":"Auxiliary Framing Channel Cable Runway","Marketing Description - Global English":"Auxiliary Framing Channel - Cable Runway; 0.38\"W x 2\"H x 6'L; Black","Shipping Weight":14,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":190,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Shipping Weight (Metric)":6.35,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":106.9,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"3/8\" x 2\" Bar","Keyword":"Aux Bar, Framing, Channel","Promote on Website":"1","Attached to Series":"1","Height":"2\" (50.8 mm)","Width":"0.38\" (9.652 mm)","Depth":"6\" (152.4 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Width ":0.38,"Product Width Uom":"\"","Product Height (Metric)":50.8,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":152.4,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":9.652,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"AUX FRAMING BAR,6 FT ,BK","Search Terms":"10745-706,Auxiliary Framing Channel Cable Runway,ZetaFrame Auxiliary Framing Channel Cable Runway,Server cabinet Auxiliary Framing Channel Cable Runway,Rack-mounted Auxiliary Framing Channel Cable Runway,Data center Auxiliary Framing Channel Cable Runway,Cabinet Auxiliary Framing Channel Cable Runway solution,Network rack Auxiliary Framing Channel Cable Runway,Structured cabling solution for Auxiliary Framing Channel Cable Runway,Best Auxiliary Framing Channel Cable Runway for server racks,How to organize cables with Auxiliary Framing Channel Cable Runway,Efficient routing for Auxiliary Framing Channel Cable Runway,Front-to-back cable routing for Auxiliary Framing Channel Cable Runway,High-density cable organization for Auxiliary Framing Channel Cable Runway,Professional cable management for Auxiliary Framing Channel Cable Runway","Search Relevancy":3},{"primaryId":"11450-101","Primary ID":"11450-101","Color":"Gray","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Auxiliary Frame","Marketing Product Subgroup":"Framing Channel","Marketing Product Series":"Auxiliary Framing Channel Cable Runway","Marketing Description - Global English":"Auxiliary Framing Channel - Cable Runway; 1\"W x 2\"H x 10'L; Gray","Shipping Weight":20,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":305,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Shipping Weight (Metric)":9.07,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":133.17,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"1\" x 2\" x 3/16\" Channel","Keyword":"Auxiliary Framing Steel;Aux Bar, Framing Steel","Promote on Website":"1","Attached to Series":"1","Height":"2\" (50.8 mm)","Width":"1\" (25.4 mm)","Depth":"10\" (254 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":10,"Product Length/Depth Uom":"\"","Product Width ":1,"Product Width Uom":"\"","Product Height (Metric)":50.8,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":254,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":25.4,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CHN,FRAMING,AUX,10 FT,GY","Search Terms":"11450-101,Auxiliary Framing Channel Cable Runway,ZetaFrame Auxiliary Framing Channel Cable Runway,Server cabinet Auxiliary Framing Channel Cable Runway,Rack-mounted Auxiliary Framing Channel Cable Runway,Data center Auxiliary Framing Channel Cable Runway,Cabinet Auxiliary Framing Channel Cable Runway solution,Network rack Auxiliary Framing Channel Cable Runway,Structured cabling solution for Auxiliary Framing Channel Cable Runway,Best Auxiliary Framing Channel Cable Runway for server racks,How to organize cables with Auxiliary Framing Channel Cable Runway,Efficient routing for Auxiliary Framing Channel Cable Runway,Front-to-back cable routing for Auxiliary Framing Channel Cable Runway,High-density cable organization for Auxiliary Framing Channel Cable Runway,Professional cable management for Auxiliary Framing Channel Cable Runway","Search Relevancy":3},{"primaryId":"11450-701","Primary ID":"11450-701","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Auxiliary Frame","Marketing Product Subgroup":"Framing Channel","Marketing Product Series":"Auxiliary Framing Channel Cable Runway","Marketing Description - Global English":"Auxiliary Framing Channel; 1\"W x 2\"H x 10'L; Black","Shipping Weight":20,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":305,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Shipping Weight (Metric)":9.07,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":133.17,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"1\" x 2\" x 3/16\" Channel","Keyword":"Auxiliary Framing Steel;Aux Bar, Framing Steel","Promote on Website":"1","Attached to Series":"1","Height":"2\" (50.8 mm)","Width":"1\" (25.4 mm)","Depth":"10\" (254 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":10,"Product Length/Depth Uom":"\"","Product Width ":1,"Product Width Uom":"\"","Product Height (Metric)":50.8,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":254,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":25.4,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CHN,FRAMING,AUX,10 FT,BK","Search Terms":"11450-701,Auxiliary Framing Channel Cable Runway,ZetaFrame Auxiliary Framing Channel Cable Runway,Server cabinet Auxiliary Framing Channel Cable Runway,Rack-mounted Auxiliary Framing Channel Cable Runway,Data center Auxiliary Framing Channel Cable Runway,Cabinet Auxiliary Framing Channel Cable Runway solution,Network rack Auxiliary Framing Channel Cable Runway,Structured cabling solution for Auxiliary Framing Channel Cable Runway,Best Auxiliary Framing Channel Cable Runway for server racks,How to organize cables with Auxiliary Framing Channel Cable Runway,Efficient routing for Auxiliary Framing Channel Cable Runway,Front-to-back cable routing for Auxiliary Framing Channel Cable Runway,High-density cable organization for Auxiliary Framing Channel Cable Runway,Professional cable management for Auxiliary Framing Channel Cable Runway","Search Relevancy":3}],"options":{"Type":["1\" x 2\" x 3/16\" Channel","3/8\" x 2\" Bar","9/16\" x 2\" x 3/16\" Channel"]},"total":6}