{"items":[{"primaryId":"10715-001","Primary ID":"10715-001","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Junction Products","Marketing Product Series":"Auxiliary Framing Channel Splice Cable Runway","Marketing Description - Global English":"Auxiliary Framing Channel Splice; 4\"L; Gold; for 9/16\" x 2\" Channel","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":35.76,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"For 9/16\" x 2\" Channel","Keyword":"Aux Channel Splice","Promote on Website":"1","Attached to Series":"1","Depth":"4\" (101.6 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":2.41,"Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":0.5,"Product Depth (Metric)":101.6,"Product Depth Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SPLICE, 9/16 AUX CHANNEL","Search Terms":"10715-001,Auxiliary Framing Channel Splice Cable Runway,ZetaFrame Auxiliary Framing Channel Splice Cable Runway,Server cabinet Auxiliary Framing Channel Splice Cable Runway,Rack-mounted Auxiliary Framing Channel Splice Cable Runway,Data center Auxiliary Framing Channel Splice Cable Runway,Cabinet Auxiliary Framing Channel Splice Cable Runway solution,Network rack Auxiliary Framing Channel Splice Cable Runway,Structured cabling solution for Auxiliary Framing Channel Splice Cable Runway,Best Auxiliary Framing Channel Splice Cable Runway for server racks,How to organize cables with Auxiliary Framing Channel Splice Cable Runway,Efficient routing for Auxiliary Framing Channel Splice Cable Runway,Front-to-back cable routing for Auxiliary Framing Channel Splice Cable Runway,High-density cable organization for Auxiliary Framing Channel Splice Cable Runway,Professional cable management for Auxiliary Framing Channel Splice Cable Runway","Search Relevancy":3},{"primaryId":"11307-000","Primary ID":"11307-000","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Junction Products","Marketing Product Series":"Auxiliary Framing Channel Splice Cable Runway","Marketing Description - Global English":"Auxiliary Framing Channel Splice 3/8-16; 4\"L; Gold","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":23.46,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For 1\" x 2\" Channel","Keyword":"Aux Bar Splice, Framing Steel Splice","Promote on Website":"1","Attached to Series":"1","Depth":"4\" (102 mm)","Pack Of":"EA","BABA Compliant":"0","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Depth (Metric)":102,"Product Depth Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SPLICE KIT","Search Terms":"11307-000,Auxiliary Framing Channel Splice Cable Runway,ZetaFrame Auxiliary Framing Channel Splice Cable Runway,Server cabinet Auxiliary Framing Channel Splice Cable Runway,Rack-mounted Auxiliary Framing Channel Splice Cable Runway,Data center Auxiliary Framing Channel Splice Cable Runway,Cabinet Auxiliary Framing Channel Splice Cable Runway solution,Network rack Auxiliary Framing Channel Splice Cable Runway,Structured cabling solution for Auxiliary Framing Channel Splice Cable Runway,Best Auxiliary Framing Channel Splice Cable Runway for server racks,How to organize cables with Auxiliary Framing Channel Splice Cable Runway,Efficient routing for Auxiliary Framing Channel Splice Cable Runway,Front-to-back cable routing for Auxiliary Framing Channel Splice Cable Runway,High-density cable organization for Auxiliary Framing Channel Splice Cable Runway,Professional cable management for Auxiliary Framing Channel Splice Cable Runway","Search Relevancy":3}],"options":{"Type":["For 1\" x 2\" Channel","For 9/16\" x 2\" Channel"]},"total":2}