{"items":[{"primaryId":"41021-101","Primary ID":"41021-101","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Replacement Parts","Marketing Product Series":"Base Angle","Marketing Description - Global English":"Base Angle; For 19\" Universal Rack; Gray","Shipping Weight":10,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":18,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":4.54,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":46,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":194.3,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Base Angle;Angle","Promote on Website":"1","Attached to Series":"1","Width":"19\" (483 mm)","Depth":"6\" (152 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.4,"Product Height Uom":"\"","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":86,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":152,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BASE ANGLE,RACK,19 IN ,GY","Search Terms":"41021-101,Base Angle,ZetaFrame Base Angle,Server cabinet Base Angle,Rack-mounted Base Angle,Data center Base Angle,Cabinet Base Angle solution,Network rack Base Angle,Structured cabling solution for Base Angle,Best Base Angle for server racks,How to organize cables with Base Angle,Efficient routing for Base Angle,Front-to-back cable routing for Base Angle,High-density cable organization for Base Angle,Professional cable management for Base Angle","Search Relevancy":4},{"primaryId":"41021-102","Primary ID":"41021-102","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Replacement Parts","Marketing Product Series":"Base Angle","Marketing Description - Global English":"Base Angle; For 23\" Universal Rack; Gray","Shipping Weight":12,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":18,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":5.44,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":46,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":231.01,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Base Angle;Angle","Promote on Website":"1","Attached to Series":"1","Width":"23\" (584 mm)","Depth":"6\" (152 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.4,"Product Height Uom":"\"","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":86,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":152,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BASE ANGLE,RACK,23 IN ,GY","Search Terms":"41021-102,Base Angle,ZetaFrame Base Angle,Server cabinet Base Angle,Rack-mounted Base Angle,Data center Base Angle,Cabinet Base Angle solution,Network rack Base Angle,Structured cabling solution for Base Angle,Best Base Angle for server racks,How to organize cables with Base Angle,Efficient routing for Base Angle,Front-to-back cable routing for Base Angle,High-density cable organization for Base Angle,Professional cable management for Base Angle","Search Relevancy":4},{"primaryId":"41021-501","Primary ID":"41021-501","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Replacement Parts","Marketing Product Series":"Base Angle","Marketing Description - Global English":"Base Angle; For 19\" Universal Rack; Clear","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":18,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":46,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":185.07,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Base Angle;Angle","Promote on Website":"1","Attached to Series":"1","Width":"19\" (483 mm)","Depth":"6\" (152 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.4,"Product Height Uom":"\"","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":86,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":152,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BASE ANGLE,19,CL","Search Terms":"41021-501,Base Angle,ZetaFrame Base Angle,Server cabinet Base Angle,Rack-mounted Base Angle,Data center Base Angle,Cabinet Base Angle solution,Network rack Base Angle,Structured cabling solution for Base Angle,Best Base Angle for server racks,How to organize cables with Base Angle,Efficient routing for Base Angle,Front-to-back cable routing for Base Angle,High-density cable organization for Base Angle,Professional cable management for Base Angle","Search Relevancy":4},{"primaryId":"41021-502","Primary ID":"41021-502","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Replacement Parts","Marketing Product Series":"Base Angle","Marketing Description - Global English":"Base Angle; For 23\" Universal Rack; Clear","Shipping Weight":12,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":18,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":5.44,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":46,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":220.01,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Base Angle;Angle","Promote on Website":"1","Attached to Series":"1","Width":"23\" (584 mm)","Depth":"6\" (152 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.4,"Product Height Uom":"\"","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":86,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":152,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BASE ANGLE,RACK,23 IN ,CL","Search Terms":"41021-502,Base Angle,ZetaFrame Base Angle,Server cabinet Base Angle,Rack-mounted Base Angle,Data center Base Angle,Cabinet Base Angle solution,Network rack Base Angle,Structured cabling solution for Base Angle,Best Base Angle for server racks,How to organize cables with Base Angle,Efficient routing for Base Angle,Front-to-back cable routing for Base Angle,High-density cable organization for Base Angle,Professional cable management for Base Angle","Search Relevancy":4},{"primaryId":"41021-701","Primary ID":"41021-701","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Replacement Parts","Marketing Product Series":"Base Angle","Marketing Description - Global English":"Base Angle; For 19\" Universal Rack; Black","Shipping Weight":10,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":18,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":4.54,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":46,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":185.06,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Base Angle;Angle","Promote on Website":"1","Attached to Series":"1","Width":"19\" (483 mm)","Depth":"6\" (152 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.4,"Product Height Uom":"\"","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":86,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":152,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BASE ANGLE,RACK,19 IN ,BK","Search Terms":"41021-701,Base Angle,ZetaFrame Base Angle,Server cabinet Base Angle,Rack-mounted Base Angle,Data center Base Angle,Cabinet Base Angle solution,Network rack Base Angle,Structured cabling solution for Base Angle,Best Base Angle for server racks,How to organize cables with Base Angle,Efficient routing for Base Angle,Front-to-back cable routing for Base Angle,High-density cable organization for Base Angle,Professional cable management for Base Angle","Search Relevancy":4},{"primaryId":"41021-702","Primary ID":"41021-702","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Replacement Parts","Marketing Product Series":"Base Angle","Marketing Description - Global English":"Base Angle; For 23\" Universal Rack; Black","Shipping Weight":12,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":18,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":5.44,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":46,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":220.01,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Base Angle;Angle","Promote on Website":"1","Attached to Series":"1","Width":"23\" (584 mm)","Depth":"6\" (152 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.4,"Product Height Uom":"\"","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":86,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":152,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BASE ANGLE,RACK,23 IN ,BK","Search Terms":"41021-702,Base Angle,ZetaFrame Base Angle,Server cabinet Base Angle,Rack-mounted Base Angle,Data center Base Angle,Cabinet Base Angle solution,Network rack Base Angle,Structured cabling solution for Base Angle,Best Base Angle for server racks,How to organize cables with Base Angle,Efficient routing for Base Angle,Front-to-back cable routing for Base Angle,High-density cable organization for Base Angle,Professional cable management for Base Angle","Search Relevancy":4},{"primaryId":"41021-E01","Primary ID":"41021-E01","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Replacement Parts","Marketing Product Series":"Base Angle","Marketing Description - Global English":"Base Angle; For 19\" Universal Rack; Glacier White","Shipping Weight":10,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":18,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":4.54,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":46,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":203.52,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Base Angle;Angle","Promote on Website":"1","Attached to Series":"1","Width":"19\" (483 mm)","Depth":"6\" (152 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.4,"Product Height Uom":"\"","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":86,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":152,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BASE ANGLE,RACK,19 IN,GW","Search Terms":"41021-E01,Base Angle,ZetaFrame Base Angle,Server cabinet Base Angle,Rack-mounted Base Angle,Data center Base Angle,Cabinet Base Angle solution,Network rack Base Angle,Structured cabling solution for Base Angle,Best Base Angle for server racks,How to organize cables with Base Angle,Efficient routing for Base Angle,Front-to-back cable routing for Base Angle,High-density cable organization for Base Angle,Professional cable management for Base Angle","Search Relevancy":4},{"primaryId":"41021-E02","Primary ID":"41021-E02","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Replacement Parts","Marketing Product Series":"Base Angle","Marketing Description - Global English":"Base Angle; For 23\" Universal Rack; Glacier White","Shipping Weight":12,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":18,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":5.44,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":46,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":242.06,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Base Angle;Angle","Promote on Website":"1","Attached to Series":"1","Width":"23\" (584 mm)","Depth":"6\" (152 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.4,"Product Height Uom":"\"","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":86,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":152,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BASE ANGLE,RACK,23 IN,GW","Search Terms":"41021-E02,Base Angle,ZetaFrame Base Angle,Server cabinet Base Angle,Rack-mounted Base Angle,Data center Base Angle,Cabinet Base Angle solution,Network rack Base Angle,Structured cabling solution for Base Angle,Best Base Angle for server racks,How to organize cables with Base Angle,Efficient routing for Base Angle,Front-to-back cable routing for Base Angle,High-density cable organization for Base Angle,Professional cable management for Base Angle","Search Relevancy":4}],"options":{"Width":["19\" (483 mm)","23\" (584 mm)"],"Color":["Black","Clear","Glacier White","Gray"]},"total":8}