{"items":[{"primaryId":"BCE-24-N","Primary ID":"BCE-24-N","Color":"Clear","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Consolidation Point Enclosures","Marketing Product Subgroup":"Raised Floor or Drop Ceiling","Marketing Product Series":"Basic Consolidation Enclosure for a Single Patch Panel (19\" x 1U)","Marketing Description - Global English":"Basic Consolidation Enclosure; 1U Non-Ported Enclosure; 14''W (350 mm) x 3''D (80 mm) x 20''L (510 mm); Clear Aluminum Finish","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"in","Ship Length/Depth":64,"Ship Length/Depth Uom":"in","Ship Width":19,"Ship Width Uom":"in","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":23,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":48,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":403.85,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"1U Non-Ported Enclosure","Keyword":"Consolidation Point","Promote on Website":"1","Attached to Series":"1","Width":"14.8\" (375 mm)","Depth":"3.5\" (89 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":20.8,"Product Height Uom":"\"","Product Length/Depth":3.5,"Product Length/Depth Uom":"\"","Product Width ":14.8,"Product Width Uom":"\"","Product Height (Metric)":527,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":89,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":375,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ENCL,BC,NON-PLNM,15X21X4","Search Terms":"BCE-24-N,Basic Consolidation Enclosure for a Single Patch Panel (19\" x 1U),ZetaFrame Basic Consolidation Enclosure for a Single Patch Panel (19\" x 1U),Server cabinet Basic Consolidation Enclosure for a Single Patch Panel (19\" x 1U),Rack-mounted Basic Consolidation Enclosure for a Single Patch Panel (19\" x 1U),Data center Basic Consolidation Enclosure for a Single Patch Panel (19\" x 1U),Cabinet Basic Consolidation Enclosure for a Single Patch Panel (19\" x 1U) solution,Network rack Basic Consolidation Enclosure for a Single Patch Panel (19\" x 1U),Structured cabling solution for Basic Consolidation Enclosure for a Single Patch Panel (19\" x 1U),Best Basic Consolidation Enclosure for a Single Patch Panel (19\" x 1U) for server racks,How to organize cables with Basic Consolidation Enclosure for a Single Patch Panel (19\" x 1U),Efficient routing for Basic Consolidation Enclosure for a Single Patch Panel (19\" x 1U),Front-to-back cable routing for Basic Consolidation Enclosure for a Single Patch Panel (19\" x 1U),High-density cable organization for Basic Consolidation Enclosure for a Single Patch Panel (19\" x 1U),Professional cable management for Basic Consolidation Enclosure for a Single Patch Panel (19\" x 1U)","Search Relevancy":1,"SKU Level SEO Page Title":"Consolidation Point Enclosure for Single Patch Panel | Chatsworth","SKU Level SEO Meta Description":"The BCE-24-N consolidation point enclosure offers a low-cost, secure solution for data consolidation points. This 1U enclosure is UL Listed and plenum rated for raised floor or drop ceiling installations.","SKU Level Web H4 Heading":"Features and Applications of the BCE-24-N Enclosure","SKU Level Web Paragraph Text":"<p>The BCE-24-N basic consolidation enclosure provides a reliable, low-cost solution for organizing telecommunication cabling in data centers and enterprise networks. This consolidation point enclosure is designed for single patch panel installations, offering a compact 1U form factor that saves space in raised floor or drop ceiling environments. With its clear aluminum finish and sealed door, it ensures protection and easy access for maintenance.</p><p>This 1U non-ported enclosure measures 14 inches wide by 3 inches deep by 20 inches long (350 mm x 80 mm x 510 mm), making it ideal for low-density data consolidation points. It includes rotating threaded interior mounting brackets for secure 19-inch patch panel installation, though users must order #12-24 equipment mounting screws separately. The enclosure is UL Listed (2043) and plenum rated, meeting safety standards for air handling spaces.</p><p>Engineered for durability, the BCE-24-N supports efficient cable management in telecommunication rooms and edge data centers. Its design simplifies the consolidation process, reducing clutter and improving airflow in high-density setups. As part of CPI's broader consolidation point offerings, this model emphasizes ease of deployment and long-term reliability.</p><p>Installation is straightforward, allowing for quick integration into existing infrastructure without specialized tools. The enclosure's fire-rated foam sealing kit in ported versions enhances safety, while the non-ported BCE-24-N focuses on basic, cost-effective protection. This makes it a versatile choice for various applications, from government facilities to healthcare environments.</p><p>CPI's commitment to quality ensures that the BCE-24-N delivers consistent performance, backed by decades of expertise in ICT infrastructure. For tailored solutions, consult CPI's expert services to optimize your consolidation point strategy. Explore more enclosures in the 24 BCE series for expanded data center needs.</p>"},{"primaryId":"BCE-24-P","Primary ID":"BCE-24-P","Color":"Clear","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Consolidation Point Enclosures","Marketing Product Subgroup":"Raised Floor or Drop Ceiling","Marketing Product Series":"Basic Consolidation Enclosure for a Single Patch Panel (19\" x 1U)","Marketing Description - Global English":"Basic Consolidation Enclosure; 1U 2-Port Enclosure; 14''W (350 mm) x 3''D (80 mm) x 20''L (510 mm); Clear Aluminum Finish","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"in","Ship Length/Depth":64,"Ship Length/Depth Uom":"in","Ship Width":19,"Ship Width Uom":"in","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":23,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":48,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":564.7,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"1U 2-Ported Enclosure","Keyword":"Consolidation Point","Promote on Website":"1","Attached to Series":"1","Width":"14.8\" (375 mm)","Depth":"3.5\" (89 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":20.8,"Product Height Uom":"\"","Product Length/Depth":3.5,"Product Length/Depth Uom":"\"","Product Width ":14.8,"Product Width Uom":"\"","Product Height (Metric)":527,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":89,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":375,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ENCL,BC,PLNM,15X21X4","Search Terms":"BCE-24-P,Basic Consolidation Enclosure for a Single Patch Panel (19\" x 1U),ZetaFrame Basic Consolidation Enclosure for a Single Patch Panel (19\" x 1U),Server cabinet Basic Consolidation Enclosure for a Single Patch Panel (19\" x 1U),Rack-mounted Basic Consolidation Enclosure for a Single Patch Panel (19\" x 1U),Data center Basic Consolidation Enclosure for a Single Patch Panel (19\" x 1U),Cabinet Basic Consolidation Enclosure for a Single Patch Panel (19\" x 1U) solution,Network rack Basic Consolidation Enclosure for a Single Patch Panel (19\" x 1U),Structured cabling solution for Basic Consolidation Enclosure for a Single Patch Panel (19\" x 1U),Best Basic Consolidation Enclosure for a Single Patch Panel (19\" x 1U) for server racks,How to organize cables with Basic Consolidation Enclosure for a Single Patch Panel (19\" x 1U),Efficient routing for Basic Consolidation Enclosure for a Single Patch Panel (19\" x 1U),Front-to-back cable routing for Basic Consolidation Enclosure for a Single Patch Panel (19\" x 1U),High-density cable organization for Basic Consolidation Enclosure for a Single Patch Panel (19\" x 1U),Professional cable management for Basic Consolidation Enclosure for a Single Patch Panel (19\" x 1U)","Search Relevancy":1,"SKU Level SEO Page Title":"Consolidation Point Enclosure BCE-24-P | Chatsworth","SKU Level SEO Meta Description":"Discover the BCE-24-P consolidation point enclosure - a low‑cost UL‑listed 1U solution for a single patch panel. Optimize space and airflow with bce24.","SKU Level Web H4 Heading":"Key Features of the BCE-24-P Enclosure","SKU Level Web Paragraph Text":"<p>The BCE‑24‑P serves as a compact consolidation point enclosure designed for a single 19‑inch patch panel. Its low‑cost construction does not sacrifice compliance, as the unit is UL‑listed and plenum rated for safe installation in air‑handling spaces. This consolidation point enclosure streamlines cable management while protecting critical connections. Measuring 14 inches wide (350 mm) by 3 inches deep (80 mm) and 20 inches long (510 mm), the enclosure fits neatly into a 1U rack space. The clear aluminum finish provides a professional appearance and easy visual inspection of installed hardware. Its dimensions enable efficient use of floor or ceiling space in both raised‑floor and drop‑ceiling environments. Every ported version, including the bce p configuration, includes a fire‑rated foam sealing kit to maintain plenum integrity. The sealed door and rotating threaded interior brackets secure the patch panel while preserving airflow. This design helps data center operators meet stringent fire safety codes without additional accessories. Factory‑installed accessories such as mounting brackets and optional cable entry kits accelerate deployment. Customers can configure the enclosure using CPI's Product Designer tool for a rapid, error‑free installation. The bce24 model integrates seamlessly with existing CPI cable management solutions. By consolidating a single patch panel into a dedicated enclosure, the BCE‑24‑P reduces floor space requirements and improves airflow management. The solution supports high‑density networking environments and enhances overall system reliability. Selecting this consolidation point enclosure delivers a cost‑effective, scalable foundation for modern data center infrastructures.</p>"}],"options":{"Type":["1U 2-Ported Enclosure","1U Non-Ported Enclosure"]},"total":2}