{"items":[{"primaryId":"BCE-48-N","Primary ID":"BCE-48-N","Color":"Clear","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Consolidation Point Enclosures","Marketing Product Subgroup":"Raised Floor or Drop Ceiling","Marketing Product Series":"Basic Consolidation Enclosure for a Single Patch Panel (19\" x 2U)","Marketing Description - Global English":"Basic Consolidation Enclosure; 2U Non-Ported Enclosure; 14''W (360 mm) x 6''D (150 mm) x 20''L (510 mm); Clear Aluminum Finish","Shipping Weight":12,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"in","Ship Length/Depth":64,"Ship Length/Depth Uom":"in","Ship Width":19,"Ship Width Uom":"in","Shipping Weight (Metric)":5.44,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":23,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":48,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":560.73,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"2U Non-Ported Enclosure","Keyword":"Consolidation Point","Promote on Website":"1","Attached to Series":"1","Width":"14.8\" (375 mm)","Depth":"6.5\" (165 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":20.8,"Product Height Uom":"\"","Product Length/Depth":6.5,"Product Length/Depth Uom":"\"","Product Width ":14.8,"Product Width Uom":"\"","Product Height (Metric)":527,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":165,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":375,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ENCL,BC,NON-PLNM,15X21X7","Search Terms":"BCE-48-N,Basic Consolidation Enclosure for a Single Patch Panel (19\" x 2U),ZetaFrame Basic Consolidation Enclosure for a Single Patch Panel (19\" x 2U),Server cabinet Basic Consolidation Enclosure for a Single Patch Panel (19\" x 2U),Rack-mounted Basic Consolidation Enclosure for a Single Patch Panel (19\" x 2U),Data center Basic Consolidation Enclosure for a Single Patch Panel (19\" x 2U),Cabinet Basic Consolidation Enclosure for a Single Patch Panel (19\" x 2U) solution,Network rack Basic Consolidation Enclosure for a Single Patch Panel (19\" x 2U),Structured cabling solution for Basic Consolidation Enclosure for a Single Patch Panel (19\" x 2U),Best Basic Consolidation Enclosure for a Single Patch Panel (19\" x 2U) for server racks,How to organize cables with Basic Consolidation Enclosure for a Single Patch Panel (19\" x 2U),Efficient routing for Basic Consolidation Enclosure for a Single Patch Panel (19\" x 2U),Front-to-back cable routing for Basic Consolidation Enclosure for a Single Patch Panel (19\" x 2U),High-density cable organization for Basic Consolidation Enclosure for a Single Patch Panel (19\" x 2U),Professional cable management for Basic Consolidation Enclosure for a Single Patch Panel (19\" x 2U)","Search Relevancy":1,"SKU Level SEO Page Title":"2U Enclosure - Consolidation Point for Patch Panel | Chatsworth","SKU Level SEO Meta Description":"Discover a 2U enclosure that serves as a consolidation point enclosure for a patch panel, providing efficient cable management and plenum‑rated protection.","SKU Level Web H4 Heading":"Key Benefits of the Basic Consolidation Enclosure","SKU Level Web Paragraph Text":"<p>The Basic Consolidation Enclosure delivers a compact 2U footprint while offering a secure environment for a single patch panel. Its clear aluminum finish resists corrosion and matches the aesthetic of modern data‑center interiors. The enclosure's UL‑listed, plenum‑rated construction ensures compliance with strict fire‑code requirements. Designed as a consolidation point enclosure, the unit includes a sealed door that protects cabling from dust and airflow disturbances. Rotating threaded brackets allow quick installation of two rack‑mount spaces, simplifying cable routing and reducing floor‑space usage. The non‑ported design eliminates unnecessary openings, enhancing both security and airflow management. When paired with a 2U patch panel, the enclosure provides direct access to fiber and copper connections without additional hardware. The internal mounting system aligns with standard 19‑inch rack dimensions, supporting rapid deployment of network equipment. This integration reduces the need for auxiliary brackets or adapters, lowering overall system complexity. The enclosure's dimensions--14 in W x 6 in D x 20 in L (360 mm x 150 mm x 510 mm)--fit comfortably in raised‑floor or drop‑ceiling environments. Its lightweight construction facilitates easy relocation during upgrades or re‑configurations. Optional fire‑rated foam kits are available for spaces where additional air‑handling protection is required. CPI backs the product with global distributor support and expert consultation services, ensuring that each installation meets performance and regulatory expectations. Customers benefit from rapid customization options and a trusted partnership that spans more than three decades in data‑center infrastructure. This comprehensive approach makes the Basic Consolidation Enclosure a reliable choice for enterprise, colocation, and hyperscale facilities.</p>"},{"primaryId":"BCE-48-P","Primary ID":"BCE-48-P","Color":"Clear","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Consolidation Point Enclosures","Marketing Product Subgroup":"Raised Floor or Drop Ceiling","Marketing Product Series":"Basic Consolidation Enclosure for a Single Patch Panel (19\" x 2U)","Marketing Description - Global English":"Basic Consolidation Enclosure; 2U 2-Port Enclosure; 14''W (360 mm) x 6''D (150 mm) x 20''L (510 mm); Clear Aluminum Finish","Shipping Weight":12,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"in","Ship Length/Depth":64,"Ship Length/Depth Uom":"in","Ship Width":19,"Ship Width Uom":"in","Shipping Weight (Metric)":5.44,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":23,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":48,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":701.87,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"2U 2-Port Enclosure","Keyword":"Consolidation Point","Promote on Website":"1","Attached to Series":"1","Width":"14.8\" (375 mm)","Depth":"6.5\" (165 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":20.8,"Product Height Uom":"\"","Product Length/Depth":6.5,"Product Length/Depth Uom":"\"","Product Width ":14.8,"Product Width Uom":"\"","Product Height (Metric)":527,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":165,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":375,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ENCL,BC,PLNM,15X21X7","Search Terms":"BCE-48-P,Basic Consolidation Enclosure for a Single Patch Panel (19\" x 2U),ZetaFrame Basic Consolidation Enclosure for a Single Patch Panel (19\" x 2U),Server cabinet Basic Consolidation Enclosure for a Single Patch Panel (19\" x 2U),Rack-mounted Basic Consolidation Enclosure for a Single Patch Panel (19\" x 2U),Data center Basic Consolidation Enclosure for a Single Patch Panel (19\" x 2U),Cabinet Basic Consolidation Enclosure for a Single Patch Panel (19\" x 2U) solution,Network rack Basic Consolidation Enclosure for a Single Patch Panel (19\" x 2U),Structured cabling solution for Basic Consolidation Enclosure for a Single Patch Panel (19\" x 2U),Best Basic Consolidation Enclosure for a Single Patch Panel (19\" x 2U) for server racks,How to organize cables with Basic Consolidation Enclosure for a Single Patch Panel (19\" x 2U),Efficient routing for Basic Consolidation Enclosure for a Single Patch Panel (19\" x 2U),Front-to-back cable routing for Basic Consolidation Enclosure for a Single Patch Panel (19\" x 2U),High-density cable organization for Basic Consolidation Enclosure for a Single Patch Panel (19\" x 2U),Professional cable management for Basic Consolidation Enclosure for a Single Patch Panel (19\" x 2U)","Search Relevancy":1}],"options":{"Type":["2U 2-Port Enclosure","2U Non-Ported Enclosure"]},"total":2}