{"items":[{"primaryId":"BCE-6-P","Primary ID":"BCE-6-P","Color":"Clear","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Consolidation Point Enclosures","Marketing Product Subgroup":"Raised Floor or Drop Ceiling","Marketing Product Series":"Basic Consolidation Enclosure for Cable Storage","Marketing Description - Global English":"Basic Consolidation Enclosure; 2-Port Enclosure; 14''W (360 mm) x 6''D (150 mm) x 20''L (510 mm); Clear Aluminum Finish","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"in","Ship Length/Depth":64,"Ship Length/Depth Uom":"in","Ship Width":19,"Ship Width Uom":"in","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":23,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":48,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":643.1,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Consolidation Point","Promote on Website":"1","Attached to Series":"1","Width":"14\" (356 mm)","Depth":"6\" (152 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":19.8,"Product Height Uom":"\"","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Width ":14,"Product Width Uom":"\"","Product Height (Metric)":502,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":152,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":356,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ENCL,BC,14X20X6","Search Terms":"BCE-6-P,Basic Consolidation Enclosure for Cable Storage,ZetaFrame Basic Consolidation Enclosure for Cable Storage,Server cabinet Basic Consolidation Enclosure for Cable Storage,Rack-mounted Basic Consolidation Enclosure for Cable Storage,Data center Basic Consolidation Enclosure for Cable Storage,Cabinet Basic Consolidation Enclosure for Cable Storage solution,Network rack Basic Consolidation Enclosure for Cable Storage,Structured cabling solution for Basic Consolidation Enclosure for Cable Storage,Best Basic Consolidation Enclosure for Cable Storage for server racks,How to organize cables with Basic Consolidation Enclosure for Cable Storage,Efficient routing for Basic Consolidation Enclosure for Cable Storage,Front-to-back cable routing for Basic Consolidation Enclosure for Cable Storage,High-density cable organization for Basic Consolidation Enclosure for Cable Storage,Professional cable management for Basic Consolidation Enclosure for Cable Storage","Search Relevancy":1,"SKU Level SEO Page Title":"BCE-6-P Storage Consolidation Enclosure | Chatsworth","SKU Level SEO Meta Description":"BCE-6-P cable enclosure optimizes storage consolidation for data centers. This basic consolidation enclosure provides secure cable storage solutions. Explore specifications and features.","SKU Level Web H4 Heading":"Key Features and Benefits of the BCE-6-P Enclosure","SKU Level Web Paragraph Text":"<p>The BCE-6-P basic consolidation enclosure delivers efficient storage consolidation for cable management in data centers and telecommunications rooms. Its compact design measures 14 inches wide by 6 inches deep by 20 inches long (360 mm x 150 mm x 510 mm), ideal for confined spaces. This enclosure includes brackets for secure attachment to building structures using 3/8-inch threaded rods, ensuring stability in raised floor or drop ceiling installations.</p><p>Engineered for durability, the BCE-6-P cable enclosure features a clear aluminum finish that resists corrosion and blends with modern infrastructure. It supports organized cable storage, reducing clutter and minimizing the risk of damage to critical connections. Unlike generic cable caddies, this consolidation point enclosure is specifically designed for permanent, high-reliability environments, enhancing overall system integrity.</p><p>The enclosure simplifies storage consolidation by providing a dedicated space for excess cable, which improves airflow and thermal management in high-density setups. Its design allows for easy access during maintenance or upgrades, saving time and labor costs. By integrating this solution, facilities can achieve better cable organization compared to ad-hoc methods like cable caddies, leading to enhanced operational efficiency.</p><p>Ideal for enterprise data centers, colocation facilities, and edge computing sites, the BCE-6-P supports various applications requiring reliable cable enclosures. It helps maintain compliance with industry standards for cable management and infrastructure safety. This product is part of CPI's broader range of consolidation point enclosures, offering a scalable solution for evolving network demands.</p><p>Chatsworth Products (CPI) combines decades of expertise in infrastructure solutions to deliver products like the BCE-6-P that power and protect ICT investments. With global availability and rapid customization options, CPI ensures you receive tailored support for your specific needs. Explore the BCE-6-P today to optimize your storage consolidation and cable management strategies.</p>"}],"options":{},"total":1}